]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - rpmsg/rpmsg.git/blob - drivers/usb/misc/yurex.c
Merge tag 'kbuild-fixes-v4.19-2' of git://git.kernel.org/pub/scm/linux/kernel/git...
[rpmsg/rpmsg.git] / drivers / usb / misc / yurex.c
1 // SPDX-License-Identifier: GPL-2.0
2 /*
3  * Driver for Meywa-Denki & KAYAC YUREX
4  *
5  * Copyright (C) 2010 Tomoki Sekiyama (tomoki.sekiyama@gmail.com)
6  */
8 #include <linux/kernel.h>
9 #include <linux/errno.h>
10 #include <linux/slab.h>
11 #include <linux/module.h>
12 #include <linux/kref.h>
13 #include <linux/mutex.h>
14 #include <linux/uaccess.h>
15 #include <linux/usb.h>
16 #include <linux/hid.h>
18 #define DRIVER_AUTHOR "Tomoki Sekiyama"
19 #define DRIVER_DESC "Driver for Meywa-Denki & KAYAC YUREX"
21 #define YUREX_VENDOR_ID         0x0c45
22 #define YUREX_PRODUCT_ID        0x1010
24 #define CMD_ACK         '!'
25 #define CMD_ANIMATE     'A'
26 #define CMD_COUNT       'C'
27 #define CMD_LED         'L'
28 #define CMD_READ        'R'
29 #define CMD_SET         'S'
30 #define CMD_VERSION     'V'
31 #define CMD_EOF         0x0d
32 #define CMD_PADDING     0xff
34 #define YUREX_BUF_SIZE          8
35 #define YUREX_WRITE_TIMEOUT     (HZ*2)
37 /* table of devices that work with this driver */
38 static struct usb_device_id yurex_table[] = {
39         { USB_DEVICE(YUREX_VENDOR_ID, YUREX_PRODUCT_ID) },
40         { }                                     /* Terminating entry */
41 };
42 MODULE_DEVICE_TABLE(usb, yurex_table);
44 #ifdef CONFIG_USB_DYNAMIC_MINORS
45 #define YUREX_MINOR_BASE        0
46 #else
47 #define YUREX_MINOR_BASE        192
48 #endif
50 /* Structure to hold all of our device specific stuff */
51 struct usb_yurex {
52         struct usb_device       *udev;
53         struct usb_interface    *interface;
54         __u8                    int_in_endpointAddr;
55         struct urb              *urb;           /* URB for interrupt in */
56         unsigned char           *int_buffer;    /* buffer for intterupt in */
57         struct urb              *cntl_urb;      /* URB for control msg */
58         struct usb_ctrlrequest  *cntl_req;      /* req for control msg */
59         unsigned char           *cntl_buffer;   /* buffer for control msg */
61         struct kref             kref;
62         struct mutex            io_mutex;
63         struct fasync_struct    *async_queue;
64         wait_queue_head_t       waitq;
66         spinlock_t              lock;
67         __s64                   bbu;            /* BBU from device */
68 };
69 #define to_yurex_dev(d) container_of(d, struct usb_yurex, kref)
71 static struct usb_driver yurex_driver;
72 static const struct file_operations yurex_fops;
75 static void yurex_control_callback(struct urb *urb)
76 {
77         struct usb_yurex *dev = urb->context;
78         int status = urb->status;
80         if (status) {
81                 dev_err(&urb->dev->dev, "%s - control failed: %d\n",
82                         __func__, status);
83                 wake_up_interruptible(&dev->waitq);
84                 return;
85         }
86         /* on success, sender woken up by CMD_ACK int in, or timeout */
87 }
89 static void yurex_delete(struct kref *kref)
90 {
91         struct usb_yurex *dev = to_yurex_dev(kref);
93         dev_dbg(&dev->interface->dev, "%s\n", __func__);
95         usb_put_dev(dev->udev);
96         if (dev->cntl_urb) {
97                 usb_kill_urb(dev->cntl_urb);
98                 kfree(dev->cntl_req);
99                 if (dev->cntl_buffer)
100                         usb_free_coherent(dev->udev, YUREX_BUF_SIZE,
101                                 dev->cntl_buffer, dev->cntl_urb->transfer_dma);
102                 usb_free_urb(dev->cntl_urb);
103         }
104         if (dev->urb) {
105                 usb_kill_urb(dev->urb);
106                 if (dev->int_buffer)
107                         usb_free_coherent(dev->udev, YUREX_BUF_SIZE,
108                                 dev->int_buffer, dev->urb->transfer_dma);
109                 usb_free_urb(dev->urb);
110         }
111         kfree(dev);
114 /*
115  * usb class driver info in order to get a minor number from the usb core,
116  * and to have the device registered with the driver core
117  */
118 static struct usb_class_driver yurex_class = {
119         .name =         "yurex%d",
120         .fops =         &yurex_fops,
121         .minor_base =   YUREX_MINOR_BASE,
122 };
124 static void yurex_interrupt(struct urb *urb)
126         struct usb_yurex *dev = urb->context;
127         unsigned char *buf = dev->int_buffer;
128         int status = urb->status;
129         unsigned long flags;
130         int retval, i;
132         switch (status) {
133         case 0: /*success*/
134                 break;
135         case -EOVERFLOW:
136                 dev_err(&dev->interface->dev,
137                         "%s - overflow with length %d, actual length is %d\n",
138                         __func__, YUREX_BUF_SIZE, dev->urb->actual_length);
139         case -ECONNRESET:
140         case -ENOENT:
141         case -ESHUTDOWN:
142         case -EILSEQ:
143                 /* The device is terminated, clean up */
144                 return;
145         default:
146                 dev_err(&dev->interface->dev,
147                         "%s - unknown status received: %d\n", __func__, status);
148                 goto exit;
149         }
151         /* handle received message */
152         switch (buf[0]) {
153         case CMD_COUNT:
154         case CMD_READ:
155                 if (buf[6] == CMD_EOF) {
156                         spin_lock_irqsave(&dev->lock, flags);
157                         dev->bbu = 0;
158                         for (i = 1; i < 6; i++) {
159                                 dev->bbu += buf[i];
160                                 if (i != 5)
161                                         dev->bbu <<= 8;
162                         }
163                         dev_dbg(&dev->interface->dev, "%s count: %lld\n",
164                                 __func__, dev->bbu);
165                         spin_unlock_irqrestore(&dev->lock, flags);
167                         kill_fasync(&dev->async_queue, SIGIO, POLL_IN);
168                 }
169                 else
170                         dev_dbg(&dev->interface->dev,
171                                 "data format error - no EOF\n");
172                 break;
173         case CMD_ACK:
174                 dev_dbg(&dev->interface->dev, "%s ack: %c\n",
175                         __func__, buf[1]);
176                 wake_up_interruptible(&dev->waitq);
177                 break;
178         }
180 exit:
181         retval = usb_submit_urb(dev->urb, GFP_ATOMIC);
182         if (retval) {
183                 dev_err(&dev->interface->dev, "%s - usb_submit_urb failed: %d\n",
184                         __func__, retval);
185         }
188 static int yurex_probe(struct usb_interface *interface, const struct usb_device_id *id)
190         struct usb_yurex *dev;
191         struct usb_host_interface *iface_desc;
192         struct usb_endpoint_descriptor *endpoint;
193         int retval = -ENOMEM;
194         DEFINE_WAIT(wait);
195         int res;
197         /* allocate memory for our device state and initialize it */
198         dev = kzalloc(sizeof(*dev), GFP_KERNEL);
199         if (!dev)
200                 goto error;
201         kref_init(&dev->kref);
202         mutex_init(&dev->io_mutex);
203         spin_lock_init(&dev->lock);
204         init_waitqueue_head(&dev->waitq);
206         dev->udev = usb_get_dev(interface_to_usbdev(interface));
207         dev->interface = interface;
209         /* set up the endpoint information */
210         iface_desc = interface->cur_altsetting;
211         res = usb_find_int_in_endpoint(iface_desc, &endpoint);
212         if (res) {
213                 dev_err(&interface->dev, "Could not find endpoints\n");
214                 retval = res;
215                 goto error;
216         }
218         dev->int_in_endpointAddr = endpoint->bEndpointAddress;
220         /* allocate control URB */
221         dev->cntl_urb = usb_alloc_urb(0, GFP_KERNEL);
222         if (!dev->cntl_urb)
223                 goto error;
225         /* allocate buffer for control req */
226         dev->cntl_req = kmalloc(YUREX_BUF_SIZE, GFP_KERNEL);
227         if (!dev->cntl_req)
228                 goto error;
230         /* allocate buffer for control msg */
231         dev->cntl_buffer = usb_alloc_coherent(dev->udev, YUREX_BUF_SIZE,
232                                               GFP_KERNEL,
233                                               &dev->cntl_urb->transfer_dma);
234         if (!dev->cntl_buffer) {
235                 dev_err(&interface->dev, "Could not allocate cntl_buffer\n");
236                 goto error;
237         }
239         /* configure control URB */
240         dev->cntl_req->bRequestType = USB_DIR_OUT | USB_TYPE_CLASS |
241                                       USB_RECIP_INTERFACE;
242         dev->cntl_req->bRequest = HID_REQ_SET_REPORT;
243         dev->cntl_req->wValue   = cpu_to_le16((HID_OUTPUT_REPORT + 1) << 8);
244         dev->cntl_req->wIndex   = cpu_to_le16(iface_desc->desc.bInterfaceNumber);
245         dev->cntl_req->wLength  = cpu_to_le16(YUREX_BUF_SIZE);
247         usb_fill_control_urb(dev->cntl_urb, dev->udev,
248                              usb_sndctrlpipe(dev->udev, 0),
249                              (void *)dev->cntl_req, dev->cntl_buffer,
250                              YUREX_BUF_SIZE, yurex_control_callback, dev);
251         dev->cntl_urb->transfer_flags |= URB_NO_TRANSFER_DMA_MAP;
254         /* allocate interrupt URB */
255         dev->urb = usb_alloc_urb(0, GFP_KERNEL);
256         if (!dev->urb)
257                 goto error;
259         /* allocate buffer for interrupt in */
260         dev->int_buffer = usb_alloc_coherent(dev->udev, YUREX_BUF_SIZE,
261                                         GFP_KERNEL, &dev->urb->transfer_dma);
262         if (!dev->int_buffer) {
263                 dev_err(&interface->dev, "Could not allocate int_buffer\n");
264                 goto error;
265         }
267         /* configure interrupt URB */
268         usb_fill_int_urb(dev->urb, dev->udev,
269                          usb_rcvintpipe(dev->udev, dev->int_in_endpointAddr),
270                          dev->int_buffer, YUREX_BUF_SIZE, yurex_interrupt,
271                          dev, 1);
272         dev->urb->transfer_flags |= URB_NO_TRANSFER_DMA_MAP;
273         if (usb_submit_urb(dev->urb, GFP_KERNEL)) {
274                 retval = -EIO;
275                 dev_err(&interface->dev, "Could not submitting URB\n");
276                 goto error;
277         }
279         /* save our data pointer in this interface device */
280         usb_set_intfdata(interface, dev);
281         dev->bbu = -1;
283         /* we can register the device now, as it is ready */
284         retval = usb_register_dev(interface, &yurex_class);
285         if (retval) {
286                 dev_err(&interface->dev,
287                         "Not able to get a minor for this device.\n");
288                 usb_set_intfdata(interface, NULL);
289                 goto error;
290         }
292         dev_info(&interface->dev,
293                  "USB YUREX device now attached to Yurex #%d\n",
294                  interface->minor);
296         return 0;
298 error:
299         if (dev)
300                 /* this frees allocated memory */
301                 kref_put(&dev->kref, yurex_delete);
302         return retval;
305 static void yurex_disconnect(struct usb_interface *interface)
307         struct usb_yurex *dev;
308         int minor = interface->minor;
310         dev = usb_get_intfdata(interface);
311         usb_set_intfdata(interface, NULL);
313         /* give back our minor */
314         usb_deregister_dev(interface, &yurex_class);
316         /* prevent more I/O from starting */
317         mutex_lock(&dev->io_mutex);
318         dev->interface = NULL;
319         mutex_unlock(&dev->io_mutex);
321         /* wakeup waiters */
322         kill_fasync(&dev->async_queue, SIGIO, POLL_IN);
323         wake_up_interruptible(&dev->waitq);
325         /* decrement our usage count */
326         kref_put(&dev->kref, yurex_delete);
328         dev_info(&interface->dev, "USB YUREX #%d now disconnected\n", minor);
331 static struct usb_driver yurex_driver = {
332         .name =         "yurex",
333         .probe =        yurex_probe,
334         .disconnect =   yurex_disconnect,
335         .id_table =     yurex_table,
336 };
339 static int yurex_fasync(int fd, struct file *file, int on)
341         struct usb_yurex *dev;
343         dev = file->private_data;
344         return fasync_helper(fd, file, on, &dev->async_queue);
347 static int yurex_open(struct inode *inode, struct file *file)
349         struct usb_yurex *dev;
350         struct usb_interface *interface;
351         int subminor;
352         int retval = 0;
354         subminor = iminor(inode);
356         interface = usb_find_interface(&yurex_driver, subminor);
357         if (!interface) {
358                 printk(KERN_ERR "%s - error, can't find device for minor %d",
359                        __func__, subminor);
360                 retval = -ENODEV;
361                 goto exit;
362         }
364         dev = usb_get_intfdata(interface);
365         if (!dev) {
366                 retval = -ENODEV;
367                 goto exit;
368         }
370         /* increment our usage count for the device */
371         kref_get(&dev->kref);
373         /* save our object in the file's private structure */
374         mutex_lock(&dev->io_mutex);
375         file->private_data = dev;
376         mutex_unlock(&dev->io_mutex);
378 exit:
379         return retval;
382 static int yurex_release(struct inode *inode, struct file *file)
384         struct usb_yurex *dev;
386         dev = file->private_data;
387         if (dev == NULL)
388                 return -ENODEV;
390         /* decrement the count on our device */
391         kref_put(&dev->kref, yurex_delete);
392         return 0;
395 static ssize_t yurex_read(struct file *file, char __user *buffer, size_t count,
396                           loff_t *ppos)
398         struct usb_yurex *dev;
399         int len = 0;
400         char in_buffer[20];
401         unsigned long flags;
403         dev = file->private_data;
405         mutex_lock(&dev->io_mutex);
406         if (!dev->interface) {          /* already disconnected */
407                 mutex_unlock(&dev->io_mutex);
408                 return -ENODEV;
409         }
411         spin_lock_irqsave(&dev->lock, flags);
412         len = snprintf(in_buffer, 20, "%lld\n", dev->bbu);
413         spin_unlock_irqrestore(&dev->lock, flags);
414         mutex_unlock(&dev->io_mutex);
416         if (WARN_ON_ONCE(len >= sizeof(in_buffer)))
417                 return -EIO;
419         return simple_read_from_buffer(buffer, count, ppos, in_buffer, len);
422 static ssize_t yurex_write(struct file *file, const char __user *user_buffer,
423                            size_t count, loff_t *ppos)
425         struct usb_yurex *dev;
426         int i, set = 0, retval = 0;
427         char buffer[16 + 1];
428         char *data = buffer;
429         unsigned long long c, c2 = 0;
430         signed long timeout = 0;
431         DEFINE_WAIT(wait);
433         count = min(sizeof(buffer) - 1, count);
434         dev = file->private_data;
436         /* verify that we actually have some data to write */
437         if (count == 0)
438                 goto error;
440         mutex_lock(&dev->io_mutex);
441         if (!dev->interface) {          /* already disconnected */
442                 mutex_unlock(&dev->io_mutex);
443                 retval = -ENODEV;
444                 goto error;
445         }
447         if (copy_from_user(buffer, user_buffer, count)) {
448                 mutex_unlock(&dev->io_mutex);
449                 retval = -EFAULT;
450                 goto error;
451         }
452         buffer[count] = 0;
453         memset(dev->cntl_buffer, CMD_PADDING, YUREX_BUF_SIZE);
455         switch (buffer[0]) {
456         case CMD_ANIMATE:
457         case CMD_LED:
458                 dev->cntl_buffer[0] = buffer[0];
459                 dev->cntl_buffer[1] = buffer[1];
460                 dev->cntl_buffer[2] = CMD_EOF;
461                 break;
462         case CMD_READ:
463         case CMD_VERSION:
464                 dev->cntl_buffer[0] = buffer[0];
465                 dev->cntl_buffer[1] = 0x00;
466                 dev->cntl_buffer[2] = CMD_EOF;
467                 break;
468         case CMD_SET:
469                 data++;
470                 /* FALL THROUGH */
471         case '0' ... '9':
472                 set = 1;
473                 c = c2 = simple_strtoull(data, NULL, 0);
474                 dev->cntl_buffer[0] = CMD_SET;
475                 for (i = 1; i < 6; i++) {
476                         dev->cntl_buffer[i] = (c>>32) & 0xff;
477                         c <<= 8;
478                 }
479                 buffer[6] = CMD_EOF;
480                 break;
481         default:
482                 mutex_unlock(&dev->io_mutex);
483                 return -EINVAL;
484         }
486         /* send the data as the control msg */
487         prepare_to_wait(&dev->waitq, &wait, TASK_INTERRUPTIBLE);
488         dev_dbg(&dev->interface->dev, "%s - submit %c\n", __func__,
489                 dev->cntl_buffer[0]);
490         retval = usb_submit_urb(dev->cntl_urb, GFP_KERNEL);
491         if (retval >= 0)
492                 timeout = schedule_timeout(YUREX_WRITE_TIMEOUT);
493         finish_wait(&dev->waitq, &wait);
495         mutex_unlock(&dev->io_mutex);
497         if (retval < 0) {
498                 dev_err(&dev->interface->dev,
499                         "%s - failed to send bulk msg, error %d\n",
500                         __func__, retval);
501                 goto error;
502         }
503         if (set && timeout)
504                 dev->bbu = c2;
505         return timeout ? count : -EIO;
507 error:
508         return retval;
511 static const struct file_operations yurex_fops = {
512         .owner =        THIS_MODULE,
513         .read =         yurex_read,
514         .write =        yurex_write,
515         .open =         yurex_open,
516         .release =      yurex_release,
517         .fasync =       yurex_fasync,
518         .llseek =       default_llseek,
519 };
521 module_usb_driver(yurex_driver);
523 MODULE_LICENSE("GPL");