1 // SPDX-License-Identifier: GPL-2.0
2 /*
3 * Driver for Meywa-Denki & KAYAC YUREX
4 *
5 * Copyright (C) 2010 Tomoki Sekiyama (tomoki.sekiyama@gmail.com)
6 */
8 #include <linux/kernel.h>
9 #include <linux/errno.h>
10 #include <linux/slab.h>
11 #include <linux/module.h>
12 #include <linux/kref.h>
13 #include <linux/mutex.h>
14 #include <linux/uaccess.h>
15 #include <linux/usb.h>
16 #include <linux/hid.h>
18 #define DRIVER_AUTHOR "Tomoki Sekiyama"
19 #define DRIVER_DESC "Driver for Meywa-Denki & KAYAC YUREX"
21 #define YUREX_VENDOR_ID 0x0c45
22 #define YUREX_PRODUCT_ID 0x1010
24 #define CMD_ACK '!'
25 #define CMD_ANIMATE 'A'
26 #define CMD_COUNT 'C'
27 #define CMD_LED 'L'
28 #define CMD_READ 'R'
29 #define CMD_SET 'S'
30 #define CMD_VERSION 'V'
31 #define CMD_EOF 0x0d
32 #define CMD_PADDING 0xff
34 #define YUREX_BUF_SIZE 8
35 #define YUREX_WRITE_TIMEOUT (HZ*2)
37 /* table of devices that work with this driver */
38 static struct usb_device_id yurex_table[] = {
39 { USB_DEVICE(YUREX_VENDOR_ID, YUREX_PRODUCT_ID) },
40 { } /* Terminating entry */
41 };
42 MODULE_DEVICE_TABLE(usb, yurex_table);
44 #ifdef CONFIG_USB_DYNAMIC_MINORS
45 #define YUREX_MINOR_BASE 0
46 #else
47 #define YUREX_MINOR_BASE 192
48 #endif
50 /* Structure to hold all of our device specific stuff */
51 struct usb_yurex {
52 struct usb_device *udev;
53 struct usb_interface *interface;
54 __u8 int_in_endpointAddr;
55 struct urb *urb; /* URB for interrupt in */
56 unsigned char *int_buffer; /* buffer for intterupt in */
57 struct urb *cntl_urb; /* URB for control msg */
58 struct usb_ctrlrequest *cntl_req; /* req for control msg */
59 unsigned char *cntl_buffer; /* buffer for control msg */
61 struct kref kref;
62 struct mutex io_mutex;
63 struct fasync_struct *async_queue;
64 wait_queue_head_t waitq;
66 spinlock_t lock;
67 __s64 bbu; /* BBU from device */
68 };
69 #define to_yurex_dev(d) container_of(d, struct usb_yurex, kref)
71 static struct usb_driver yurex_driver;
72 static const struct file_operations yurex_fops;
75 static void yurex_control_callback(struct urb *urb)
76 {
77 struct usb_yurex *dev = urb->context;
78 int status = urb->status;
80 if (status) {
81 dev_err(&urb->dev->dev, "%s - control failed: %d\n",
82 __func__, status);
83 wake_up_interruptible(&dev->waitq);
84 return;
85 }
86 /* on success, sender woken up by CMD_ACK int in, or timeout */
87 }
89 static void yurex_delete(struct kref *kref)
90 {
91 struct usb_yurex *dev = to_yurex_dev(kref);
93 dev_dbg(&dev->interface->dev, "%s\n", __func__);
95 usb_put_dev(dev->udev);
96 if (dev->cntl_urb) {
97 usb_kill_urb(dev->cntl_urb);
98 kfree(dev->cntl_req);
99 if (dev->cntl_buffer)
100 usb_free_coherent(dev->udev, YUREX_BUF_SIZE,
101 dev->cntl_buffer, dev->cntl_urb->transfer_dma);
102 usb_free_urb(dev->cntl_urb);
103 }
104 if (dev->urb) {
105 usb_kill_urb(dev->urb);
106 if (dev->int_buffer)
107 usb_free_coherent(dev->udev, YUREX_BUF_SIZE,
108 dev->int_buffer, dev->urb->transfer_dma);
109 usb_free_urb(dev->urb);
110 }
111 kfree(dev);
112 }
114 /*
115 * usb class driver info in order to get a minor number from the usb core,
116 * and to have the device registered with the driver core
117 */
118 static struct usb_class_driver yurex_class = {
119 .name = "yurex%d",
120 .fops = &yurex_fops,
121 .minor_base = YUREX_MINOR_BASE,
122 };
124 static void yurex_interrupt(struct urb *urb)
125 {
126 struct usb_yurex *dev = urb->context;
127 unsigned char *buf = dev->int_buffer;
128 int status = urb->status;
129 unsigned long flags;
130 int retval, i;
132 switch (status) {
133 case 0: /*success*/
134 break;
135 case -EOVERFLOW:
136 dev_err(&dev->interface->dev,
137 "%s - overflow with length %d, actual length is %d\n",
138 __func__, YUREX_BUF_SIZE, dev->urb->actual_length);
139 case -ECONNRESET:
140 case -ENOENT:
141 case -ESHUTDOWN:
142 case -EILSEQ:
143 /* The device is terminated, clean up */
144 return;
145 default:
146 dev_err(&dev->interface->dev,
147 "%s - unknown status received: %d\n", __func__, status);
148 goto exit;
149 }
151 /* handle received message */
152 switch (buf[0]) {
153 case CMD_COUNT:
154 case CMD_READ:
155 if (buf[6] == CMD_EOF) {
156 spin_lock_irqsave(&dev->lock, flags);
157 dev->bbu = 0;
158 for (i = 1; i < 6; i++) {
159 dev->bbu += buf[i];
160 if (i != 5)
161 dev->bbu <<= 8;
162 }
163 dev_dbg(&dev->interface->dev, "%s count: %lld\n",
164 __func__, dev->bbu);
165 spin_unlock_irqrestore(&dev->lock, flags);
167 kill_fasync(&dev->async_queue, SIGIO, POLL_IN);
168 }
169 else
170 dev_dbg(&dev->interface->dev,
171 "data format error - no EOF\n");
172 break;
173 case CMD_ACK:
174 dev_dbg(&dev->interface->dev, "%s ack: %c\n",
175 __func__, buf[1]);
176 wake_up_interruptible(&dev->waitq);
177 break;
178 }
180 exit:
181 retval = usb_submit_urb(dev->urb, GFP_ATOMIC);
182 if (retval) {
183 dev_err(&dev->interface->dev, "%s - usb_submit_urb failed: %d\n",
184 __func__, retval);
185 }
186 }
188 static int yurex_probe(struct usb_interface *interface, const struct usb_device_id *id)
189 {
190 struct usb_yurex *dev;
191 struct usb_host_interface *iface_desc;
192 struct usb_endpoint_descriptor *endpoint;
193 int retval = -ENOMEM;
194 DEFINE_WAIT(wait);
195 int res;
197 /* allocate memory for our device state and initialize it */
198 dev = kzalloc(sizeof(*dev), GFP_KERNEL);
199 if (!dev)
200 goto error;
201 kref_init(&dev->kref);
202 mutex_init(&dev->io_mutex);
203 spin_lock_init(&dev->lock);
204 init_waitqueue_head(&dev->waitq);
206 dev->udev = usb_get_dev(interface_to_usbdev(interface));
207 dev->interface = interface;
209 /* set up the endpoint information */
210 iface_desc = interface->cur_altsetting;
211 res = usb_find_int_in_endpoint(iface_desc, &endpoint);
212 if (res) {
213 dev_err(&interface->dev, "Could not find endpoints\n");
214 retval = res;
215 goto error;
216 }
218 dev->int_in_endpointAddr = endpoint->bEndpointAddress;
220 /* allocate control URB */
221 dev->cntl_urb = usb_alloc_urb(0, GFP_KERNEL);
222 if (!dev->cntl_urb)
223 goto error;
225 /* allocate buffer for control req */
226 dev->cntl_req = kmalloc(YUREX_BUF_SIZE, GFP_KERNEL);
227 if (!dev->cntl_req)
228 goto error;
230 /* allocate buffer for control msg */
231 dev->cntl_buffer = usb_alloc_coherent(dev->udev, YUREX_BUF_SIZE,
232 GFP_KERNEL,
233 &dev->cntl_urb->transfer_dma);
234 if (!dev->cntl_buffer) {
235 dev_err(&interface->dev, "Could not allocate cntl_buffer\n");
236 goto error;
237 }
239 /* configure control URB */
240 dev->cntl_req->bRequestType = USB_DIR_OUT | USB_TYPE_CLASS |
241 USB_RECIP_INTERFACE;
242 dev->cntl_req->bRequest = HID_REQ_SET_REPORT;
243 dev->cntl_req->wValue = cpu_to_le16((HID_OUTPUT_REPORT + 1) << 8);
244 dev->cntl_req->wIndex = cpu_to_le16(iface_desc->desc.bInterfaceNumber);
245 dev->cntl_req->wLength = cpu_to_le16(YUREX_BUF_SIZE);
247 usb_fill_control_urb(dev->cntl_urb, dev->udev,
248 usb_sndctrlpipe(dev->udev, 0),
249 (void *)dev->cntl_req, dev->cntl_buffer,
250 YUREX_BUF_SIZE, yurex_control_callback, dev);
251 dev->cntl_urb->transfer_flags |= URB_NO_TRANSFER_DMA_MAP;
254 /* allocate interrupt URB */
255 dev->urb = usb_alloc_urb(0, GFP_KERNEL);
256 if (!dev->urb)
257 goto error;
259 /* allocate buffer for interrupt in */
260 dev->int_buffer = usb_alloc_coherent(dev->udev, YUREX_BUF_SIZE,
261 GFP_KERNEL, &dev->urb->transfer_dma);
262 if (!dev->int_buffer) {
263 dev_err(&interface->dev, "Could not allocate int_buffer\n");
264 goto error;
265 }
267 /* configure interrupt URB */
268 usb_fill_int_urb(dev->urb, dev->udev,
269 usb_rcvintpipe(dev->udev, dev->int_in_endpointAddr),
270 dev->int_buffer, YUREX_BUF_SIZE, yurex_interrupt,
271 dev, 1);
272 dev->urb->transfer_flags |= URB_NO_TRANSFER_DMA_MAP;
273 if (usb_submit_urb(dev->urb, GFP_KERNEL)) {
274 retval = -EIO;
275 dev_err(&interface->dev, "Could not submitting URB\n");
276 goto error;
277 }
279 /* save our data pointer in this interface device */
280 usb_set_intfdata(interface, dev);
281 dev->bbu = -1;
283 /* we can register the device now, as it is ready */
284 retval = usb_register_dev(interface, &yurex_class);
285 if (retval) {
286 dev_err(&interface->dev,
287 "Not able to get a minor for this device.\n");
288 usb_set_intfdata(interface, NULL);
289 goto error;
290 }
292 dev_info(&interface->dev,
293 "USB YUREX device now attached to Yurex #%d\n",
294 interface->minor);
296 return 0;
298 error:
299 if (dev)
300 /* this frees allocated memory */
301 kref_put(&dev->kref, yurex_delete);
302 return retval;
303 }
305 static void yurex_disconnect(struct usb_interface *interface)
306 {
307 struct usb_yurex *dev;
308 int minor = interface->minor;
310 dev = usb_get_intfdata(interface);
311 usb_set_intfdata(interface, NULL);
313 /* give back our minor */
314 usb_deregister_dev(interface, &yurex_class);
316 /* prevent more I/O from starting */
317 mutex_lock(&dev->io_mutex);
318 dev->interface = NULL;
319 mutex_unlock(&dev->io_mutex);
321 /* wakeup waiters */
322 kill_fasync(&dev->async_queue, SIGIO, POLL_IN);
323 wake_up_interruptible(&dev->waitq);
325 /* decrement our usage count */
326 kref_put(&dev->kref, yurex_delete);
328 dev_info(&interface->dev, "USB YUREX #%d now disconnected\n", minor);
329 }
331 static struct usb_driver yurex_driver = {
332 .name = "yurex",
333 .probe = yurex_probe,
334 .disconnect = yurex_disconnect,
335 .id_table = yurex_table,
336 };
339 static int yurex_fasync(int fd, struct file *file, int on)
340 {
341 struct usb_yurex *dev;
343 dev = file->private_data;
344 return fasync_helper(fd, file, on, &dev->async_queue);
345 }
347 static int yurex_open(struct inode *inode, struct file *file)
348 {
349 struct usb_yurex *dev;
350 struct usb_interface *interface;
351 int subminor;
352 int retval = 0;
354 subminor = iminor(inode);
356 interface = usb_find_interface(&yurex_driver, subminor);
357 if (!interface) {
358 printk(KERN_ERR "%s - error, can't find device for minor %d",
359 __func__, subminor);
360 retval = -ENODEV;
361 goto exit;
362 }
364 dev = usb_get_intfdata(interface);
365 if (!dev) {
366 retval = -ENODEV;
367 goto exit;
368 }
370 /* increment our usage count for the device */
371 kref_get(&dev->kref);
373 /* save our object in the file's private structure */
374 mutex_lock(&dev->io_mutex);
375 file->private_data = dev;
376 mutex_unlock(&dev->io_mutex);
378 exit:
379 return retval;
380 }
382 static int yurex_release(struct inode *inode, struct file *file)
383 {
384 struct usb_yurex *dev;
386 dev = file->private_data;
387 if (dev == NULL)
388 return -ENODEV;
390 /* decrement the count on our device */
391 kref_put(&dev->kref, yurex_delete);
392 return 0;
393 }
395 static ssize_t yurex_read(struct file *file, char __user *buffer, size_t count,
396 loff_t *ppos)
397 {
398 struct usb_yurex *dev;
399 int len = 0;
400 char in_buffer[20];
401 unsigned long flags;
403 dev = file->private_data;
405 mutex_lock(&dev->io_mutex);
406 if (!dev->interface) { /* already disconnected */
407 mutex_unlock(&dev->io_mutex);
408 return -ENODEV;
409 }
411 spin_lock_irqsave(&dev->lock, flags);
412 len = snprintf(in_buffer, 20, "%lld\n", dev->bbu);
413 spin_unlock_irqrestore(&dev->lock, flags);
414 mutex_unlock(&dev->io_mutex);
416 if (WARN_ON_ONCE(len >= sizeof(in_buffer)))
417 return -EIO;
419 return simple_read_from_buffer(buffer, count, ppos, in_buffer, len);
420 }
422 static ssize_t yurex_write(struct file *file, const char __user *user_buffer,
423 size_t count, loff_t *ppos)
424 {
425 struct usb_yurex *dev;
426 int i, set = 0, retval = 0;
427 char buffer[16 + 1];
428 char *data = buffer;
429 unsigned long long c, c2 = 0;
430 signed long timeout = 0;
431 DEFINE_WAIT(wait);
433 count = min(sizeof(buffer) - 1, count);
434 dev = file->private_data;
436 /* verify that we actually have some data to write */
437 if (count == 0)
438 goto error;
440 mutex_lock(&dev->io_mutex);
441 if (!dev->interface) { /* already disconnected */
442 mutex_unlock(&dev->io_mutex);
443 retval = -ENODEV;
444 goto error;
445 }
447 if (copy_from_user(buffer, user_buffer, count)) {
448 mutex_unlock(&dev->io_mutex);
449 retval = -EFAULT;
450 goto error;
451 }
452 buffer[count] = 0;
453 memset(dev->cntl_buffer, CMD_PADDING, YUREX_BUF_SIZE);
455 switch (buffer[0]) {
456 case CMD_ANIMATE:
457 case CMD_LED:
458 dev->cntl_buffer[0] = buffer[0];
459 dev->cntl_buffer[1] = buffer[1];
460 dev->cntl_buffer[2] = CMD_EOF;
461 break;
462 case CMD_READ:
463 case CMD_VERSION:
464 dev->cntl_buffer[0] = buffer[0];
465 dev->cntl_buffer[1] = 0x00;
466 dev->cntl_buffer[2] = CMD_EOF;
467 break;
468 case CMD_SET:
469 data++;
470 /* FALL THROUGH */
471 case '0' ... '9':
472 set = 1;
473 c = c2 = simple_strtoull(data, NULL, 0);
474 dev->cntl_buffer[0] = CMD_SET;
475 for (i = 1; i < 6; i++) {
476 dev->cntl_buffer[i] = (c>>32) & 0xff;
477 c <<= 8;
478 }
479 buffer[6] = CMD_EOF;
480 break;
481 default:
482 mutex_unlock(&dev->io_mutex);
483 return -EINVAL;
484 }
486 /* send the data as the control msg */
487 prepare_to_wait(&dev->waitq, &wait, TASK_INTERRUPTIBLE);
488 dev_dbg(&dev->interface->dev, "%s - submit %c\n", __func__,
489 dev->cntl_buffer[0]);
490 retval = usb_submit_urb(dev->cntl_urb, GFP_KERNEL);
491 if (retval >= 0)
492 timeout = schedule_timeout(YUREX_WRITE_TIMEOUT);
493 finish_wait(&dev->waitq, &wait);
495 mutex_unlock(&dev->io_mutex);
497 if (retval < 0) {
498 dev_err(&dev->interface->dev,
499 "%s - failed to send bulk msg, error %d\n",
500 __func__, retval);
501 goto error;
502 }
503 if (set && timeout)
504 dev->bbu = c2;
505 return timeout ? count : -EIO;
507 error:
508 return retval;
509 }
511 static const struct file_operations yurex_fops = {
512 .owner = THIS_MODULE,
513 .read = yurex_read,
514 .write = yurex_write,
515 .open = yurex_open,
516 .release = yurex_release,
517 .fasync = yurex_fasync,
518 .llseek = default_llseek,
519 };
521 module_usb_driver(yurex_driver);
523 MODULE_LICENSE("GPL");