1 /*
2 * Xen event channels
3 *
4 * Xen models interrupts with abstract event channels. Because each
5 * domain gets 1024 event channels, but NR_IRQ is not that large, we
6 * must dynamically map irqs<->event channels. The event channels
7 * interface with the rest of the kernel by defining a xen interrupt
8 * chip. When an event is received, it is mapped to an irq and sent
9 * through the normal interrupt processing path.
10 *
11 * There are four kinds of events which can be mapped to an event
12 * channel:
13 *
14 * 1. Inter-domain notifications. This includes all the virtual
15 * device events, since they're driven by front-ends in another domain
16 * (typically dom0).
17 * 2. VIRQs, typically used for timers. These are per-cpu events.
18 * 3. IPIs.
19 * 4. PIRQs - Hardware interrupts.
20 *
21 * Jeremy Fitzhardinge <jeremy@xensource.com>, XenSource Inc, 2007
22 */
24 #define pr_fmt(fmt) "xen:" KBUILD_MODNAME ": " fmt
26 #include <linux/linkage.h>
27 #include <linux/interrupt.h>
28 #include <linux/irq.h>
29 #include <linux/moduleparam.h>
30 #include <linux/string.h>
31 #include <linux/bootmem.h>
32 #include <linux/slab.h>
33 #include <linux/irqnr.h>
34 #include <linux/pci.h>
36 #ifdef CONFIG_X86
37 #include <asm/desc.h>
38 #include <asm/ptrace.h>
39 #include <asm/irq.h>
40 #include <asm/io_apic.h>
41 #include <asm/i8259.h>
42 #include <asm/xen/pci.h>
43 #endif
44 #include <asm/sync_bitops.h>
45 #include <asm/xen/hypercall.h>
46 #include <asm/xen/hypervisor.h>
47 #include <xen/page.h>
49 #include <xen/xen.h>
50 #include <xen/hvm.h>
51 #include <xen/xen-ops.h>
52 #include <xen/events.h>
53 #include <xen/interface/xen.h>
54 #include <xen/interface/event_channel.h>
55 #include <xen/interface/hvm/hvm_op.h>
56 #include <xen/interface/hvm/params.h>
57 #include <xen/interface/physdev.h>
58 #include <xen/interface/sched.h>
59 #include <xen/interface/vcpu.h>
60 #include <asm/hw_irq.h>
62 #include "events_internal.h"
64 const struct evtchn_ops *evtchn_ops;
66 /*
67 * This lock protects updates to the following mapping and reference-count
68 * arrays. The lock does not need to be acquired to read the mapping tables.
69 */
70 static DEFINE_MUTEX(irq_mapping_update_lock);
72 static LIST_HEAD(xen_irq_list_head);
74 /* IRQ <-> VIRQ mapping. */
75 static DEFINE_PER_CPU(int [NR_VIRQS], virq_to_irq) = {[0 ... NR_VIRQS-1] = -1};
77 /* IRQ <-> IPI mapping */
78 static DEFINE_PER_CPU(int [XEN_NR_IPIS], ipi_to_irq) = {[0 ... XEN_NR_IPIS-1] = -1};
80 int **evtchn_to_irq;
81 #ifdef CONFIG_X86
82 static unsigned long *pirq_eoi_map;
83 #endif
84 static bool (*pirq_needs_eoi)(unsigned irq);
86 #define EVTCHN_ROW(e) (e / (PAGE_SIZE/sizeof(**evtchn_to_irq)))
87 #define EVTCHN_COL(e) (e % (PAGE_SIZE/sizeof(**evtchn_to_irq)))
88 #define EVTCHN_PER_ROW (PAGE_SIZE / sizeof(**evtchn_to_irq))
90 /* Xen will never allocate port zero for any purpose. */
91 #define VALID_EVTCHN(chn) ((chn) != 0)
93 static struct irq_chip xen_dynamic_chip;
94 static struct irq_chip xen_percpu_chip;
95 static struct irq_chip xen_pirq_chip;
96 static void enable_dynirq(struct irq_data *data);
97 static void disable_dynirq(struct irq_data *data);
99 static void clear_evtchn_to_irq_row(unsigned row)
100 {
101 unsigned col;
103 for (col = 0; col < EVTCHN_PER_ROW; col++)
104 evtchn_to_irq[row][col] = -1;
105 }
107 static void clear_evtchn_to_irq_all(void)
108 {
109 unsigned row;
111 for (row = 0; row < EVTCHN_ROW(xen_evtchn_max_channels()); row++) {
112 if (evtchn_to_irq[row] == NULL)
113 continue;
114 clear_evtchn_to_irq_row(row);
115 }
116 }
118 static int set_evtchn_to_irq(unsigned evtchn, unsigned irq)
119 {
120 unsigned row;
121 unsigned col;
123 if (evtchn >= xen_evtchn_max_channels())
124 return -EINVAL;
126 row = EVTCHN_ROW(evtchn);
127 col = EVTCHN_COL(evtchn);
129 if (evtchn_to_irq[row] == NULL) {
130 /* Unallocated irq entries return -1 anyway */
131 if (irq == -1)
132 return 0;
134 evtchn_to_irq[row] = (int *)get_zeroed_page(GFP_KERNEL);
135 if (evtchn_to_irq[row] == NULL)
136 return -ENOMEM;
138 clear_evtchn_to_irq_row(row);
139 }
141 evtchn_to_irq[row][col] = irq;
142 return 0;
143 }
145 int get_evtchn_to_irq(unsigned evtchn)
146 {
147 if (evtchn >= xen_evtchn_max_channels())
148 return -1;
149 if (evtchn_to_irq[EVTCHN_ROW(evtchn)] == NULL)
150 return -1;
151 return evtchn_to_irq[EVTCHN_ROW(evtchn)][EVTCHN_COL(evtchn)];
152 }
154 /* Get info for IRQ */
155 struct irq_info *info_for_irq(unsigned irq)
156 {
157 return irq_get_handler_data(irq);
158 }
160 /* Constructors for packed IRQ information. */
161 static int xen_irq_info_common_setup(struct irq_info *info,
162 unsigned irq,
163 enum xen_irq_type type,
164 unsigned evtchn,
165 unsigned short cpu)
166 {
167 int ret;
169 BUG_ON(info->type != IRQT_UNBOUND && info->type != type);
171 info->type = type;
172 info->irq = irq;
173 info->evtchn = evtchn;
174 info->cpu = cpu;
176 ret = set_evtchn_to_irq(evtchn, irq);
177 if (ret < 0)
178 return ret;
180 irq_clear_status_flags(irq, IRQ_NOREQUEST|IRQ_NOAUTOEN);
182 return xen_evtchn_port_setup(info);
183 }
185 static int xen_irq_info_evtchn_setup(unsigned irq,
186 unsigned evtchn)
187 {
188 struct irq_info *info = info_for_irq(irq);
190 return xen_irq_info_common_setup(info, irq, IRQT_EVTCHN, evtchn, 0);
191 }
193 static int xen_irq_info_ipi_setup(unsigned cpu,
194 unsigned irq,
195 unsigned evtchn,
196 enum ipi_vector ipi)
197 {
198 struct irq_info *info = info_for_irq(irq);
200 info->u.ipi = ipi;
202 per_cpu(ipi_to_irq, cpu)[ipi] = irq;
204 return xen_irq_info_common_setup(info, irq, IRQT_IPI, evtchn, 0);
205 }
207 static int xen_irq_info_virq_setup(unsigned cpu,
208 unsigned irq,
209 unsigned evtchn,
210 unsigned virq)
211 {
212 struct irq_info *info = info_for_irq(irq);
214 info->u.virq = virq;
216 per_cpu(virq_to_irq, cpu)[virq] = irq;
218 return xen_irq_info_common_setup(info, irq, IRQT_VIRQ, evtchn, 0);
219 }
221 static int xen_irq_info_pirq_setup(unsigned irq,
222 unsigned evtchn,
223 unsigned pirq,
224 unsigned gsi,
225 uint16_t domid,
226 unsigned char flags)
227 {
228 struct irq_info *info = info_for_irq(irq);
230 info->u.pirq.pirq = pirq;
231 info->u.pirq.gsi = gsi;
232 info->u.pirq.domid = domid;
233 info->u.pirq.flags = flags;
235 return xen_irq_info_common_setup(info, irq, IRQT_PIRQ, evtchn, 0);
236 }
238 static void xen_irq_info_cleanup(struct irq_info *info)
239 {
240 set_evtchn_to_irq(info->evtchn, -1);
241 info->evtchn = 0;
242 }
244 /*
245 * Accessors for packed IRQ information.
246 */
247 unsigned int evtchn_from_irq(unsigned irq)
248 {
249 if (unlikely(WARN(irq >= nr_irqs, "Invalid irq %d!\n", irq)))
250 return 0;
252 return info_for_irq(irq)->evtchn;
253 }
255 unsigned irq_from_evtchn(unsigned int evtchn)
256 {
257 return get_evtchn_to_irq(evtchn);
258 }
259 EXPORT_SYMBOL_GPL(irq_from_evtchn);
261 int irq_from_virq(unsigned int cpu, unsigned int virq)
262 {
263 return per_cpu(virq_to_irq, cpu)[virq];
264 }
266 static enum ipi_vector ipi_from_irq(unsigned irq)
267 {
268 struct irq_info *info = info_for_irq(irq);
270 BUG_ON(info == NULL);
271 BUG_ON(info->type != IRQT_IPI);
273 return info->u.ipi;
274 }
276 static unsigned virq_from_irq(unsigned irq)
277 {
278 struct irq_info *info = info_for_irq(irq);
280 BUG_ON(info == NULL);
281 BUG_ON(info->type != IRQT_VIRQ);
283 return info->u.virq;
284 }
286 static unsigned pirq_from_irq(unsigned irq)
287 {
288 struct irq_info *info = info_for_irq(irq);
290 BUG_ON(info == NULL);
291 BUG_ON(info->type != IRQT_PIRQ);
293 return info->u.pirq.pirq;
294 }
296 static enum xen_irq_type type_from_irq(unsigned irq)
297 {
298 return info_for_irq(irq)->type;
299 }
301 unsigned cpu_from_irq(unsigned irq)
302 {
303 return info_for_irq(irq)->cpu;
304 }
306 unsigned int cpu_from_evtchn(unsigned int evtchn)
307 {
308 int irq = get_evtchn_to_irq(evtchn);
309 unsigned ret = 0;
311 if (irq != -1)
312 ret = cpu_from_irq(irq);
314 return ret;
315 }
317 #ifdef CONFIG_X86
318 static bool pirq_check_eoi_map(unsigned irq)
319 {
320 return test_bit(pirq_from_irq(irq), pirq_eoi_map);
321 }
322 #endif
324 static bool pirq_needs_eoi_flag(unsigned irq)
325 {
326 struct irq_info *info = info_for_irq(irq);
327 BUG_ON(info->type != IRQT_PIRQ);
329 return info->u.pirq.flags & PIRQ_NEEDS_EOI;
330 }
332 static void bind_evtchn_to_cpu(unsigned int chn, unsigned int cpu)
333 {
334 int irq = get_evtchn_to_irq(chn);
335 struct irq_info *info = info_for_irq(irq);
337 BUG_ON(irq == -1);
338 #ifdef CONFIG_SMP
339 cpumask_copy(irq_get_affinity_mask(irq), cpumask_of(cpu));
340 #endif
341 xen_evtchn_port_bind_to_cpu(info, cpu);
343 info->cpu = cpu;
344 }
346 /**
347 * notify_remote_via_irq - send event to remote end of event channel via irq
348 * @irq: irq of event channel to send event to
349 *
350 * Unlike notify_remote_via_evtchn(), this is safe to use across
351 * save/restore. Notifications on a broken connection are silently
352 * dropped.
353 */
354 void notify_remote_via_irq(int irq)
355 {
356 int evtchn = evtchn_from_irq(irq);
358 if (VALID_EVTCHN(evtchn))
359 notify_remote_via_evtchn(evtchn);
360 }
361 EXPORT_SYMBOL_GPL(notify_remote_via_irq);
363 static void xen_irq_init(unsigned irq)
364 {
365 struct irq_info *info;
366 #ifdef CONFIG_SMP
367 /* By default all event channels notify CPU#0. */
368 cpumask_copy(irq_get_affinity_mask(irq), cpumask_of(0));
369 #endif
371 info = kzalloc(sizeof(*info), GFP_KERNEL);
372 if (info == NULL)
373 panic("Unable to allocate metadata for IRQ%d\n", irq);
375 info->type = IRQT_UNBOUND;
376 info->refcnt = -1;
378 irq_set_handler_data(irq, info);
380 list_add_tail(&info->list, &xen_irq_list_head);
381 }
383 static int __must_check xen_allocate_irqs_dynamic(int nvec)
384 {
385 int i, irq = irq_alloc_descs(-1, 0, nvec, -1);
387 if (irq >= 0) {
388 for (i = 0; i < nvec; i++)
389 xen_irq_init(irq + i);
390 }
392 return irq;
393 }
395 static inline int __must_check xen_allocate_irq_dynamic(void)
396 {
398 return xen_allocate_irqs_dynamic(1);
399 }
401 static int __must_check xen_allocate_irq_gsi(unsigned gsi)
402 {
403 int irq;
405 /*
406 * A PV guest has no concept of a GSI (since it has no ACPI
407 * nor access to/knowledge of the physical APICs). Therefore
408 * all IRQs are dynamically allocated from the entire IRQ
409 * space.
410 */
411 if (xen_pv_domain() && !xen_initial_domain())
412 return xen_allocate_irq_dynamic();
414 /* Legacy IRQ descriptors are already allocated by the arch. */
415 if (gsi < nr_legacy_irqs())
416 irq = gsi;
417 else
418 irq = irq_alloc_desc_at(gsi, -1);
420 xen_irq_init(irq);
422 return irq;
423 }
425 static void xen_free_irq(unsigned irq)
426 {
427 struct irq_info *info = irq_get_handler_data(irq);
429 if (WARN_ON(!info))
430 return;
432 list_del(&info->list);
434 irq_set_handler_data(irq, NULL);
436 WARN_ON(info->refcnt > 0);
438 kfree(info);
440 /* Legacy IRQ descriptors are managed by the arch. */
441 if (irq < nr_legacy_irqs())
442 return;
444 irq_free_desc(irq);
445 }
447 static void xen_evtchn_close(unsigned int port)
448 {
449 struct evtchn_close close;
451 close.port = port;
452 if (HYPERVISOR_event_channel_op(EVTCHNOP_close, &close) != 0)
453 BUG();
454 }
456 static void pirq_query_unmask(int irq)
457 {
458 struct physdev_irq_status_query irq_status;
459 struct irq_info *info = info_for_irq(irq);
461 BUG_ON(info->type != IRQT_PIRQ);
463 irq_status.irq = pirq_from_irq(irq);
464 if (HYPERVISOR_physdev_op(PHYSDEVOP_irq_status_query, &irq_status))
465 irq_status.flags = 0;
467 info->u.pirq.flags &= ~PIRQ_NEEDS_EOI;
468 if (irq_status.flags & XENIRQSTAT_needs_eoi)
469 info->u.pirq.flags |= PIRQ_NEEDS_EOI;
470 }
472 static void eoi_pirq(struct irq_data *data)
473 {
474 int evtchn = evtchn_from_irq(data->irq);
475 struct physdev_eoi eoi = { .irq = pirq_from_irq(data->irq) };
476 int rc = 0;
478 if (!VALID_EVTCHN(evtchn))
479 return;
481 if (unlikely(irqd_is_setaffinity_pending(data)) &&
482 likely(!irqd_irq_disabled(data))) {
483 int masked = test_and_set_mask(evtchn);
485 clear_evtchn(evtchn);
487 irq_move_masked_irq(data);
489 if (!masked)
490 unmask_evtchn(evtchn);
491 } else
492 clear_evtchn(evtchn);
494 if (pirq_needs_eoi(data->irq)) {
495 rc = HYPERVISOR_physdev_op(PHYSDEVOP_eoi, &eoi);
496 WARN_ON(rc);
497 }
498 }
500 static void mask_ack_pirq(struct irq_data *data)
501 {
502 disable_dynirq(data);
503 eoi_pirq(data);
504 }
506 static unsigned int __startup_pirq(unsigned int irq)
507 {
508 struct evtchn_bind_pirq bind_pirq;
509 struct irq_info *info = info_for_irq(irq);
510 int evtchn = evtchn_from_irq(irq);
511 int rc;
513 BUG_ON(info->type != IRQT_PIRQ);
515 if (VALID_EVTCHN(evtchn))
516 goto out;
518 bind_pirq.pirq = pirq_from_irq(irq);
519 /* NB. We are happy to share unless we are probing. */
520 bind_pirq.flags = info->u.pirq.flags & PIRQ_SHAREABLE ?
521 BIND_PIRQ__WILL_SHARE : 0;
522 rc = HYPERVISOR_event_channel_op(EVTCHNOP_bind_pirq, &bind_pirq);
523 if (rc != 0) {
524 pr_warn("Failed to obtain physical IRQ %d\n", irq);
525 return 0;
526 }
527 evtchn = bind_pirq.port;
529 pirq_query_unmask(irq);
531 rc = set_evtchn_to_irq(evtchn, irq);
532 if (rc)
533 goto err;
535 info->evtchn = evtchn;
536 bind_evtchn_to_cpu(evtchn, 0);
538 rc = xen_evtchn_port_setup(info);
539 if (rc)
540 goto err;
542 out:
543 unmask_evtchn(evtchn);
544 eoi_pirq(irq_get_irq_data(irq));
546 return 0;
548 err:
549 pr_err("irq%d: Failed to set port to irq mapping (%d)\n", irq, rc);
550 xen_evtchn_close(evtchn);
551 return 0;
552 }
554 static unsigned int startup_pirq(struct irq_data *data)
555 {
556 return __startup_pirq(data->irq);
557 }
559 static void shutdown_pirq(struct irq_data *data)
560 {
561 unsigned int irq = data->irq;
562 struct irq_info *info = info_for_irq(irq);
563 unsigned evtchn = evtchn_from_irq(irq);
565 BUG_ON(info->type != IRQT_PIRQ);
567 if (!VALID_EVTCHN(evtchn))
568 return;
570 mask_evtchn(evtchn);
571 xen_evtchn_close(evtchn);
572 xen_irq_info_cleanup(info);
573 }
575 static void enable_pirq(struct irq_data *data)
576 {
577 enable_dynirq(data);
578 }
580 static void disable_pirq(struct irq_data *data)
581 {
582 disable_dynirq(data);
583 }
585 int xen_irq_from_gsi(unsigned gsi)
586 {
587 struct irq_info *info;
589 list_for_each_entry(info, &xen_irq_list_head, list) {
590 if (info->type != IRQT_PIRQ)
591 continue;
593 if (info->u.pirq.gsi == gsi)
594 return info->irq;
595 }
597 return -1;
598 }
599 EXPORT_SYMBOL_GPL(xen_irq_from_gsi);
601 static void __unbind_from_irq(unsigned int irq)
602 {
603 int evtchn = evtchn_from_irq(irq);
604 struct irq_info *info = irq_get_handler_data(irq);
606 if (info->refcnt > 0) {
607 info->refcnt--;
608 if (info->refcnt != 0)
609 return;
610 }
612 if (VALID_EVTCHN(evtchn)) {
613 unsigned int cpu = cpu_from_irq(irq);
615 xen_evtchn_close(evtchn);
617 switch (type_from_irq(irq)) {
618 case IRQT_VIRQ:
619 per_cpu(virq_to_irq, cpu)[virq_from_irq(irq)] = -1;
620 break;
621 case IRQT_IPI:
622 per_cpu(ipi_to_irq, cpu)[ipi_from_irq(irq)] = -1;
623 break;
624 default:
625 break;
626 }
628 xen_irq_info_cleanup(info);
629 }
631 xen_free_irq(irq);
632 }
634 /*
635 * Do not make any assumptions regarding the relationship between the
636 * IRQ number returned here and the Xen pirq argument.
637 *
638 * Note: We don't assign an event channel until the irq actually started
639 * up. Return an existing irq if we've already got one for the gsi.
640 *
641 * Shareable implies level triggered, not shareable implies edge
642 * triggered here.
643 */
644 int xen_bind_pirq_gsi_to_irq(unsigned gsi,
645 unsigned pirq, int shareable, char *name)
646 {
647 int irq = -1;
648 struct physdev_irq irq_op;
649 int ret;
651 mutex_lock(&irq_mapping_update_lock);
653 irq = xen_irq_from_gsi(gsi);
654 if (irq != -1) {
655 pr_info("%s: returning irq %d for gsi %u\n",
656 __func__, irq, gsi);
657 goto out;
658 }
660 irq = xen_allocate_irq_gsi(gsi);
661 if (irq < 0)
662 goto out;
664 irq_op.irq = irq;
665 irq_op.vector = 0;
667 /* Only the privileged domain can do this. For non-priv, the pcifront
668 * driver provides a PCI bus that does the call to do exactly
669 * this in the priv domain. */
670 if (xen_initial_domain() &&
671 HYPERVISOR_physdev_op(PHYSDEVOP_alloc_irq_vector, &irq_op)) {
672 xen_free_irq(irq);
673 irq = -ENOSPC;
674 goto out;
675 }
677 ret = xen_irq_info_pirq_setup(irq, 0, pirq, gsi, DOMID_SELF,
678 shareable ? PIRQ_SHAREABLE : 0);
679 if (ret < 0) {
680 __unbind_from_irq(irq);
681 irq = ret;
682 goto out;
683 }
685 pirq_query_unmask(irq);
686 /* We try to use the handler with the appropriate semantic for the
687 * type of interrupt: if the interrupt is an edge triggered
688 * interrupt we use handle_edge_irq.
689 *
690 * On the other hand if the interrupt is level triggered we use
691 * handle_fasteoi_irq like the native code does for this kind of
692 * interrupts.
693 *
694 * Depending on the Xen version, pirq_needs_eoi might return true
695 * not only for level triggered interrupts but for edge triggered
696 * interrupts too. In any case Xen always honors the eoi mechanism,
697 * not injecting any more pirqs of the same kind if the first one
698 * hasn't received an eoi yet. Therefore using the fasteoi handler
699 * is the right choice either way.
700 */
701 if (shareable)
702 irq_set_chip_and_handler_name(irq, &xen_pirq_chip,
703 handle_fasteoi_irq, name);
704 else
705 irq_set_chip_and_handler_name(irq, &xen_pirq_chip,
706 handle_edge_irq, name);
708 out:
709 mutex_unlock(&irq_mapping_update_lock);
711 return irq;
712 }
714 #ifdef CONFIG_PCI_MSI
715 int xen_allocate_pirq_msi(struct pci_dev *dev, struct msi_desc *msidesc)
716 {
717 int rc;
718 struct physdev_get_free_pirq op_get_free_pirq;
720 op_get_free_pirq.type = MAP_PIRQ_TYPE_MSI;
721 rc = HYPERVISOR_physdev_op(PHYSDEVOP_get_free_pirq, &op_get_free_pirq);
723 WARN_ONCE(rc == -ENOSYS,
724 "hypervisor does not support the PHYSDEVOP_get_free_pirq interface\n");
726 return rc ? -1 : op_get_free_pirq.pirq;
727 }
729 int xen_bind_pirq_msi_to_irq(struct pci_dev *dev, struct msi_desc *msidesc,
730 int pirq, int nvec, const char *name, domid_t domid)
731 {
732 int i, irq, ret;
734 mutex_lock(&irq_mapping_update_lock);
736 irq = xen_allocate_irqs_dynamic(nvec);
737 if (irq < 0)
738 goto out;
740 for (i = 0; i < nvec; i++) {
741 irq_set_chip_and_handler_name(irq + i, &xen_pirq_chip, handle_edge_irq, name);
743 ret = xen_irq_info_pirq_setup(irq + i, 0, pirq + i, 0, domid,
744 i == 0 ? 0 : PIRQ_MSI_GROUP);
745 if (ret < 0)
746 goto error_irq;
747 }
749 ret = irq_set_msi_desc(irq, msidesc);
750 if (ret < 0)
751 goto error_irq;
752 out:
753 mutex_unlock(&irq_mapping_update_lock);
754 return irq;
755 error_irq:
756 while (nvec--)
757 __unbind_from_irq(irq + nvec);
758 mutex_unlock(&irq_mapping_update_lock);
759 return ret;
760 }
761 #endif
763 int xen_destroy_irq(int irq)
764 {
765 struct physdev_unmap_pirq unmap_irq;
766 struct irq_info *info = info_for_irq(irq);
767 int rc = -ENOENT;
769 mutex_lock(&irq_mapping_update_lock);
771 /*
772 * If trying to remove a vector in a MSI group different
773 * than the first one skip the PIRQ unmap unless this vector
774 * is the first one in the group.
775 */
776 if (xen_initial_domain() && !(info->u.pirq.flags & PIRQ_MSI_GROUP)) {
777 unmap_irq.pirq = info->u.pirq.pirq;
778 unmap_irq.domid = info->u.pirq.domid;
779 rc = HYPERVISOR_physdev_op(PHYSDEVOP_unmap_pirq, &unmap_irq);
780 /* If another domain quits without making the pci_disable_msix
781 * call, the Xen hypervisor takes care of freeing the PIRQs
782 * (free_domain_pirqs).
783 */
784 if ((rc == -ESRCH && info->u.pirq.domid != DOMID_SELF))
785 pr_info("domain %d does not have %d anymore\n",
786 info->u.pirq.domid, info->u.pirq.pirq);
787 else if (rc) {
788 pr_warn("unmap irq failed %d\n", rc);
789 goto out;
790 }
791 }
793 xen_free_irq(irq);
795 out:
796 mutex_unlock(&irq_mapping_update_lock);
797 return rc;
798 }
800 int xen_irq_from_pirq(unsigned pirq)
801 {
802 int irq;
804 struct irq_info *info;
806 mutex_lock(&irq_mapping_update_lock);
808 list_for_each_entry(info, &xen_irq_list_head, list) {
809 if (info->type != IRQT_PIRQ)
810 continue;
811 irq = info->irq;
812 if (info->u.pirq.pirq == pirq)
813 goto out;
814 }
815 irq = -1;
816 out:
817 mutex_unlock(&irq_mapping_update_lock);
819 return irq;
820 }
823 int xen_pirq_from_irq(unsigned irq)
824 {
825 return pirq_from_irq(irq);
826 }
827 EXPORT_SYMBOL_GPL(xen_pirq_from_irq);
829 int bind_evtchn_to_irq(unsigned int evtchn)
830 {
831 int irq;
832 int ret;
834 if (evtchn >= xen_evtchn_max_channels())
835 return -ENOMEM;
837 mutex_lock(&irq_mapping_update_lock);
839 irq = get_evtchn_to_irq(evtchn);
841 if (irq == -1) {
842 irq = xen_allocate_irq_dynamic();
843 if (irq < 0)
844 goto out;
846 irq_set_chip_and_handler_name(irq, &xen_dynamic_chip,
847 handle_edge_irq, "event");
849 ret = xen_irq_info_evtchn_setup(irq, evtchn);
850 if (ret < 0) {
851 __unbind_from_irq(irq);
852 irq = ret;
853 goto out;
854 }
855 /* New interdomain events are bound to VCPU 0. */
856 bind_evtchn_to_cpu(evtchn, 0);
857 } else {
858 struct irq_info *info = info_for_irq(irq);
859 WARN_ON(info == NULL || info->type != IRQT_EVTCHN);
860 }
862 out:
863 mutex_unlock(&irq_mapping_update_lock);
865 return irq;
866 }
867 EXPORT_SYMBOL_GPL(bind_evtchn_to_irq);
869 static int bind_ipi_to_irq(unsigned int ipi, unsigned int cpu)
870 {
871 struct evtchn_bind_ipi bind_ipi;
872 int evtchn, irq;
873 int ret;
875 mutex_lock(&irq_mapping_update_lock);
877 irq = per_cpu(ipi_to_irq, cpu)[ipi];
879 if (irq == -1) {
880 irq = xen_allocate_irq_dynamic();
881 if (irq < 0)
882 goto out;
884 irq_set_chip_and_handler_name(irq, &xen_percpu_chip,
885 handle_percpu_irq, "ipi");
887 bind_ipi.vcpu = xen_vcpu_nr(cpu);
888 if (HYPERVISOR_event_channel_op(EVTCHNOP_bind_ipi,
889 &bind_ipi) != 0)
890 BUG();
891 evtchn = bind_ipi.port;
893 ret = xen_irq_info_ipi_setup(cpu, irq, evtchn, ipi);
894 if (ret < 0) {
895 __unbind_from_irq(irq);
896 irq = ret;
897 goto out;
898 }
899 bind_evtchn_to_cpu(evtchn, cpu);
900 } else {
901 struct irq_info *info = info_for_irq(irq);
902 WARN_ON(info == NULL || info->type != IRQT_IPI);
903 }
905 out:
906 mutex_unlock(&irq_mapping_update_lock);
907 return irq;
908 }
910 int bind_interdomain_evtchn_to_irq(unsigned int remote_domain,
911 unsigned int remote_port)
912 {
913 struct evtchn_bind_interdomain bind_interdomain;
914 int err;
916 bind_interdomain.remote_dom = remote_domain;
917 bind_interdomain.remote_port = remote_port;
919 err = HYPERVISOR_event_channel_op(EVTCHNOP_bind_interdomain,
920 &bind_interdomain);
922 return err ? : bind_evtchn_to_irq(bind_interdomain.local_port);
923 }
924 EXPORT_SYMBOL_GPL(bind_interdomain_evtchn_to_irq);
926 static int find_virq(unsigned int virq, unsigned int cpu)
927 {
928 struct evtchn_status status;
929 int port, rc = -ENOENT;
931 memset(&status, 0, sizeof(status));
932 for (port = 0; port < xen_evtchn_max_channels(); port++) {
933 status.dom = DOMID_SELF;
934 status.port = port;
935 rc = HYPERVISOR_event_channel_op(EVTCHNOP_status, &status);
936 if (rc < 0)
937 continue;
938 if (status.status != EVTCHNSTAT_virq)
939 continue;
940 if (status.u.virq == virq && status.vcpu == xen_vcpu_nr(cpu)) {
941 rc = port;
942 break;
943 }
944 }
945 return rc;
946 }
948 /**
949 * xen_evtchn_nr_channels - number of usable event channel ports
950 *
951 * This may be less than the maximum supported by the current
952 * hypervisor ABI. Use xen_evtchn_max_channels() for the maximum
953 * supported.
954 */
955 unsigned xen_evtchn_nr_channels(void)
956 {
957 return evtchn_ops->nr_channels();
958 }
959 EXPORT_SYMBOL_GPL(xen_evtchn_nr_channels);
961 int bind_virq_to_irq(unsigned int virq, unsigned int cpu, bool percpu)
962 {
963 struct evtchn_bind_virq bind_virq;
964 int evtchn, irq, ret;
966 mutex_lock(&irq_mapping_update_lock);
968 irq = per_cpu(virq_to_irq, cpu)[virq];
970 if (irq == -1) {
971 irq = xen_allocate_irq_dynamic();
972 if (irq < 0)
973 goto out;
975 if (percpu)
976 irq_set_chip_and_handler_name(irq, &xen_percpu_chip,
977 handle_percpu_irq, "virq");
978 else
979 irq_set_chip_and_handler_name(irq, &xen_dynamic_chip,
980 handle_edge_irq, "virq");
982 bind_virq.virq = virq;
983 bind_virq.vcpu = xen_vcpu_nr(cpu);
984 ret = HYPERVISOR_event_channel_op(EVTCHNOP_bind_virq,
985 &bind_virq);
986 if (ret == 0)
987 evtchn = bind_virq.port;
988 else {
989 if (ret == -EEXIST)
990 ret = find_virq(virq, cpu);
991 BUG_ON(ret < 0);
992 evtchn = ret;
993 }
995 ret = xen_irq_info_virq_setup(cpu, irq, evtchn, virq);
996 if (ret < 0) {
997 __unbind_from_irq(irq);
998 irq = ret;
999 goto out;
1000 }
1002 bind_evtchn_to_cpu(evtchn, cpu);
1003 } else {
1004 struct irq_info *info = info_for_irq(irq);
1005 WARN_ON(info == NULL || info->type != IRQT_VIRQ);
1006 }
1008 out:
1009 mutex_unlock(&irq_mapping_update_lock);
1011 return irq;
1012 }
1014 static void unbind_from_irq(unsigned int irq)
1015 {
1016 mutex_lock(&irq_mapping_update_lock);
1017 __unbind_from_irq(irq);
1018 mutex_unlock(&irq_mapping_update_lock);
1019 }
1021 int bind_evtchn_to_irqhandler(unsigned int evtchn,
1022 irq_handler_t handler,
1023 unsigned long irqflags,
1024 const char *devname, void *dev_id)
1025 {
1026 int irq, retval;
1028 irq = bind_evtchn_to_irq(evtchn);
1029 if (irq < 0)
1030 return irq;
1031 retval = request_irq(irq, handler, irqflags, devname, dev_id);
1032 if (retval != 0) {
1033 unbind_from_irq(irq);
1034 return retval;
1035 }
1037 return irq;
1038 }
1039 EXPORT_SYMBOL_GPL(bind_evtchn_to_irqhandler);
1041 int bind_interdomain_evtchn_to_irqhandler(unsigned int remote_domain,
1042 unsigned int remote_port,
1043 irq_handler_t handler,
1044 unsigned long irqflags,
1045 const char *devname,
1046 void *dev_id)
1047 {
1048 int irq, retval;
1050 irq = bind_interdomain_evtchn_to_irq(remote_domain, remote_port);
1051 if (irq < 0)
1052 return irq;
1054 retval = request_irq(irq, handler, irqflags, devname, dev_id);
1055 if (retval != 0) {
1056 unbind_from_irq(irq);
1057 return retval;
1058 }
1060 return irq;
1061 }
1062 EXPORT_SYMBOL_GPL(bind_interdomain_evtchn_to_irqhandler);
1064 int bind_virq_to_irqhandler(unsigned int virq, unsigned int cpu,
1065 irq_handler_t handler,
1066 unsigned long irqflags, const char *devname, void *dev_id)
1067 {
1068 int irq, retval;
1070 irq = bind_virq_to_irq(virq, cpu, irqflags & IRQF_PERCPU);
1071 if (irq < 0)
1072 return irq;
1073 retval = request_irq(irq, handler, irqflags, devname, dev_id);
1074 if (retval != 0) {
1075 unbind_from_irq(irq);
1076 return retval;
1077 }
1079 return irq;
1080 }
1081 EXPORT_SYMBOL_GPL(bind_virq_to_irqhandler);
1083 int bind_ipi_to_irqhandler(enum ipi_vector ipi,
1084 unsigned int cpu,
1085 irq_handler_t handler,
1086 unsigned long irqflags,
1087 const char *devname,
1088 void *dev_id)
1089 {
1090 int irq, retval;
1092 irq = bind_ipi_to_irq(ipi, cpu);
1093 if (irq < 0)
1094 return irq;
1096 irqflags |= IRQF_NO_SUSPEND | IRQF_FORCE_RESUME | IRQF_EARLY_RESUME;
1097 retval = request_irq(irq, handler, irqflags, devname, dev_id);
1098 if (retval != 0) {
1099 unbind_from_irq(irq);
1100 return retval;
1101 }
1103 return irq;
1104 }
1106 void unbind_from_irqhandler(unsigned int irq, void *dev_id)
1107 {
1108 struct irq_info *info = irq_get_handler_data(irq);
1110 if (WARN_ON(!info))
1111 return;
1112 free_irq(irq, dev_id);
1113 unbind_from_irq(irq);
1114 }
1115 EXPORT_SYMBOL_GPL(unbind_from_irqhandler);
1117 /**
1118 * xen_set_irq_priority() - set an event channel priority.
1119 * @irq:irq bound to an event channel.
1120 * @priority: priority between XEN_IRQ_PRIORITY_MAX and XEN_IRQ_PRIORITY_MIN.
1121 */
1122 int xen_set_irq_priority(unsigned irq, unsigned priority)
1123 {
1124 struct evtchn_set_priority set_priority;
1126 set_priority.port = evtchn_from_irq(irq);
1127 set_priority.priority = priority;
1129 return HYPERVISOR_event_channel_op(EVTCHNOP_set_priority,
1130 &set_priority);
1131 }
1132 EXPORT_SYMBOL_GPL(xen_set_irq_priority);
1134 int evtchn_make_refcounted(unsigned int evtchn)
1135 {
1136 int irq = get_evtchn_to_irq(evtchn);
1137 struct irq_info *info;
1139 if (irq == -1)
1140 return -ENOENT;
1142 info = irq_get_handler_data(irq);
1144 if (!info)
1145 return -ENOENT;
1147 WARN_ON(info->refcnt != -1);
1149 info->refcnt = 1;
1151 return 0;
1152 }
1153 EXPORT_SYMBOL_GPL(evtchn_make_refcounted);
1155 int evtchn_get(unsigned int evtchn)
1156 {
1157 int irq;
1158 struct irq_info *info;
1159 int err = -ENOENT;
1161 if (evtchn >= xen_evtchn_max_channels())
1162 return -EINVAL;
1164 mutex_lock(&irq_mapping_update_lock);
1166 irq = get_evtchn_to_irq(evtchn);
1167 if (irq == -1)
1168 goto done;
1170 info = irq_get_handler_data(irq);
1172 if (!info)
1173 goto done;
1175 err = -EINVAL;
1176 if (info->refcnt <= 0)
1177 goto done;
1179 info->refcnt++;
1180 err = 0;
1181 done:
1182 mutex_unlock(&irq_mapping_update_lock);
1184 return err;
1185 }
1186 EXPORT_SYMBOL_GPL(evtchn_get);
1188 void evtchn_put(unsigned int evtchn)
1189 {
1190 int irq = get_evtchn_to_irq(evtchn);
1191 if (WARN_ON(irq == -1))
1192 return;
1193 unbind_from_irq(irq);
1194 }
1195 EXPORT_SYMBOL_GPL(evtchn_put);
1197 void xen_send_IPI_one(unsigned int cpu, enum ipi_vector vector)
1198 {
1199 int irq;
1201 #ifdef CONFIG_X86
1202 if (unlikely(vector == XEN_NMI_VECTOR)) {
1203 int rc = HYPERVISOR_vcpu_op(VCPUOP_send_nmi, xen_vcpu_nr(cpu),
1204 NULL);
1205 if (rc < 0)
1206 printk(KERN_WARNING "Sending nmi to CPU%d failed (rc:%d)\n", cpu, rc);
1207 return;
1208 }
1209 #endif
1210 irq = per_cpu(ipi_to_irq, cpu)[vector];
1211 BUG_ON(irq < 0);
1212 notify_remote_via_irq(irq);
1213 }
1215 static DEFINE_PER_CPU(unsigned, xed_nesting_count);
1217 static void __xen_evtchn_do_upcall(void)
1218 {
1219 struct vcpu_info *vcpu_info = __this_cpu_read(xen_vcpu);
1220 int cpu = get_cpu();
1221 unsigned count;
1223 do {
1224 vcpu_info->evtchn_upcall_pending = 0;
1226 if (__this_cpu_inc_return(xed_nesting_count) - 1)
1227 goto out;
1229 xen_evtchn_handle_events(cpu);
1231 BUG_ON(!irqs_disabled());
1233 count = __this_cpu_read(xed_nesting_count);
1234 __this_cpu_write(xed_nesting_count, 0);
1235 } while (count != 1 || vcpu_info->evtchn_upcall_pending);
1237 out:
1239 put_cpu();
1240 }
1242 void xen_evtchn_do_upcall(struct pt_regs *regs)
1243 {
1244 struct pt_regs *old_regs = set_irq_regs(regs);
1246 irq_enter();
1247 #ifdef CONFIG_X86
1248 inc_irq_stat(irq_hv_callback_count);
1249 #endif
1251 __xen_evtchn_do_upcall();
1253 irq_exit();
1254 set_irq_regs(old_regs);
1255 }
1257 void xen_hvm_evtchn_do_upcall(void)
1258 {
1259 __xen_evtchn_do_upcall();
1260 }
1261 EXPORT_SYMBOL_GPL(xen_hvm_evtchn_do_upcall);
1263 /* Rebind a new event channel to an existing irq. */
1264 void rebind_evtchn_irq(int evtchn, int irq)
1265 {
1266 struct irq_info *info = info_for_irq(irq);
1268 if (WARN_ON(!info))
1269 return;
1271 /* Make sure the irq is masked, since the new event channel
1272 will also be masked. */
1273 disable_irq(irq);
1275 mutex_lock(&irq_mapping_update_lock);
1277 /* After resume the irq<->evtchn mappings are all cleared out */
1278 BUG_ON(get_evtchn_to_irq(evtchn) != -1);
1279 /* Expect irq to have been bound before,
1280 so there should be a proper type */
1281 BUG_ON(info->type == IRQT_UNBOUND);
1283 (void)xen_irq_info_evtchn_setup(irq, evtchn);
1285 mutex_unlock(&irq_mapping_update_lock);
1287 bind_evtchn_to_cpu(evtchn, info->cpu);
1288 /* This will be deferred until interrupt is processed */
1289 irq_set_affinity(irq, cpumask_of(info->cpu));
1291 /* Unmask the event channel. */
1292 enable_irq(irq);
1293 }
1295 /* Rebind an evtchn so that it gets delivered to a specific cpu */
1296 int xen_rebind_evtchn_to_cpu(int evtchn, unsigned tcpu)
1297 {
1298 struct evtchn_bind_vcpu bind_vcpu;
1299 int masked;
1301 if (!VALID_EVTCHN(evtchn))
1302 return -1;
1304 if (!xen_support_evtchn_rebind())
1305 return -1;
1307 /* Send future instances of this interrupt to other vcpu. */
1308 bind_vcpu.port = evtchn;
1309 bind_vcpu.vcpu = xen_vcpu_nr(tcpu);
1311 /*
1312 * Mask the event while changing the VCPU binding to prevent
1313 * it being delivered on an unexpected VCPU.
1314 */
1315 masked = test_and_set_mask(evtchn);
1317 /*
1318 * If this fails, it usually just indicates that we're dealing with a
1319 * virq or IPI channel, which don't actually need to be rebound. Ignore
1320 * it, but don't do the xenlinux-level rebind in that case.
1321 */
1322 if (HYPERVISOR_event_channel_op(EVTCHNOP_bind_vcpu, &bind_vcpu) >= 0)
1323 bind_evtchn_to_cpu(evtchn, tcpu);
1325 if (!masked)
1326 unmask_evtchn(evtchn);
1328 return 0;
1329 }
1330 EXPORT_SYMBOL_GPL(xen_rebind_evtchn_to_cpu);
1332 static int set_affinity_irq(struct irq_data *data, const struct cpumask *dest,
1333 bool force)
1334 {
1335 unsigned tcpu = cpumask_first_and(dest, cpu_online_mask);
1336 int ret = xen_rebind_evtchn_to_cpu(evtchn_from_irq(data->irq), tcpu);
1338 if (!ret)
1339 irq_data_update_effective_affinity(data, cpumask_of(tcpu));
1341 return ret;
1342 }
1344 static void enable_dynirq(struct irq_data *data)
1345 {
1346 int evtchn = evtchn_from_irq(data->irq);
1348 if (VALID_EVTCHN(evtchn))
1349 unmask_evtchn(evtchn);
1350 }
1352 static void disable_dynirq(struct irq_data *data)
1353 {
1354 int evtchn = evtchn_from_irq(data->irq);
1356 if (VALID_EVTCHN(evtchn))
1357 mask_evtchn(evtchn);
1358 }
1360 static void ack_dynirq(struct irq_data *data)
1361 {
1362 int evtchn = evtchn_from_irq(data->irq);
1364 if (!VALID_EVTCHN(evtchn))
1365 return;
1367 if (unlikely(irqd_is_setaffinity_pending(data)) &&
1368 likely(!irqd_irq_disabled(data))) {
1369 int masked = test_and_set_mask(evtchn);
1371 clear_evtchn(evtchn);
1373 irq_move_masked_irq(data);
1375 if (!masked)
1376 unmask_evtchn(evtchn);
1377 } else
1378 clear_evtchn(evtchn);
1379 }
1381 static void mask_ack_dynirq(struct irq_data *data)
1382 {
1383 disable_dynirq(data);
1384 ack_dynirq(data);
1385 }
1387 static int retrigger_dynirq(struct irq_data *data)
1388 {
1389 unsigned int evtchn = evtchn_from_irq(data->irq);
1390 int masked;
1392 if (!VALID_EVTCHN(evtchn))
1393 return 0;
1395 masked = test_and_set_mask(evtchn);
1396 set_evtchn(evtchn);
1397 if (!masked)
1398 unmask_evtchn(evtchn);
1400 return 1;
1401 }
1403 static void restore_pirqs(void)
1404 {
1405 int pirq, rc, irq, gsi;
1406 struct physdev_map_pirq map_irq;
1407 struct irq_info *info;
1409 list_for_each_entry(info, &xen_irq_list_head, list) {
1410 if (info->type != IRQT_PIRQ)
1411 continue;
1413 pirq = info->u.pirq.pirq;
1414 gsi = info->u.pirq.gsi;
1415 irq = info->irq;
1417 /* save/restore of PT devices doesn't work, so at this point the
1418 * only devices present are GSI based emulated devices */
1419 if (!gsi)
1420 continue;
1422 map_irq.domid = DOMID_SELF;
1423 map_irq.type = MAP_PIRQ_TYPE_GSI;
1424 map_irq.index = gsi;
1425 map_irq.pirq = pirq;
1427 rc = HYPERVISOR_physdev_op(PHYSDEVOP_map_pirq, &map_irq);
1428 if (rc) {
1429 pr_warn("xen map irq failed gsi=%d irq=%d pirq=%d rc=%d\n",
1430 gsi, irq, pirq, rc);
1431 xen_free_irq(irq);
1432 continue;
1433 }
1435 printk(KERN_DEBUG "xen: --> irq=%d, pirq=%d\n", irq, map_irq.pirq);
1437 __startup_pirq(irq);
1438 }
1439 }
1441 static void restore_cpu_virqs(unsigned int cpu)
1442 {
1443 struct evtchn_bind_virq bind_virq;
1444 int virq, irq, evtchn;
1446 for (virq = 0; virq < NR_VIRQS; virq++) {
1447 if ((irq = per_cpu(virq_to_irq, cpu)[virq]) == -1)
1448 continue;
1450 BUG_ON(virq_from_irq(irq) != virq);
1452 /* Get a new binding from Xen. */
1453 bind_virq.virq = virq;
1454 bind_virq.vcpu = xen_vcpu_nr(cpu);
1455 if (HYPERVISOR_event_channel_op(EVTCHNOP_bind_virq,
1456 &bind_virq) != 0)
1457 BUG();
1458 evtchn = bind_virq.port;
1460 /* Record the new mapping. */
1461 (void)xen_irq_info_virq_setup(cpu, irq, evtchn, virq);
1462 bind_evtchn_to_cpu(evtchn, cpu);
1463 }
1464 }
1466 static void restore_cpu_ipis(unsigned int cpu)
1467 {
1468 struct evtchn_bind_ipi bind_ipi;
1469 int ipi, irq, evtchn;
1471 for (ipi = 0; ipi < XEN_NR_IPIS; ipi++) {
1472 if ((irq = per_cpu(ipi_to_irq, cpu)[ipi]) == -1)
1473 continue;
1475 BUG_ON(ipi_from_irq(irq) != ipi);
1477 /* Get a new binding from Xen. */
1478 bind_ipi.vcpu = xen_vcpu_nr(cpu);
1479 if (HYPERVISOR_event_channel_op(EVTCHNOP_bind_ipi,
1480 &bind_ipi) != 0)
1481 BUG();
1482 evtchn = bind_ipi.port;
1484 /* Record the new mapping. */
1485 (void)xen_irq_info_ipi_setup(cpu, irq, evtchn, ipi);
1486 bind_evtchn_to_cpu(evtchn, cpu);
1487 }
1488 }
1490 /* Clear an irq's pending state, in preparation for polling on it */
1491 void xen_clear_irq_pending(int irq)
1492 {
1493 int evtchn = evtchn_from_irq(irq);
1495 if (VALID_EVTCHN(evtchn))
1496 clear_evtchn(evtchn);
1497 }
1498 EXPORT_SYMBOL(xen_clear_irq_pending);
1499 void xen_set_irq_pending(int irq)
1500 {
1501 int evtchn = evtchn_from_irq(irq);
1503 if (VALID_EVTCHN(evtchn))
1504 set_evtchn(evtchn);
1505 }
1507 bool xen_test_irq_pending(int irq)
1508 {
1509 int evtchn = evtchn_from_irq(irq);
1510 bool ret = false;
1512 if (VALID_EVTCHN(evtchn))
1513 ret = test_evtchn(evtchn);
1515 return ret;
1516 }
1518 /* Poll waiting for an irq to become pending with timeout. In the usual case,
1519 * the irq will be disabled so it won't deliver an interrupt. */
1520 void xen_poll_irq_timeout(int irq, u64 timeout)
1521 {
1522 evtchn_port_t evtchn = evtchn_from_irq(irq);
1524 if (VALID_EVTCHN(evtchn)) {
1525 struct sched_poll poll;
1527 poll.nr_ports = 1;
1528 poll.timeout = timeout;
1529 set_xen_guest_handle(poll.ports, &evtchn);
1531 if (HYPERVISOR_sched_op(SCHEDOP_poll, &poll) != 0)
1532 BUG();
1533 }
1534 }
1535 EXPORT_SYMBOL(xen_poll_irq_timeout);
1536 /* Poll waiting for an irq to become pending. In the usual case, the
1537 * irq will be disabled so it won't deliver an interrupt. */
1538 void xen_poll_irq(int irq)
1539 {
1540 xen_poll_irq_timeout(irq, 0 /* no timeout */);
1541 }
1543 /* Check whether the IRQ line is shared with other guests. */
1544 int xen_test_irq_shared(int irq)
1545 {
1546 struct irq_info *info = info_for_irq(irq);
1547 struct physdev_irq_status_query irq_status;
1549 if (WARN_ON(!info))
1550 return -ENOENT;
1552 irq_status.irq = info->u.pirq.pirq;
1554 if (HYPERVISOR_physdev_op(PHYSDEVOP_irq_status_query, &irq_status))
1555 return 0;
1556 return !(irq_status.flags & XENIRQSTAT_shared);
1557 }
1558 EXPORT_SYMBOL_GPL(xen_test_irq_shared);
1560 void xen_irq_resume(void)
1561 {
1562 unsigned int cpu;
1563 struct irq_info *info;
1565 /* New event-channel space is not 'live' yet. */
1566 xen_evtchn_resume();
1568 /* No IRQ <-> event-channel mappings. */
1569 list_for_each_entry(info, &xen_irq_list_head, list)
1570 info->evtchn = 0; /* zap event-channel binding */
1572 clear_evtchn_to_irq_all();
1574 for_each_possible_cpu(cpu) {
1575 restore_cpu_virqs(cpu);
1576 restore_cpu_ipis(cpu);
1577 }
1579 restore_pirqs();
1580 }
1582 static struct irq_chip xen_dynamic_chip __read_mostly = {
1583 .name = "xen-dyn",
1585 .irq_disable = disable_dynirq,
1586 .irq_mask = disable_dynirq,
1587 .irq_unmask = enable_dynirq,
1589 .irq_ack = ack_dynirq,
1590 .irq_mask_ack = mask_ack_dynirq,
1592 .irq_set_affinity = set_affinity_irq,
1593 .irq_retrigger = retrigger_dynirq,
1594 };
1596 static struct irq_chip xen_pirq_chip __read_mostly = {
1597 .name = "xen-pirq",
1599 .irq_startup = startup_pirq,
1600 .irq_shutdown = shutdown_pirq,
1601 .irq_enable = enable_pirq,
1602 .irq_disable = disable_pirq,
1604 .irq_mask = disable_dynirq,
1605 .irq_unmask = enable_dynirq,
1607 .irq_ack = eoi_pirq,
1608 .irq_eoi = eoi_pirq,
1609 .irq_mask_ack = mask_ack_pirq,
1611 .irq_set_affinity = set_affinity_irq,
1613 .irq_retrigger = retrigger_dynirq,
1614 };
1616 static struct irq_chip xen_percpu_chip __read_mostly = {
1617 .name = "xen-percpu",
1619 .irq_disable = disable_dynirq,
1620 .irq_mask = disable_dynirq,
1621 .irq_unmask = enable_dynirq,
1623 .irq_ack = ack_dynirq,
1624 };
1626 int xen_set_callback_via(uint64_t via)
1627 {
1628 struct xen_hvm_param a;
1629 a.domid = DOMID_SELF;
1630 a.index = HVM_PARAM_CALLBACK_IRQ;
1631 a.value = via;
1632 return HYPERVISOR_hvm_op(HVMOP_set_param, &a);
1633 }
1634 EXPORT_SYMBOL_GPL(xen_set_callback_via);
1636 #ifdef CONFIG_XEN_PVHVM
1637 /* Vector callbacks are better than PCI interrupts to receive event
1638 * channel notifications because we can receive vector callbacks on any
1639 * vcpu and we don't need PCI support or APIC interactions. */
1640 void xen_callback_vector(void)
1641 {
1642 int rc;
1643 uint64_t callback_via;
1645 if (xen_have_vector_callback) {
1646 callback_via = HVM_CALLBACK_VECTOR(HYPERVISOR_CALLBACK_VECTOR);
1647 rc = xen_set_callback_via(callback_via);
1648 if (rc) {
1649 pr_err("Request for Xen HVM callback vector failed\n");
1650 xen_have_vector_callback = 0;
1651 return;
1652 }
1653 pr_info("Xen HVM callback vector for event delivery is enabled\n");
1654 alloc_intr_gate(HYPERVISOR_CALLBACK_VECTOR,
1655 xen_hvm_callback_vector);
1656 }
1657 }
1658 #else
1659 void xen_callback_vector(void) {}
1660 #endif
1662 #undef MODULE_PARAM_PREFIX
1663 #define MODULE_PARAM_PREFIX "xen."
1665 static bool fifo_events = true;
1666 module_param(fifo_events, bool, 0);
1668 void __init xen_init_IRQ(void)
1669 {
1670 int ret = -EINVAL;
1671 unsigned int evtchn;
1673 if (fifo_events)
1674 ret = xen_evtchn_fifo_init();
1675 if (ret < 0)
1676 xen_evtchn_2l_init();
1678 evtchn_to_irq = kcalloc(EVTCHN_ROW(xen_evtchn_max_channels()),
1679 sizeof(*evtchn_to_irq), GFP_KERNEL);
1680 BUG_ON(!evtchn_to_irq);
1682 /* No event channels are 'live' right now. */
1683 for (evtchn = 0; evtchn < xen_evtchn_nr_channels(); evtchn++)
1684 mask_evtchn(evtchn);
1686 pirq_needs_eoi = pirq_needs_eoi_flag;
1688 #ifdef CONFIG_X86
1689 if (xen_pv_domain()) {
1690 irq_ctx_init(smp_processor_id());
1691 if (xen_initial_domain())
1692 pci_xen_initial_domain();
1693 }
1694 if (xen_feature(XENFEAT_hvm_callback_vector))
1695 xen_callback_vector();
1697 if (xen_hvm_domain()) {
1698 native_init_IRQ();
1699 /* pci_xen_hvm_init must be called after native_init_IRQ so that
1700 * __acpi_register_gsi can point at the right function */
1701 pci_xen_hvm_init();
1702 } else {
1703 int rc;
1704 struct physdev_pirq_eoi_gmfn eoi_gmfn;
1706 pirq_eoi_map = (void *)__get_free_page(GFP_KERNEL|__GFP_ZERO);
1707 eoi_gmfn.gmfn = virt_to_gfn(pirq_eoi_map);
1708 rc = HYPERVISOR_physdev_op(PHYSDEVOP_pirq_eoi_gmfn_v2, &eoi_gmfn);
1709 if (rc != 0) {
1710 free_page((unsigned long) pirq_eoi_map);
1711 pirq_eoi_map = NULL;
1712 } else
1713 pirq_needs_eoi = pirq_check_eoi_map;
1714 }
1715 #endif
1716 }