]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - rpmsg/rpmsg.git/blob - drivers/xen/events/events_base.c
Merge tag 'kbuild-fixes-v4.19-2' of git://git.kernel.org/pub/scm/linux/kernel/git...
[rpmsg/rpmsg.git] / drivers / xen / events / events_base.c
1 /*
2  * Xen event channels
3  *
4  * Xen models interrupts with abstract event channels.  Because each
5  * domain gets 1024 event channels, but NR_IRQ is not that large, we
6  * must dynamically map irqs<->event channels.  The event channels
7  * interface with the rest of the kernel by defining a xen interrupt
8  * chip.  When an event is received, it is mapped to an irq and sent
9  * through the normal interrupt processing path.
10  *
11  * There are four kinds of events which can be mapped to an event
12  * channel:
13  *
14  * 1. Inter-domain notifications.  This includes all the virtual
15  *    device events, since they're driven by front-ends in another domain
16  *    (typically dom0).
17  * 2. VIRQs, typically used for timers.  These are per-cpu events.
18  * 3. IPIs.
19  * 4. PIRQs - Hardware interrupts.
20  *
21  * Jeremy Fitzhardinge <jeremy@xensource.com>, XenSource Inc, 2007
22  */
24 #define pr_fmt(fmt) "xen:" KBUILD_MODNAME ": " fmt
26 #include <linux/linkage.h>
27 #include <linux/interrupt.h>
28 #include <linux/irq.h>
29 #include <linux/moduleparam.h>
30 #include <linux/string.h>
31 #include <linux/bootmem.h>
32 #include <linux/slab.h>
33 #include <linux/irqnr.h>
34 #include <linux/pci.h>
36 #ifdef CONFIG_X86
37 #include <asm/desc.h>
38 #include <asm/ptrace.h>
39 #include <asm/irq.h>
40 #include <asm/io_apic.h>
41 #include <asm/i8259.h>
42 #include <asm/xen/pci.h>
43 #endif
44 #include <asm/sync_bitops.h>
45 #include <asm/xen/hypercall.h>
46 #include <asm/xen/hypervisor.h>
47 #include <xen/page.h>
49 #include <xen/xen.h>
50 #include <xen/hvm.h>
51 #include <xen/xen-ops.h>
52 #include <xen/events.h>
53 #include <xen/interface/xen.h>
54 #include <xen/interface/event_channel.h>
55 #include <xen/interface/hvm/hvm_op.h>
56 #include <xen/interface/hvm/params.h>
57 #include <xen/interface/physdev.h>
58 #include <xen/interface/sched.h>
59 #include <xen/interface/vcpu.h>
60 #include <asm/hw_irq.h>
62 #include "events_internal.h"
64 const struct evtchn_ops *evtchn_ops;
66 /*
67  * This lock protects updates to the following mapping and reference-count
68  * arrays. The lock does not need to be acquired to read the mapping tables.
69  */
70 static DEFINE_MUTEX(irq_mapping_update_lock);
72 static LIST_HEAD(xen_irq_list_head);
74 /* IRQ <-> VIRQ mapping. */
75 static DEFINE_PER_CPU(int [NR_VIRQS], virq_to_irq) = {[0 ... NR_VIRQS-1] = -1};
77 /* IRQ <-> IPI mapping */
78 static DEFINE_PER_CPU(int [XEN_NR_IPIS], ipi_to_irq) = {[0 ... XEN_NR_IPIS-1] = -1};
80 int **evtchn_to_irq;
81 #ifdef CONFIG_X86
82 static unsigned long *pirq_eoi_map;
83 #endif
84 static bool (*pirq_needs_eoi)(unsigned irq);
86 #define EVTCHN_ROW(e)  (e / (PAGE_SIZE/sizeof(**evtchn_to_irq)))
87 #define EVTCHN_COL(e)  (e % (PAGE_SIZE/sizeof(**evtchn_to_irq)))
88 #define EVTCHN_PER_ROW (PAGE_SIZE / sizeof(**evtchn_to_irq))
90 /* Xen will never allocate port zero for any purpose. */
91 #define VALID_EVTCHN(chn)       ((chn) != 0)
93 static struct irq_chip xen_dynamic_chip;
94 static struct irq_chip xen_percpu_chip;
95 static struct irq_chip xen_pirq_chip;
96 static void enable_dynirq(struct irq_data *data);
97 static void disable_dynirq(struct irq_data *data);
99 static void clear_evtchn_to_irq_row(unsigned row)
101         unsigned col;
103         for (col = 0; col < EVTCHN_PER_ROW; col++)
104                 evtchn_to_irq[row][col] = -1;
107 static void clear_evtchn_to_irq_all(void)
109         unsigned row;
111         for (row = 0; row < EVTCHN_ROW(xen_evtchn_max_channels()); row++) {
112                 if (evtchn_to_irq[row] == NULL)
113                         continue;
114                 clear_evtchn_to_irq_row(row);
115         }
118 static int set_evtchn_to_irq(unsigned evtchn, unsigned irq)
120         unsigned row;
121         unsigned col;
123         if (evtchn >= xen_evtchn_max_channels())
124                 return -EINVAL;
126         row = EVTCHN_ROW(evtchn);
127         col = EVTCHN_COL(evtchn);
129         if (evtchn_to_irq[row] == NULL) {
130                 /* Unallocated irq entries return -1 anyway */
131                 if (irq == -1)
132                         return 0;
134                 evtchn_to_irq[row] = (int *)get_zeroed_page(GFP_KERNEL);
135                 if (evtchn_to_irq[row] == NULL)
136                         return -ENOMEM;
138                 clear_evtchn_to_irq_row(row);
139         }
141         evtchn_to_irq[row][col] = irq;
142         return 0;
145 int get_evtchn_to_irq(unsigned evtchn)
147         if (evtchn >= xen_evtchn_max_channels())
148                 return -1;
149         if (evtchn_to_irq[EVTCHN_ROW(evtchn)] == NULL)
150                 return -1;
151         return evtchn_to_irq[EVTCHN_ROW(evtchn)][EVTCHN_COL(evtchn)];
154 /* Get info for IRQ */
155 struct irq_info *info_for_irq(unsigned irq)
157         return irq_get_handler_data(irq);
160 /* Constructors for packed IRQ information. */
161 static int xen_irq_info_common_setup(struct irq_info *info,
162                                      unsigned irq,
163                                      enum xen_irq_type type,
164                                      unsigned evtchn,
165                                      unsigned short cpu)
167         int ret;
169         BUG_ON(info->type != IRQT_UNBOUND && info->type != type);
171         info->type = type;
172         info->irq = irq;
173         info->evtchn = evtchn;
174         info->cpu = cpu;
176         ret = set_evtchn_to_irq(evtchn, irq);
177         if (ret < 0)
178                 return ret;
180         irq_clear_status_flags(irq, IRQ_NOREQUEST|IRQ_NOAUTOEN);
182         return xen_evtchn_port_setup(info);
185 static int xen_irq_info_evtchn_setup(unsigned irq,
186                                      unsigned evtchn)
188         struct irq_info *info = info_for_irq(irq);
190         return xen_irq_info_common_setup(info, irq, IRQT_EVTCHN, evtchn, 0);
193 static int xen_irq_info_ipi_setup(unsigned cpu,
194                                   unsigned irq,
195                                   unsigned evtchn,
196                                   enum ipi_vector ipi)
198         struct irq_info *info = info_for_irq(irq);
200         info->u.ipi = ipi;
202         per_cpu(ipi_to_irq, cpu)[ipi] = irq;
204         return xen_irq_info_common_setup(info, irq, IRQT_IPI, evtchn, 0);
207 static int xen_irq_info_virq_setup(unsigned cpu,
208                                    unsigned irq,
209                                    unsigned evtchn,
210                                    unsigned virq)
212         struct irq_info *info = info_for_irq(irq);
214         info->u.virq = virq;
216         per_cpu(virq_to_irq, cpu)[virq] = irq;
218         return xen_irq_info_common_setup(info, irq, IRQT_VIRQ, evtchn, 0);
221 static int xen_irq_info_pirq_setup(unsigned irq,
222                                    unsigned evtchn,
223                                    unsigned pirq,
224                                    unsigned gsi,
225                                    uint16_t domid,
226                                    unsigned char flags)
228         struct irq_info *info = info_for_irq(irq);
230         info->u.pirq.pirq = pirq;
231         info->u.pirq.gsi = gsi;
232         info->u.pirq.domid = domid;
233         info->u.pirq.flags = flags;
235         return xen_irq_info_common_setup(info, irq, IRQT_PIRQ, evtchn, 0);
238 static void xen_irq_info_cleanup(struct irq_info *info)
240         set_evtchn_to_irq(info->evtchn, -1);
241         info->evtchn = 0;
244 /*
245  * Accessors for packed IRQ information.
246  */
247 unsigned int evtchn_from_irq(unsigned irq)
249         if (unlikely(WARN(irq >= nr_irqs, "Invalid irq %d!\n", irq)))
250                 return 0;
252         return info_for_irq(irq)->evtchn;
255 unsigned irq_from_evtchn(unsigned int evtchn)
257         return get_evtchn_to_irq(evtchn);
259 EXPORT_SYMBOL_GPL(irq_from_evtchn);
261 int irq_from_virq(unsigned int cpu, unsigned int virq)
263         return per_cpu(virq_to_irq, cpu)[virq];
266 static enum ipi_vector ipi_from_irq(unsigned irq)
268         struct irq_info *info = info_for_irq(irq);
270         BUG_ON(info == NULL);
271         BUG_ON(info->type != IRQT_IPI);
273         return info->u.ipi;
276 static unsigned virq_from_irq(unsigned irq)
278         struct irq_info *info = info_for_irq(irq);
280         BUG_ON(info == NULL);
281         BUG_ON(info->type != IRQT_VIRQ);
283         return info->u.virq;
286 static unsigned pirq_from_irq(unsigned irq)
288         struct irq_info *info = info_for_irq(irq);
290         BUG_ON(info == NULL);
291         BUG_ON(info->type != IRQT_PIRQ);
293         return info->u.pirq.pirq;
296 static enum xen_irq_type type_from_irq(unsigned irq)
298         return info_for_irq(irq)->type;
301 unsigned cpu_from_irq(unsigned irq)
303         return info_for_irq(irq)->cpu;
306 unsigned int cpu_from_evtchn(unsigned int evtchn)
308         int irq = get_evtchn_to_irq(evtchn);
309         unsigned ret = 0;
311         if (irq != -1)
312                 ret = cpu_from_irq(irq);
314         return ret;
317 #ifdef CONFIG_X86
318 static bool pirq_check_eoi_map(unsigned irq)
320         return test_bit(pirq_from_irq(irq), pirq_eoi_map);
322 #endif
324 static bool pirq_needs_eoi_flag(unsigned irq)
326         struct irq_info *info = info_for_irq(irq);
327         BUG_ON(info->type != IRQT_PIRQ);
329         return info->u.pirq.flags & PIRQ_NEEDS_EOI;
332 static void bind_evtchn_to_cpu(unsigned int chn, unsigned int cpu)
334         int irq = get_evtchn_to_irq(chn);
335         struct irq_info *info = info_for_irq(irq);
337         BUG_ON(irq == -1);
338 #ifdef CONFIG_SMP
339         cpumask_copy(irq_get_affinity_mask(irq), cpumask_of(cpu));
340 #endif
341         xen_evtchn_port_bind_to_cpu(info, cpu);
343         info->cpu = cpu;
346 /**
347  * notify_remote_via_irq - send event to remote end of event channel via irq
348  * @irq: irq of event channel to send event to
349  *
350  * Unlike notify_remote_via_evtchn(), this is safe to use across
351  * save/restore. Notifications on a broken connection are silently
352  * dropped.
353  */
354 void notify_remote_via_irq(int irq)
356         int evtchn = evtchn_from_irq(irq);
358         if (VALID_EVTCHN(evtchn))
359                 notify_remote_via_evtchn(evtchn);
361 EXPORT_SYMBOL_GPL(notify_remote_via_irq);
363 static void xen_irq_init(unsigned irq)
365         struct irq_info *info;
366 #ifdef CONFIG_SMP
367         /* By default all event channels notify CPU#0. */
368         cpumask_copy(irq_get_affinity_mask(irq), cpumask_of(0));
369 #endif
371         info = kzalloc(sizeof(*info), GFP_KERNEL);
372         if (info == NULL)
373                 panic("Unable to allocate metadata for IRQ%d\n", irq);
375         info->type = IRQT_UNBOUND;
376         info->refcnt = -1;
378         irq_set_handler_data(irq, info);
380         list_add_tail(&info->list, &xen_irq_list_head);
383 static int __must_check xen_allocate_irqs_dynamic(int nvec)
385         int i, irq = irq_alloc_descs(-1, 0, nvec, -1);
387         if (irq >= 0) {
388                 for (i = 0; i < nvec; i++)
389                         xen_irq_init(irq + i);
390         }
392         return irq;
395 static inline int __must_check xen_allocate_irq_dynamic(void)
398         return xen_allocate_irqs_dynamic(1);
401 static int __must_check xen_allocate_irq_gsi(unsigned gsi)
403         int irq;
405         /*
406          * A PV guest has no concept of a GSI (since it has no ACPI
407          * nor access to/knowledge of the physical APICs). Therefore
408          * all IRQs are dynamically allocated from the entire IRQ
409          * space.
410          */
411         if (xen_pv_domain() && !xen_initial_domain())
412                 return xen_allocate_irq_dynamic();
414         /* Legacy IRQ descriptors are already allocated by the arch. */
415         if (gsi < nr_legacy_irqs())
416                 irq = gsi;
417         else
418                 irq = irq_alloc_desc_at(gsi, -1);
420         xen_irq_init(irq);
422         return irq;
425 static void xen_free_irq(unsigned irq)
427         struct irq_info *info = irq_get_handler_data(irq);
429         if (WARN_ON(!info))
430                 return;
432         list_del(&info->list);
434         irq_set_handler_data(irq, NULL);
436         WARN_ON(info->refcnt > 0);
438         kfree(info);
440         /* Legacy IRQ descriptors are managed by the arch. */
441         if (irq < nr_legacy_irqs())
442                 return;
444         irq_free_desc(irq);
447 static void xen_evtchn_close(unsigned int port)
449         struct evtchn_close close;
451         close.port = port;
452         if (HYPERVISOR_event_channel_op(EVTCHNOP_close, &close) != 0)
453                 BUG();
456 static void pirq_query_unmask(int irq)
458         struct physdev_irq_status_query irq_status;
459         struct irq_info *info = info_for_irq(irq);
461         BUG_ON(info->type != IRQT_PIRQ);
463         irq_status.irq = pirq_from_irq(irq);
464         if (HYPERVISOR_physdev_op(PHYSDEVOP_irq_status_query, &irq_status))
465                 irq_status.flags = 0;
467         info->u.pirq.flags &= ~PIRQ_NEEDS_EOI;
468         if (irq_status.flags & XENIRQSTAT_needs_eoi)
469                 info->u.pirq.flags |= PIRQ_NEEDS_EOI;
472 static void eoi_pirq(struct irq_data *data)
474         int evtchn = evtchn_from_irq(data->irq);
475         struct physdev_eoi eoi = { .irq = pirq_from_irq(data->irq) };
476         int rc = 0;
478         if (!VALID_EVTCHN(evtchn))
479                 return;
481         if (unlikely(irqd_is_setaffinity_pending(data)) &&
482             likely(!irqd_irq_disabled(data))) {
483                 int masked = test_and_set_mask(evtchn);
485                 clear_evtchn(evtchn);
487                 irq_move_masked_irq(data);
489                 if (!masked)
490                         unmask_evtchn(evtchn);
491         } else
492                 clear_evtchn(evtchn);
494         if (pirq_needs_eoi(data->irq)) {
495                 rc = HYPERVISOR_physdev_op(PHYSDEVOP_eoi, &eoi);
496                 WARN_ON(rc);
497         }
500 static void mask_ack_pirq(struct irq_data *data)
502         disable_dynirq(data);
503         eoi_pirq(data);
506 static unsigned int __startup_pirq(unsigned int irq)
508         struct evtchn_bind_pirq bind_pirq;
509         struct irq_info *info = info_for_irq(irq);
510         int evtchn = evtchn_from_irq(irq);
511         int rc;
513         BUG_ON(info->type != IRQT_PIRQ);
515         if (VALID_EVTCHN(evtchn))
516                 goto out;
518         bind_pirq.pirq = pirq_from_irq(irq);
519         /* NB. We are happy to share unless we are probing. */
520         bind_pirq.flags = info->u.pirq.flags & PIRQ_SHAREABLE ?
521                                         BIND_PIRQ__WILL_SHARE : 0;
522         rc = HYPERVISOR_event_channel_op(EVTCHNOP_bind_pirq, &bind_pirq);
523         if (rc != 0) {
524                 pr_warn("Failed to obtain physical IRQ %d\n", irq);
525                 return 0;
526         }
527         evtchn = bind_pirq.port;
529         pirq_query_unmask(irq);
531         rc = set_evtchn_to_irq(evtchn, irq);
532         if (rc)
533                 goto err;
535         info->evtchn = evtchn;
536         bind_evtchn_to_cpu(evtchn, 0);
538         rc = xen_evtchn_port_setup(info);
539         if (rc)
540                 goto err;
542 out:
543         unmask_evtchn(evtchn);
544         eoi_pirq(irq_get_irq_data(irq));
546         return 0;
548 err:
549         pr_err("irq%d: Failed to set port to irq mapping (%d)\n", irq, rc);
550         xen_evtchn_close(evtchn);
551         return 0;
554 static unsigned int startup_pirq(struct irq_data *data)
556         return __startup_pirq(data->irq);
559 static void shutdown_pirq(struct irq_data *data)
561         unsigned int irq = data->irq;
562         struct irq_info *info = info_for_irq(irq);
563         unsigned evtchn = evtchn_from_irq(irq);
565         BUG_ON(info->type != IRQT_PIRQ);
567         if (!VALID_EVTCHN(evtchn))
568                 return;
570         mask_evtchn(evtchn);
571         xen_evtchn_close(evtchn);
572         xen_irq_info_cleanup(info);
575 static void enable_pirq(struct irq_data *data)
577         enable_dynirq(data);
580 static void disable_pirq(struct irq_data *data)
582         disable_dynirq(data);
585 int xen_irq_from_gsi(unsigned gsi)
587         struct irq_info *info;
589         list_for_each_entry(info, &xen_irq_list_head, list) {
590                 if (info->type != IRQT_PIRQ)
591                         continue;
593                 if (info->u.pirq.gsi == gsi)
594                         return info->irq;
595         }
597         return -1;
599 EXPORT_SYMBOL_GPL(xen_irq_from_gsi);
601 static void __unbind_from_irq(unsigned int irq)
603         int evtchn = evtchn_from_irq(irq);
604         struct irq_info *info = irq_get_handler_data(irq);
606         if (info->refcnt > 0) {
607                 info->refcnt--;
608                 if (info->refcnt != 0)
609                         return;
610         }
612         if (VALID_EVTCHN(evtchn)) {
613                 unsigned int cpu = cpu_from_irq(irq);
615                 xen_evtchn_close(evtchn);
617                 switch (type_from_irq(irq)) {
618                 case IRQT_VIRQ:
619                         per_cpu(virq_to_irq, cpu)[virq_from_irq(irq)] = -1;
620                         break;
621                 case IRQT_IPI:
622                         per_cpu(ipi_to_irq, cpu)[ipi_from_irq(irq)] = -1;
623                         break;
624                 default:
625                         break;
626                 }
628                 xen_irq_info_cleanup(info);
629         }
631         xen_free_irq(irq);
634 /*
635  * Do not make any assumptions regarding the relationship between the
636  * IRQ number returned here and the Xen pirq argument.
637  *
638  * Note: We don't assign an event channel until the irq actually started
639  * up.  Return an existing irq if we've already got one for the gsi.
640  *
641  * Shareable implies level triggered, not shareable implies edge
642  * triggered here.
643  */
644 int xen_bind_pirq_gsi_to_irq(unsigned gsi,
645                              unsigned pirq, int shareable, char *name)
647         int irq = -1;
648         struct physdev_irq irq_op;
649         int ret;
651         mutex_lock(&irq_mapping_update_lock);
653         irq = xen_irq_from_gsi(gsi);
654         if (irq != -1) {
655                 pr_info("%s: returning irq %d for gsi %u\n",
656                         __func__, irq, gsi);
657                 goto out;
658         }
660         irq = xen_allocate_irq_gsi(gsi);
661         if (irq < 0)
662                 goto out;
664         irq_op.irq = irq;
665         irq_op.vector = 0;
667         /* Only the privileged domain can do this. For non-priv, the pcifront
668          * driver provides a PCI bus that does the call to do exactly
669          * this in the priv domain. */
670         if (xen_initial_domain() &&
671             HYPERVISOR_physdev_op(PHYSDEVOP_alloc_irq_vector, &irq_op)) {
672                 xen_free_irq(irq);
673                 irq = -ENOSPC;
674                 goto out;
675         }
677         ret = xen_irq_info_pirq_setup(irq, 0, pirq, gsi, DOMID_SELF,
678                                shareable ? PIRQ_SHAREABLE : 0);
679         if (ret < 0) {
680                 __unbind_from_irq(irq);
681                 irq = ret;
682                 goto out;
683         }
685         pirq_query_unmask(irq);
686         /* We try to use the handler with the appropriate semantic for the
687          * type of interrupt: if the interrupt is an edge triggered
688          * interrupt we use handle_edge_irq.
689          *
690          * On the other hand if the interrupt is level triggered we use
691          * handle_fasteoi_irq like the native code does for this kind of
692          * interrupts.
693          *
694          * Depending on the Xen version, pirq_needs_eoi might return true
695          * not only for level triggered interrupts but for edge triggered
696          * interrupts too. In any case Xen always honors the eoi mechanism,
697          * not injecting any more pirqs of the same kind if the first one
698          * hasn't received an eoi yet. Therefore using the fasteoi handler
699          * is the right choice either way.
700          */
701         if (shareable)
702                 irq_set_chip_and_handler_name(irq, &xen_pirq_chip,
703                                 handle_fasteoi_irq, name);
704         else
705                 irq_set_chip_and_handler_name(irq, &xen_pirq_chip,
706                                 handle_edge_irq, name);
708 out:
709         mutex_unlock(&irq_mapping_update_lock);
711         return irq;
714 #ifdef CONFIG_PCI_MSI
715 int xen_allocate_pirq_msi(struct pci_dev *dev, struct msi_desc *msidesc)
717         int rc;
718         struct physdev_get_free_pirq op_get_free_pirq;
720         op_get_free_pirq.type = MAP_PIRQ_TYPE_MSI;
721         rc = HYPERVISOR_physdev_op(PHYSDEVOP_get_free_pirq, &op_get_free_pirq);
723         WARN_ONCE(rc == -ENOSYS,
724                   "hypervisor does not support the PHYSDEVOP_get_free_pirq interface\n");
726         return rc ? -1 : op_get_free_pirq.pirq;
729 int xen_bind_pirq_msi_to_irq(struct pci_dev *dev, struct msi_desc *msidesc,
730                              int pirq, int nvec, const char *name, domid_t domid)
732         int i, irq, ret;
734         mutex_lock(&irq_mapping_update_lock);
736         irq = xen_allocate_irqs_dynamic(nvec);
737         if (irq < 0)
738                 goto out;
740         for (i = 0; i < nvec; i++) {
741                 irq_set_chip_and_handler_name(irq + i, &xen_pirq_chip, handle_edge_irq, name);
743                 ret = xen_irq_info_pirq_setup(irq + i, 0, pirq + i, 0, domid,
744                                               i == 0 ? 0 : PIRQ_MSI_GROUP);
745                 if (ret < 0)
746                         goto error_irq;
747         }
749         ret = irq_set_msi_desc(irq, msidesc);
750         if (ret < 0)
751                 goto error_irq;
752 out:
753         mutex_unlock(&irq_mapping_update_lock);
754         return irq;
755 error_irq:
756         while (nvec--)
757                 __unbind_from_irq(irq + nvec);
758         mutex_unlock(&irq_mapping_update_lock);
759         return ret;
761 #endif
763 int xen_destroy_irq(int irq)
765         struct physdev_unmap_pirq unmap_irq;
766         struct irq_info *info = info_for_irq(irq);
767         int rc = -ENOENT;
769         mutex_lock(&irq_mapping_update_lock);
771         /*
772          * If trying to remove a vector in a MSI group different
773          * than the first one skip the PIRQ unmap unless this vector
774          * is the first one in the group.
775          */
776         if (xen_initial_domain() && !(info->u.pirq.flags & PIRQ_MSI_GROUP)) {
777                 unmap_irq.pirq = info->u.pirq.pirq;
778                 unmap_irq.domid = info->u.pirq.domid;
779                 rc = HYPERVISOR_physdev_op(PHYSDEVOP_unmap_pirq, &unmap_irq);
780                 /* If another domain quits without making the pci_disable_msix
781                  * call, the Xen hypervisor takes care of freeing the PIRQs
782                  * (free_domain_pirqs).
783                  */
784                 if ((rc == -ESRCH && info->u.pirq.domid != DOMID_SELF))
785                         pr_info("domain %d does not have %d anymore\n",
786                                 info->u.pirq.domid, info->u.pirq.pirq);
787                 else if (rc) {
788                         pr_warn("unmap irq failed %d\n", rc);
789                         goto out;
790                 }
791         }
793         xen_free_irq(irq);
795 out:
796         mutex_unlock(&irq_mapping_update_lock);
797         return rc;
800 int xen_irq_from_pirq(unsigned pirq)
802         int irq;
804         struct irq_info *info;
806         mutex_lock(&irq_mapping_update_lock);
808         list_for_each_entry(info, &xen_irq_list_head, list) {
809                 if (info->type != IRQT_PIRQ)
810                         continue;
811                 irq = info->irq;
812                 if (info->u.pirq.pirq == pirq)
813                         goto out;
814         }
815         irq = -1;
816 out:
817         mutex_unlock(&irq_mapping_update_lock);
819         return irq;
823 int xen_pirq_from_irq(unsigned irq)
825         return pirq_from_irq(irq);
827 EXPORT_SYMBOL_GPL(xen_pirq_from_irq);
829 int bind_evtchn_to_irq(unsigned int evtchn)
831         int irq;
832         int ret;
834         if (evtchn >= xen_evtchn_max_channels())
835                 return -ENOMEM;
837         mutex_lock(&irq_mapping_update_lock);
839         irq = get_evtchn_to_irq(evtchn);
841         if (irq == -1) {
842                 irq = xen_allocate_irq_dynamic();
843                 if (irq < 0)
844                         goto out;
846                 irq_set_chip_and_handler_name(irq, &xen_dynamic_chip,
847                                               handle_edge_irq, "event");
849                 ret = xen_irq_info_evtchn_setup(irq, evtchn);
850                 if (ret < 0) {
851                         __unbind_from_irq(irq);
852                         irq = ret;
853                         goto out;
854                 }
855                 /* New interdomain events are bound to VCPU 0. */
856                 bind_evtchn_to_cpu(evtchn, 0);
857         } else {
858                 struct irq_info *info = info_for_irq(irq);
859                 WARN_ON(info == NULL || info->type != IRQT_EVTCHN);
860         }
862 out:
863         mutex_unlock(&irq_mapping_update_lock);
865         return irq;
867 EXPORT_SYMBOL_GPL(bind_evtchn_to_irq);
869 static int bind_ipi_to_irq(unsigned int ipi, unsigned int cpu)
871         struct evtchn_bind_ipi bind_ipi;
872         int evtchn, irq;
873         int ret;
875         mutex_lock(&irq_mapping_update_lock);
877         irq = per_cpu(ipi_to_irq, cpu)[ipi];
879         if (irq == -1) {
880                 irq = xen_allocate_irq_dynamic();
881                 if (irq < 0)
882                         goto out;
884                 irq_set_chip_and_handler_name(irq, &xen_percpu_chip,
885                                               handle_percpu_irq, "ipi");
887                 bind_ipi.vcpu = xen_vcpu_nr(cpu);
888                 if (HYPERVISOR_event_channel_op(EVTCHNOP_bind_ipi,
889                                                 &bind_ipi) != 0)
890                         BUG();
891                 evtchn = bind_ipi.port;
893                 ret = xen_irq_info_ipi_setup(cpu, irq, evtchn, ipi);
894                 if (ret < 0) {
895                         __unbind_from_irq(irq);
896                         irq = ret;
897                         goto out;
898                 }
899                 bind_evtchn_to_cpu(evtchn, cpu);
900         } else {
901                 struct irq_info *info = info_for_irq(irq);
902                 WARN_ON(info == NULL || info->type != IRQT_IPI);
903         }
905  out:
906         mutex_unlock(&irq_mapping_update_lock);
907         return irq;
910 int bind_interdomain_evtchn_to_irq(unsigned int remote_domain,
911                                    unsigned int remote_port)
913         struct evtchn_bind_interdomain bind_interdomain;
914         int err;
916         bind_interdomain.remote_dom  = remote_domain;
917         bind_interdomain.remote_port = remote_port;
919         err = HYPERVISOR_event_channel_op(EVTCHNOP_bind_interdomain,
920                                           &bind_interdomain);
922         return err ? : bind_evtchn_to_irq(bind_interdomain.local_port);
924 EXPORT_SYMBOL_GPL(bind_interdomain_evtchn_to_irq);
926 static int find_virq(unsigned int virq, unsigned int cpu)
928         struct evtchn_status status;
929         int port, rc = -ENOENT;
931         memset(&status, 0, sizeof(status));
932         for (port = 0; port < xen_evtchn_max_channels(); port++) {
933                 status.dom = DOMID_SELF;
934                 status.port = port;
935                 rc = HYPERVISOR_event_channel_op(EVTCHNOP_status, &status);
936                 if (rc < 0)
937                         continue;
938                 if (status.status != EVTCHNSTAT_virq)
939                         continue;
940                 if (status.u.virq == virq && status.vcpu == xen_vcpu_nr(cpu)) {
941                         rc = port;
942                         break;
943                 }
944         }
945         return rc;
948 /**
949  * xen_evtchn_nr_channels - number of usable event channel ports
950  *
951  * This may be less than the maximum supported by the current
952  * hypervisor ABI. Use xen_evtchn_max_channels() for the maximum
953  * supported.
954  */
955 unsigned xen_evtchn_nr_channels(void)
957         return evtchn_ops->nr_channels();
959 EXPORT_SYMBOL_GPL(xen_evtchn_nr_channels);
961 int bind_virq_to_irq(unsigned int virq, unsigned int cpu, bool percpu)
963         struct evtchn_bind_virq bind_virq;
964         int evtchn, irq, ret;
966         mutex_lock(&irq_mapping_update_lock);
968         irq = per_cpu(virq_to_irq, cpu)[virq];
970         if (irq == -1) {
971                 irq = xen_allocate_irq_dynamic();
972                 if (irq < 0)
973                         goto out;
975                 if (percpu)
976                         irq_set_chip_and_handler_name(irq, &xen_percpu_chip,
977                                                       handle_percpu_irq, "virq");
978                 else
979                         irq_set_chip_and_handler_name(irq, &xen_dynamic_chip,
980                                                       handle_edge_irq, "virq");
982                 bind_virq.virq = virq;
983                 bind_virq.vcpu = xen_vcpu_nr(cpu);
984                 ret = HYPERVISOR_event_channel_op(EVTCHNOP_bind_virq,
985                                                 &bind_virq);
986                 if (ret == 0)
987                         evtchn = bind_virq.port;
988                 else {
989                         if (ret == -EEXIST)
990                                 ret = find_virq(virq, cpu);
991                         BUG_ON(ret < 0);
992                         evtchn = ret;
993                 }
995                 ret = xen_irq_info_virq_setup(cpu, irq, evtchn, virq);
996                 if (ret < 0) {
997                         __unbind_from_irq(irq);
998                         irq = ret;
999                         goto out;
1000                 }
1002                 bind_evtchn_to_cpu(evtchn, cpu);
1003         } else {
1004                 struct irq_info *info = info_for_irq(irq);
1005                 WARN_ON(info == NULL || info->type != IRQT_VIRQ);
1006         }
1008 out:
1009         mutex_unlock(&irq_mapping_update_lock);
1011         return irq;
1014 static void unbind_from_irq(unsigned int irq)
1016         mutex_lock(&irq_mapping_update_lock);
1017         __unbind_from_irq(irq);
1018         mutex_unlock(&irq_mapping_update_lock);
1021 int bind_evtchn_to_irqhandler(unsigned int evtchn,
1022                               irq_handler_t handler,
1023                               unsigned long irqflags,
1024                               const char *devname, void *dev_id)
1026         int irq, retval;
1028         irq = bind_evtchn_to_irq(evtchn);
1029         if (irq < 0)
1030                 return irq;
1031         retval = request_irq(irq, handler, irqflags, devname, dev_id);
1032         if (retval != 0) {
1033                 unbind_from_irq(irq);
1034                 return retval;
1035         }
1037         return irq;
1039 EXPORT_SYMBOL_GPL(bind_evtchn_to_irqhandler);
1041 int bind_interdomain_evtchn_to_irqhandler(unsigned int remote_domain,
1042                                           unsigned int remote_port,
1043                                           irq_handler_t handler,
1044                                           unsigned long irqflags,
1045                                           const char *devname,
1046                                           void *dev_id)
1048         int irq, retval;
1050         irq = bind_interdomain_evtchn_to_irq(remote_domain, remote_port);
1051         if (irq < 0)
1052                 return irq;
1054         retval = request_irq(irq, handler, irqflags, devname, dev_id);
1055         if (retval != 0) {
1056                 unbind_from_irq(irq);
1057                 return retval;
1058         }
1060         return irq;
1062 EXPORT_SYMBOL_GPL(bind_interdomain_evtchn_to_irqhandler);
1064 int bind_virq_to_irqhandler(unsigned int virq, unsigned int cpu,
1065                             irq_handler_t handler,
1066                             unsigned long irqflags, const char *devname, void *dev_id)
1068         int irq, retval;
1070         irq = bind_virq_to_irq(virq, cpu, irqflags & IRQF_PERCPU);
1071         if (irq < 0)
1072                 return irq;
1073         retval = request_irq(irq, handler, irqflags, devname, dev_id);
1074         if (retval != 0) {
1075                 unbind_from_irq(irq);
1076                 return retval;
1077         }
1079         return irq;
1081 EXPORT_SYMBOL_GPL(bind_virq_to_irqhandler);
1083 int bind_ipi_to_irqhandler(enum ipi_vector ipi,
1084                            unsigned int cpu,
1085                            irq_handler_t handler,
1086                            unsigned long irqflags,
1087                            const char *devname,
1088                            void *dev_id)
1090         int irq, retval;
1092         irq = bind_ipi_to_irq(ipi, cpu);
1093         if (irq < 0)
1094                 return irq;
1096         irqflags |= IRQF_NO_SUSPEND | IRQF_FORCE_RESUME | IRQF_EARLY_RESUME;
1097         retval = request_irq(irq, handler, irqflags, devname, dev_id);
1098         if (retval != 0) {
1099                 unbind_from_irq(irq);
1100                 return retval;
1101         }
1103         return irq;
1106 void unbind_from_irqhandler(unsigned int irq, void *dev_id)
1108         struct irq_info *info = irq_get_handler_data(irq);
1110         if (WARN_ON(!info))
1111                 return;
1112         free_irq(irq, dev_id);
1113         unbind_from_irq(irq);
1115 EXPORT_SYMBOL_GPL(unbind_from_irqhandler);
1117 /**
1118  * xen_set_irq_priority() - set an event channel priority.
1119  * @irq:irq bound to an event channel.
1120  * @priority: priority between XEN_IRQ_PRIORITY_MAX and XEN_IRQ_PRIORITY_MIN.
1121  */
1122 int xen_set_irq_priority(unsigned irq, unsigned priority)
1124         struct evtchn_set_priority set_priority;
1126         set_priority.port = evtchn_from_irq(irq);
1127         set_priority.priority = priority;
1129         return HYPERVISOR_event_channel_op(EVTCHNOP_set_priority,
1130                                            &set_priority);
1132 EXPORT_SYMBOL_GPL(xen_set_irq_priority);
1134 int evtchn_make_refcounted(unsigned int evtchn)
1136         int irq = get_evtchn_to_irq(evtchn);
1137         struct irq_info *info;
1139         if (irq == -1)
1140                 return -ENOENT;
1142         info = irq_get_handler_data(irq);
1144         if (!info)
1145                 return -ENOENT;
1147         WARN_ON(info->refcnt != -1);
1149         info->refcnt = 1;
1151         return 0;
1153 EXPORT_SYMBOL_GPL(evtchn_make_refcounted);
1155 int evtchn_get(unsigned int evtchn)
1157         int irq;
1158         struct irq_info *info;
1159         int err = -ENOENT;
1161         if (evtchn >= xen_evtchn_max_channels())
1162                 return -EINVAL;
1164         mutex_lock(&irq_mapping_update_lock);
1166         irq = get_evtchn_to_irq(evtchn);
1167         if (irq == -1)
1168                 goto done;
1170         info = irq_get_handler_data(irq);
1172         if (!info)
1173                 goto done;
1175         err = -EINVAL;
1176         if (info->refcnt <= 0)
1177                 goto done;
1179         info->refcnt++;
1180         err = 0;
1181  done:
1182         mutex_unlock(&irq_mapping_update_lock);
1184         return err;
1186 EXPORT_SYMBOL_GPL(evtchn_get);
1188 void evtchn_put(unsigned int evtchn)
1190         int irq = get_evtchn_to_irq(evtchn);
1191         if (WARN_ON(irq == -1))
1192                 return;
1193         unbind_from_irq(irq);
1195 EXPORT_SYMBOL_GPL(evtchn_put);
1197 void xen_send_IPI_one(unsigned int cpu, enum ipi_vector vector)
1199         int irq;
1201 #ifdef CONFIG_X86
1202         if (unlikely(vector == XEN_NMI_VECTOR)) {
1203                 int rc =  HYPERVISOR_vcpu_op(VCPUOP_send_nmi, xen_vcpu_nr(cpu),
1204                                              NULL);
1205                 if (rc < 0)
1206                         printk(KERN_WARNING "Sending nmi to CPU%d failed (rc:%d)\n", cpu, rc);
1207                 return;
1208         }
1209 #endif
1210         irq = per_cpu(ipi_to_irq, cpu)[vector];
1211         BUG_ON(irq < 0);
1212         notify_remote_via_irq(irq);
1215 static DEFINE_PER_CPU(unsigned, xed_nesting_count);
1217 static void __xen_evtchn_do_upcall(void)
1219         struct vcpu_info *vcpu_info = __this_cpu_read(xen_vcpu);
1220         int cpu = get_cpu();
1221         unsigned count;
1223         do {
1224                 vcpu_info->evtchn_upcall_pending = 0;
1226                 if (__this_cpu_inc_return(xed_nesting_count) - 1)
1227                         goto out;
1229                 xen_evtchn_handle_events(cpu);
1231                 BUG_ON(!irqs_disabled());
1233                 count = __this_cpu_read(xed_nesting_count);
1234                 __this_cpu_write(xed_nesting_count, 0);
1235         } while (count != 1 || vcpu_info->evtchn_upcall_pending);
1237 out:
1239         put_cpu();
1242 void xen_evtchn_do_upcall(struct pt_regs *regs)
1244         struct pt_regs *old_regs = set_irq_regs(regs);
1246         irq_enter();
1247 #ifdef CONFIG_X86
1248         inc_irq_stat(irq_hv_callback_count);
1249 #endif
1251         __xen_evtchn_do_upcall();
1253         irq_exit();
1254         set_irq_regs(old_regs);
1257 void xen_hvm_evtchn_do_upcall(void)
1259         __xen_evtchn_do_upcall();
1261 EXPORT_SYMBOL_GPL(xen_hvm_evtchn_do_upcall);
1263 /* Rebind a new event channel to an existing irq. */
1264 void rebind_evtchn_irq(int evtchn, int irq)
1266         struct irq_info *info = info_for_irq(irq);
1268         if (WARN_ON(!info))
1269                 return;
1271         /* Make sure the irq is masked, since the new event channel
1272            will also be masked. */
1273         disable_irq(irq);
1275         mutex_lock(&irq_mapping_update_lock);
1277         /* After resume the irq<->evtchn mappings are all cleared out */
1278         BUG_ON(get_evtchn_to_irq(evtchn) != -1);
1279         /* Expect irq to have been bound before,
1280            so there should be a proper type */
1281         BUG_ON(info->type == IRQT_UNBOUND);
1283         (void)xen_irq_info_evtchn_setup(irq, evtchn);
1285         mutex_unlock(&irq_mapping_update_lock);
1287         bind_evtchn_to_cpu(evtchn, info->cpu);
1288         /* This will be deferred until interrupt is processed */
1289         irq_set_affinity(irq, cpumask_of(info->cpu));
1291         /* Unmask the event channel. */
1292         enable_irq(irq);
1295 /* Rebind an evtchn so that it gets delivered to a specific cpu */
1296 int xen_rebind_evtchn_to_cpu(int evtchn, unsigned tcpu)
1298         struct evtchn_bind_vcpu bind_vcpu;
1299         int masked;
1301         if (!VALID_EVTCHN(evtchn))
1302                 return -1;
1304         if (!xen_support_evtchn_rebind())
1305                 return -1;
1307         /* Send future instances of this interrupt to other vcpu. */
1308         bind_vcpu.port = evtchn;
1309         bind_vcpu.vcpu = xen_vcpu_nr(tcpu);
1311         /*
1312          * Mask the event while changing the VCPU binding to prevent
1313          * it being delivered on an unexpected VCPU.
1314          */
1315         masked = test_and_set_mask(evtchn);
1317         /*
1318          * If this fails, it usually just indicates that we're dealing with a
1319          * virq or IPI channel, which don't actually need to be rebound. Ignore
1320          * it, but don't do the xenlinux-level rebind in that case.
1321          */
1322         if (HYPERVISOR_event_channel_op(EVTCHNOP_bind_vcpu, &bind_vcpu) >= 0)
1323                 bind_evtchn_to_cpu(evtchn, tcpu);
1325         if (!masked)
1326                 unmask_evtchn(evtchn);
1328         return 0;
1330 EXPORT_SYMBOL_GPL(xen_rebind_evtchn_to_cpu);
1332 static int set_affinity_irq(struct irq_data *data, const struct cpumask *dest,
1333                             bool force)
1335         unsigned tcpu = cpumask_first_and(dest, cpu_online_mask);
1336         int ret = xen_rebind_evtchn_to_cpu(evtchn_from_irq(data->irq), tcpu);
1338         if (!ret)
1339                 irq_data_update_effective_affinity(data, cpumask_of(tcpu));
1341         return ret;
1344 static void enable_dynirq(struct irq_data *data)
1346         int evtchn = evtchn_from_irq(data->irq);
1348         if (VALID_EVTCHN(evtchn))
1349                 unmask_evtchn(evtchn);
1352 static void disable_dynirq(struct irq_data *data)
1354         int evtchn = evtchn_from_irq(data->irq);
1356         if (VALID_EVTCHN(evtchn))
1357                 mask_evtchn(evtchn);
1360 static void ack_dynirq(struct irq_data *data)
1362         int evtchn = evtchn_from_irq(data->irq);
1364         if (!VALID_EVTCHN(evtchn))
1365                 return;
1367         if (unlikely(irqd_is_setaffinity_pending(data)) &&
1368             likely(!irqd_irq_disabled(data))) {
1369                 int masked = test_and_set_mask(evtchn);
1371                 clear_evtchn(evtchn);
1373                 irq_move_masked_irq(data);
1375                 if (!masked)
1376                         unmask_evtchn(evtchn);
1377         } else
1378                 clear_evtchn(evtchn);
1381 static void mask_ack_dynirq(struct irq_data *data)
1383         disable_dynirq(data);
1384         ack_dynirq(data);
1387 static int retrigger_dynirq(struct irq_data *data)
1389         unsigned int evtchn = evtchn_from_irq(data->irq);
1390         int masked;
1392         if (!VALID_EVTCHN(evtchn))
1393                 return 0;
1395         masked = test_and_set_mask(evtchn);
1396         set_evtchn(evtchn);
1397         if (!masked)
1398                 unmask_evtchn(evtchn);
1400         return 1;
1403 static void restore_pirqs(void)
1405         int pirq, rc, irq, gsi;
1406         struct physdev_map_pirq map_irq;
1407         struct irq_info *info;
1409         list_for_each_entry(info, &xen_irq_list_head, list) {
1410                 if (info->type != IRQT_PIRQ)
1411                         continue;
1413                 pirq = info->u.pirq.pirq;
1414                 gsi = info->u.pirq.gsi;
1415                 irq = info->irq;
1417                 /* save/restore of PT devices doesn't work, so at this point the
1418                  * only devices present are GSI based emulated devices */
1419                 if (!gsi)
1420                         continue;
1422                 map_irq.domid = DOMID_SELF;
1423                 map_irq.type = MAP_PIRQ_TYPE_GSI;
1424                 map_irq.index = gsi;
1425                 map_irq.pirq = pirq;
1427                 rc = HYPERVISOR_physdev_op(PHYSDEVOP_map_pirq, &map_irq);
1428                 if (rc) {
1429                         pr_warn("xen map irq failed gsi=%d irq=%d pirq=%d rc=%d\n",
1430                                 gsi, irq, pirq, rc);
1431                         xen_free_irq(irq);
1432                         continue;
1433                 }
1435                 printk(KERN_DEBUG "xen: --> irq=%d, pirq=%d\n", irq, map_irq.pirq);
1437                 __startup_pirq(irq);
1438         }
1441 static void restore_cpu_virqs(unsigned int cpu)
1443         struct evtchn_bind_virq bind_virq;
1444         int virq, irq, evtchn;
1446         for (virq = 0; virq < NR_VIRQS; virq++) {
1447                 if ((irq = per_cpu(virq_to_irq, cpu)[virq]) == -1)
1448                         continue;
1450                 BUG_ON(virq_from_irq(irq) != virq);
1452                 /* Get a new binding from Xen. */
1453                 bind_virq.virq = virq;
1454                 bind_virq.vcpu = xen_vcpu_nr(cpu);
1455                 if (HYPERVISOR_event_channel_op(EVTCHNOP_bind_virq,
1456                                                 &bind_virq) != 0)
1457                         BUG();
1458                 evtchn = bind_virq.port;
1460                 /* Record the new mapping. */
1461                 (void)xen_irq_info_virq_setup(cpu, irq, evtchn, virq);
1462                 bind_evtchn_to_cpu(evtchn, cpu);
1463         }
1466 static void restore_cpu_ipis(unsigned int cpu)
1468         struct evtchn_bind_ipi bind_ipi;
1469         int ipi, irq, evtchn;
1471         for (ipi = 0; ipi < XEN_NR_IPIS; ipi++) {
1472                 if ((irq = per_cpu(ipi_to_irq, cpu)[ipi]) == -1)
1473                         continue;
1475                 BUG_ON(ipi_from_irq(irq) != ipi);
1477                 /* Get a new binding from Xen. */
1478                 bind_ipi.vcpu = xen_vcpu_nr(cpu);
1479                 if (HYPERVISOR_event_channel_op(EVTCHNOP_bind_ipi,
1480                                                 &bind_ipi) != 0)
1481                         BUG();
1482                 evtchn = bind_ipi.port;
1484                 /* Record the new mapping. */
1485                 (void)xen_irq_info_ipi_setup(cpu, irq, evtchn, ipi);
1486                 bind_evtchn_to_cpu(evtchn, cpu);
1487         }
1490 /* Clear an irq's pending state, in preparation for polling on it */
1491 void xen_clear_irq_pending(int irq)
1493         int evtchn = evtchn_from_irq(irq);
1495         if (VALID_EVTCHN(evtchn))
1496                 clear_evtchn(evtchn);
1498 EXPORT_SYMBOL(xen_clear_irq_pending);
1499 void xen_set_irq_pending(int irq)
1501         int evtchn = evtchn_from_irq(irq);
1503         if (VALID_EVTCHN(evtchn))
1504                 set_evtchn(evtchn);
1507 bool xen_test_irq_pending(int irq)
1509         int evtchn = evtchn_from_irq(irq);
1510         bool ret = false;
1512         if (VALID_EVTCHN(evtchn))
1513                 ret = test_evtchn(evtchn);
1515         return ret;
1518 /* Poll waiting for an irq to become pending with timeout.  In the usual case,
1519  * the irq will be disabled so it won't deliver an interrupt. */
1520 void xen_poll_irq_timeout(int irq, u64 timeout)
1522         evtchn_port_t evtchn = evtchn_from_irq(irq);
1524         if (VALID_EVTCHN(evtchn)) {
1525                 struct sched_poll poll;
1527                 poll.nr_ports = 1;
1528                 poll.timeout = timeout;
1529                 set_xen_guest_handle(poll.ports, &evtchn);
1531                 if (HYPERVISOR_sched_op(SCHEDOP_poll, &poll) != 0)
1532                         BUG();
1533         }
1535 EXPORT_SYMBOL(xen_poll_irq_timeout);
1536 /* Poll waiting for an irq to become pending.  In the usual case, the
1537  * irq will be disabled so it won't deliver an interrupt. */
1538 void xen_poll_irq(int irq)
1540         xen_poll_irq_timeout(irq, 0 /* no timeout */);
1543 /* Check whether the IRQ line is shared with other guests. */
1544 int xen_test_irq_shared(int irq)
1546         struct irq_info *info = info_for_irq(irq);
1547         struct physdev_irq_status_query irq_status;
1549         if (WARN_ON(!info))
1550                 return -ENOENT;
1552         irq_status.irq = info->u.pirq.pirq;
1554         if (HYPERVISOR_physdev_op(PHYSDEVOP_irq_status_query, &irq_status))
1555                 return 0;
1556         return !(irq_status.flags & XENIRQSTAT_shared);
1558 EXPORT_SYMBOL_GPL(xen_test_irq_shared);
1560 void xen_irq_resume(void)
1562         unsigned int cpu;
1563         struct irq_info *info;
1565         /* New event-channel space is not 'live' yet. */
1566         xen_evtchn_resume();
1568         /* No IRQ <-> event-channel mappings. */
1569         list_for_each_entry(info, &xen_irq_list_head, list)
1570                 info->evtchn = 0; /* zap event-channel binding */
1572         clear_evtchn_to_irq_all();
1574         for_each_possible_cpu(cpu) {
1575                 restore_cpu_virqs(cpu);
1576                 restore_cpu_ipis(cpu);
1577         }
1579         restore_pirqs();
1582 static struct irq_chip xen_dynamic_chip __read_mostly = {
1583         .name                   = "xen-dyn",
1585         .irq_disable            = disable_dynirq,
1586         .irq_mask               = disable_dynirq,
1587         .irq_unmask             = enable_dynirq,
1589         .irq_ack                = ack_dynirq,
1590         .irq_mask_ack           = mask_ack_dynirq,
1592         .irq_set_affinity       = set_affinity_irq,
1593         .irq_retrigger          = retrigger_dynirq,
1594 };
1596 static struct irq_chip xen_pirq_chip __read_mostly = {
1597         .name                   = "xen-pirq",
1599         .irq_startup            = startup_pirq,
1600         .irq_shutdown           = shutdown_pirq,
1601         .irq_enable             = enable_pirq,
1602         .irq_disable            = disable_pirq,
1604         .irq_mask               = disable_dynirq,
1605         .irq_unmask             = enable_dynirq,
1607         .irq_ack                = eoi_pirq,
1608         .irq_eoi                = eoi_pirq,
1609         .irq_mask_ack           = mask_ack_pirq,
1611         .irq_set_affinity       = set_affinity_irq,
1613         .irq_retrigger          = retrigger_dynirq,
1614 };
1616 static struct irq_chip xen_percpu_chip __read_mostly = {
1617         .name                   = "xen-percpu",
1619         .irq_disable            = disable_dynirq,
1620         .irq_mask               = disable_dynirq,
1621         .irq_unmask             = enable_dynirq,
1623         .irq_ack                = ack_dynirq,
1624 };
1626 int xen_set_callback_via(uint64_t via)
1628         struct xen_hvm_param a;
1629         a.domid = DOMID_SELF;
1630         a.index = HVM_PARAM_CALLBACK_IRQ;
1631         a.value = via;
1632         return HYPERVISOR_hvm_op(HVMOP_set_param, &a);
1634 EXPORT_SYMBOL_GPL(xen_set_callback_via);
1636 #ifdef CONFIG_XEN_PVHVM
1637 /* Vector callbacks are better than PCI interrupts to receive event
1638  * channel notifications because we can receive vector callbacks on any
1639  * vcpu and we don't need PCI support or APIC interactions. */
1640 void xen_callback_vector(void)
1642         int rc;
1643         uint64_t callback_via;
1645         if (xen_have_vector_callback) {
1646                 callback_via = HVM_CALLBACK_VECTOR(HYPERVISOR_CALLBACK_VECTOR);
1647                 rc = xen_set_callback_via(callback_via);
1648                 if (rc) {
1649                         pr_err("Request for Xen HVM callback vector failed\n");
1650                         xen_have_vector_callback = 0;
1651                         return;
1652                 }
1653                 pr_info("Xen HVM callback vector for event delivery is enabled\n");
1654                 alloc_intr_gate(HYPERVISOR_CALLBACK_VECTOR,
1655                                 xen_hvm_callback_vector);
1656         }
1658 #else
1659 void xen_callback_vector(void) {}
1660 #endif
1662 #undef MODULE_PARAM_PREFIX
1663 #define MODULE_PARAM_PREFIX "xen."
1665 static bool fifo_events = true;
1666 module_param(fifo_events, bool, 0);
1668 void __init xen_init_IRQ(void)
1670         int ret = -EINVAL;
1671         unsigned int evtchn;
1673         if (fifo_events)
1674                 ret = xen_evtchn_fifo_init();
1675         if (ret < 0)
1676                 xen_evtchn_2l_init();
1678         evtchn_to_irq = kcalloc(EVTCHN_ROW(xen_evtchn_max_channels()),
1679                                 sizeof(*evtchn_to_irq), GFP_KERNEL);
1680         BUG_ON(!evtchn_to_irq);
1682         /* No event channels are 'live' right now. */
1683         for (evtchn = 0; evtchn < xen_evtchn_nr_channels(); evtchn++)
1684                 mask_evtchn(evtchn);
1686         pirq_needs_eoi = pirq_needs_eoi_flag;
1688 #ifdef CONFIG_X86
1689         if (xen_pv_domain()) {
1690                 irq_ctx_init(smp_processor_id());
1691                 if (xen_initial_domain())
1692                         pci_xen_initial_domain();
1693         }
1694         if (xen_feature(XENFEAT_hvm_callback_vector))
1695                 xen_callback_vector();
1697         if (xen_hvm_domain()) {
1698                 native_init_IRQ();
1699                 /* pci_xen_hvm_init must be called after native_init_IRQ so that
1700                  * __acpi_register_gsi can point at the right function */
1701                 pci_xen_hvm_init();
1702         } else {
1703                 int rc;
1704                 struct physdev_pirq_eoi_gmfn eoi_gmfn;
1706                 pirq_eoi_map = (void *)__get_free_page(GFP_KERNEL|__GFP_ZERO);
1707                 eoi_gmfn.gmfn = virt_to_gfn(pirq_eoi_map);
1708                 rc = HYPERVISOR_physdev_op(PHYSDEVOP_pirq_eoi_gmfn_v2, &eoi_gmfn);
1709                 if (rc != 0) {
1710                         free_page((unsigned long) pirq_eoi_map);
1711                         pirq_eoi_map = NULL;
1712                 } else
1713                         pirq_needs_eoi = pirq_check_eoi_map;
1714         }
1715 #endif