1 /*
2 * Handle extern requests for shutdown, reboot and sysrq
3 */
5 #define pr_fmt(fmt) "xen:" KBUILD_MODNAME ": " fmt
7 #include <linux/kernel.h>
8 #include <linux/err.h>
9 #include <linux/slab.h>
10 #include <linux/reboot.h>
11 #include <linux/sysrq.h>
12 #include <linux/stop_machine.h>
13 #include <linux/freezer.h>
14 #include <linux/syscore_ops.h>
15 #include <linux/export.h>
17 #include <xen/xen.h>
18 #include <xen/xenbus.h>
19 #include <xen/grant_table.h>
20 #include <xen/events.h>
21 #include <xen/hvc-console.h>
22 #include <xen/page.h>
23 #include <xen/xen-ops.h>
25 #include <asm/xen/hypercall.h>
26 #include <asm/xen/hypervisor.h>
28 enum shutdown_state {
29 SHUTDOWN_INVALID = -1,
30 SHUTDOWN_POWEROFF = 0,
31 SHUTDOWN_SUSPEND = 2,
32 /* Code 3 is SHUTDOWN_CRASH, which we don't use because the domain can only
33 report a crash, not be instructed to crash!
34 HALT is the same as POWEROFF, as far as we're concerned. The tools use
35 the distinction when we return the reason code to them. */
36 SHUTDOWN_HALT = 4,
37 };
39 /* Ignore multiple shutdown requests. */
40 static enum shutdown_state shutting_down = SHUTDOWN_INVALID;
42 struct suspend_info {
43 int cancelled;
44 };
46 static RAW_NOTIFIER_HEAD(xen_resume_notifier);
48 void xen_resume_notifier_register(struct notifier_block *nb)
49 {
50 raw_notifier_chain_register(&xen_resume_notifier, nb);
51 }
52 EXPORT_SYMBOL_GPL(xen_resume_notifier_register);
54 void xen_resume_notifier_unregister(struct notifier_block *nb)
55 {
56 raw_notifier_chain_unregister(&xen_resume_notifier, nb);
57 }
58 EXPORT_SYMBOL_GPL(xen_resume_notifier_unregister);
60 #ifdef CONFIG_HIBERNATE_CALLBACKS
61 static int xen_suspend(void *data)
62 {
63 struct suspend_info *si = data;
64 int err;
66 BUG_ON(!irqs_disabled());
68 err = syscore_suspend();
69 if (err) {
70 pr_err("%s: system core suspend failed: %d\n", __func__, err);
71 return err;
72 }
74 gnttab_suspend();
75 xen_manage_runstate_time(-1);
76 xen_arch_pre_suspend();
78 si->cancelled = HYPERVISOR_suspend(xen_pv_domain()
79 ? virt_to_gfn(xen_start_info)
80 : 0);
82 xen_arch_post_suspend(si->cancelled);
83 xen_manage_runstate_time(si->cancelled ? 1 : 0);
84 gnttab_resume();
86 if (!si->cancelled) {
87 xen_irq_resume();
88 xen_timer_resume();
89 }
91 syscore_resume();
93 return 0;
94 }
96 static void do_suspend(void)
97 {
98 int err;
99 struct suspend_info si;
101 shutting_down = SHUTDOWN_SUSPEND;
103 err = freeze_processes();
104 if (err) {
105 pr_err("%s: freeze processes failed %d\n", __func__, err);
106 goto out;
107 }
109 err = freeze_kernel_threads();
110 if (err) {
111 pr_err("%s: freeze kernel threads failed %d\n", __func__, err);
112 goto out_thaw;
113 }
115 err = dpm_suspend_start(PMSG_FREEZE);
116 if (err) {
117 pr_err("%s: dpm_suspend_start %d\n", __func__, err);
118 goto out_thaw;
119 }
121 printk(KERN_DEBUG "suspending xenstore...\n");
122 xs_suspend();
124 err = dpm_suspend_end(PMSG_FREEZE);
125 if (err) {
126 pr_err("dpm_suspend_end failed: %d\n", err);
127 si.cancelled = 0;
128 goto out_resume;
129 }
131 xen_arch_suspend();
133 si.cancelled = 1;
135 err = stop_machine(xen_suspend, &si, cpumask_of(0));
137 /* Resume console as early as possible. */
138 if (!si.cancelled)
139 xen_console_resume();
141 raw_notifier_call_chain(&xen_resume_notifier, 0, NULL);
143 dpm_resume_start(si.cancelled ? PMSG_THAW : PMSG_RESTORE);
145 if (err) {
146 pr_err("failed to start xen_suspend: %d\n", err);
147 si.cancelled = 1;
148 }
150 xen_arch_resume();
152 out_resume:
153 if (!si.cancelled)
154 xs_resume();
155 else
156 xs_suspend_cancel();
158 dpm_resume_end(si.cancelled ? PMSG_THAW : PMSG_RESTORE);
160 out_thaw:
161 thaw_processes();
162 out:
163 shutting_down = SHUTDOWN_INVALID;
164 }
165 #endif /* CONFIG_HIBERNATE_CALLBACKS */
167 struct shutdown_handler {
168 #define SHUTDOWN_CMD_SIZE 11
169 const char command[SHUTDOWN_CMD_SIZE];
170 bool flag;
171 void (*cb)(void);
172 };
174 static int poweroff_nb(struct notifier_block *cb, unsigned long code, void *unused)
175 {
176 switch (code) {
177 case SYS_DOWN:
178 case SYS_HALT:
179 case SYS_POWER_OFF:
180 shutting_down = SHUTDOWN_POWEROFF;
181 default:
182 break;
183 }
184 return NOTIFY_DONE;
185 }
186 static void do_poweroff(void)
187 {
188 switch (system_state) {
189 case SYSTEM_BOOTING:
190 case SYSTEM_SCHEDULING:
191 orderly_poweroff(true);
192 break;
193 case SYSTEM_RUNNING:
194 orderly_poweroff(false);
195 break;
196 default:
197 /* Don't do it when we are halting/rebooting. */
198 pr_info("Ignoring Xen toolstack shutdown.\n");
199 break;
200 }
201 }
203 static void do_reboot(void)
204 {
205 shutting_down = SHUTDOWN_POWEROFF; /* ? */
206 ctrl_alt_del();
207 }
209 static struct shutdown_handler shutdown_handlers[] = {
210 { "poweroff", true, do_poweroff },
211 { "halt", false, do_poweroff },
212 { "reboot", true, do_reboot },
213 #ifdef CONFIG_HIBERNATE_CALLBACKS
214 { "suspend", true, do_suspend },
215 #endif
216 };
218 static void shutdown_handler(struct xenbus_watch *watch,
219 const char *path, const char *token)
220 {
221 char *str;
222 struct xenbus_transaction xbt;
223 int err;
224 int idx;
226 if (shutting_down != SHUTDOWN_INVALID)
227 return;
229 again:
230 err = xenbus_transaction_start(&xbt);
231 if (err)
232 return;
234 str = (char *)xenbus_read(xbt, "control", "shutdown", NULL);
235 /* Ignore read errors and empty reads. */
236 if (XENBUS_IS_ERR_READ(str)) {
237 xenbus_transaction_end(xbt, 1);
238 return;
239 }
241 for (idx = 0; idx < ARRAY_SIZE(shutdown_handlers); idx++) {
242 if (strcmp(str, shutdown_handlers[idx].command) == 0)
243 break;
244 }
246 /* Only acknowledge commands which we are prepared to handle. */
247 if (idx < ARRAY_SIZE(shutdown_handlers))
248 xenbus_write(xbt, "control", "shutdown", "");
250 err = xenbus_transaction_end(xbt, 0);
251 if (err == -EAGAIN) {
252 kfree(str);
253 goto again;
254 }
256 if (idx < ARRAY_SIZE(shutdown_handlers)) {
257 shutdown_handlers[idx].cb();
258 } else {
259 pr_info("Ignoring shutdown request: %s\n", str);
260 shutting_down = SHUTDOWN_INVALID;
261 }
263 kfree(str);
264 }
266 #ifdef CONFIG_MAGIC_SYSRQ
267 static void sysrq_handler(struct xenbus_watch *watch, const char *path,
268 const char *token)
269 {
270 char sysrq_key = '\0';
271 struct xenbus_transaction xbt;
272 int err;
274 again:
275 err = xenbus_transaction_start(&xbt);
276 if (err)
277 return;
278 err = xenbus_scanf(xbt, "control", "sysrq", "%c", &sysrq_key);
279 if (err < 0) {
280 /*
281 * The Xenstore watch fires directly after registering it and
282 * after a suspend/resume cycle. So ENOENT is no error but
283 * might happen in those cases. ERANGE is observed when we get
284 * an empty value (''), this happens when we acknowledge the
285 * request by writing '\0' below.
286 */
287 if (err != -ENOENT && err != -ERANGE)
288 pr_err("Error %d reading sysrq code in control/sysrq\n",
289 err);
290 xenbus_transaction_end(xbt, 1);
291 return;
292 }
294 if (sysrq_key != '\0') {
295 err = xenbus_printf(xbt, "control", "sysrq", "%c", '\0');
296 if (err) {
297 pr_err("%s: Error %d writing sysrq in control/sysrq\n",
298 __func__, err);
299 xenbus_transaction_end(xbt, 1);
300 return;
301 }
302 }
304 err = xenbus_transaction_end(xbt, 0);
305 if (err == -EAGAIN)
306 goto again;
308 if (sysrq_key != '\0')
309 handle_sysrq(sysrq_key);
310 }
312 static struct xenbus_watch sysrq_watch = {
313 .node = "control/sysrq",
314 .callback = sysrq_handler
315 };
316 #endif
318 static struct xenbus_watch shutdown_watch = {
319 .node = "control/shutdown",
320 .callback = shutdown_handler
321 };
323 static struct notifier_block xen_reboot_nb = {
324 .notifier_call = poweroff_nb,
325 };
327 static int setup_shutdown_watcher(void)
328 {
329 int err;
330 int idx;
331 #define FEATURE_PATH_SIZE (SHUTDOWN_CMD_SIZE + sizeof("feature-"))
332 char node[FEATURE_PATH_SIZE];
334 err = register_xenbus_watch(&shutdown_watch);
335 if (err) {
336 pr_err("Failed to set shutdown watcher\n");
337 return err;
338 }
341 #ifdef CONFIG_MAGIC_SYSRQ
342 err = register_xenbus_watch(&sysrq_watch);
343 if (err) {
344 pr_err("Failed to set sysrq watcher\n");
345 return err;
346 }
347 #endif
349 for (idx = 0; idx < ARRAY_SIZE(shutdown_handlers); idx++) {
350 if (!shutdown_handlers[idx].flag)
351 continue;
352 snprintf(node, FEATURE_PATH_SIZE, "feature-%s",
353 shutdown_handlers[idx].command);
354 err = xenbus_printf(XBT_NIL, "control", node, "%u", 1);
355 if (err) {
356 pr_err("%s: Error %d writing %s\n", __func__,
357 err, node);
358 return err;
359 }
360 }
362 return 0;
363 }
365 static int shutdown_event(struct notifier_block *notifier,
366 unsigned long event,
367 void *data)
368 {
369 setup_shutdown_watcher();
370 return NOTIFY_DONE;
371 }
373 int xen_setup_shutdown_event(void)
374 {
375 static struct notifier_block xenstore_notifier = {
376 .notifier_call = shutdown_event
377 };
379 if (!xen_domain())
380 return -ENODEV;
381 register_xenstore_notifier(&xenstore_notifier);
382 register_reboot_notifier(&xen_reboot_nb);
384 return 0;
385 }
386 EXPORT_SYMBOL_GPL(xen_setup_shutdown_event);
388 subsys_initcall(xen_setup_shutdown_event);