1 /*
2 * Copyright (C) 2011 Intel Corporation. All rights reserved.
3 *
4 * This program is free software; you can redistribute it and/or modify
5 * it under the terms of the GNU General Public License as published by
6 * the Free Software Foundation; either version 2 of the License, or
7 * (at your option) any later version.
8 *
9 * This program is distributed in the hope that it will be useful,
10 * but WITHOUT ANY WARRANTY; without even the implied warranty of
11 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
12 * GNU General Public License for more details.
13 *
14 * You should have received a copy of the GNU General Public License
15 * along with this program; if not, see <http://www.gnu.org/licenses/>.
16 */
18 #ifndef __NET_HCI_H
19 #define __NET_HCI_H
21 #include <linux/skbuff.h>
23 #include <net/nfc/nfc.h>
25 struct nfc_hci_dev;
27 struct nfc_hci_ops {
28 int (*open) (struct nfc_hci_dev *hdev);
29 void (*close) (struct nfc_hci_dev *hdev);
30 int (*load_session) (struct nfc_hci_dev *hdev);
31 int (*hci_ready) (struct nfc_hci_dev *hdev);
32 /*
33 * xmit must always send the complete buffer before
34 * returning. Returned result must be 0 for success
35 * or negative for failure.
36 */
37 int (*xmit) (struct nfc_hci_dev *hdev, struct sk_buff *skb);
38 int (*start_poll) (struct nfc_hci_dev *hdev,
39 u32 im_protocols, u32 tm_protocols);
40 void (*stop_poll) (struct nfc_hci_dev *hdev);
41 int (*dep_link_up)(struct nfc_hci_dev *hdev, struct nfc_target *target,
42 u8 comm_mode, u8 *gb, size_t gb_len);
43 int (*dep_link_down)(struct nfc_hci_dev *hdev);
44 int (*target_from_gate) (struct nfc_hci_dev *hdev, u8 gate,
45 struct nfc_target *target);
46 int (*complete_target_discovered) (struct nfc_hci_dev *hdev, u8 gate,
47 struct nfc_target *target);
48 int (*im_transceive) (struct nfc_hci_dev *hdev,
49 struct nfc_target *target, struct sk_buff *skb,
50 data_exchange_cb_t cb, void *cb_context);
51 int (*tm_send)(struct nfc_hci_dev *hdev, struct sk_buff *skb);
52 int (*check_presence)(struct nfc_hci_dev *hdev,
53 struct nfc_target *target);
54 int (*event_received)(struct nfc_hci_dev *hdev, u8 pipe, u8 event,
55 struct sk_buff *skb);
56 void (*cmd_received)(struct nfc_hci_dev *hdev, u8 pipe, u8 cmd,
57 struct sk_buff *skb);
58 int (*fw_download)(struct nfc_hci_dev *hdev, const char *firmware_name);
59 int (*discover_se)(struct nfc_hci_dev *dev);
60 int (*enable_se)(struct nfc_hci_dev *dev, u32 se_idx);
61 int (*disable_se)(struct nfc_hci_dev *dev, u32 se_idx);
62 int (*se_io)(struct nfc_hci_dev *dev, u32 se_idx,
63 u8 *apdu, size_t apdu_length,
64 se_io_cb_t cb, void *cb_context);
65 };
67 /* Pipes */
68 #define NFC_HCI_DO_NOT_CREATE_PIPE 0x81
69 #define NFC_HCI_INVALID_PIPE 0x80
70 #define NFC_HCI_INVALID_GATE 0xFF
71 #define NFC_HCI_INVALID_HOST 0x80
72 #define NFC_HCI_LINK_MGMT_PIPE 0x00
73 #define NFC_HCI_ADMIN_PIPE 0x01
75 struct nfc_hci_gate {
76 u8 gate;
77 u8 pipe;
78 };
80 struct nfc_hci_pipe {
81 u8 gate;
82 u8 dest_host;
83 };
85 #define NFC_HCI_MAX_CUSTOM_GATES 50
86 /*
87 * According to specification 102 622 chapter 4.4 Pipes,
88 * the pipe identifier is 7 bits long.
89 */
90 #define NFC_HCI_MAX_PIPES 128
91 struct nfc_hci_init_data {
92 u8 gate_count;
93 struct nfc_hci_gate gates[NFC_HCI_MAX_CUSTOM_GATES];
94 char session_id[9];
95 };
97 typedef int (*xmit) (struct sk_buff *skb, void *cb_data);
99 #define NFC_HCI_MAX_GATES 256
101 /*
102 * These values can be specified by a driver to indicate it requires some
103 * adaptation of the HCI standard.
104 *
105 * NFC_HCI_QUIRK_SHORT_CLEAR - send HCI_ADM_CLEAR_ALL_PIPE cmd with no params
106 */
107 enum {
108 NFC_HCI_QUIRK_SHORT_CLEAR = 0,
109 };
111 struct nfc_hci_dev {
112 struct nfc_dev *ndev;
114 u32 max_data_link_payload;
116 bool shutting_down;
118 struct mutex msg_tx_mutex;
120 struct list_head msg_tx_queue;
122 struct work_struct msg_tx_work;
124 struct timer_list cmd_timer;
125 struct hci_msg *cmd_pending_msg;
127 struct sk_buff_head rx_hcp_frags;
129 struct work_struct msg_rx_work;
131 struct sk_buff_head msg_rx_queue;
133 struct nfc_hci_ops *ops;
135 struct nfc_llc *llc;
137 struct nfc_hci_init_data init_data;
139 void *clientdata;
141 u8 gate2pipe[NFC_HCI_MAX_GATES];
142 struct nfc_hci_pipe pipes[NFC_HCI_MAX_PIPES];
144 u8 sw_romlib;
145 u8 sw_patch;
146 u8 sw_flashlib_major;
147 u8 sw_flashlib_minor;
149 u8 hw_derivative;
150 u8 hw_version;
151 u8 hw_mpw;
152 u8 hw_software;
153 u8 hw_bsid;
155 int async_cb_type;
156 data_exchange_cb_t async_cb;
157 void *async_cb_context;
159 u8 *gb;
160 size_t gb_len;
162 unsigned long quirks;
163 };
165 /* hci device allocation */
166 struct nfc_hci_dev *nfc_hci_allocate_device(struct nfc_hci_ops *ops,
167 struct nfc_hci_init_data *init_data,
168 unsigned long quirks,
169 u32 protocols,
170 const char *llc_name,
171 int tx_headroom,
172 int tx_tailroom,
173 int max_link_payload);
174 void nfc_hci_free_device(struct nfc_hci_dev *hdev);
176 int nfc_hci_register_device(struct nfc_hci_dev *hdev);
177 void nfc_hci_unregister_device(struct nfc_hci_dev *hdev);
179 void nfc_hci_set_clientdata(struct nfc_hci_dev *hdev, void *clientdata);
180 void *nfc_hci_get_clientdata(struct nfc_hci_dev *hdev);
182 static inline int nfc_hci_set_vendor_cmds(struct nfc_hci_dev *hdev,
183 struct nfc_vendor_cmd *cmds,
184 int n_cmds)
185 {
186 return nfc_set_vendor_cmds(hdev->ndev, cmds, n_cmds);
187 }
189 void nfc_hci_driver_failure(struct nfc_hci_dev *hdev, int err);
191 int nfc_hci_result_to_errno(u8 result);
192 void nfc_hci_reset_pipes(struct nfc_hci_dev *dev);
193 void nfc_hci_reset_pipes_per_host(struct nfc_hci_dev *hdev, u8 host);
195 /* Host IDs */
196 #define NFC_HCI_HOST_CONTROLLER_ID 0x00
197 #define NFC_HCI_TERMINAL_HOST_ID 0x01
198 #define NFC_HCI_UICC_HOST_ID 0x02
200 /* Host Controller Gates and registry indexes */
201 #define NFC_HCI_ADMIN_GATE 0x00
202 #define NFC_HCI_ADMIN_SESSION_IDENTITY 0x01
203 #define NFC_HCI_ADMIN_MAX_PIPE 0x02
204 #define NFC_HCI_ADMIN_WHITELIST 0x03
205 #define NFC_HCI_ADMIN_HOST_LIST 0x04
207 #define NFC_HCI_LOOPBACK_GATE 0x04
209 #define NFC_HCI_ID_MGMT_GATE 0x05
210 #define NFC_HCI_ID_MGMT_VERSION_SW 0x01
211 #define NFC_HCI_ID_MGMT_VERSION_HW 0x03
212 #define NFC_HCI_ID_MGMT_VENDOR_NAME 0x04
213 #define NFC_HCI_ID_MGMT_MODEL_ID 0x05
214 #define NFC_HCI_ID_MGMT_HCI_VERSION 0x02
215 #define NFC_HCI_ID_MGMT_GATES_LIST 0x06
217 #define NFC_HCI_LINK_MGMT_GATE 0x06
218 #define NFC_HCI_LINK_MGMT_REC_ERROR 0x01
220 #define NFC_HCI_RF_READER_B_GATE 0x11
221 #define NFC_HCI_RF_READER_B_PUPI 0x03
222 #define NFC_HCI_RF_READER_B_APPLICATION_DATA 0x04
223 #define NFC_HCI_RF_READER_B_AFI 0x02
224 #define NFC_HCI_RF_READER_B_HIGHER_LAYER_RESPONSE 0x01
225 #define NFC_HCI_RF_READER_B_HIGHER_LAYER_DATA 0x05
227 #define NFC_HCI_RF_READER_A_GATE 0x13
228 #define NFC_HCI_RF_READER_A_UID 0x02
229 #define NFC_HCI_RF_READER_A_ATQA 0x04
230 #define NFC_HCI_RF_READER_A_APPLICATION_DATA 0x05
231 #define NFC_HCI_RF_READER_A_SAK 0x03
232 #define NFC_HCI_RF_READER_A_FWI_SFGT 0x06
233 #define NFC_HCI_RF_READER_A_DATARATE_MAX 0x01
235 #define NFC_HCI_TYPE_A_SEL_PROT(x) (((x) & 0x60) >> 5)
236 #define NFC_HCI_TYPE_A_SEL_PROT_MIFARE 0
237 #define NFC_HCI_TYPE_A_SEL_PROT_ISO14443 1
238 #define NFC_HCI_TYPE_A_SEL_PROT_DEP 2
239 #define NFC_HCI_TYPE_A_SEL_PROT_ISO14443_DEP 3
241 /* Generic events */
242 #define NFC_HCI_EVT_HCI_END_OF_OPERATION 0x01
243 #define NFC_HCI_EVT_POST_DATA 0x02
244 #define NFC_HCI_EVT_HOT_PLUG 0x03
246 /* Generic commands */
247 #define NFC_HCI_ANY_SET_PARAMETER 0x01
248 #define NFC_HCI_ANY_GET_PARAMETER 0x02
249 #define NFC_HCI_ANY_OPEN_PIPE 0x03
250 #define NFC_HCI_ANY_CLOSE_PIPE 0x04
252 /* Reader RF gates events */
253 #define NFC_HCI_EVT_READER_REQUESTED 0x10
254 #define NFC_HCI_EVT_END_OPERATION 0x11
256 /* Reader Application gate events */
257 #define NFC_HCI_EVT_TARGET_DISCOVERED 0x10
259 /* receiving messages from lower layer */
260 void nfc_hci_resp_received(struct nfc_hci_dev *hdev, u8 result,
261 struct sk_buff *skb);
262 void nfc_hci_cmd_received(struct nfc_hci_dev *hdev, u8 pipe, u8 cmd,
263 struct sk_buff *skb);
264 void nfc_hci_event_received(struct nfc_hci_dev *hdev, u8 pipe, u8 event,
265 struct sk_buff *skb);
266 void nfc_hci_recv_frame(struct nfc_hci_dev *hdev, struct sk_buff *skb);
268 /* connecting to gates and sending hci instructions */
269 int nfc_hci_connect_gate(struct nfc_hci_dev *hdev, u8 dest_host, u8 dest_gate,
270 u8 pipe);
271 int nfc_hci_disconnect_gate(struct nfc_hci_dev *hdev, u8 gate);
272 int nfc_hci_disconnect_all_gates(struct nfc_hci_dev *hdev);
273 int nfc_hci_get_param(struct nfc_hci_dev *hdev, u8 gate, u8 idx,
274 struct sk_buff **skb);
275 int nfc_hci_set_param(struct nfc_hci_dev *hdev, u8 gate, u8 idx,
276 const u8 *param, size_t param_len);
277 int nfc_hci_send_cmd(struct nfc_hci_dev *hdev, u8 gate, u8 cmd,
278 const u8 *param, size_t param_len, struct sk_buff **skb);
279 int nfc_hci_send_cmd_async(struct nfc_hci_dev *hdev, u8 gate, u8 cmd,
280 const u8 *param, size_t param_len,
281 data_exchange_cb_t cb, void *cb_context);
282 int nfc_hci_send_event(struct nfc_hci_dev *hdev, u8 gate, u8 event,
283 const u8 *param, size_t param_len);
284 int nfc_hci_target_discovered(struct nfc_hci_dev *hdev, u8 gate);
285 u32 nfc_hci_sak_to_protocol(u8 sak);
287 #endif /* __NET_HCI_H */