1 /* SPDX-License-Identifier: GPL-2.0 WITH Linux-syscall-note */
2 #ifndef __LINUX_KVM_H
3 #define __LINUX_KVM_H
5 /*
6 * Userspace interface for /dev/kvm - kernel based virtual machine
7 *
8 * Note: you must update KVM_API_VERSION if you change this interface.
9 */
11 #include <linux/types.h>
12 #include <linux/compiler.h>
13 #include <linux/ioctl.h>
14 #include <asm/kvm.h>
16 #define KVM_API_VERSION 12
18 /* *** Deprecated interfaces *** */
20 #define KVM_TRC_SHIFT 16
22 #define KVM_TRC_ENTRYEXIT (1 << KVM_TRC_SHIFT)
23 #define KVM_TRC_HANDLER (1 << (KVM_TRC_SHIFT + 1))
25 #define KVM_TRC_VMENTRY (KVM_TRC_ENTRYEXIT + 0x01)
26 #define KVM_TRC_VMEXIT (KVM_TRC_ENTRYEXIT + 0x02)
27 #define KVM_TRC_PAGE_FAULT (KVM_TRC_HANDLER + 0x01)
29 #define KVM_TRC_HEAD_SIZE 12
30 #define KVM_TRC_CYCLE_SIZE 8
31 #define KVM_TRC_EXTRA_MAX 7
33 #define KVM_TRC_INJ_VIRQ (KVM_TRC_HANDLER + 0x02)
34 #define KVM_TRC_REDELIVER_EVT (KVM_TRC_HANDLER + 0x03)
35 #define KVM_TRC_PEND_INTR (KVM_TRC_HANDLER + 0x04)
36 #define KVM_TRC_IO_READ (KVM_TRC_HANDLER + 0x05)
37 #define KVM_TRC_IO_WRITE (KVM_TRC_HANDLER + 0x06)
38 #define KVM_TRC_CR_READ (KVM_TRC_HANDLER + 0x07)
39 #define KVM_TRC_CR_WRITE (KVM_TRC_HANDLER + 0x08)
40 #define KVM_TRC_DR_READ (KVM_TRC_HANDLER + 0x09)
41 #define KVM_TRC_DR_WRITE (KVM_TRC_HANDLER + 0x0A)
42 #define KVM_TRC_MSR_READ (KVM_TRC_HANDLER + 0x0B)
43 #define KVM_TRC_MSR_WRITE (KVM_TRC_HANDLER + 0x0C)
44 #define KVM_TRC_CPUID (KVM_TRC_HANDLER + 0x0D)
45 #define KVM_TRC_INTR (KVM_TRC_HANDLER + 0x0E)
46 #define KVM_TRC_NMI (KVM_TRC_HANDLER + 0x0F)
47 #define KVM_TRC_VMMCALL (KVM_TRC_HANDLER + 0x10)
48 #define KVM_TRC_HLT (KVM_TRC_HANDLER + 0x11)
49 #define KVM_TRC_CLTS (KVM_TRC_HANDLER + 0x12)
50 #define KVM_TRC_LMSW (KVM_TRC_HANDLER + 0x13)
51 #define KVM_TRC_APIC_ACCESS (KVM_TRC_HANDLER + 0x14)
52 #define KVM_TRC_TDP_FAULT (KVM_TRC_HANDLER + 0x15)
53 #define KVM_TRC_GTLB_WRITE (KVM_TRC_HANDLER + 0x16)
54 #define KVM_TRC_STLB_WRITE (KVM_TRC_HANDLER + 0x17)
55 #define KVM_TRC_STLB_INVAL (KVM_TRC_HANDLER + 0x18)
56 #define KVM_TRC_PPC_INSTR (KVM_TRC_HANDLER + 0x19)
58 struct kvm_user_trace_setup {
59 __u32 buf_size;
60 __u32 buf_nr;
61 };
63 #define __KVM_DEPRECATED_MAIN_W_0x06 \
64 _IOW(KVMIO, 0x06, struct kvm_user_trace_setup)
65 #define __KVM_DEPRECATED_MAIN_0x07 _IO(KVMIO, 0x07)
66 #define __KVM_DEPRECATED_MAIN_0x08 _IO(KVMIO, 0x08)
68 #define __KVM_DEPRECATED_VM_R_0x70 _IOR(KVMIO, 0x70, struct kvm_assigned_irq)
70 struct kvm_breakpoint {
71 __u32 enabled;
72 __u32 padding;
73 __u64 address;
74 };
76 struct kvm_debug_guest {
77 __u32 enabled;
78 __u32 pad;
79 struct kvm_breakpoint breakpoints[4];
80 __u32 singlestep;
81 };
83 #define __KVM_DEPRECATED_VCPU_W_0x87 _IOW(KVMIO, 0x87, struct kvm_debug_guest)
85 /* *** End of deprecated interfaces *** */
88 /* for KVM_CREATE_MEMORY_REGION */
89 struct kvm_memory_region {
90 __u32 slot;
91 __u32 flags;
92 __u64 guest_phys_addr;
93 __u64 memory_size; /* bytes */
94 };
96 /* for KVM_SET_USER_MEMORY_REGION */
97 struct kvm_userspace_memory_region {
98 __u32 slot;
99 __u32 flags;
100 __u64 guest_phys_addr;
101 __u64 memory_size; /* bytes */
102 __u64 userspace_addr; /* start of the userspace allocated memory */
103 };
105 /*
106 * The bit 0 ~ bit 15 of kvm_memory_region::flags are visible for userspace,
107 * other bits are reserved for kvm internal use which are defined in
108 * include/linux/kvm_host.h.
109 */
110 #define KVM_MEM_LOG_DIRTY_PAGES (1UL << 0)
111 #define KVM_MEM_READONLY (1UL << 1)
113 /* for KVM_IRQ_LINE */
114 struct kvm_irq_level {
115 /*
116 * ACPI gsi notion of irq.
117 * For IA-64 (APIC model) IOAPIC0: irq 0-23; IOAPIC1: irq 24-47..
118 * For X86 (standard AT mode) PIC0/1: irq 0-15. IOAPIC0: 0-23..
119 * For ARM: See Documentation/virtual/kvm/api.txt
120 */
121 union {
122 __u32 irq;
123 __s32 status;
124 };
125 __u32 level;
126 };
129 struct kvm_irqchip {
130 __u32 chip_id;
131 __u32 pad;
132 union {
133 char dummy[512]; /* reserving space */
134 #ifdef __KVM_HAVE_PIT
135 struct kvm_pic_state pic;
136 #endif
137 #ifdef __KVM_HAVE_IOAPIC
138 struct kvm_ioapic_state ioapic;
139 #endif
140 } chip;
141 };
143 /* for KVM_CREATE_PIT2 */
144 struct kvm_pit_config {
145 __u32 flags;
146 __u32 pad[15];
147 };
149 #define KVM_PIT_SPEAKER_DUMMY 1
151 struct kvm_s390_skeys {
152 __u64 start_gfn;
153 __u64 count;
154 __u64 skeydata_addr;
155 __u32 flags;
156 __u32 reserved[9];
157 };
159 #define KVM_S390_CMMA_PEEK (1 << 0)
161 /**
162 * kvm_s390_cmma_log - Used for CMMA migration.
163 *
164 * Used both for input and output.
165 *
166 * @start_gfn: Guest page number to start from.
167 * @count: Size of the result buffer.
168 * @flags: Control operation mode via KVM_S390_CMMA_* flags
169 * @remaining: Used with KVM_S390_GET_CMMA_BITS. Indicates how many dirty
170 * pages are still remaining.
171 * @mask: Used with KVM_S390_SET_CMMA_BITS. Bitmap of bits to actually set
172 * in the PGSTE.
173 * @values: Pointer to the values buffer.
174 *
175 * Used in KVM_S390_{G,S}ET_CMMA_BITS ioctls.
176 */
177 struct kvm_s390_cmma_log {
178 __u64 start_gfn;
179 __u32 count;
180 __u32 flags;
181 union {
182 __u64 remaining;
183 __u64 mask;
184 };
185 __u64 values;
186 };
188 struct kvm_hyperv_exit {
189 #define KVM_EXIT_HYPERV_SYNIC 1
190 #define KVM_EXIT_HYPERV_HCALL 2
191 __u32 type;
192 union {
193 struct {
194 __u32 msr;
195 __u64 control;
196 __u64 evt_page;
197 __u64 msg_page;
198 } synic;
199 struct {
200 __u64 input;
201 __u64 result;
202 __u64 params[2];
203 } hcall;
204 } u;
205 };
207 #define KVM_S390_GET_SKEYS_NONE 1
208 #define KVM_S390_SKEYS_MAX 1048576
210 #define KVM_EXIT_UNKNOWN 0
211 #define KVM_EXIT_EXCEPTION 1
212 #define KVM_EXIT_IO 2
213 #define KVM_EXIT_HYPERCALL 3
214 #define KVM_EXIT_DEBUG 4
215 #define KVM_EXIT_HLT 5
216 #define KVM_EXIT_MMIO 6
217 #define KVM_EXIT_IRQ_WINDOW_OPEN 7
218 #define KVM_EXIT_SHUTDOWN 8
219 #define KVM_EXIT_FAIL_ENTRY 9
220 #define KVM_EXIT_INTR 10
221 #define KVM_EXIT_SET_TPR 11
222 #define KVM_EXIT_TPR_ACCESS 12
223 #define KVM_EXIT_S390_SIEIC 13
224 #define KVM_EXIT_S390_RESET 14
225 #define KVM_EXIT_DCR 15 /* deprecated */
226 #define KVM_EXIT_NMI 16
227 #define KVM_EXIT_INTERNAL_ERROR 17
228 #define KVM_EXIT_OSI 18
229 #define KVM_EXIT_PAPR_HCALL 19
230 #define KVM_EXIT_S390_UCONTROL 20
231 #define KVM_EXIT_WATCHDOG 21
232 #define KVM_EXIT_S390_TSCH 22
233 #define KVM_EXIT_EPR 23
234 #define KVM_EXIT_SYSTEM_EVENT 24
235 #define KVM_EXIT_S390_STSI 25
236 #define KVM_EXIT_IOAPIC_EOI 26
237 #define KVM_EXIT_HYPERV 27
239 /* For KVM_EXIT_INTERNAL_ERROR */
240 /* Emulate instruction failed. */
241 #define KVM_INTERNAL_ERROR_EMULATION 1
242 /* Encounter unexpected simultaneous exceptions. */
243 #define KVM_INTERNAL_ERROR_SIMUL_EX 2
244 /* Encounter unexpected vm-exit due to delivery event. */
245 #define KVM_INTERNAL_ERROR_DELIVERY_EV 3
247 /* for KVM_RUN, returned by mmap(vcpu_fd, offset=0) */
248 struct kvm_run {
249 /* in */
250 __u8 request_interrupt_window;
251 __u8 immediate_exit;
252 __u8 padding1[6];
254 /* out */
255 __u32 exit_reason;
256 __u8 ready_for_interrupt_injection;
257 __u8 if_flag;
258 __u16 flags;
260 /* in (pre_kvm_run), out (post_kvm_run) */
261 __u64 cr8;
262 __u64 apic_base;
264 #ifdef __KVM_S390
265 /* the processor status word for s390 */
266 __u64 psw_mask; /* psw upper half */
267 __u64 psw_addr; /* psw lower half */
268 #endif
269 union {
270 /* KVM_EXIT_UNKNOWN */
271 struct {
272 __u64 hardware_exit_reason;
273 } hw;
274 /* KVM_EXIT_FAIL_ENTRY */
275 struct {
276 __u64 hardware_entry_failure_reason;
277 } fail_entry;
278 /* KVM_EXIT_EXCEPTION */
279 struct {
280 __u32 exception;
281 __u32 error_code;
282 } ex;
283 /* KVM_EXIT_IO */
284 struct {
285 #define KVM_EXIT_IO_IN 0
286 #define KVM_EXIT_IO_OUT 1
287 __u8 direction;
288 __u8 size; /* bytes */
289 __u16 port;
290 __u32 count;
291 __u64 data_offset; /* relative to kvm_run start */
292 } io;
293 /* KVM_EXIT_DEBUG */
294 struct {
295 struct kvm_debug_exit_arch arch;
296 } debug;
297 /* KVM_EXIT_MMIO */
298 struct {
299 __u64 phys_addr;
300 __u8 data[8];
301 __u32 len;
302 __u8 is_write;
303 } mmio;
304 /* KVM_EXIT_HYPERCALL */
305 struct {
306 __u64 nr;
307 __u64 args[6];
308 __u64 ret;
309 __u32 longmode;
310 __u32 pad;
311 } hypercall;
312 /* KVM_EXIT_TPR_ACCESS */
313 struct {
314 __u64 rip;
315 __u32 is_write;
316 __u32 pad;
317 } tpr_access;
318 /* KVM_EXIT_S390_SIEIC */
319 struct {
320 __u8 icptcode;
321 __u16 ipa;
322 __u32 ipb;
323 } s390_sieic;
324 /* KVM_EXIT_S390_RESET */
325 #define KVM_S390_RESET_POR 1
326 #define KVM_S390_RESET_CLEAR 2
327 #define KVM_S390_RESET_SUBSYSTEM 4
328 #define KVM_S390_RESET_CPU_INIT 8
329 #define KVM_S390_RESET_IPL 16
330 __u64 s390_reset_flags;
331 /* KVM_EXIT_S390_UCONTROL */
332 struct {
333 __u64 trans_exc_code;
334 __u32 pgm_code;
335 } s390_ucontrol;
336 /* KVM_EXIT_DCR (deprecated) */
337 struct {
338 __u32 dcrn;
339 __u32 data;
340 __u8 is_write;
341 } dcr;
342 /* KVM_EXIT_INTERNAL_ERROR */
343 struct {
344 __u32 suberror;
345 /* Available with KVM_CAP_INTERNAL_ERROR_DATA: */
346 __u32 ndata;
347 __u64 data[16];
348 } internal;
349 /* KVM_EXIT_OSI */
350 struct {
351 __u64 gprs[32];
352 } osi;
353 /* KVM_EXIT_PAPR_HCALL */
354 struct {
355 __u64 nr;
356 __u64 ret;
357 __u64 args[9];
358 } papr_hcall;
359 /* KVM_EXIT_S390_TSCH */
360 struct {
361 __u16 subchannel_id;
362 __u16 subchannel_nr;
363 __u32 io_int_parm;
364 __u32 io_int_word;
365 __u32 ipb;
366 __u8 dequeued;
367 } s390_tsch;
368 /* KVM_EXIT_EPR */
369 struct {
370 __u32 epr;
371 } epr;
372 /* KVM_EXIT_SYSTEM_EVENT */
373 struct {
374 #define KVM_SYSTEM_EVENT_SHUTDOWN 1
375 #define KVM_SYSTEM_EVENT_RESET 2
376 #define KVM_SYSTEM_EVENT_CRASH 3
377 __u32 type;
378 __u64 flags;
379 } system_event;
380 /* KVM_EXIT_S390_STSI */
381 struct {
382 __u64 addr;
383 __u8 ar;
384 __u8 reserved;
385 __u8 fc;
386 __u8 sel1;
387 __u16 sel2;
388 } s390_stsi;
389 /* KVM_EXIT_IOAPIC_EOI */
390 struct {
391 __u8 vector;
392 } eoi;
393 /* KVM_EXIT_HYPERV */
394 struct kvm_hyperv_exit hyperv;
395 /* Fix the size of the union. */
396 char padding[256];
397 };
399 /* 2048 is the size of the char array used to bound/pad the size
400 * of the union that holds sync regs.
401 */
402 #define SYNC_REGS_SIZE_BYTES 2048
403 /*
404 * shared registers between kvm and userspace.
405 * kvm_valid_regs specifies the register classes set by the host
406 * kvm_dirty_regs specified the register classes dirtied by userspace
407 * struct kvm_sync_regs is architecture specific, as well as the
408 * bits for kvm_valid_regs and kvm_dirty_regs
409 */
410 __u64 kvm_valid_regs;
411 __u64 kvm_dirty_regs;
412 union {
413 struct kvm_sync_regs regs;
414 char padding[SYNC_REGS_SIZE_BYTES];
415 } s;
416 };
418 /* for KVM_REGISTER_COALESCED_MMIO / KVM_UNREGISTER_COALESCED_MMIO */
420 struct kvm_coalesced_mmio_zone {
421 __u64 addr;
422 __u32 size;
423 __u32 pad;
424 };
426 struct kvm_coalesced_mmio {
427 __u64 phys_addr;
428 __u32 len;
429 __u32 pad;
430 __u8 data[8];
431 };
433 struct kvm_coalesced_mmio_ring {
434 __u32 first, last;
435 struct kvm_coalesced_mmio coalesced_mmio[0];
436 };
438 #define KVM_COALESCED_MMIO_MAX \
439 ((PAGE_SIZE - sizeof(struct kvm_coalesced_mmio_ring)) / \
440 sizeof(struct kvm_coalesced_mmio))
442 /* for KVM_TRANSLATE */
443 struct kvm_translation {
444 /* in */
445 __u64 linear_address;
447 /* out */
448 __u64 physical_address;
449 __u8 valid;
450 __u8 writeable;
451 __u8 usermode;
452 __u8 pad[5];
453 };
455 /* for KVM_S390_MEM_OP */
456 struct kvm_s390_mem_op {
457 /* in */
458 __u64 gaddr; /* the guest address */
459 __u64 flags; /* flags */
460 __u32 size; /* amount of bytes */
461 __u32 op; /* type of operation */
462 __u64 buf; /* buffer in userspace */
463 __u8 ar; /* the access register number */
464 __u8 reserved[31]; /* should be set to 0 */
465 };
466 /* types for kvm_s390_mem_op->op */
467 #define KVM_S390_MEMOP_LOGICAL_READ 0
468 #define KVM_S390_MEMOP_LOGICAL_WRITE 1
469 /* flags for kvm_s390_mem_op->flags */
470 #define KVM_S390_MEMOP_F_CHECK_ONLY (1ULL << 0)
471 #define KVM_S390_MEMOP_F_INJECT_EXCEPTION (1ULL << 1)
473 /* for KVM_INTERRUPT */
474 struct kvm_interrupt {
475 /* in */
476 __u32 irq;
477 };
479 /* for KVM_GET_DIRTY_LOG */
480 struct kvm_dirty_log {
481 __u32 slot;
482 __u32 padding1;
483 union {
484 void __user *dirty_bitmap; /* one bit per page */
485 __u64 padding2;
486 };
487 };
489 /* for KVM_SET_SIGNAL_MASK */
490 struct kvm_signal_mask {
491 __u32 len;
492 __u8 sigset[0];
493 };
495 /* for KVM_TPR_ACCESS_REPORTING */
496 struct kvm_tpr_access_ctl {
497 __u32 enabled;
498 __u32 flags;
499 __u32 reserved[8];
500 };
502 /* for KVM_SET_VAPIC_ADDR */
503 struct kvm_vapic_addr {
504 __u64 vapic_addr;
505 };
507 /* for KVM_SET_MP_STATE */
509 /* not all states are valid on all architectures */
510 #define KVM_MP_STATE_RUNNABLE 0
511 #define KVM_MP_STATE_UNINITIALIZED 1
512 #define KVM_MP_STATE_INIT_RECEIVED 2
513 #define KVM_MP_STATE_HALTED 3
514 #define KVM_MP_STATE_SIPI_RECEIVED 4
515 #define KVM_MP_STATE_STOPPED 5
516 #define KVM_MP_STATE_CHECK_STOP 6
517 #define KVM_MP_STATE_OPERATING 7
518 #define KVM_MP_STATE_LOAD 8
520 struct kvm_mp_state {
521 __u32 mp_state;
522 };
524 struct kvm_s390_psw {
525 __u64 mask;
526 __u64 addr;
527 };
529 /* valid values for type in kvm_s390_interrupt */
530 #define KVM_S390_SIGP_STOP 0xfffe0000u
531 #define KVM_S390_PROGRAM_INT 0xfffe0001u
532 #define KVM_S390_SIGP_SET_PREFIX 0xfffe0002u
533 #define KVM_S390_RESTART 0xfffe0003u
534 #define KVM_S390_INT_PFAULT_INIT 0xfffe0004u
535 #define KVM_S390_INT_PFAULT_DONE 0xfffe0005u
536 #define KVM_S390_MCHK 0xfffe1000u
537 #define KVM_S390_INT_CLOCK_COMP 0xffff1004u
538 #define KVM_S390_INT_CPU_TIMER 0xffff1005u
539 #define KVM_S390_INT_VIRTIO 0xffff2603u
540 #define KVM_S390_INT_SERVICE 0xffff2401u
541 #define KVM_S390_INT_EMERGENCY 0xffff1201u
542 #define KVM_S390_INT_EXTERNAL_CALL 0xffff1202u
543 /* Anything below 0xfffe0000u is taken by INT_IO */
544 #define KVM_S390_INT_IO(ai,cssid,ssid,schid) \
545 (((schid)) | \
546 ((ssid) << 16) | \
547 ((cssid) << 18) | \
548 ((ai) << 26))
549 #define KVM_S390_INT_IO_MIN 0x00000000u
550 #define KVM_S390_INT_IO_MAX 0xfffdffffu
551 #define KVM_S390_INT_IO_AI_MASK 0x04000000u
554 struct kvm_s390_interrupt {
555 __u32 type;
556 __u32 parm;
557 __u64 parm64;
558 };
560 struct kvm_s390_io_info {
561 __u16 subchannel_id;
562 __u16 subchannel_nr;
563 __u32 io_int_parm;
564 __u32 io_int_word;
565 };
567 struct kvm_s390_ext_info {
568 __u32 ext_params;
569 __u32 pad;
570 __u64 ext_params2;
571 };
573 struct kvm_s390_pgm_info {
574 __u64 trans_exc_code;
575 __u64 mon_code;
576 __u64 per_address;
577 __u32 data_exc_code;
578 __u16 code;
579 __u16 mon_class_nr;
580 __u8 per_code;
581 __u8 per_atmid;
582 __u8 exc_access_id;
583 __u8 per_access_id;
584 __u8 op_access_id;
585 #define KVM_S390_PGM_FLAGS_ILC_VALID 0x01
586 #define KVM_S390_PGM_FLAGS_ILC_0 0x02
587 #define KVM_S390_PGM_FLAGS_ILC_1 0x04
588 #define KVM_S390_PGM_FLAGS_ILC_MASK 0x06
589 #define KVM_S390_PGM_FLAGS_NO_REWIND 0x08
590 __u8 flags;
591 __u8 pad[2];
592 };
594 struct kvm_s390_prefix_info {
595 __u32 address;
596 };
598 struct kvm_s390_extcall_info {
599 __u16 code;
600 };
602 struct kvm_s390_emerg_info {
603 __u16 code;
604 };
606 #define KVM_S390_STOP_FLAG_STORE_STATUS 0x01
607 struct kvm_s390_stop_info {
608 __u32 flags;
609 };
611 struct kvm_s390_mchk_info {
612 __u64 cr14;
613 __u64 mcic;
614 __u64 failing_storage_address;
615 __u32 ext_damage_code;
616 __u32 pad;
617 __u8 fixed_logout[16];
618 };
620 struct kvm_s390_irq {
621 __u64 type;
622 union {
623 struct kvm_s390_io_info io;
624 struct kvm_s390_ext_info ext;
625 struct kvm_s390_pgm_info pgm;
626 struct kvm_s390_emerg_info emerg;
627 struct kvm_s390_extcall_info extcall;
628 struct kvm_s390_prefix_info prefix;
629 struct kvm_s390_stop_info stop;
630 struct kvm_s390_mchk_info mchk;
631 char reserved[64];
632 } u;
633 };
635 struct kvm_s390_irq_state {
636 __u64 buf;
637 __u32 flags; /* will stay unused for compatibility reasons */
638 __u32 len;
639 __u32 reserved[4]; /* will stay unused for compatibility reasons */
640 };
642 /* for KVM_SET_GUEST_DEBUG */
644 #define KVM_GUESTDBG_ENABLE 0x00000001
645 #define KVM_GUESTDBG_SINGLESTEP 0x00000002
647 struct kvm_guest_debug {
648 __u32 control;
649 __u32 pad;
650 struct kvm_guest_debug_arch arch;
651 };
653 enum {
654 kvm_ioeventfd_flag_nr_datamatch,
655 kvm_ioeventfd_flag_nr_pio,
656 kvm_ioeventfd_flag_nr_deassign,
657 kvm_ioeventfd_flag_nr_virtio_ccw_notify,
658 kvm_ioeventfd_flag_nr_fast_mmio,
659 kvm_ioeventfd_flag_nr_max,
660 };
662 #define KVM_IOEVENTFD_FLAG_DATAMATCH (1 << kvm_ioeventfd_flag_nr_datamatch)
663 #define KVM_IOEVENTFD_FLAG_PIO (1 << kvm_ioeventfd_flag_nr_pio)
664 #define KVM_IOEVENTFD_FLAG_DEASSIGN (1 << kvm_ioeventfd_flag_nr_deassign)
665 #define KVM_IOEVENTFD_FLAG_VIRTIO_CCW_NOTIFY \
666 (1 << kvm_ioeventfd_flag_nr_virtio_ccw_notify)
668 #define KVM_IOEVENTFD_VALID_FLAG_MASK ((1 << kvm_ioeventfd_flag_nr_max) - 1)
670 struct kvm_ioeventfd {
671 __u64 datamatch;
672 __u64 addr; /* legal pio/mmio address */
673 __u32 len; /* 1, 2, 4, or 8 bytes; or 0 to ignore length */
674 __s32 fd;
675 __u32 flags;
676 __u8 pad[36];
677 };
679 #define KVM_X86_DISABLE_EXITS_MWAIT (1 << 0)
680 #define KVM_X86_DISABLE_EXITS_HLT (1 << 1)
681 #define KVM_X86_DISABLE_EXITS_PAUSE (1 << 2)
682 #define KVM_X86_DISABLE_VALID_EXITS (KVM_X86_DISABLE_EXITS_MWAIT | \
683 KVM_X86_DISABLE_EXITS_HLT | \
684 KVM_X86_DISABLE_EXITS_PAUSE)
686 /* for KVM_ENABLE_CAP */
687 struct kvm_enable_cap {
688 /* in */
689 __u32 cap;
690 __u32 flags;
691 __u64 args[4];
692 __u8 pad[64];
693 };
695 /* for KVM_PPC_GET_PVINFO */
697 #define KVM_PPC_PVINFO_FLAGS_EV_IDLE (1<<0)
699 struct kvm_ppc_pvinfo {
700 /* out */
701 __u32 flags;
702 __u32 hcall[4];
703 __u8 pad[108];
704 };
706 /* for KVM_PPC_GET_SMMU_INFO */
707 #define KVM_PPC_PAGE_SIZES_MAX_SZ 8
709 struct kvm_ppc_one_page_size {
710 __u32 page_shift; /* Page shift (or 0) */
711 __u32 pte_enc; /* Encoding in the HPTE (>>12) */
712 };
714 struct kvm_ppc_one_seg_page_size {
715 __u32 page_shift; /* Base page shift of segment (or 0) */
716 __u32 slb_enc; /* SLB encoding for BookS */
717 struct kvm_ppc_one_page_size enc[KVM_PPC_PAGE_SIZES_MAX_SZ];
718 };
720 #define KVM_PPC_PAGE_SIZES_REAL 0x00000001
721 #define KVM_PPC_1T_SEGMENTS 0x00000002
723 struct kvm_ppc_smmu_info {
724 __u64 flags;
725 __u32 slb_size;
726 __u16 data_keys; /* # storage keys supported for data */
727 __u16 instr_keys; /* # storage keys supported for instructions */
728 struct kvm_ppc_one_seg_page_size sps[KVM_PPC_PAGE_SIZES_MAX_SZ];
729 };
731 /* for KVM_PPC_RESIZE_HPT_{PREPARE,COMMIT} */
732 struct kvm_ppc_resize_hpt {
733 __u64 flags;
734 __u32 shift;
735 __u32 pad;
736 };
738 #define KVMIO 0xAE
740 /* machine type bits, to be used as argument to KVM_CREATE_VM */
741 #define KVM_VM_S390_UCONTROL 1
743 /* on ppc, 0 indicate default, 1 should force HV and 2 PR */
744 #define KVM_VM_PPC_HV 1
745 #define KVM_VM_PPC_PR 2
747 /* on MIPS, 0 forces trap & emulate, 1 forces VZ ASE */
748 #define KVM_VM_MIPS_TE 0
749 #define KVM_VM_MIPS_VZ 1
751 #define KVM_S390_SIE_PAGE_OFFSET 1
753 /*
754 * ioctls for /dev/kvm fds:
755 */
756 #define KVM_GET_API_VERSION _IO(KVMIO, 0x00)
757 #define KVM_CREATE_VM _IO(KVMIO, 0x01) /* returns a VM fd */
758 #define KVM_GET_MSR_INDEX_LIST _IOWR(KVMIO, 0x02, struct kvm_msr_list)
760 #define KVM_S390_ENABLE_SIE _IO(KVMIO, 0x06)
761 /*
762 * Check if a kvm extension is available. Argument is extension number,
763 * return is 1 (yes) or 0 (no, sorry).
764 */
765 #define KVM_CHECK_EXTENSION _IO(KVMIO, 0x03)
766 /*
767 * Get size for mmap(vcpu_fd)
768 */
769 #define KVM_GET_VCPU_MMAP_SIZE _IO(KVMIO, 0x04) /* in bytes */
770 #define KVM_GET_SUPPORTED_CPUID _IOWR(KVMIO, 0x05, struct kvm_cpuid2)
771 #define KVM_TRACE_ENABLE __KVM_DEPRECATED_MAIN_W_0x06
772 #define KVM_TRACE_PAUSE __KVM_DEPRECATED_MAIN_0x07
773 #define KVM_TRACE_DISABLE __KVM_DEPRECATED_MAIN_0x08
774 #define KVM_GET_EMULATED_CPUID _IOWR(KVMIO, 0x09, struct kvm_cpuid2)
775 #define KVM_GET_MSR_FEATURE_INDEX_LIST _IOWR(KVMIO, 0x0a, struct kvm_msr_list)
777 /*
778 * Extension capability list.
779 */
780 #define KVM_CAP_IRQCHIP 0
781 #define KVM_CAP_HLT 1
782 #define KVM_CAP_MMU_SHADOW_CACHE_CONTROL 2
783 #define KVM_CAP_USER_MEMORY 3
784 #define KVM_CAP_SET_TSS_ADDR 4
785 #define KVM_CAP_VAPIC 6
786 #define KVM_CAP_EXT_CPUID 7
787 #define KVM_CAP_CLOCKSOURCE 8
788 #define KVM_CAP_NR_VCPUS 9 /* returns recommended max vcpus per vm */
789 #define KVM_CAP_NR_MEMSLOTS 10 /* returns max memory slots per vm */
790 #define KVM_CAP_PIT 11
791 #define KVM_CAP_NOP_IO_DELAY 12
792 #define KVM_CAP_PV_MMU 13
793 #define KVM_CAP_MP_STATE 14
794 #define KVM_CAP_COALESCED_MMIO 15
795 #define KVM_CAP_SYNC_MMU 16 /* Changes to host mmap are reflected in guest */
796 #define KVM_CAP_IOMMU 18
797 /* Bug in KVM_SET_USER_MEMORY_REGION fixed: */
798 #define KVM_CAP_DESTROY_MEMORY_REGION_WORKS 21
799 #define KVM_CAP_USER_NMI 22
800 #ifdef __KVM_HAVE_GUEST_DEBUG
801 #define KVM_CAP_SET_GUEST_DEBUG 23
802 #endif
803 #ifdef __KVM_HAVE_PIT
804 #define KVM_CAP_REINJECT_CONTROL 24
805 #endif
806 #define KVM_CAP_IRQ_ROUTING 25
807 #define KVM_CAP_IRQ_INJECT_STATUS 26
808 #define KVM_CAP_ASSIGN_DEV_IRQ 29
809 /* Another bug in KVM_SET_USER_MEMORY_REGION fixed: */
810 #define KVM_CAP_JOIN_MEMORY_REGIONS_WORKS 30
811 #ifdef __KVM_HAVE_MCE
812 #define KVM_CAP_MCE 31
813 #endif
814 #define KVM_CAP_IRQFD 32
815 #ifdef __KVM_HAVE_PIT
816 #define KVM_CAP_PIT2 33
817 #endif
818 #define KVM_CAP_SET_BOOT_CPU_ID 34
819 #ifdef __KVM_HAVE_PIT_STATE2
820 #define KVM_CAP_PIT_STATE2 35
821 #endif
822 #define KVM_CAP_IOEVENTFD 36
823 #define KVM_CAP_SET_IDENTITY_MAP_ADDR 37
824 #ifdef __KVM_HAVE_XEN_HVM
825 #define KVM_CAP_XEN_HVM 38
826 #endif
827 #define KVM_CAP_ADJUST_CLOCK 39
828 #define KVM_CAP_INTERNAL_ERROR_DATA 40
829 #ifdef __KVM_HAVE_VCPU_EVENTS
830 #define KVM_CAP_VCPU_EVENTS 41
831 #endif
832 #define KVM_CAP_S390_PSW 42
833 #define KVM_CAP_PPC_SEGSTATE 43
834 #define KVM_CAP_HYPERV 44
835 #define KVM_CAP_HYPERV_VAPIC 45
836 #define KVM_CAP_HYPERV_SPIN 46
837 #define KVM_CAP_PCI_SEGMENT 47
838 #define KVM_CAP_PPC_PAIRED_SINGLES 48
839 #define KVM_CAP_INTR_SHADOW 49
840 #ifdef __KVM_HAVE_DEBUGREGS
841 #define KVM_CAP_DEBUGREGS 50
842 #endif
843 #define KVM_CAP_X86_ROBUST_SINGLESTEP 51
844 #define KVM_CAP_PPC_OSI 52
845 #define KVM_CAP_PPC_UNSET_IRQ 53
846 #define KVM_CAP_ENABLE_CAP 54
847 #ifdef __KVM_HAVE_XSAVE
848 #define KVM_CAP_XSAVE 55
849 #endif
850 #ifdef __KVM_HAVE_XCRS
851 #define KVM_CAP_XCRS 56
852 #endif
853 #define KVM_CAP_PPC_GET_PVINFO 57
854 #define KVM_CAP_PPC_IRQ_LEVEL 58
855 #define KVM_CAP_ASYNC_PF 59
856 #define KVM_CAP_TSC_CONTROL 60
857 #define KVM_CAP_GET_TSC_KHZ 61
858 #define KVM_CAP_PPC_BOOKE_SREGS 62
859 #define KVM_CAP_SPAPR_TCE 63
860 #define KVM_CAP_PPC_SMT 64
861 #define KVM_CAP_PPC_RMA 65
862 #define KVM_CAP_MAX_VCPUS 66 /* returns max vcpus per vm */
863 #define KVM_CAP_PPC_HIOR 67
864 #define KVM_CAP_PPC_PAPR 68
865 #define KVM_CAP_SW_TLB 69
866 #define KVM_CAP_ONE_REG 70
867 #define KVM_CAP_S390_GMAP 71
868 #define KVM_CAP_TSC_DEADLINE_TIMER 72
869 #define KVM_CAP_S390_UCONTROL 73
870 #define KVM_CAP_SYNC_REGS 74
871 #define KVM_CAP_PCI_2_3 75
872 #define KVM_CAP_KVMCLOCK_CTRL 76
873 #define KVM_CAP_SIGNAL_MSI 77
874 #define KVM_CAP_PPC_GET_SMMU_INFO 78
875 #define KVM_CAP_S390_COW 79
876 #define KVM_CAP_PPC_ALLOC_HTAB 80
877 #define KVM_CAP_READONLY_MEM 81
878 #define KVM_CAP_IRQFD_RESAMPLE 82
879 #define KVM_CAP_PPC_BOOKE_WATCHDOG 83
880 #define KVM_CAP_PPC_HTAB_FD 84
881 #define KVM_CAP_S390_CSS_SUPPORT 85
882 #define KVM_CAP_PPC_EPR 86
883 #define KVM_CAP_ARM_PSCI 87
884 #define KVM_CAP_ARM_SET_DEVICE_ADDR 88
885 #define KVM_CAP_DEVICE_CTRL 89
886 #define KVM_CAP_IRQ_MPIC 90
887 #define KVM_CAP_PPC_RTAS 91
888 #define KVM_CAP_IRQ_XICS 92
889 #define KVM_CAP_ARM_EL1_32BIT 93
890 #define KVM_CAP_SPAPR_MULTITCE 94
891 #define KVM_CAP_EXT_EMUL_CPUID 95
892 #define KVM_CAP_HYPERV_TIME 96
893 #define KVM_CAP_IOAPIC_POLARITY_IGNORED 97
894 #define KVM_CAP_ENABLE_CAP_VM 98
895 #define KVM_CAP_S390_IRQCHIP 99
896 #define KVM_CAP_IOEVENTFD_NO_LENGTH 100
897 #define KVM_CAP_VM_ATTRIBUTES 101
898 #define KVM_CAP_ARM_PSCI_0_2 102
899 #define KVM_CAP_PPC_FIXUP_HCALL 103
900 #define KVM_CAP_PPC_ENABLE_HCALL 104
901 #define KVM_CAP_CHECK_EXTENSION_VM 105
902 #define KVM_CAP_S390_USER_SIGP 106
903 #define KVM_CAP_S390_VECTOR_REGISTERS 107
904 #define KVM_CAP_S390_MEM_OP 108
905 #define KVM_CAP_S390_USER_STSI 109
906 #define KVM_CAP_S390_SKEYS 110
907 #define KVM_CAP_MIPS_FPU 111
908 #define KVM_CAP_MIPS_MSA 112
909 #define KVM_CAP_S390_INJECT_IRQ 113
910 #define KVM_CAP_S390_IRQ_STATE 114
911 #define KVM_CAP_PPC_HWRNG 115
912 #define KVM_CAP_DISABLE_QUIRKS 116
913 #define KVM_CAP_X86_SMM 117
914 #define KVM_CAP_MULTI_ADDRESS_SPACE 118
915 #define KVM_CAP_GUEST_DEBUG_HW_BPS 119
916 #define KVM_CAP_GUEST_DEBUG_HW_WPS 120
917 #define KVM_CAP_SPLIT_IRQCHIP 121
918 #define KVM_CAP_IOEVENTFD_ANY_LENGTH 122
919 #define KVM_CAP_HYPERV_SYNIC 123
920 #define KVM_CAP_S390_RI 124
921 #define KVM_CAP_SPAPR_TCE_64 125
922 #define KVM_CAP_ARM_PMU_V3 126
923 #define KVM_CAP_VCPU_ATTRIBUTES 127
924 #define KVM_CAP_MAX_VCPU_ID 128
925 #define KVM_CAP_X2APIC_API 129
926 #define KVM_CAP_S390_USER_INSTR0 130
927 #define KVM_CAP_MSI_DEVID 131
928 #define KVM_CAP_PPC_HTM 132
929 #define KVM_CAP_SPAPR_RESIZE_HPT 133
930 #define KVM_CAP_PPC_MMU_RADIX 134
931 #define KVM_CAP_PPC_MMU_HASH_V3 135
932 #define KVM_CAP_IMMEDIATE_EXIT 136
933 #define KVM_CAP_MIPS_VZ 137
934 #define KVM_CAP_MIPS_TE 138
935 #define KVM_CAP_MIPS_64BIT 139
936 #define KVM_CAP_S390_GS 140
937 #define KVM_CAP_S390_AIS 141
938 #define KVM_CAP_SPAPR_TCE_VFIO 142
939 #define KVM_CAP_X86_DISABLE_EXITS 143
940 #define KVM_CAP_ARM_USER_IRQ 144
941 #define KVM_CAP_S390_CMMA_MIGRATION 145
942 #define KVM_CAP_PPC_FWNMI 146
943 #define KVM_CAP_PPC_SMT_POSSIBLE 147
944 #define KVM_CAP_HYPERV_SYNIC2 148
945 #define KVM_CAP_HYPERV_VP_INDEX 149
946 #define KVM_CAP_S390_AIS_MIGRATION 150
947 #define KVM_CAP_PPC_GET_CPU_CHAR 151
948 #define KVM_CAP_S390_BPB 152
949 #define KVM_CAP_GET_MSR_FEATURES 153
950 #define KVM_CAP_HYPERV_EVENTFD 154
951 #define KVM_CAP_HYPERV_TLBFLUSH 155
952 #define KVM_CAP_S390_HPAGE_1M 156
953 #define KVM_CAP_NESTED_STATE 157
954 #define KVM_CAP_ARM_INJECT_SERROR_ESR 158
955 #define KVM_CAP_MSR_PLATFORM_INFO 159
957 #ifdef KVM_CAP_IRQ_ROUTING
959 struct kvm_irq_routing_irqchip {
960 __u32 irqchip;
961 __u32 pin;
962 };
964 struct kvm_irq_routing_msi {
965 __u32 address_lo;
966 __u32 address_hi;
967 __u32 data;
968 union {
969 __u32 pad;
970 __u32 devid;
971 };
972 };
974 struct kvm_irq_routing_s390_adapter {
975 __u64 ind_addr;
976 __u64 summary_addr;
977 __u64 ind_offset;
978 __u32 summary_offset;
979 __u32 adapter_id;
980 };
982 struct kvm_irq_routing_hv_sint {
983 __u32 vcpu;
984 __u32 sint;
985 };
987 /* gsi routing entry types */
988 #define KVM_IRQ_ROUTING_IRQCHIP 1
989 #define KVM_IRQ_ROUTING_MSI 2
990 #define KVM_IRQ_ROUTING_S390_ADAPTER 3
991 #define KVM_IRQ_ROUTING_HV_SINT 4
993 struct kvm_irq_routing_entry {
994 __u32 gsi;
995 __u32 type;
996 __u32 flags;
997 __u32 pad;
998 union {
999 struct kvm_irq_routing_irqchip irqchip;
1000 struct kvm_irq_routing_msi msi;
1001 struct kvm_irq_routing_s390_adapter adapter;
1002 struct kvm_irq_routing_hv_sint hv_sint;
1003 __u32 pad[8];
1004 } u;
1005 };
1007 struct kvm_irq_routing {
1008 __u32 nr;
1009 __u32 flags;
1010 struct kvm_irq_routing_entry entries[0];
1011 };
1013 #endif
1015 #ifdef KVM_CAP_MCE
1016 /* x86 MCE */
1017 struct kvm_x86_mce {
1018 __u64 status;
1019 __u64 addr;
1020 __u64 misc;
1021 __u64 mcg_status;
1022 __u8 bank;
1023 __u8 pad1[7];
1024 __u64 pad2[3];
1025 };
1026 #endif
1028 #ifdef KVM_CAP_XEN_HVM
1029 struct kvm_xen_hvm_config {
1030 __u32 flags;
1031 __u32 msr;
1032 __u64 blob_addr_32;
1033 __u64 blob_addr_64;
1034 __u8 blob_size_32;
1035 __u8 blob_size_64;
1036 __u8 pad2[30];
1037 };
1038 #endif
1040 #define KVM_IRQFD_FLAG_DEASSIGN (1 << 0)
1041 /*
1042 * Available with KVM_CAP_IRQFD_RESAMPLE
1043 *
1044 * KVM_IRQFD_FLAG_RESAMPLE indicates resamplefd is valid and specifies
1045 * the irqfd to operate in resampling mode for level triggered interrupt
1046 * emulation. See Documentation/virtual/kvm/api.txt.
1047 */
1048 #define KVM_IRQFD_FLAG_RESAMPLE (1 << 1)
1050 struct kvm_irqfd {
1051 __u32 fd;
1052 __u32 gsi;
1053 __u32 flags;
1054 __u32 resamplefd;
1055 __u8 pad[16];
1056 };
1058 /* For KVM_CAP_ADJUST_CLOCK */
1060 /* Do not use 1, KVM_CHECK_EXTENSION returned it before we had flags. */
1061 #define KVM_CLOCK_TSC_STABLE 2
1063 struct kvm_clock_data {
1064 __u64 clock;
1065 __u32 flags;
1066 __u32 pad[9];
1067 };
1069 /* For KVM_CAP_SW_TLB */
1071 #define KVM_MMU_FSL_BOOKE_NOHV 0
1072 #define KVM_MMU_FSL_BOOKE_HV 1
1074 struct kvm_config_tlb {
1075 __u64 params;
1076 __u64 array;
1077 __u32 mmu_type;
1078 __u32 array_len;
1079 };
1081 struct kvm_dirty_tlb {
1082 __u64 bitmap;
1083 __u32 num_dirty;
1084 };
1086 /* Available with KVM_CAP_ONE_REG */
1088 #define KVM_REG_ARCH_MASK 0xff00000000000000ULL
1089 #define KVM_REG_GENERIC 0x0000000000000000ULL
1091 /*
1092 * Architecture specific registers are to be defined in arch headers and
1093 * ORed with the arch identifier.
1094 */
1095 #define KVM_REG_PPC 0x1000000000000000ULL
1096 #define KVM_REG_X86 0x2000000000000000ULL
1097 #define KVM_REG_IA64 0x3000000000000000ULL
1098 #define KVM_REG_ARM 0x4000000000000000ULL
1099 #define KVM_REG_S390 0x5000000000000000ULL
1100 #define KVM_REG_ARM64 0x6000000000000000ULL
1101 #define KVM_REG_MIPS 0x7000000000000000ULL
1103 #define KVM_REG_SIZE_SHIFT 52
1104 #define KVM_REG_SIZE_MASK 0x00f0000000000000ULL
1105 #define KVM_REG_SIZE_U8 0x0000000000000000ULL
1106 #define KVM_REG_SIZE_U16 0x0010000000000000ULL
1107 #define KVM_REG_SIZE_U32 0x0020000000000000ULL
1108 #define KVM_REG_SIZE_U64 0x0030000000000000ULL
1109 #define KVM_REG_SIZE_U128 0x0040000000000000ULL
1110 #define KVM_REG_SIZE_U256 0x0050000000000000ULL
1111 #define KVM_REG_SIZE_U512 0x0060000000000000ULL
1112 #define KVM_REG_SIZE_U1024 0x0070000000000000ULL
1114 struct kvm_reg_list {
1115 __u64 n; /* number of regs */
1116 __u64 reg[0];
1117 };
1119 struct kvm_one_reg {
1120 __u64 id;
1121 __u64 addr;
1122 };
1124 #define KVM_MSI_VALID_DEVID (1U << 0)
1125 struct kvm_msi {
1126 __u32 address_lo;
1127 __u32 address_hi;
1128 __u32 data;
1129 __u32 flags;
1130 __u32 devid;
1131 __u8 pad[12];
1132 };
1134 struct kvm_arm_device_addr {
1135 __u64 id;
1136 __u64 addr;
1137 };
1139 /*
1140 * Device control API, available with KVM_CAP_DEVICE_CTRL
1141 */
1142 #define KVM_CREATE_DEVICE_TEST 1
1144 struct kvm_create_device {
1145 __u32 type; /* in: KVM_DEV_TYPE_xxx */
1146 __u32 fd; /* out: device handle */
1147 __u32 flags; /* in: KVM_CREATE_DEVICE_xxx */
1148 };
1150 struct kvm_device_attr {
1151 __u32 flags; /* no flags currently defined */
1152 __u32 group; /* device-defined */
1153 __u64 attr; /* group-defined */
1154 __u64 addr; /* userspace address of attr data */
1155 };
1157 #define KVM_DEV_VFIO_GROUP 1
1158 #define KVM_DEV_VFIO_GROUP_ADD 1
1159 #define KVM_DEV_VFIO_GROUP_DEL 2
1160 #define KVM_DEV_VFIO_GROUP_SET_SPAPR_TCE 3
1162 enum kvm_device_type {
1163 KVM_DEV_TYPE_FSL_MPIC_20 = 1,
1164 #define KVM_DEV_TYPE_FSL_MPIC_20 KVM_DEV_TYPE_FSL_MPIC_20
1165 KVM_DEV_TYPE_FSL_MPIC_42,
1166 #define KVM_DEV_TYPE_FSL_MPIC_42 KVM_DEV_TYPE_FSL_MPIC_42
1167 KVM_DEV_TYPE_XICS,
1168 #define KVM_DEV_TYPE_XICS KVM_DEV_TYPE_XICS
1169 KVM_DEV_TYPE_VFIO,
1170 #define KVM_DEV_TYPE_VFIO KVM_DEV_TYPE_VFIO
1171 KVM_DEV_TYPE_ARM_VGIC_V2,
1172 #define KVM_DEV_TYPE_ARM_VGIC_V2 KVM_DEV_TYPE_ARM_VGIC_V2
1173 KVM_DEV_TYPE_FLIC,
1174 #define KVM_DEV_TYPE_FLIC KVM_DEV_TYPE_FLIC
1175 KVM_DEV_TYPE_ARM_VGIC_V3,
1176 #define KVM_DEV_TYPE_ARM_VGIC_V3 KVM_DEV_TYPE_ARM_VGIC_V3
1177 KVM_DEV_TYPE_ARM_VGIC_ITS,
1178 #define KVM_DEV_TYPE_ARM_VGIC_ITS KVM_DEV_TYPE_ARM_VGIC_ITS
1179 KVM_DEV_TYPE_MAX,
1180 };
1182 struct kvm_vfio_spapr_tce {
1183 __s32 groupfd;
1184 __s32 tablefd;
1185 };
1187 /*
1188 * ioctls for VM fds
1189 */
1190 #define KVM_SET_MEMORY_REGION _IOW(KVMIO, 0x40, struct kvm_memory_region)
1191 /*
1192 * KVM_CREATE_VCPU receives as a parameter the vcpu slot, and returns
1193 * a vcpu fd.
1194 */
1195 #define KVM_CREATE_VCPU _IO(KVMIO, 0x41)
1196 #define KVM_GET_DIRTY_LOG _IOW(KVMIO, 0x42, struct kvm_dirty_log)
1197 /* KVM_SET_MEMORY_ALIAS is obsolete: */
1198 #define KVM_SET_MEMORY_ALIAS _IOW(KVMIO, 0x43, struct kvm_memory_alias)
1199 #define KVM_SET_NR_MMU_PAGES _IO(KVMIO, 0x44)
1200 #define KVM_GET_NR_MMU_PAGES _IO(KVMIO, 0x45)
1201 #define KVM_SET_USER_MEMORY_REGION _IOW(KVMIO, 0x46, \
1202 struct kvm_userspace_memory_region)
1203 #define KVM_SET_TSS_ADDR _IO(KVMIO, 0x47)
1204 #define KVM_SET_IDENTITY_MAP_ADDR _IOW(KVMIO, 0x48, __u64)
1206 /* enable ucontrol for s390 */
1207 struct kvm_s390_ucas_mapping {
1208 __u64 user_addr;
1209 __u64 vcpu_addr;
1210 __u64 length;
1211 };
1212 #define KVM_S390_UCAS_MAP _IOW(KVMIO, 0x50, struct kvm_s390_ucas_mapping)
1213 #define KVM_S390_UCAS_UNMAP _IOW(KVMIO, 0x51, struct kvm_s390_ucas_mapping)
1214 #define KVM_S390_VCPU_FAULT _IOW(KVMIO, 0x52, unsigned long)
1216 /* Device model IOC */
1217 #define KVM_CREATE_IRQCHIP _IO(KVMIO, 0x60)
1218 #define KVM_IRQ_LINE _IOW(KVMIO, 0x61, struct kvm_irq_level)
1219 #define KVM_GET_IRQCHIP _IOWR(KVMIO, 0x62, struct kvm_irqchip)
1220 #define KVM_SET_IRQCHIP _IOR(KVMIO, 0x63, struct kvm_irqchip)
1221 #define KVM_CREATE_PIT _IO(KVMIO, 0x64)
1222 #define KVM_GET_PIT _IOWR(KVMIO, 0x65, struct kvm_pit_state)
1223 #define KVM_SET_PIT _IOR(KVMIO, 0x66, struct kvm_pit_state)
1224 #define KVM_IRQ_LINE_STATUS _IOWR(KVMIO, 0x67, struct kvm_irq_level)
1225 #define KVM_REGISTER_COALESCED_MMIO \
1226 _IOW(KVMIO, 0x67, struct kvm_coalesced_mmio_zone)
1227 #define KVM_UNREGISTER_COALESCED_MMIO \
1228 _IOW(KVMIO, 0x68, struct kvm_coalesced_mmio_zone)
1229 #define KVM_ASSIGN_PCI_DEVICE _IOR(KVMIO, 0x69, \
1230 struct kvm_assigned_pci_dev)
1231 #define KVM_SET_GSI_ROUTING _IOW(KVMIO, 0x6a, struct kvm_irq_routing)
1232 /* deprecated, replaced by KVM_ASSIGN_DEV_IRQ */
1233 #define KVM_ASSIGN_IRQ __KVM_DEPRECATED_VM_R_0x70
1234 #define KVM_ASSIGN_DEV_IRQ _IOW(KVMIO, 0x70, struct kvm_assigned_irq)
1235 #define KVM_REINJECT_CONTROL _IO(KVMIO, 0x71)
1236 #define KVM_DEASSIGN_PCI_DEVICE _IOW(KVMIO, 0x72, \
1237 struct kvm_assigned_pci_dev)
1238 #define KVM_ASSIGN_SET_MSIX_NR _IOW(KVMIO, 0x73, \
1239 struct kvm_assigned_msix_nr)
1240 #define KVM_ASSIGN_SET_MSIX_ENTRY _IOW(KVMIO, 0x74, \
1241 struct kvm_assigned_msix_entry)
1242 #define KVM_DEASSIGN_DEV_IRQ _IOW(KVMIO, 0x75, struct kvm_assigned_irq)
1243 #define KVM_IRQFD _IOW(KVMIO, 0x76, struct kvm_irqfd)
1244 #define KVM_CREATE_PIT2 _IOW(KVMIO, 0x77, struct kvm_pit_config)
1245 #define KVM_SET_BOOT_CPU_ID _IO(KVMIO, 0x78)
1246 #define KVM_IOEVENTFD _IOW(KVMIO, 0x79, struct kvm_ioeventfd)
1247 #define KVM_XEN_HVM_CONFIG _IOW(KVMIO, 0x7a, struct kvm_xen_hvm_config)
1248 #define KVM_SET_CLOCK _IOW(KVMIO, 0x7b, struct kvm_clock_data)
1249 #define KVM_GET_CLOCK _IOR(KVMIO, 0x7c, struct kvm_clock_data)
1250 /* Available with KVM_CAP_PIT_STATE2 */
1251 #define KVM_GET_PIT2 _IOR(KVMIO, 0x9f, struct kvm_pit_state2)
1252 #define KVM_SET_PIT2 _IOW(KVMIO, 0xa0, struct kvm_pit_state2)
1253 /* Available with KVM_CAP_PPC_GET_PVINFO */
1254 #define KVM_PPC_GET_PVINFO _IOW(KVMIO, 0xa1, struct kvm_ppc_pvinfo)
1255 /* Available with KVM_CAP_TSC_CONTROL */
1256 #define KVM_SET_TSC_KHZ _IO(KVMIO, 0xa2)
1257 #define KVM_GET_TSC_KHZ _IO(KVMIO, 0xa3)
1258 /* Available with KVM_CAP_PCI_2_3 */
1259 #define KVM_ASSIGN_SET_INTX_MASK _IOW(KVMIO, 0xa4, \
1260 struct kvm_assigned_pci_dev)
1261 /* Available with KVM_CAP_SIGNAL_MSI */
1262 #define KVM_SIGNAL_MSI _IOW(KVMIO, 0xa5, struct kvm_msi)
1263 /* Available with KVM_CAP_PPC_GET_SMMU_INFO */
1264 #define KVM_PPC_GET_SMMU_INFO _IOR(KVMIO, 0xa6, struct kvm_ppc_smmu_info)
1265 /* Available with KVM_CAP_PPC_ALLOC_HTAB */
1266 #define KVM_PPC_ALLOCATE_HTAB _IOWR(KVMIO, 0xa7, __u32)
1267 #define KVM_CREATE_SPAPR_TCE _IOW(KVMIO, 0xa8, struct kvm_create_spapr_tce)
1268 #define KVM_CREATE_SPAPR_TCE_64 _IOW(KVMIO, 0xa8, \
1269 struct kvm_create_spapr_tce_64)
1270 /* Available with KVM_CAP_RMA */
1271 #define KVM_ALLOCATE_RMA _IOR(KVMIO, 0xa9, struct kvm_allocate_rma)
1272 /* Available with KVM_CAP_PPC_HTAB_FD */
1273 #define KVM_PPC_GET_HTAB_FD _IOW(KVMIO, 0xaa, struct kvm_get_htab_fd)
1274 /* Available with KVM_CAP_ARM_SET_DEVICE_ADDR */
1275 #define KVM_ARM_SET_DEVICE_ADDR _IOW(KVMIO, 0xab, struct kvm_arm_device_addr)
1276 /* Available with KVM_CAP_PPC_RTAS */
1277 #define KVM_PPC_RTAS_DEFINE_TOKEN _IOW(KVMIO, 0xac, struct kvm_rtas_token_args)
1278 /* Available with KVM_CAP_SPAPR_RESIZE_HPT */
1279 #define KVM_PPC_RESIZE_HPT_PREPARE _IOR(KVMIO, 0xad, struct kvm_ppc_resize_hpt)
1280 #define KVM_PPC_RESIZE_HPT_COMMIT _IOR(KVMIO, 0xae, struct kvm_ppc_resize_hpt)
1281 /* Available with KVM_CAP_PPC_RADIX_MMU or KVM_CAP_PPC_HASH_MMU_V3 */
1282 #define KVM_PPC_CONFIGURE_V3_MMU _IOW(KVMIO, 0xaf, struct kvm_ppc_mmuv3_cfg)
1283 /* Available with KVM_CAP_PPC_RADIX_MMU */
1284 #define KVM_PPC_GET_RMMU_INFO _IOW(KVMIO, 0xb0, struct kvm_ppc_rmmu_info)
1285 /* Available with KVM_CAP_PPC_GET_CPU_CHAR */
1286 #define KVM_PPC_GET_CPU_CHAR _IOR(KVMIO, 0xb1, struct kvm_ppc_cpu_char)
1288 /* ioctl for vm fd */
1289 #define KVM_CREATE_DEVICE _IOWR(KVMIO, 0xe0, struct kvm_create_device)
1291 /* ioctls for fds returned by KVM_CREATE_DEVICE */
1292 #define KVM_SET_DEVICE_ATTR _IOW(KVMIO, 0xe1, struct kvm_device_attr)
1293 #define KVM_GET_DEVICE_ATTR _IOW(KVMIO, 0xe2, struct kvm_device_attr)
1294 #define KVM_HAS_DEVICE_ATTR _IOW(KVMIO, 0xe3, struct kvm_device_attr)
1296 /*
1297 * ioctls for vcpu fds
1298 */
1299 #define KVM_RUN _IO(KVMIO, 0x80)
1300 #define KVM_GET_REGS _IOR(KVMIO, 0x81, struct kvm_regs)
1301 #define KVM_SET_REGS _IOW(KVMIO, 0x82, struct kvm_regs)
1302 #define KVM_GET_SREGS _IOR(KVMIO, 0x83, struct kvm_sregs)
1303 #define KVM_SET_SREGS _IOW(KVMIO, 0x84, struct kvm_sregs)
1304 #define KVM_TRANSLATE _IOWR(KVMIO, 0x85, struct kvm_translation)
1305 #define KVM_INTERRUPT _IOW(KVMIO, 0x86, struct kvm_interrupt)
1306 /* KVM_DEBUG_GUEST is no longer supported, use KVM_SET_GUEST_DEBUG instead */
1307 #define KVM_DEBUG_GUEST __KVM_DEPRECATED_VCPU_W_0x87
1308 #define KVM_GET_MSRS _IOWR(KVMIO, 0x88, struct kvm_msrs)
1309 #define KVM_SET_MSRS _IOW(KVMIO, 0x89, struct kvm_msrs)
1310 #define KVM_SET_CPUID _IOW(KVMIO, 0x8a, struct kvm_cpuid)
1311 #define KVM_SET_SIGNAL_MASK _IOW(KVMIO, 0x8b, struct kvm_signal_mask)
1312 #define KVM_GET_FPU _IOR(KVMIO, 0x8c, struct kvm_fpu)
1313 #define KVM_SET_FPU _IOW(KVMIO, 0x8d, struct kvm_fpu)
1314 #define KVM_GET_LAPIC _IOR(KVMIO, 0x8e, struct kvm_lapic_state)
1315 #define KVM_SET_LAPIC _IOW(KVMIO, 0x8f, struct kvm_lapic_state)
1316 #define KVM_SET_CPUID2 _IOW(KVMIO, 0x90, struct kvm_cpuid2)
1317 #define KVM_GET_CPUID2 _IOWR(KVMIO, 0x91, struct kvm_cpuid2)
1318 /* Available with KVM_CAP_VAPIC */
1319 #define KVM_TPR_ACCESS_REPORTING _IOWR(KVMIO, 0x92, struct kvm_tpr_access_ctl)
1320 /* Available with KVM_CAP_VAPIC */
1321 #define KVM_SET_VAPIC_ADDR _IOW(KVMIO, 0x93, struct kvm_vapic_addr)
1322 /* valid for virtual machine (for floating interrupt)_and_ vcpu */
1323 #define KVM_S390_INTERRUPT _IOW(KVMIO, 0x94, struct kvm_s390_interrupt)
1324 /* store status for s390 */
1325 #define KVM_S390_STORE_STATUS_NOADDR (-1ul)
1326 #define KVM_S390_STORE_STATUS_PREFIXED (-2ul)
1327 #define KVM_S390_STORE_STATUS _IOW(KVMIO, 0x95, unsigned long)
1328 /* initial ipl psw for s390 */
1329 #define KVM_S390_SET_INITIAL_PSW _IOW(KVMIO, 0x96, struct kvm_s390_psw)
1330 /* initial reset for s390 */
1331 #define KVM_S390_INITIAL_RESET _IO(KVMIO, 0x97)
1332 #define KVM_GET_MP_STATE _IOR(KVMIO, 0x98, struct kvm_mp_state)
1333 #define KVM_SET_MP_STATE _IOW(KVMIO, 0x99, struct kvm_mp_state)
1334 /* Available with KVM_CAP_USER_NMI */
1335 #define KVM_NMI _IO(KVMIO, 0x9a)
1336 /* Available with KVM_CAP_SET_GUEST_DEBUG */
1337 #define KVM_SET_GUEST_DEBUG _IOW(KVMIO, 0x9b, struct kvm_guest_debug)
1338 /* MCE for x86 */
1339 #define KVM_X86_SETUP_MCE _IOW(KVMIO, 0x9c, __u64)
1340 #define KVM_X86_GET_MCE_CAP_SUPPORTED _IOR(KVMIO, 0x9d, __u64)
1341 #define KVM_X86_SET_MCE _IOW(KVMIO, 0x9e, struct kvm_x86_mce)
1342 /* Available with KVM_CAP_VCPU_EVENTS */
1343 #define KVM_GET_VCPU_EVENTS _IOR(KVMIO, 0x9f, struct kvm_vcpu_events)
1344 #define KVM_SET_VCPU_EVENTS _IOW(KVMIO, 0xa0, struct kvm_vcpu_events)
1345 /* Available with KVM_CAP_DEBUGREGS */
1346 #define KVM_GET_DEBUGREGS _IOR(KVMIO, 0xa1, struct kvm_debugregs)
1347 #define KVM_SET_DEBUGREGS _IOW(KVMIO, 0xa2, struct kvm_debugregs)
1348 /*
1349 * vcpu version available with KVM_ENABLE_CAP
1350 * vm version available with KVM_CAP_ENABLE_CAP_VM
1351 */
1352 #define KVM_ENABLE_CAP _IOW(KVMIO, 0xa3, struct kvm_enable_cap)
1353 /* Available with KVM_CAP_XSAVE */
1354 #define KVM_GET_XSAVE _IOR(KVMIO, 0xa4, struct kvm_xsave)
1355 #define KVM_SET_XSAVE _IOW(KVMIO, 0xa5, struct kvm_xsave)
1356 /* Available with KVM_CAP_XCRS */
1357 #define KVM_GET_XCRS _IOR(KVMIO, 0xa6, struct kvm_xcrs)
1358 #define KVM_SET_XCRS _IOW(KVMIO, 0xa7, struct kvm_xcrs)
1359 /* Available with KVM_CAP_SW_TLB */
1360 #define KVM_DIRTY_TLB _IOW(KVMIO, 0xaa, struct kvm_dirty_tlb)
1361 /* Available with KVM_CAP_ONE_REG */
1362 #define KVM_GET_ONE_REG _IOW(KVMIO, 0xab, struct kvm_one_reg)
1363 #define KVM_SET_ONE_REG _IOW(KVMIO, 0xac, struct kvm_one_reg)
1364 /* VM is being stopped by host */
1365 #define KVM_KVMCLOCK_CTRL _IO(KVMIO, 0xad)
1366 #define KVM_ARM_VCPU_INIT _IOW(KVMIO, 0xae, struct kvm_vcpu_init)
1367 #define KVM_ARM_PREFERRED_TARGET _IOR(KVMIO, 0xaf, struct kvm_vcpu_init)
1368 #define KVM_GET_REG_LIST _IOWR(KVMIO, 0xb0, struct kvm_reg_list)
1369 /* Available with KVM_CAP_S390_MEM_OP */
1370 #define KVM_S390_MEM_OP _IOW(KVMIO, 0xb1, struct kvm_s390_mem_op)
1371 /* Available with KVM_CAP_S390_SKEYS */
1372 #define KVM_S390_GET_SKEYS _IOW(KVMIO, 0xb2, struct kvm_s390_skeys)
1373 #define KVM_S390_SET_SKEYS _IOW(KVMIO, 0xb3, struct kvm_s390_skeys)
1374 /* Available with KVM_CAP_S390_INJECT_IRQ */
1375 #define KVM_S390_IRQ _IOW(KVMIO, 0xb4, struct kvm_s390_irq)
1376 /* Available with KVM_CAP_S390_IRQ_STATE */
1377 #define KVM_S390_SET_IRQ_STATE _IOW(KVMIO, 0xb5, struct kvm_s390_irq_state)
1378 #define KVM_S390_GET_IRQ_STATE _IOW(KVMIO, 0xb6, struct kvm_s390_irq_state)
1379 /* Available with KVM_CAP_X86_SMM */
1380 #define KVM_SMI _IO(KVMIO, 0xb7)
1381 /* Available with KVM_CAP_S390_CMMA_MIGRATION */
1382 #define KVM_S390_GET_CMMA_BITS _IOWR(KVMIO, 0xb8, struct kvm_s390_cmma_log)
1383 #define KVM_S390_SET_CMMA_BITS _IOW(KVMIO, 0xb9, struct kvm_s390_cmma_log)
1384 /* Memory Encryption Commands */
1385 #define KVM_MEMORY_ENCRYPT_OP _IOWR(KVMIO, 0xba, unsigned long)
1387 struct kvm_enc_region {
1388 __u64 addr;
1389 __u64 size;
1390 };
1392 #define KVM_MEMORY_ENCRYPT_REG_REGION _IOR(KVMIO, 0xbb, struct kvm_enc_region)
1393 #define KVM_MEMORY_ENCRYPT_UNREG_REGION _IOR(KVMIO, 0xbc, struct kvm_enc_region)
1395 /* Available with KVM_CAP_HYPERV_EVENTFD */
1396 #define KVM_HYPERV_EVENTFD _IOW(KVMIO, 0xbd, struct kvm_hyperv_eventfd)
1398 /* Available with KVM_CAP_NESTED_STATE */
1399 #define KVM_GET_NESTED_STATE _IOWR(KVMIO, 0xbe, struct kvm_nested_state)
1400 #define KVM_SET_NESTED_STATE _IOW(KVMIO, 0xbf, struct kvm_nested_state)
1402 /* Secure Encrypted Virtualization command */
1403 enum sev_cmd_id {
1404 /* Guest initialization commands */
1405 KVM_SEV_INIT = 0,
1406 KVM_SEV_ES_INIT,
1407 /* Guest launch commands */
1408 KVM_SEV_LAUNCH_START,
1409 KVM_SEV_LAUNCH_UPDATE_DATA,
1410 KVM_SEV_LAUNCH_UPDATE_VMSA,
1411 KVM_SEV_LAUNCH_SECRET,
1412 KVM_SEV_LAUNCH_MEASURE,
1413 KVM_SEV_LAUNCH_FINISH,
1414 /* Guest migration commands (outgoing) */
1415 KVM_SEV_SEND_START,
1416 KVM_SEV_SEND_UPDATE_DATA,
1417 KVM_SEV_SEND_UPDATE_VMSA,
1418 KVM_SEV_SEND_FINISH,
1419 /* Guest migration commands (incoming) */
1420 KVM_SEV_RECEIVE_START,
1421 KVM_SEV_RECEIVE_UPDATE_DATA,
1422 KVM_SEV_RECEIVE_UPDATE_VMSA,
1423 KVM_SEV_RECEIVE_FINISH,
1424 /* Guest status and debug commands */
1425 KVM_SEV_GUEST_STATUS,
1426 KVM_SEV_DBG_DECRYPT,
1427 KVM_SEV_DBG_ENCRYPT,
1428 /* Guest certificates commands */
1429 KVM_SEV_CERT_EXPORT,
1431 KVM_SEV_NR_MAX,
1432 };
1434 struct kvm_sev_cmd {
1435 __u32 id;
1436 __u64 data;
1437 __u32 error;
1438 __u32 sev_fd;
1439 };
1441 struct kvm_sev_launch_start {
1442 __u32 handle;
1443 __u32 policy;
1444 __u64 dh_uaddr;
1445 __u32 dh_len;
1446 __u64 session_uaddr;
1447 __u32 session_len;
1448 };
1450 struct kvm_sev_launch_update_data {
1451 __u64 uaddr;
1452 __u32 len;
1453 };
1456 struct kvm_sev_launch_secret {
1457 __u64 hdr_uaddr;
1458 __u32 hdr_len;
1459 __u64 guest_uaddr;
1460 __u32 guest_len;
1461 __u64 trans_uaddr;
1462 __u32 trans_len;
1463 };
1465 struct kvm_sev_launch_measure {
1466 __u64 uaddr;
1467 __u32 len;
1468 };
1470 struct kvm_sev_guest_status {
1471 __u32 handle;
1472 __u32 policy;
1473 __u32 state;
1474 };
1476 struct kvm_sev_dbg {
1477 __u64 src_uaddr;
1478 __u64 dst_uaddr;
1479 __u32 len;
1480 };
1482 #define KVM_DEV_ASSIGN_ENABLE_IOMMU (1 << 0)
1483 #define KVM_DEV_ASSIGN_PCI_2_3 (1 << 1)
1484 #define KVM_DEV_ASSIGN_MASK_INTX (1 << 2)
1486 struct kvm_assigned_pci_dev {
1487 __u32 assigned_dev_id;
1488 __u32 busnr;
1489 __u32 devfn;
1490 __u32 flags;
1491 __u32 segnr;
1492 union {
1493 __u32 reserved[11];
1494 };
1495 };
1497 #define KVM_DEV_IRQ_HOST_INTX (1 << 0)
1498 #define KVM_DEV_IRQ_HOST_MSI (1 << 1)
1499 #define KVM_DEV_IRQ_HOST_MSIX (1 << 2)
1501 #define KVM_DEV_IRQ_GUEST_INTX (1 << 8)
1502 #define KVM_DEV_IRQ_GUEST_MSI (1 << 9)
1503 #define KVM_DEV_IRQ_GUEST_MSIX (1 << 10)
1505 #define KVM_DEV_IRQ_HOST_MASK 0x00ff
1506 #define KVM_DEV_IRQ_GUEST_MASK 0xff00
1508 struct kvm_assigned_irq {
1509 __u32 assigned_dev_id;
1510 __u32 host_irq; /* ignored (legacy field) */
1511 __u32 guest_irq;
1512 __u32 flags;
1513 union {
1514 __u32 reserved[12];
1515 };
1516 };
1518 struct kvm_assigned_msix_nr {
1519 __u32 assigned_dev_id;
1520 __u16 entry_nr;
1521 __u16 padding;
1522 };
1524 #define KVM_MAX_MSIX_PER_DEV 256
1525 struct kvm_assigned_msix_entry {
1526 __u32 assigned_dev_id;
1527 __u32 gsi;
1528 __u16 entry; /* The index of entry in the MSI-X table */
1529 __u16 padding[3];
1530 };
1532 #define KVM_X2APIC_API_USE_32BIT_IDS (1ULL << 0)
1533 #define KVM_X2APIC_API_DISABLE_BROADCAST_QUIRK (1ULL << 1)
1535 /* Available with KVM_CAP_ARM_USER_IRQ */
1537 /* Bits for run->s.regs.device_irq_level */
1538 #define KVM_ARM_DEV_EL1_VTIMER (1 << 0)
1539 #define KVM_ARM_DEV_EL1_PTIMER (1 << 1)
1540 #define KVM_ARM_DEV_PMU (1 << 2)
1542 struct kvm_hyperv_eventfd {
1543 __u32 conn_id;
1544 __s32 fd;
1545 __u32 flags;
1546 __u32 padding[3];
1547 };
1549 #define KVM_HYPERV_CONN_ID_MASK 0x00ffffff
1550 #define KVM_HYPERV_EVENTFD_DEASSIGN (1 << 0)
1552 #endif /* __LINUX_KVM_H */