]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - rpmsg/rpmsg.git/blob - include/uapi/linux/shm.h
Merge tag 'alloc-args-v4.19-rc8' of https://git.kernel.org/pub/scm/linux/kernel/git...
[rpmsg/rpmsg.git] / include / uapi / linux / shm.h
1 /* SPDX-License-Identifier: GPL-2.0 WITH Linux-syscall-note */
2 #ifndef _UAPI_LINUX_SHM_H_
3 #define _UAPI_LINUX_SHM_H_
5 #include <linux/ipc.h>
6 #include <linux/errno.h>
7 #include <asm-generic/hugetlb_encode.h>
8 #ifndef __KERNEL__
9 #include <unistd.h>
10 #endif
12 /*
13  * SHMMNI, SHMMAX and SHMALL are default upper limits which can be
14  * modified by sysctl. The SHMMAX and SHMALL values have been chosen to
15  * be as large possible without facilitating scenarios where userspace
16  * causes overflows when adjusting the limits via operations of the form
17  * "retrieve current limit; add X; update limit". It is therefore not
18  * advised to make SHMMAX and SHMALL any larger. These limits are
19  * suitable for both 32 and 64-bit systems.
20  */
21 #define SHMMIN 1                         /* min shared seg size (bytes) */
22 #define SHMMNI 4096                      /* max num of segs system wide */
23 #define SHMMAX (ULONG_MAX - (1UL << 24)) /* max shared seg size (bytes) */
24 #define SHMALL (ULONG_MAX - (1UL << 24)) /* max shm system wide (pages) */
25 #define SHMSEG SHMMNI                    /* max shared segs per process */
27 /* Obsolete, used only for backwards compatibility and libc5 compiles */
28 struct shmid_ds {
29         struct ipc_perm         shm_perm;       /* operation perms */
30         int                     shm_segsz;      /* size of segment (bytes) */
31         __kernel_time_t         shm_atime;      /* last attach time */
32         __kernel_time_t         shm_dtime;      /* last detach time */
33         __kernel_time_t         shm_ctime;      /* last change time */
34         __kernel_ipc_pid_t      shm_cpid;       /* pid of creator */
35         __kernel_ipc_pid_t      shm_lpid;       /* pid of last operator */
36         unsigned short          shm_nattch;     /* no. of current attaches */
37         unsigned short          shm_unused;     /* compatibility */
38         void                    *shm_unused2;   /* ditto - used by DIPC */
39         void                    *shm_unused3;   /* unused */
40 };
42 /* Include the definition of shmid64_ds and shminfo64 */
43 #include <asm/shmbuf.h>
45 /*
46  * shmget() shmflg values.
47  */
48 /* The bottom nine bits are the same as open(2) mode flags */
49 #define SHM_R           0400    /* or S_IRUGO from <linux/stat.h> */
50 #define SHM_W           0200    /* or S_IWUGO from <linux/stat.h> */
51 /* Bits 9 & 10 are IPC_CREAT and IPC_EXCL */
52 #define SHM_HUGETLB     04000   /* segment will use huge TLB pages */
53 #define SHM_NORESERVE   010000  /* don't check for reservations */
55 /*
56  * Huge page size encoding when SHM_HUGETLB is specified, and a huge page
57  * size other than the default is desired.  See hugetlb_encode.h
58  */
59 #define SHM_HUGE_SHIFT  HUGETLB_FLAG_ENCODE_SHIFT
60 #define SHM_HUGE_MASK   HUGETLB_FLAG_ENCODE_MASK
62 #define SHM_HUGE_64KB   HUGETLB_FLAG_ENCODE_64KB
63 #define SHM_HUGE_512KB  HUGETLB_FLAG_ENCODE_512KB
64 #define SHM_HUGE_1MB    HUGETLB_FLAG_ENCODE_1MB
65 #define SHM_HUGE_2MB    HUGETLB_FLAG_ENCODE_2MB
66 #define SHM_HUGE_8MB    HUGETLB_FLAG_ENCODE_8MB
67 #define SHM_HUGE_16MB   HUGETLB_FLAG_ENCODE_16MB
68 #define SHM_HUGE_32MB   HUGETLB_FLAG_ENCODE_32MB
69 #define SHM_HUGE_256MB  HUGETLB_FLAG_ENCODE_256MB
70 #define SHM_HUGE_512MB  HUGETLB_FLAG_ENCODE_512MB
71 #define SHM_HUGE_1GB    HUGETLB_FLAG_ENCODE_1GB
72 #define SHM_HUGE_2GB    HUGETLB_FLAG_ENCODE_2GB
73 #define SHM_HUGE_16GB   HUGETLB_FLAG_ENCODE_16GB
75 /*
76  * shmat() shmflg values
77  */
78 #define SHM_RDONLY      010000  /* read-only access */
79 #define SHM_RND         020000  /* round attach address to SHMLBA boundary */
80 #define SHM_REMAP       040000  /* take-over region on attach */
81 #define SHM_EXEC        0100000 /* execution access */
83 /* super user shmctl commands */
84 #define SHM_LOCK        11
85 #define SHM_UNLOCK      12
87 /* ipcs ctl commands */
88 #define SHM_STAT        13
89 #define SHM_INFO        14
90 #define SHM_STAT_ANY    15
92 /* Obsolete, used only for backwards compatibility */
93 struct  shminfo {
94         int shmmax;
95         int shmmin;
96         int shmmni;
97         int shmseg;
98         int shmall;
99 };
101 struct shm_info {
102         int used_ids;
103         __kernel_ulong_t shm_tot;       /* total allocated shm */
104         __kernel_ulong_t shm_rss;       /* total resident shm */
105         __kernel_ulong_t shm_swp;       /* total swapped shm */
106         __kernel_ulong_t swap_attempts;
107         __kernel_ulong_t swap_successes;
108 };
111 #endif /* _UAPI_LINUX_SHM_H_ */