]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - rpmsg/rpmsg.git/blob - lib/ashrdi3.c
Revert "HACK: ARM: dts: dra7-ipu-common: Revert to CMA pools for IPU early boots"
[rpmsg/rpmsg.git] / lib / ashrdi3.c
1 /*
2  * This program is free software; you can redistribute it and/or modify
3  * it under the terms of the GNU General Public License as published by
4  * the Free Software Foundation; either version 2 of the License, or
5  * (at your option) any later version.
6  *
7  * This program is distributed in the hope that it will be useful,
8  * but WITHOUT ANY WARRANTY; without even the implied warranty of
9  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the
10  * GNU General Public License for more details.
11  *
12  * You should have received a copy of the GNU General Public License
13  * along with this program; if not, see the file COPYING, or write
14  * to the Free Software Foundation, Inc.
15  */
17 #include <linux/export.h>
19 #include <linux/libgcc.h>
21 long long notrace __ashrdi3(long long u, word_type b)
22 {
23         DWunion uu, w;
24         word_type bm;
26         if (b == 0)
27                 return u;
29         uu.ll = u;
30         bm = 32 - b;
32         if (bm <= 0) {
33                 /* w.s.high = 1..1 or 0..0 */
34                 w.s.high =
35                     uu.s.high >> 31;
36                 w.s.low = uu.s.high >> -bm;
37         } else {
38                 const unsigned int carries = (unsigned int) uu.s.high << bm;
40                 w.s.high = uu.s.high >> b;
41                 w.s.low = ((unsigned int) uu.s.low >> b) | carries;
42         }
44         return w.ll;
45 }
46 EXPORT_SYMBOL(__ashrdi3);