1 // SPDX-License-Identifier: GPL-2.0
2 /* Copyright (C) 2012-2018 B.A.T.M.A.N. contributors:
3 *
4 * Martin Hundebøll, Jeppe Ledet-Pedersen
5 *
6 * This program is free software; you can redistribute it and/or
7 * modify it under the terms of version 2 of the GNU General Public
8 * License as published by the Free Software Foundation.
9 *
10 * This program is distributed in the hope that it will be useful, but
11 * WITHOUT ANY WARRANTY; without even the implied warranty of
12 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the GNU
13 * General Public License for more details.
14 *
15 * You should have received a copy of the GNU General Public License
16 * along with this program; if not, see <http://www.gnu.org/licenses/>.
17 */
19 #include "network-coding.h"
20 #include "main.h"
22 #include <linux/atomic.h>
23 #include <linux/bitops.h>
24 #include <linux/byteorder/generic.h>
25 #include <linux/compiler.h>
26 #include <linux/debugfs.h>
27 #include <linux/errno.h>
28 #include <linux/etherdevice.h>
29 #include <linux/gfp.h>
30 #include <linux/if_ether.h>
31 #include <linux/if_packet.h>
32 #include <linux/init.h>
33 #include <linux/jhash.h>
34 #include <linux/jiffies.h>
35 #include <linux/kernel.h>
36 #include <linux/kref.h>
37 #include <linux/list.h>
38 #include <linux/lockdep.h>
39 #include <linux/net.h>
40 #include <linux/netdevice.h>
41 #include <linux/printk.h>
42 #include <linux/random.h>
43 #include <linux/rculist.h>
44 #include <linux/rcupdate.h>
45 #include <linux/seq_file.h>
46 #include <linux/skbuff.h>
47 #include <linux/slab.h>
48 #include <linux/spinlock.h>
49 #include <linux/stddef.h>
50 #include <linux/string.h>
51 #include <linux/workqueue.h>
52 #include <uapi/linux/batadv_packet.h>
54 #include "hard-interface.h"
55 #include "hash.h"
56 #include "log.h"
57 #include "originator.h"
58 #include "routing.h"
59 #include "send.h"
60 #include "tvlv.h"
62 static struct lock_class_key batadv_nc_coding_hash_lock_class_key;
63 static struct lock_class_key batadv_nc_decoding_hash_lock_class_key;
65 static void batadv_nc_worker(struct work_struct *work);
66 static int batadv_nc_recv_coded_packet(struct sk_buff *skb,
67 struct batadv_hard_iface *recv_if);
69 /**
70 * batadv_nc_init() - one-time initialization for network coding
71 *
72 * Return: 0 on success or negative error number in case of failure
73 */
74 int __init batadv_nc_init(void)
75 {
76 int ret;
78 /* Register our packet type */
79 ret = batadv_recv_handler_register(BATADV_CODED,
80 batadv_nc_recv_coded_packet);
82 return ret;
83 }
85 /**
86 * batadv_nc_start_timer() - initialise the nc periodic worker
87 * @bat_priv: the bat priv with all the soft interface information
88 */
89 static void batadv_nc_start_timer(struct batadv_priv *bat_priv)
90 {
91 queue_delayed_work(batadv_event_workqueue, &bat_priv->nc.work,
92 msecs_to_jiffies(10));
93 }
95 /**
96 * batadv_nc_tvlv_container_update() - update the network coding tvlv container
97 * after network coding setting change
98 * @bat_priv: the bat priv with all the soft interface information
99 */
100 static void batadv_nc_tvlv_container_update(struct batadv_priv *bat_priv)
101 {
102 char nc_mode;
104 nc_mode = atomic_read(&bat_priv->network_coding);
106 switch (nc_mode) {
107 case 0:
108 batadv_tvlv_container_unregister(bat_priv, BATADV_TVLV_NC, 1);
109 break;
110 case 1:
111 batadv_tvlv_container_register(bat_priv, BATADV_TVLV_NC, 1,
112 NULL, 0);
113 break;
114 }
115 }
117 /**
118 * batadv_nc_status_update() - update the network coding tvlv container after
119 * network coding setting change
120 * @net_dev: the soft interface net device
121 */
122 void batadv_nc_status_update(struct net_device *net_dev)
123 {
124 struct batadv_priv *bat_priv = netdev_priv(net_dev);
126 batadv_nc_tvlv_container_update(bat_priv);
127 }
129 /**
130 * batadv_nc_tvlv_ogm_handler_v1() - process incoming nc tvlv container
131 * @bat_priv: the bat priv with all the soft interface information
132 * @orig: the orig_node of the ogm
133 * @flags: flags indicating the tvlv state (see batadv_tvlv_handler_flags)
134 * @tvlv_value: tvlv buffer containing the gateway data
135 * @tvlv_value_len: tvlv buffer length
136 */
137 static void batadv_nc_tvlv_ogm_handler_v1(struct batadv_priv *bat_priv,
138 struct batadv_orig_node *orig,
139 u8 flags,
140 void *tvlv_value, u16 tvlv_value_len)
141 {
142 if (flags & BATADV_TVLV_HANDLER_OGM_CIFNOTFND)
143 clear_bit(BATADV_ORIG_CAPA_HAS_NC, &orig->capabilities);
144 else
145 set_bit(BATADV_ORIG_CAPA_HAS_NC, &orig->capabilities);
146 }
148 /**
149 * batadv_nc_mesh_init() - initialise coding hash table and start house keeping
150 * @bat_priv: the bat priv with all the soft interface information
151 *
152 * Return: 0 on success or negative error number in case of failure
153 */
154 int batadv_nc_mesh_init(struct batadv_priv *bat_priv)
155 {
156 bat_priv->nc.timestamp_fwd_flush = jiffies;
157 bat_priv->nc.timestamp_sniffed_purge = jiffies;
159 if (bat_priv->nc.coding_hash || bat_priv->nc.decoding_hash)
160 return 0;
162 bat_priv->nc.coding_hash = batadv_hash_new(128);
163 if (!bat_priv->nc.coding_hash)
164 goto err;
166 batadv_hash_set_lock_class(bat_priv->nc.coding_hash,
167 &batadv_nc_coding_hash_lock_class_key);
169 bat_priv->nc.decoding_hash = batadv_hash_new(128);
170 if (!bat_priv->nc.decoding_hash)
171 goto err;
173 batadv_hash_set_lock_class(bat_priv->nc.decoding_hash,
174 &batadv_nc_decoding_hash_lock_class_key);
176 INIT_DELAYED_WORK(&bat_priv->nc.work, batadv_nc_worker);
177 batadv_nc_start_timer(bat_priv);
179 batadv_tvlv_handler_register(bat_priv, batadv_nc_tvlv_ogm_handler_v1,
180 NULL, BATADV_TVLV_NC, 1,
181 BATADV_TVLV_HANDLER_OGM_CIFNOTFND);
182 batadv_nc_tvlv_container_update(bat_priv);
183 return 0;
185 err:
186 return -ENOMEM;
187 }
189 /**
190 * batadv_nc_init_bat_priv() - initialise the nc specific bat_priv variables
191 * @bat_priv: the bat priv with all the soft interface information
192 */
193 void batadv_nc_init_bat_priv(struct batadv_priv *bat_priv)
194 {
195 atomic_set(&bat_priv->network_coding, 0);
196 bat_priv->nc.min_tq = 200;
197 bat_priv->nc.max_fwd_delay = 10;
198 bat_priv->nc.max_buffer_time = 200;
199 }
201 /**
202 * batadv_nc_init_orig() - initialise the nc fields of an orig_node
203 * @orig_node: the orig_node which is going to be initialised
204 */
205 void batadv_nc_init_orig(struct batadv_orig_node *orig_node)
206 {
207 INIT_LIST_HEAD(&orig_node->in_coding_list);
208 INIT_LIST_HEAD(&orig_node->out_coding_list);
209 spin_lock_init(&orig_node->in_coding_list_lock);
210 spin_lock_init(&orig_node->out_coding_list_lock);
211 }
213 /**
214 * batadv_nc_node_release() - release nc_node from lists and queue for free
215 * after rcu grace period
216 * @ref: kref pointer of the nc_node
217 */
218 static void batadv_nc_node_release(struct kref *ref)
219 {
220 struct batadv_nc_node *nc_node;
222 nc_node = container_of(ref, struct batadv_nc_node, refcount);
224 batadv_orig_node_put(nc_node->orig_node);
225 kfree_rcu(nc_node, rcu);
226 }
228 /**
229 * batadv_nc_node_put() - decrement the nc_node refcounter and possibly
230 * release it
231 * @nc_node: nc_node to be free'd
232 */
233 static void batadv_nc_node_put(struct batadv_nc_node *nc_node)
234 {
235 kref_put(&nc_node->refcount, batadv_nc_node_release);
236 }
238 /**
239 * batadv_nc_path_release() - release nc_path from lists and queue for free
240 * after rcu grace period
241 * @ref: kref pointer of the nc_path
242 */
243 static void batadv_nc_path_release(struct kref *ref)
244 {
245 struct batadv_nc_path *nc_path;
247 nc_path = container_of(ref, struct batadv_nc_path, refcount);
249 kfree_rcu(nc_path, rcu);
250 }
252 /**
253 * batadv_nc_path_put() - decrement the nc_path refcounter and possibly
254 * release it
255 * @nc_path: nc_path to be free'd
256 */
257 static void batadv_nc_path_put(struct batadv_nc_path *nc_path)
258 {
259 kref_put(&nc_path->refcount, batadv_nc_path_release);
260 }
262 /**
263 * batadv_nc_packet_free() - frees nc packet
264 * @nc_packet: the nc packet to free
265 * @dropped: whether the packet is freed because is is dropped
266 */
267 static void batadv_nc_packet_free(struct batadv_nc_packet *nc_packet,
268 bool dropped)
269 {
270 if (dropped)
271 kfree_skb(nc_packet->skb);
272 else
273 consume_skb(nc_packet->skb);
275 batadv_nc_path_put(nc_packet->nc_path);
276 kfree(nc_packet);
277 }
279 /**
280 * batadv_nc_to_purge_nc_node() - checks whether an nc node has to be purged
281 * @bat_priv: the bat priv with all the soft interface information
282 * @nc_node: the nc node to check
283 *
284 * Return: true if the entry has to be purged now, false otherwise
285 */
286 static bool batadv_nc_to_purge_nc_node(struct batadv_priv *bat_priv,
287 struct batadv_nc_node *nc_node)
288 {
289 if (atomic_read(&bat_priv->mesh_state) != BATADV_MESH_ACTIVE)
290 return true;
292 return batadv_has_timed_out(nc_node->last_seen, BATADV_NC_NODE_TIMEOUT);
293 }
295 /**
296 * batadv_nc_to_purge_nc_path_coding() - checks whether an nc path has timed out
297 * @bat_priv: the bat priv with all the soft interface information
298 * @nc_path: the nc path to check
299 *
300 * Return: true if the entry has to be purged now, false otherwise
301 */
302 static bool batadv_nc_to_purge_nc_path_coding(struct batadv_priv *bat_priv,
303 struct batadv_nc_path *nc_path)
304 {
305 if (atomic_read(&bat_priv->mesh_state) != BATADV_MESH_ACTIVE)
306 return true;
308 /* purge the path when no packets has been added for 10 times the
309 * max_fwd_delay time
310 */
311 return batadv_has_timed_out(nc_path->last_valid,
312 bat_priv->nc.max_fwd_delay * 10);
313 }
315 /**
316 * batadv_nc_to_purge_nc_path_decoding() - checks whether an nc path has timed
317 * out
318 * @bat_priv: the bat priv with all the soft interface information
319 * @nc_path: the nc path to check
320 *
321 * Return: true if the entry has to be purged now, false otherwise
322 */
323 static bool batadv_nc_to_purge_nc_path_decoding(struct batadv_priv *bat_priv,
324 struct batadv_nc_path *nc_path)
325 {
326 if (atomic_read(&bat_priv->mesh_state) != BATADV_MESH_ACTIVE)
327 return true;
329 /* purge the path when no packets has been added for 10 times the
330 * max_buffer time
331 */
332 return batadv_has_timed_out(nc_path->last_valid,
333 bat_priv->nc.max_buffer_time * 10);
334 }
336 /**
337 * batadv_nc_purge_orig_nc_nodes() - go through list of nc nodes and purge stale
338 * entries
339 * @bat_priv: the bat priv with all the soft interface information
340 * @list: list of nc nodes
341 * @lock: nc node list lock
342 * @to_purge: function in charge to decide whether an entry has to be purged or
343 * not. This function takes the nc node as argument and has to return
344 * a boolean value: true if the entry has to be deleted, false
345 * otherwise
346 */
347 static void
348 batadv_nc_purge_orig_nc_nodes(struct batadv_priv *bat_priv,
349 struct list_head *list,
350 spinlock_t *lock,
351 bool (*to_purge)(struct batadv_priv *,
352 struct batadv_nc_node *))
353 {
354 struct batadv_nc_node *nc_node, *nc_node_tmp;
356 /* For each nc_node in list */
357 spin_lock_bh(lock);
358 list_for_each_entry_safe(nc_node, nc_node_tmp, list, list) {
359 /* if an helper function has been passed as parameter,
360 * ask it if the entry has to be purged or not
361 */
362 if (to_purge && !to_purge(bat_priv, nc_node))
363 continue;
365 batadv_dbg(BATADV_DBG_NC, bat_priv,
366 "Removing nc_node %pM -> %pM\n",
367 nc_node->addr, nc_node->orig_node->orig);
368 list_del_rcu(&nc_node->list);
369 batadv_nc_node_put(nc_node);
370 }
371 spin_unlock_bh(lock);
372 }
374 /**
375 * batadv_nc_purge_orig() - purges all nc node data attached of the given
376 * originator
377 * @bat_priv: the bat priv with all the soft interface information
378 * @orig_node: orig_node with the nc node entries to be purged
379 * @to_purge: function in charge to decide whether an entry has to be purged or
380 * not. This function takes the nc node as argument and has to return
381 * a boolean value: true is the entry has to be deleted, false
382 * otherwise
383 */
384 void batadv_nc_purge_orig(struct batadv_priv *bat_priv,
385 struct batadv_orig_node *orig_node,
386 bool (*to_purge)(struct batadv_priv *,
387 struct batadv_nc_node *))
388 {
389 /* Check ingoing nc_node's of this orig_node */
390 batadv_nc_purge_orig_nc_nodes(bat_priv, &orig_node->in_coding_list,
391 &orig_node->in_coding_list_lock,
392 to_purge);
394 /* Check outgoing nc_node's of this orig_node */
395 batadv_nc_purge_orig_nc_nodes(bat_priv, &orig_node->out_coding_list,
396 &orig_node->out_coding_list_lock,
397 to_purge);
398 }
400 /**
401 * batadv_nc_purge_orig_hash() - traverse entire originator hash to check if
402 * they have timed out nc nodes
403 * @bat_priv: the bat priv with all the soft interface information
404 */
405 static void batadv_nc_purge_orig_hash(struct batadv_priv *bat_priv)
406 {
407 struct batadv_hashtable *hash = bat_priv->orig_hash;
408 struct hlist_head *head;
409 struct batadv_orig_node *orig_node;
410 u32 i;
412 if (!hash)
413 return;
415 /* For each orig_node */
416 for (i = 0; i < hash->size; i++) {
417 head = &hash->table[i];
419 rcu_read_lock();
420 hlist_for_each_entry_rcu(orig_node, head, hash_entry)
421 batadv_nc_purge_orig(bat_priv, orig_node,
422 batadv_nc_to_purge_nc_node);
423 rcu_read_unlock();
424 }
425 }
427 /**
428 * batadv_nc_purge_paths() - traverse all nc paths part of the hash and remove
429 * unused ones
430 * @bat_priv: the bat priv with all the soft interface information
431 * @hash: hash table containing the nc paths to check
432 * @to_purge: function in charge to decide whether an entry has to be purged or
433 * not. This function takes the nc node as argument and has to return
434 * a boolean value: true is the entry has to be deleted, false
435 * otherwise
436 */
437 static void batadv_nc_purge_paths(struct batadv_priv *bat_priv,
438 struct batadv_hashtable *hash,
439 bool (*to_purge)(struct batadv_priv *,
440 struct batadv_nc_path *))
441 {
442 struct hlist_head *head;
443 struct hlist_node *node_tmp;
444 struct batadv_nc_path *nc_path;
445 spinlock_t *lock; /* Protects lists in hash */
446 u32 i;
448 for (i = 0; i < hash->size; i++) {
449 head = &hash->table[i];
450 lock = &hash->list_locks[i];
452 /* For each nc_path in this bin */
453 spin_lock_bh(lock);
454 hlist_for_each_entry_safe(nc_path, node_tmp, head, hash_entry) {
455 /* if an helper function has been passed as parameter,
456 * ask it if the entry has to be purged or not
457 */
458 if (to_purge && !to_purge(bat_priv, nc_path))
459 continue;
461 /* purging an non-empty nc_path should never happen, but
462 * is observed under high CPU load. Delay the purging
463 * until next iteration to allow the packet_list to be
464 * emptied first.
465 */
466 if (!unlikely(list_empty(&nc_path->packet_list))) {
467 net_ratelimited_function(printk,
468 KERN_WARNING
469 "Skipping free of non-empty nc_path (%pM -> %pM)!\n",
470 nc_path->prev_hop,
471 nc_path->next_hop);
472 continue;
473 }
475 /* nc_path is unused, so remove it */
476 batadv_dbg(BATADV_DBG_NC, bat_priv,
477 "Remove nc_path %pM -> %pM\n",
478 nc_path->prev_hop, nc_path->next_hop);
479 hlist_del_rcu(&nc_path->hash_entry);
480 batadv_nc_path_put(nc_path);
481 }
482 spin_unlock_bh(lock);
483 }
484 }
486 /**
487 * batadv_nc_hash_key_gen() - computes the nc_path hash key
488 * @key: buffer to hold the final hash key
489 * @src: source ethernet mac address going into the hash key
490 * @dst: destination ethernet mac address going into the hash key
491 */
492 static void batadv_nc_hash_key_gen(struct batadv_nc_path *key, const char *src,
493 const char *dst)
494 {
495 memcpy(key->prev_hop, src, sizeof(key->prev_hop));
496 memcpy(key->next_hop, dst, sizeof(key->next_hop));
497 }
499 /**
500 * batadv_nc_hash_choose() - compute the hash value for an nc path
501 * @data: data to hash
502 * @size: size of the hash table
503 *
504 * Return: the selected index in the hash table for the given data.
505 */
506 static u32 batadv_nc_hash_choose(const void *data, u32 size)
507 {
508 const struct batadv_nc_path *nc_path = data;
509 u32 hash = 0;
511 hash = jhash(&nc_path->prev_hop, sizeof(nc_path->prev_hop), hash);
512 hash = jhash(&nc_path->next_hop, sizeof(nc_path->next_hop), hash);
514 return hash % size;
515 }
517 /**
518 * batadv_nc_hash_compare() - comparing function used in the network coding hash
519 * tables
520 * @node: node in the local table
521 * @data2: second object to compare the node to
522 *
523 * Return: true if the two entry are the same, false otherwise
524 */
525 static bool batadv_nc_hash_compare(const struct hlist_node *node,
526 const void *data2)
527 {
528 const struct batadv_nc_path *nc_path1, *nc_path2;
530 nc_path1 = container_of(node, struct batadv_nc_path, hash_entry);
531 nc_path2 = data2;
533 /* Return 1 if the two keys are identical */
534 if (!batadv_compare_eth(nc_path1->prev_hop, nc_path2->prev_hop))
535 return false;
537 if (!batadv_compare_eth(nc_path1->next_hop, nc_path2->next_hop))
538 return false;
540 return true;
541 }
543 /**
544 * batadv_nc_hash_find() - search for an existing nc path and return it
545 * @hash: hash table containing the nc path
546 * @data: search key
547 *
548 * Return: the nc_path if found, NULL otherwise.
549 */
550 static struct batadv_nc_path *
551 batadv_nc_hash_find(struct batadv_hashtable *hash,
552 void *data)
553 {
554 struct hlist_head *head;
555 struct batadv_nc_path *nc_path, *nc_path_tmp = NULL;
556 int index;
558 if (!hash)
559 return NULL;
561 index = batadv_nc_hash_choose(data, hash->size);
562 head = &hash->table[index];
564 rcu_read_lock();
565 hlist_for_each_entry_rcu(nc_path, head, hash_entry) {
566 if (!batadv_nc_hash_compare(&nc_path->hash_entry, data))
567 continue;
569 if (!kref_get_unless_zero(&nc_path->refcount))
570 continue;
572 nc_path_tmp = nc_path;
573 break;
574 }
575 rcu_read_unlock();
577 return nc_path_tmp;
578 }
580 /**
581 * batadv_nc_send_packet() - send non-coded packet and free nc_packet struct
582 * @nc_packet: the nc packet to send
583 */
584 static void batadv_nc_send_packet(struct batadv_nc_packet *nc_packet)
585 {
586 batadv_send_unicast_skb(nc_packet->skb, nc_packet->neigh_node);
587 nc_packet->skb = NULL;
588 batadv_nc_packet_free(nc_packet, false);
589 }
591 /**
592 * batadv_nc_sniffed_purge() - Checks timestamp of given sniffed nc_packet.
593 * @bat_priv: the bat priv with all the soft interface information
594 * @nc_path: the nc path the packet belongs to
595 * @nc_packet: the nc packet to be checked
596 *
597 * Checks whether the given sniffed (overheard) nc_packet has hit its buffering
598 * timeout. If so, the packet is no longer kept and the entry deleted from the
599 * queue. Has to be called with the appropriate locks.
600 *
601 * Return: false as soon as the entry in the fifo queue has not been timed out
602 * yet and true otherwise.
603 */
604 static bool batadv_nc_sniffed_purge(struct batadv_priv *bat_priv,
605 struct batadv_nc_path *nc_path,
606 struct batadv_nc_packet *nc_packet)
607 {
608 unsigned long timeout = bat_priv->nc.max_buffer_time;
609 bool res = false;
611 lockdep_assert_held(&nc_path->packet_list_lock);
613 /* Packets are added to tail, so the remaining packets did not time
614 * out and we can stop processing the current queue
615 */
616 if (atomic_read(&bat_priv->mesh_state) == BATADV_MESH_ACTIVE &&
617 !batadv_has_timed_out(nc_packet->timestamp, timeout))
618 goto out;
620 /* purge nc packet */
621 list_del(&nc_packet->list);
622 batadv_nc_packet_free(nc_packet, true);
624 res = true;
626 out:
627 return res;
628 }
630 /**
631 * batadv_nc_fwd_flush() - Checks the timestamp of the given nc packet.
632 * @bat_priv: the bat priv with all the soft interface information
633 * @nc_path: the nc path the packet belongs to
634 * @nc_packet: the nc packet to be checked
635 *
636 * Checks whether the given nc packet has hit its forward timeout. If so, the
637 * packet is no longer delayed, immediately sent and the entry deleted from the
638 * queue. Has to be called with the appropriate locks.
639 *
640 * Return: false as soon as the entry in the fifo queue has not been timed out
641 * yet and true otherwise.
642 */
643 static bool batadv_nc_fwd_flush(struct batadv_priv *bat_priv,
644 struct batadv_nc_path *nc_path,
645 struct batadv_nc_packet *nc_packet)
646 {
647 unsigned long timeout = bat_priv->nc.max_fwd_delay;
649 lockdep_assert_held(&nc_path->packet_list_lock);
651 /* Packets are added to tail, so the remaining packets did not time
652 * out and we can stop processing the current queue
653 */
654 if (atomic_read(&bat_priv->mesh_state) == BATADV_MESH_ACTIVE &&
655 !batadv_has_timed_out(nc_packet->timestamp, timeout))
656 return false;
658 /* Send packet */
659 batadv_inc_counter(bat_priv, BATADV_CNT_FORWARD);
660 batadv_add_counter(bat_priv, BATADV_CNT_FORWARD_BYTES,
661 nc_packet->skb->len + ETH_HLEN);
662 list_del(&nc_packet->list);
663 batadv_nc_send_packet(nc_packet);
665 return true;
666 }
668 /**
669 * batadv_nc_process_nc_paths() - traverse given nc packet pool and free timed
670 * out nc packets
671 * @bat_priv: the bat priv with all the soft interface information
672 * @hash: to be processed hash table
673 * @process_fn: Function called to process given nc packet. Should return true
674 * to encourage this function to proceed with the next packet.
675 * Otherwise the rest of the current queue is skipped.
676 */
677 static void
678 batadv_nc_process_nc_paths(struct batadv_priv *bat_priv,
679 struct batadv_hashtable *hash,
680 bool (*process_fn)(struct batadv_priv *,
681 struct batadv_nc_path *,
682 struct batadv_nc_packet *))
683 {
684 struct hlist_head *head;
685 struct batadv_nc_packet *nc_packet, *nc_packet_tmp;
686 struct batadv_nc_path *nc_path;
687 bool ret;
688 int i;
690 if (!hash)
691 return;
693 /* Loop hash table bins */
694 for (i = 0; i < hash->size; i++) {
695 head = &hash->table[i];
697 /* Loop coding paths */
698 rcu_read_lock();
699 hlist_for_each_entry_rcu(nc_path, head, hash_entry) {
700 /* Loop packets */
701 spin_lock_bh(&nc_path->packet_list_lock);
702 list_for_each_entry_safe(nc_packet, nc_packet_tmp,
703 &nc_path->packet_list, list) {
704 ret = process_fn(bat_priv, nc_path, nc_packet);
705 if (!ret)
706 break;
707 }
708 spin_unlock_bh(&nc_path->packet_list_lock);
709 }
710 rcu_read_unlock();
711 }
712 }
714 /**
715 * batadv_nc_worker() - periodic task for house keeping related to network
716 * coding
717 * @work: kernel work struct
718 */
719 static void batadv_nc_worker(struct work_struct *work)
720 {
721 struct delayed_work *delayed_work;
722 struct batadv_priv_nc *priv_nc;
723 struct batadv_priv *bat_priv;
724 unsigned long timeout;
726 delayed_work = to_delayed_work(work);
727 priv_nc = container_of(delayed_work, struct batadv_priv_nc, work);
728 bat_priv = container_of(priv_nc, struct batadv_priv, nc);
730 batadv_nc_purge_orig_hash(bat_priv);
731 batadv_nc_purge_paths(bat_priv, bat_priv->nc.coding_hash,
732 batadv_nc_to_purge_nc_path_coding);
733 batadv_nc_purge_paths(bat_priv, bat_priv->nc.decoding_hash,
734 batadv_nc_to_purge_nc_path_decoding);
736 timeout = bat_priv->nc.max_fwd_delay;
738 if (batadv_has_timed_out(bat_priv->nc.timestamp_fwd_flush, timeout)) {
739 batadv_nc_process_nc_paths(bat_priv, bat_priv->nc.coding_hash,
740 batadv_nc_fwd_flush);
741 bat_priv->nc.timestamp_fwd_flush = jiffies;
742 }
744 if (batadv_has_timed_out(bat_priv->nc.timestamp_sniffed_purge,
745 bat_priv->nc.max_buffer_time)) {
746 batadv_nc_process_nc_paths(bat_priv, bat_priv->nc.decoding_hash,
747 batadv_nc_sniffed_purge);
748 bat_priv->nc.timestamp_sniffed_purge = jiffies;
749 }
751 /* Schedule a new check */
752 batadv_nc_start_timer(bat_priv);
753 }
755 /**
756 * batadv_can_nc_with_orig() - checks whether the given orig node is suitable
757 * for coding or not
758 * @bat_priv: the bat priv with all the soft interface information
759 * @orig_node: neighboring orig node which may be used as nc candidate
760 * @ogm_packet: incoming ogm packet also used for the checks
761 *
762 * Return: true if:
763 * 1) The OGM must have the most recent sequence number.
764 * 2) The TTL must be decremented by one and only one.
765 * 3) The OGM must be received from the first hop from orig_node.
766 * 4) The TQ value of the OGM must be above bat_priv->nc.min_tq.
767 */
768 static bool batadv_can_nc_with_orig(struct batadv_priv *bat_priv,
769 struct batadv_orig_node *orig_node,
770 struct batadv_ogm_packet *ogm_packet)
771 {
772 struct batadv_orig_ifinfo *orig_ifinfo;
773 u32 last_real_seqno;
774 u8 last_ttl;
776 orig_ifinfo = batadv_orig_ifinfo_get(orig_node, BATADV_IF_DEFAULT);
777 if (!orig_ifinfo)
778 return false;
780 last_ttl = orig_ifinfo->last_ttl;
781 last_real_seqno = orig_ifinfo->last_real_seqno;
782 batadv_orig_ifinfo_put(orig_ifinfo);
784 if (last_real_seqno != ntohl(ogm_packet->seqno))
785 return false;
786 if (last_ttl != ogm_packet->ttl + 1)
787 return false;
788 if (!batadv_compare_eth(ogm_packet->orig, ogm_packet->prev_sender))
789 return false;
790 if (ogm_packet->tq < bat_priv->nc.min_tq)
791 return false;
793 return true;
794 }
796 /**
797 * batadv_nc_find_nc_node() - search for an existing nc node and return it
798 * @orig_node: orig node originating the ogm packet
799 * @orig_neigh_node: neighboring orig node from which we received the ogm packet
800 * (can be equal to orig_node)
801 * @in_coding: traverse incoming or outgoing network coding list
802 *
803 * Return: the nc_node if found, NULL otherwise.
804 */
805 static struct batadv_nc_node *
806 batadv_nc_find_nc_node(struct batadv_orig_node *orig_node,
807 struct batadv_orig_node *orig_neigh_node,
808 bool in_coding)
809 {
810 struct batadv_nc_node *nc_node, *nc_node_out = NULL;
811 struct list_head *list;
813 if (in_coding)
814 list = &orig_neigh_node->in_coding_list;
815 else
816 list = &orig_neigh_node->out_coding_list;
818 /* Traverse list of nc_nodes to orig_node */
819 rcu_read_lock();
820 list_for_each_entry_rcu(nc_node, list, list) {
821 if (!batadv_compare_eth(nc_node->addr, orig_node->orig))
822 continue;
824 if (!kref_get_unless_zero(&nc_node->refcount))
825 continue;
827 /* Found a match */
828 nc_node_out = nc_node;
829 break;
830 }
831 rcu_read_unlock();
833 return nc_node_out;
834 }
836 /**
837 * batadv_nc_get_nc_node() - retrieves an nc node or creates the entry if it was
838 * not found
839 * @bat_priv: the bat priv with all the soft interface information
840 * @orig_node: orig node originating the ogm packet
841 * @orig_neigh_node: neighboring orig node from which we received the ogm packet
842 * (can be equal to orig_node)
843 * @in_coding: traverse incoming or outgoing network coding list
844 *
845 * Return: the nc_node if found or created, NULL in case of an error.
846 */
847 static struct batadv_nc_node *
848 batadv_nc_get_nc_node(struct batadv_priv *bat_priv,
849 struct batadv_orig_node *orig_node,
850 struct batadv_orig_node *orig_neigh_node,
851 bool in_coding)
852 {
853 struct batadv_nc_node *nc_node;
854 spinlock_t *lock; /* Used to lock list selected by "int in_coding" */
855 struct list_head *list;
857 /* Select ingoing or outgoing coding node */
858 if (in_coding) {
859 lock = &orig_neigh_node->in_coding_list_lock;
860 list = &orig_neigh_node->in_coding_list;
861 } else {
862 lock = &orig_neigh_node->out_coding_list_lock;
863 list = &orig_neigh_node->out_coding_list;
864 }
866 spin_lock_bh(lock);
868 /* Check if nc_node is already added */
869 nc_node = batadv_nc_find_nc_node(orig_node, orig_neigh_node, in_coding);
871 /* Node found */
872 if (nc_node)
873 goto unlock;
875 nc_node = kzalloc(sizeof(*nc_node), GFP_ATOMIC);
876 if (!nc_node)
877 goto unlock;
879 /* Initialize nc_node */
880 INIT_LIST_HEAD(&nc_node->list);
881 kref_init(&nc_node->refcount);
882 ether_addr_copy(nc_node->addr, orig_node->orig);
883 kref_get(&orig_neigh_node->refcount);
884 nc_node->orig_node = orig_neigh_node;
886 batadv_dbg(BATADV_DBG_NC, bat_priv, "Adding nc_node %pM -> %pM\n",
887 nc_node->addr, nc_node->orig_node->orig);
889 /* Add nc_node to orig_node */
890 kref_get(&nc_node->refcount);
891 list_add_tail_rcu(&nc_node->list, list);
893 unlock:
894 spin_unlock_bh(lock);
896 return nc_node;
897 }
899 /**
900 * batadv_nc_update_nc_node() - updates stored incoming and outgoing nc node
901 * structs (best called on incoming OGMs)
902 * @bat_priv: the bat priv with all the soft interface information
903 * @orig_node: orig node originating the ogm packet
904 * @orig_neigh_node: neighboring orig node from which we received the ogm packet
905 * (can be equal to orig_node)
906 * @ogm_packet: incoming ogm packet
907 * @is_single_hop_neigh: orig_node is a single hop neighbor
908 */
909 void batadv_nc_update_nc_node(struct batadv_priv *bat_priv,
910 struct batadv_orig_node *orig_node,
911 struct batadv_orig_node *orig_neigh_node,
912 struct batadv_ogm_packet *ogm_packet,
913 int is_single_hop_neigh)
914 {
915 struct batadv_nc_node *in_nc_node = NULL;
916 struct batadv_nc_node *out_nc_node = NULL;
918 /* Check if network coding is enabled */
919 if (!atomic_read(&bat_priv->network_coding))
920 goto out;
922 /* check if orig node is network coding enabled */
923 if (!test_bit(BATADV_ORIG_CAPA_HAS_NC, &orig_node->capabilities))
924 goto out;
926 /* accept ogms from 'good' neighbors and single hop neighbors */
927 if (!batadv_can_nc_with_orig(bat_priv, orig_node, ogm_packet) &&
928 !is_single_hop_neigh)
929 goto out;
931 /* Add orig_node as in_nc_node on hop */
932 in_nc_node = batadv_nc_get_nc_node(bat_priv, orig_node,
933 orig_neigh_node, true);
934 if (!in_nc_node)
935 goto out;
937 in_nc_node->last_seen = jiffies;
939 /* Add hop as out_nc_node on orig_node */
940 out_nc_node = batadv_nc_get_nc_node(bat_priv, orig_neigh_node,
941 orig_node, false);
942 if (!out_nc_node)
943 goto out;
945 out_nc_node->last_seen = jiffies;
947 out:
948 if (in_nc_node)
949 batadv_nc_node_put(in_nc_node);
950 if (out_nc_node)
951 batadv_nc_node_put(out_nc_node);
952 }
954 /**
955 * batadv_nc_get_path() - get existing nc_path or allocate a new one
956 * @bat_priv: the bat priv with all the soft interface information
957 * @hash: hash table containing the nc path
958 * @src: ethernet source address - first half of the nc path search key
959 * @dst: ethernet destination address - second half of the nc path search key
960 *
961 * Return: pointer to nc_path if the path was found or created, returns NULL
962 * on error.
963 */
964 static struct batadv_nc_path *batadv_nc_get_path(struct batadv_priv *bat_priv,
965 struct batadv_hashtable *hash,
966 u8 *src,
967 u8 *dst)
968 {
969 int hash_added;
970 struct batadv_nc_path *nc_path, nc_path_key;
972 batadv_nc_hash_key_gen(&nc_path_key, src, dst);
974 /* Search for existing nc_path */
975 nc_path = batadv_nc_hash_find(hash, (void *)&nc_path_key);
977 if (nc_path) {
978 /* Set timestamp to delay removal of nc_path */
979 nc_path->last_valid = jiffies;
980 return nc_path;
981 }
983 /* No existing nc_path was found; create a new */
984 nc_path = kzalloc(sizeof(*nc_path), GFP_ATOMIC);
986 if (!nc_path)
987 return NULL;
989 /* Initialize nc_path */
990 INIT_LIST_HEAD(&nc_path->packet_list);
991 spin_lock_init(&nc_path->packet_list_lock);
992 kref_init(&nc_path->refcount);
993 nc_path->last_valid = jiffies;
994 ether_addr_copy(nc_path->next_hop, dst);
995 ether_addr_copy(nc_path->prev_hop, src);
997 batadv_dbg(BATADV_DBG_NC, bat_priv, "Adding nc_path %pM -> %pM\n",
998 nc_path->prev_hop,
999 nc_path->next_hop);
1001 /* Add nc_path to hash table */
1002 kref_get(&nc_path->refcount);
1003 hash_added = batadv_hash_add(hash, batadv_nc_hash_compare,
1004 batadv_nc_hash_choose, &nc_path_key,
1005 &nc_path->hash_entry);
1007 if (hash_added < 0) {
1008 kfree(nc_path);
1009 return NULL;
1010 }
1012 return nc_path;
1013 }
1015 /**
1016 * batadv_nc_random_weight_tq() - scale the receivers TQ-value to avoid unfair
1017 * selection of a receiver with slightly lower TQ than the other
1018 * @tq: to be weighted tq value
1019 *
1020 * Return: scaled tq value
1021 */
1022 static u8 batadv_nc_random_weight_tq(u8 tq)
1023 {
1024 u8 rand_val, rand_tq;
1026 get_random_bytes(&rand_val, sizeof(rand_val));
1028 /* randomize the estimated packet loss (max TQ - estimated TQ) */
1029 rand_tq = rand_val * (BATADV_TQ_MAX_VALUE - tq);
1031 /* normalize the randomized packet loss */
1032 rand_tq /= BATADV_TQ_MAX_VALUE;
1034 /* convert to (randomized) estimated tq again */
1035 return BATADV_TQ_MAX_VALUE - rand_tq;
1036 }
1038 /**
1039 * batadv_nc_memxor() - XOR destination with source
1040 * @dst: byte array to XOR into
1041 * @src: byte array to XOR from
1042 * @len: length of destination array
1043 */
1044 static void batadv_nc_memxor(char *dst, const char *src, unsigned int len)
1045 {
1046 unsigned int i;
1048 for (i = 0; i < len; ++i)
1049 dst[i] ^= src[i];
1050 }
1052 /**
1053 * batadv_nc_code_packets() - code a received unicast_packet with an nc packet
1054 * into a coded_packet and send it
1055 * @bat_priv: the bat priv with all the soft interface information
1056 * @skb: data skb to forward
1057 * @ethhdr: pointer to the ethernet header inside the skb
1058 * @nc_packet: structure containing the packet to the skb can be coded with
1059 * @neigh_node: next hop to forward packet to
1060 *
1061 * Return: true if both packets are consumed, false otherwise.
1062 */
1063 static bool batadv_nc_code_packets(struct batadv_priv *bat_priv,
1064 struct sk_buff *skb,
1065 struct ethhdr *ethhdr,
1066 struct batadv_nc_packet *nc_packet,
1067 struct batadv_neigh_node *neigh_node)
1068 {
1069 u8 tq_weighted_neigh, tq_weighted_coding, tq_tmp;
1070 struct sk_buff *skb_dest, *skb_src;
1071 struct batadv_unicast_packet *packet1;
1072 struct batadv_unicast_packet *packet2;
1073 struct batadv_coded_packet *coded_packet;
1074 struct batadv_neigh_node *neigh_tmp, *router_neigh, *first_dest;
1075 struct batadv_neigh_node *router_coding = NULL, *second_dest;
1076 struct batadv_neigh_ifinfo *router_neigh_ifinfo = NULL;
1077 struct batadv_neigh_ifinfo *router_coding_ifinfo = NULL;
1078 u8 *first_source, *second_source;
1079 __be32 packet_id1, packet_id2;
1080 size_t count;
1081 bool res = false;
1082 int coding_len;
1083 int unicast_size = sizeof(*packet1);
1084 int coded_size = sizeof(*coded_packet);
1085 int header_add = coded_size - unicast_size;
1087 /* TODO: do we need to consider the outgoing interface for
1088 * coded packets?
1089 */
1090 router_neigh = batadv_orig_router_get(neigh_node->orig_node,
1091 BATADV_IF_DEFAULT);
1092 if (!router_neigh)
1093 goto out;
1095 router_neigh_ifinfo = batadv_neigh_ifinfo_get(router_neigh,
1096 BATADV_IF_DEFAULT);
1097 if (!router_neigh_ifinfo)
1098 goto out;
1100 neigh_tmp = nc_packet->neigh_node;
1101 router_coding = batadv_orig_router_get(neigh_tmp->orig_node,
1102 BATADV_IF_DEFAULT);
1103 if (!router_coding)
1104 goto out;
1106 router_coding_ifinfo = batadv_neigh_ifinfo_get(router_coding,
1107 BATADV_IF_DEFAULT);
1108 if (!router_coding_ifinfo)
1109 goto out;
1111 tq_tmp = router_neigh_ifinfo->bat_iv.tq_avg;
1112 tq_weighted_neigh = batadv_nc_random_weight_tq(tq_tmp);
1113 tq_tmp = router_coding_ifinfo->bat_iv.tq_avg;
1114 tq_weighted_coding = batadv_nc_random_weight_tq(tq_tmp);
1116 /* Select one destination for the MAC-header dst-field based on
1117 * weighted TQ-values.
1118 */
1119 if (tq_weighted_neigh >= tq_weighted_coding) {
1120 /* Destination from nc_packet is selected for MAC-header */
1121 first_dest = nc_packet->neigh_node;
1122 first_source = nc_packet->nc_path->prev_hop;
1123 second_dest = neigh_node;
1124 second_source = ethhdr->h_source;
1125 packet1 = (struct batadv_unicast_packet *)nc_packet->skb->data;
1126 packet2 = (struct batadv_unicast_packet *)skb->data;
1127 packet_id1 = nc_packet->packet_id;
1128 packet_id2 = batadv_skb_crc32(skb,
1129 skb->data + sizeof(*packet2));
1130 } else {
1131 /* Destination for skb is selected for MAC-header */
1132 first_dest = neigh_node;
1133 first_source = ethhdr->h_source;
1134 second_dest = nc_packet->neigh_node;
1135 second_source = nc_packet->nc_path->prev_hop;
1136 packet1 = (struct batadv_unicast_packet *)skb->data;
1137 packet2 = (struct batadv_unicast_packet *)nc_packet->skb->data;
1138 packet_id1 = batadv_skb_crc32(skb,
1139 skb->data + sizeof(*packet1));
1140 packet_id2 = nc_packet->packet_id;
1141 }
1143 /* Instead of zero padding the smallest data buffer, we
1144 * code into the largest.
1145 */
1146 if (skb->len <= nc_packet->skb->len) {
1147 skb_dest = nc_packet->skb;
1148 skb_src = skb;
1149 } else {
1150 skb_dest = skb;
1151 skb_src = nc_packet->skb;
1152 }
1154 /* coding_len is used when decoding the packet shorter packet */
1155 coding_len = skb_src->len - unicast_size;
1157 if (skb_linearize(skb_dest) < 0 || skb_linearize(skb_src) < 0)
1158 goto out;
1160 skb_push(skb_dest, header_add);
1162 coded_packet = (struct batadv_coded_packet *)skb_dest->data;
1163 skb_reset_mac_header(skb_dest);
1165 coded_packet->packet_type = BATADV_CODED;
1166 coded_packet->version = BATADV_COMPAT_VERSION;
1167 coded_packet->ttl = packet1->ttl;
1169 /* Info about first unicast packet */
1170 ether_addr_copy(coded_packet->first_source, first_source);
1171 ether_addr_copy(coded_packet->first_orig_dest, packet1->dest);
1172 coded_packet->first_crc = packet_id1;
1173 coded_packet->first_ttvn = packet1->ttvn;
1175 /* Info about second unicast packet */
1176 ether_addr_copy(coded_packet->second_dest, second_dest->addr);
1177 ether_addr_copy(coded_packet->second_source, second_source);
1178 ether_addr_copy(coded_packet->second_orig_dest, packet2->dest);
1179 coded_packet->second_crc = packet_id2;
1180 coded_packet->second_ttl = packet2->ttl;
1181 coded_packet->second_ttvn = packet2->ttvn;
1182 coded_packet->coded_len = htons(coding_len);
1184 /* This is where the magic happens: Code skb_src into skb_dest */
1185 batadv_nc_memxor(skb_dest->data + coded_size,
1186 skb_src->data + unicast_size, coding_len);
1188 /* Update counters accordingly */
1189 if (BATADV_SKB_CB(skb_src)->decoded &&
1190 BATADV_SKB_CB(skb_dest)->decoded) {
1191 /* Both packets are recoded */
1192 count = skb_src->len + ETH_HLEN;
1193 count += skb_dest->len + ETH_HLEN;
1194 batadv_add_counter(bat_priv, BATADV_CNT_NC_RECODE, 2);
1195 batadv_add_counter(bat_priv, BATADV_CNT_NC_RECODE_BYTES, count);
1196 } else if (!BATADV_SKB_CB(skb_src)->decoded &&
1197 !BATADV_SKB_CB(skb_dest)->decoded) {
1198 /* Both packets are newly coded */
1199 count = skb_src->len + ETH_HLEN;
1200 count += skb_dest->len + ETH_HLEN;
1201 batadv_add_counter(bat_priv, BATADV_CNT_NC_CODE, 2);
1202 batadv_add_counter(bat_priv, BATADV_CNT_NC_CODE_BYTES, count);
1203 } else if (BATADV_SKB_CB(skb_src)->decoded &&
1204 !BATADV_SKB_CB(skb_dest)->decoded) {
1205 /* skb_src recoded and skb_dest is newly coded */
1206 batadv_inc_counter(bat_priv, BATADV_CNT_NC_RECODE);
1207 batadv_add_counter(bat_priv, BATADV_CNT_NC_RECODE_BYTES,
1208 skb_src->len + ETH_HLEN);
1209 batadv_inc_counter(bat_priv, BATADV_CNT_NC_CODE);
1210 batadv_add_counter(bat_priv, BATADV_CNT_NC_CODE_BYTES,
1211 skb_dest->len + ETH_HLEN);
1212 } else if (!BATADV_SKB_CB(skb_src)->decoded &&
1213 BATADV_SKB_CB(skb_dest)->decoded) {
1214 /* skb_src is newly coded and skb_dest is recoded */
1215 batadv_inc_counter(bat_priv, BATADV_CNT_NC_CODE);
1216 batadv_add_counter(bat_priv, BATADV_CNT_NC_CODE_BYTES,
1217 skb_src->len + ETH_HLEN);
1218 batadv_inc_counter(bat_priv, BATADV_CNT_NC_RECODE);
1219 batadv_add_counter(bat_priv, BATADV_CNT_NC_RECODE_BYTES,
1220 skb_dest->len + ETH_HLEN);
1221 }
1223 /* skb_src is now coded into skb_dest, so free it */
1224 consume_skb(skb_src);
1226 /* avoid duplicate free of skb from nc_packet */
1227 nc_packet->skb = NULL;
1228 batadv_nc_packet_free(nc_packet, false);
1230 /* Send the coded packet and return true */
1231 batadv_send_unicast_skb(skb_dest, first_dest);
1232 res = true;
1233 out:
1234 if (router_neigh)
1235 batadv_neigh_node_put(router_neigh);
1236 if (router_coding)
1237 batadv_neigh_node_put(router_coding);
1238 if (router_neigh_ifinfo)
1239 batadv_neigh_ifinfo_put(router_neigh_ifinfo);
1240 if (router_coding_ifinfo)
1241 batadv_neigh_ifinfo_put(router_coding_ifinfo);
1242 return res;
1243 }
1245 /**
1246 * batadv_nc_skb_coding_possible() - true if a decoded skb is available at dst.
1247 * @skb: data skb to forward
1248 * @dst: destination mac address of the other skb to code with
1249 * @src: source mac address of skb
1250 *
1251 * Whenever we network code a packet we have to check whether we received it in
1252 * a network coded form. If so, we may not be able to use it for coding because
1253 * some neighbors may also have received (overheard) the packet in the network
1254 * coded form without being able to decode it. It is hard to know which of the
1255 * neighboring nodes was able to decode the packet, therefore we can only
1256 * re-code the packet if the source of the previous encoded packet is involved.
1257 * Since the source encoded the packet we can be certain it has all necessary
1258 * decode information.
1259 *
1260 * Return: true if coding of a decoded packet is allowed.
1261 */
1262 static bool batadv_nc_skb_coding_possible(struct sk_buff *skb, u8 *dst, u8 *src)
1263 {
1264 if (BATADV_SKB_CB(skb)->decoded && !batadv_compare_eth(dst, src))
1265 return false;
1266 return true;
1267 }
1269 /**
1270 * batadv_nc_path_search() - Find the coding path matching in_nc_node and
1271 * out_nc_node to retrieve a buffered packet that can be used for coding.
1272 * @bat_priv: the bat priv with all the soft interface information
1273 * @in_nc_node: pointer to skb next hop's neighbor nc node
1274 * @out_nc_node: pointer to skb source's neighbor nc node
1275 * @skb: data skb to forward
1276 * @eth_dst: next hop mac address of skb
1277 *
1278 * Return: true if coding of a decoded skb is allowed.
1279 */
1280 static struct batadv_nc_packet *
1281 batadv_nc_path_search(struct batadv_priv *bat_priv,
1282 struct batadv_nc_node *in_nc_node,
1283 struct batadv_nc_node *out_nc_node,
1284 struct sk_buff *skb,
1285 u8 *eth_dst)
1286 {
1287 struct batadv_nc_path *nc_path, nc_path_key;
1288 struct batadv_nc_packet *nc_packet_out = NULL;
1289 struct batadv_nc_packet *nc_packet, *nc_packet_tmp;
1290 struct batadv_hashtable *hash = bat_priv->nc.coding_hash;
1291 int idx;
1293 if (!hash)
1294 return NULL;
1296 /* Create almost path key */
1297 batadv_nc_hash_key_gen(&nc_path_key, in_nc_node->addr,
1298 out_nc_node->addr);
1299 idx = batadv_nc_hash_choose(&nc_path_key, hash->size);
1301 /* Check for coding opportunities in this nc_path */
1302 rcu_read_lock();
1303 hlist_for_each_entry_rcu(nc_path, &hash->table[idx], hash_entry) {
1304 if (!batadv_compare_eth(nc_path->prev_hop, in_nc_node->addr))
1305 continue;
1307 if (!batadv_compare_eth(nc_path->next_hop, out_nc_node->addr))
1308 continue;
1310 spin_lock_bh(&nc_path->packet_list_lock);
1311 if (list_empty(&nc_path->packet_list)) {
1312 spin_unlock_bh(&nc_path->packet_list_lock);
1313 continue;
1314 }
1316 list_for_each_entry_safe(nc_packet, nc_packet_tmp,
1317 &nc_path->packet_list, list) {
1318 if (!batadv_nc_skb_coding_possible(nc_packet->skb,
1319 eth_dst,
1320 in_nc_node->addr))
1321 continue;
1323 /* Coding opportunity is found! */
1324 list_del(&nc_packet->list);
1325 nc_packet_out = nc_packet;
1326 break;
1327 }
1329 spin_unlock_bh(&nc_path->packet_list_lock);
1330 break;
1331 }
1332 rcu_read_unlock();
1334 return nc_packet_out;
1335 }
1337 /**
1338 * batadv_nc_skb_src_search() - Loops through the list of neighoring nodes of
1339 * the skb's sender (may be equal to the originator).
1340 * @bat_priv: the bat priv with all the soft interface information
1341 * @skb: data skb to forward
1342 * @eth_dst: next hop mac address of skb
1343 * @eth_src: source mac address of skb
1344 * @in_nc_node: pointer to skb next hop's neighbor nc node
1345 *
1346 * Return: an nc packet if a suitable coding packet was found, NULL otherwise.
1347 */
1348 static struct batadv_nc_packet *
1349 batadv_nc_skb_src_search(struct batadv_priv *bat_priv,
1350 struct sk_buff *skb,
1351 u8 *eth_dst,
1352 u8 *eth_src,
1353 struct batadv_nc_node *in_nc_node)
1354 {
1355 struct batadv_orig_node *orig_node;
1356 struct batadv_nc_node *out_nc_node;
1357 struct batadv_nc_packet *nc_packet = NULL;
1359 orig_node = batadv_orig_hash_find(bat_priv, eth_src);
1360 if (!orig_node)
1361 return NULL;
1363 rcu_read_lock();
1364 list_for_each_entry_rcu(out_nc_node,
1365 &orig_node->out_coding_list, list) {
1366 /* Check if the skb is decoded and if recoding is possible */
1367 if (!batadv_nc_skb_coding_possible(skb,
1368 out_nc_node->addr, eth_src))
1369 continue;
1371 /* Search for an opportunity in this nc_path */
1372 nc_packet = batadv_nc_path_search(bat_priv, in_nc_node,
1373 out_nc_node, skb, eth_dst);
1374 if (nc_packet)
1375 break;
1376 }
1377 rcu_read_unlock();
1379 batadv_orig_node_put(orig_node);
1380 return nc_packet;
1381 }
1383 /**
1384 * batadv_nc_skb_store_before_coding() - set the ethernet src and dst of the
1385 * unicast skb before it is stored for use in later decoding
1386 * @bat_priv: the bat priv with all the soft interface information
1387 * @skb: data skb to store
1388 * @eth_dst_new: new destination mac address of skb
1389 */
1390 static void batadv_nc_skb_store_before_coding(struct batadv_priv *bat_priv,
1391 struct sk_buff *skb,
1392 u8 *eth_dst_new)
1393 {
1394 struct ethhdr *ethhdr;
1396 /* Copy skb header to change the mac header */
1397 skb = pskb_copy_for_clone(skb, GFP_ATOMIC);
1398 if (!skb)
1399 return;
1401 /* Set the mac header as if we actually sent the packet uncoded */
1402 ethhdr = eth_hdr(skb);
1403 ether_addr_copy(ethhdr->h_source, ethhdr->h_dest);
1404 ether_addr_copy(ethhdr->h_dest, eth_dst_new);
1406 /* Set data pointer to MAC header to mimic packets from our tx path */
1407 skb_push(skb, ETH_HLEN);
1409 /* Add the packet to the decoding packet pool */
1410 batadv_nc_skb_store_for_decoding(bat_priv, skb);
1412 /* batadv_nc_skb_store_for_decoding() clones the skb, so we must free
1413 * our ref
1414 */
1415 consume_skb(skb);
1416 }
1418 /**
1419 * batadv_nc_skb_dst_search() - Loops through list of neighboring nodes to dst.
1420 * @skb: data skb to forward
1421 * @neigh_node: next hop to forward packet to
1422 * @ethhdr: pointer to the ethernet header inside the skb
1423 *
1424 * Loops through list of neighboring nodes the next hop has a good connection to
1425 * (receives OGMs with a sufficient quality). We need to find a neighbor of our
1426 * next hop that potentially sent a packet which our next hop also received
1427 * (overheard) and has stored for later decoding.
1428 *
1429 * Return: true if the skb was consumed (encoded packet sent) or false otherwise
1430 */
1431 static bool batadv_nc_skb_dst_search(struct sk_buff *skb,
1432 struct batadv_neigh_node *neigh_node,
1433 struct ethhdr *ethhdr)
1434 {
1435 struct net_device *netdev = neigh_node->if_incoming->soft_iface;
1436 struct batadv_priv *bat_priv = netdev_priv(netdev);
1437 struct batadv_orig_node *orig_node = neigh_node->orig_node;
1438 struct batadv_nc_node *nc_node;
1439 struct batadv_nc_packet *nc_packet = NULL;
1441 rcu_read_lock();
1442 list_for_each_entry_rcu(nc_node, &orig_node->in_coding_list, list) {
1443 /* Search for coding opportunity with this in_nc_node */
1444 nc_packet = batadv_nc_skb_src_search(bat_priv, skb,
1445 neigh_node->addr,
1446 ethhdr->h_source, nc_node);
1448 /* Opportunity was found, so stop searching */
1449 if (nc_packet)
1450 break;
1451 }
1452 rcu_read_unlock();
1454 if (!nc_packet)
1455 return false;
1457 /* Save packets for later decoding */
1458 batadv_nc_skb_store_before_coding(bat_priv, skb,
1459 neigh_node->addr);
1460 batadv_nc_skb_store_before_coding(bat_priv, nc_packet->skb,
1461 nc_packet->neigh_node->addr);
1463 /* Code and send packets */
1464 if (batadv_nc_code_packets(bat_priv, skb, ethhdr, nc_packet,
1465 neigh_node))
1466 return true;
1468 /* out of mem ? Coding failed - we have to free the buffered packet
1469 * to avoid memleaks. The skb passed as argument will be dealt with
1470 * by the calling function.
1471 */
1472 batadv_nc_send_packet(nc_packet);
1473 return false;
1474 }
1476 /**
1477 * batadv_nc_skb_add_to_path() - buffer skb for later encoding / decoding
1478 * @skb: skb to add to path
1479 * @nc_path: path to add skb to
1480 * @neigh_node: next hop to forward packet to
1481 * @packet_id: checksum to identify packet
1482 *
1483 * Return: true if the packet was buffered or false in case of an error.
1484 */
1485 static bool batadv_nc_skb_add_to_path(struct sk_buff *skb,
1486 struct batadv_nc_path *nc_path,
1487 struct batadv_neigh_node *neigh_node,
1488 __be32 packet_id)
1489 {
1490 struct batadv_nc_packet *nc_packet;
1492 nc_packet = kzalloc(sizeof(*nc_packet), GFP_ATOMIC);
1493 if (!nc_packet)
1494 return false;
1496 /* Initialize nc_packet */
1497 nc_packet->timestamp = jiffies;
1498 nc_packet->packet_id = packet_id;
1499 nc_packet->skb = skb;
1500 nc_packet->neigh_node = neigh_node;
1501 nc_packet->nc_path = nc_path;
1503 /* Add coding packet to list */
1504 spin_lock_bh(&nc_path->packet_list_lock);
1505 list_add_tail(&nc_packet->list, &nc_path->packet_list);
1506 spin_unlock_bh(&nc_path->packet_list_lock);
1508 return true;
1509 }
1511 /**
1512 * batadv_nc_skb_forward() - try to code a packet or add it to the coding packet
1513 * buffer
1514 * @skb: data skb to forward
1515 * @neigh_node: next hop to forward packet to
1516 *
1517 * Return: true if the skb was consumed (encoded packet sent) or false otherwise
1518 */
1519 bool batadv_nc_skb_forward(struct sk_buff *skb,
1520 struct batadv_neigh_node *neigh_node)
1521 {
1522 const struct net_device *netdev = neigh_node->if_incoming->soft_iface;
1523 struct batadv_priv *bat_priv = netdev_priv(netdev);
1524 struct batadv_unicast_packet *packet;
1525 struct batadv_nc_path *nc_path;
1526 struct ethhdr *ethhdr = eth_hdr(skb);
1527 __be32 packet_id;
1528 u8 *payload;
1530 /* Check if network coding is enabled */
1531 if (!atomic_read(&bat_priv->network_coding))
1532 goto out;
1534 /* We only handle unicast packets */
1535 payload = skb_network_header(skb);
1536 packet = (struct batadv_unicast_packet *)payload;
1537 if (packet->packet_type != BATADV_UNICAST)
1538 goto out;
1540 /* Try to find a coding opportunity and send the skb if one is found */
1541 if (batadv_nc_skb_dst_search(skb, neigh_node, ethhdr))
1542 return true;
1544 /* Find or create a nc_path for this src-dst pair */
1545 nc_path = batadv_nc_get_path(bat_priv,
1546 bat_priv->nc.coding_hash,
1547 ethhdr->h_source,
1548 neigh_node->addr);
1550 if (!nc_path)
1551 goto out;
1553 /* Add skb to nc_path */
1554 packet_id = batadv_skb_crc32(skb, payload + sizeof(*packet));
1555 if (!batadv_nc_skb_add_to_path(skb, nc_path, neigh_node, packet_id))
1556 goto free_nc_path;
1558 /* Packet is consumed */
1559 return true;
1561 free_nc_path:
1562 batadv_nc_path_put(nc_path);
1563 out:
1564 /* Packet is not consumed */
1565 return false;
1566 }
1568 /**
1569 * batadv_nc_skb_store_for_decoding() - save a clone of the skb which can be
1570 * used when decoding coded packets
1571 * @bat_priv: the bat priv with all the soft interface information
1572 * @skb: data skb to store
1573 */
1574 void batadv_nc_skb_store_for_decoding(struct batadv_priv *bat_priv,
1575 struct sk_buff *skb)
1576 {
1577 struct batadv_unicast_packet *packet;
1578 struct batadv_nc_path *nc_path;
1579 struct ethhdr *ethhdr = eth_hdr(skb);
1580 __be32 packet_id;
1581 u8 *payload;
1583 /* Check if network coding is enabled */
1584 if (!atomic_read(&bat_priv->network_coding))
1585 goto out;
1587 /* Check for supported packet type */
1588 payload = skb_network_header(skb);
1589 packet = (struct batadv_unicast_packet *)payload;
1590 if (packet->packet_type != BATADV_UNICAST)
1591 goto out;
1593 /* Find existing nc_path or create a new */
1594 nc_path = batadv_nc_get_path(bat_priv,
1595 bat_priv->nc.decoding_hash,
1596 ethhdr->h_source,
1597 ethhdr->h_dest);
1599 if (!nc_path)
1600 goto out;
1602 /* Clone skb and adjust skb->data to point at batman header */
1603 skb = skb_clone(skb, GFP_ATOMIC);
1604 if (unlikely(!skb))
1605 goto free_nc_path;
1607 if (unlikely(!pskb_may_pull(skb, ETH_HLEN)))
1608 goto free_skb;
1610 if (unlikely(!skb_pull_rcsum(skb, ETH_HLEN)))
1611 goto free_skb;
1613 /* Add skb to nc_path */
1614 packet_id = batadv_skb_crc32(skb, payload + sizeof(*packet));
1615 if (!batadv_nc_skb_add_to_path(skb, nc_path, NULL, packet_id))
1616 goto free_skb;
1618 batadv_inc_counter(bat_priv, BATADV_CNT_NC_BUFFER);
1619 return;
1621 free_skb:
1622 kfree_skb(skb);
1623 free_nc_path:
1624 batadv_nc_path_put(nc_path);
1625 out:
1626 return;
1627 }
1629 /**
1630 * batadv_nc_skb_store_sniffed_unicast() - check if a received unicast packet
1631 * should be saved in the decoding buffer and, if so, store it there
1632 * @bat_priv: the bat priv with all the soft interface information
1633 * @skb: unicast skb to store
1634 */
1635 void batadv_nc_skb_store_sniffed_unicast(struct batadv_priv *bat_priv,
1636 struct sk_buff *skb)
1637 {
1638 struct ethhdr *ethhdr = eth_hdr(skb);
1640 if (batadv_is_my_mac(bat_priv, ethhdr->h_dest))
1641 return;
1643 /* Set data pointer to MAC header to mimic packets from our tx path */
1644 skb_push(skb, ETH_HLEN);
1646 batadv_nc_skb_store_for_decoding(bat_priv, skb);
1647 }
1649 /**
1650 * batadv_nc_skb_decode_packet() - decode given skb using the decode data stored
1651 * in nc_packet
1652 * @bat_priv: the bat priv with all the soft interface information
1653 * @skb: unicast skb to decode
1654 * @nc_packet: decode data needed to decode the skb
1655 *
1656 * Return: pointer to decoded unicast packet if the packet was decoded or NULL
1657 * in case of an error.
1658 */
1659 static struct batadv_unicast_packet *
1660 batadv_nc_skb_decode_packet(struct batadv_priv *bat_priv, struct sk_buff *skb,
1661 struct batadv_nc_packet *nc_packet)
1662 {
1663 const int h_size = sizeof(struct batadv_unicast_packet);
1664 const int h_diff = sizeof(struct batadv_coded_packet) - h_size;
1665 struct batadv_unicast_packet *unicast_packet;
1666 struct batadv_coded_packet coded_packet_tmp;
1667 struct ethhdr *ethhdr, ethhdr_tmp;
1668 u8 *orig_dest, ttl, ttvn;
1669 unsigned int coding_len;
1670 int err;
1672 /* Save headers temporarily */
1673 memcpy(&coded_packet_tmp, skb->data, sizeof(coded_packet_tmp));
1674 memcpy(ðhdr_tmp, skb_mac_header(skb), sizeof(ethhdr_tmp));
1676 if (skb_cow(skb, 0) < 0)
1677 return NULL;
1679 if (unlikely(!skb_pull_rcsum(skb, h_diff)))
1680 return NULL;
1682 /* Data points to batman header, so set mac header 14 bytes before
1683 * and network to data
1684 */
1685 skb_set_mac_header(skb, -ETH_HLEN);
1686 skb_reset_network_header(skb);
1688 /* Reconstruct original mac header */
1689 ethhdr = eth_hdr(skb);
1690 *ethhdr = ethhdr_tmp;
1692 /* Select the correct unicast header information based on the location
1693 * of our mac address in the coded_packet header
1694 */
1695 if (batadv_is_my_mac(bat_priv, coded_packet_tmp.second_dest)) {
1696 /* If we are the second destination the packet was overheard,
1697 * so the Ethernet address must be copied to h_dest and
1698 * pkt_type changed from PACKET_OTHERHOST to PACKET_HOST
1699 */
1700 ether_addr_copy(ethhdr->h_dest, coded_packet_tmp.second_dest);
1701 skb->pkt_type = PACKET_HOST;
1703 orig_dest = coded_packet_tmp.second_orig_dest;
1704 ttl = coded_packet_tmp.second_ttl;
1705 ttvn = coded_packet_tmp.second_ttvn;
1706 } else {
1707 orig_dest = coded_packet_tmp.first_orig_dest;
1708 ttl = coded_packet_tmp.ttl;
1709 ttvn = coded_packet_tmp.first_ttvn;
1710 }
1712 coding_len = ntohs(coded_packet_tmp.coded_len);
1714 if (coding_len > skb->len)
1715 return NULL;
1717 /* Here the magic is reversed:
1718 * extract the missing packet from the received coded packet
1719 */
1720 batadv_nc_memxor(skb->data + h_size,
1721 nc_packet->skb->data + h_size,
1722 coding_len);
1724 /* Resize decoded skb if decoded with larger packet */
1725 if (nc_packet->skb->len > coding_len + h_size) {
1726 err = pskb_trim_rcsum(skb, coding_len + h_size);
1727 if (err)
1728 return NULL;
1729 }
1731 /* Create decoded unicast packet */
1732 unicast_packet = (struct batadv_unicast_packet *)skb->data;
1733 unicast_packet->packet_type = BATADV_UNICAST;
1734 unicast_packet->version = BATADV_COMPAT_VERSION;
1735 unicast_packet->ttl = ttl;
1736 ether_addr_copy(unicast_packet->dest, orig_dest);
1737 unicast_packet->ttvn = ttvn;
1739 batadv_nc_packet_free(nc_packet, false);
1740 return unicast_packet;
1741 }
1743 /**
1744 * batadv_nc_find_decoding_packet() - search through buffered decoding data to
1745 * find the data needed to decode the coded packet
1746 * @bat_priv: the bat priv with all the soft interface information
1747 * @ethhdr: pointer to the ethernet header inside the coded packet
1748 * @coded: coded packet we try to find decode data for
1749 *
1750 * Return: pointer to nc packet if the needed data was found or NULL otherwise.
1751 */
1752 static struct batadv_nc_packet *
1753 batadv_nc_find_decoding_packet(struct batadv_priv *bat_priv,
1754 struct ethhdr *ethhdr,
1755 struct batadv_coded_packet *coded)
1756 {
1757 struct batadv_hashtable *hash = bat_priv->nc.decoding_hash;
1758 struct batadv_nc_packet *tmp_nc_packet, *nc_packet = NULL;
1759 struct batadv_nc_path *nc_path, nc_path_key;
1760 u8 *dest, *source;
1761 __be32 packet_id;
1762 int index;
1764 if (!hash)
1765 return NULL;
1767 /* Select the correct packet id based on the location of our mac-addr */
1768 dest = ethhdr->h_source;
1769 if (!batadv_is_my_mac(bat_priv, coded->second_dest)) {
1770 source = coded->second_source;
1771 packet_id = coded->second_crc;
1772 } else {
1773 source = coded->first_source;
1774 packet_id = coded->first_crc;
1775 }
1777 batadv_nc_hash_key_gen(&nc_path_key, source, dest);
1778 index = batadv_nc_hash_choose(&nc_path_key, hash->size);
1780 /* Search for matching coding path */
1781 rcu_read_lock();
1782 hlist_for_each_entry_rcu(nc_path, &hash->table[index], hash_entry) {
1783 /* Find matching nc_packet */
1784 spin_lock_bh(&nc_path->packet_list_lock);
1785 list_for_each_entry(tmp_nc_packet,
1786 &nc_path->packet_list, list) {
1787 if (packet_id == tmp_nc_packet->packet_id) {
1788 list_del(&tmp_nc_packet->list);
1790 nc_packet = tmp_nc_packet;
1791 break;
1792 }
1793 }
1794 spin_unlock_bh(&nc_path->packet_list_lock);
1796 if (nc_packet)
1797 break;
1798 }
1799 rcu_read_unlock();
1801 if (!nc_packet)
1802 batadv_dbg(BATADV_DBG_NC, bat_priv,
1803 "No decoding packet found for %u\n", packet_id);
1805 return nc_packet;
1806 }
1808 /**
1809 * batadv_nc_recv_coded_packet() - try to decode coded packet and enqueue the
1810 * resulting unicast packet
1811 * @skb: incoming coded packet
1812 * @recv_if: pointer to interface this packet was received on
1813 *
1814 * Return: NET_RX_SUCCESS if the packet has been consumed or NET_RX_DROP
1815 * otherwise.
1816 */
1817 static int batadv_nc_recv_coded_packet(struct sk_buff *skb,
1818 struct batadv_hard_iface *recv_if)
1819 {
1820 struct batadv_priv *bat_priv = netdev_priv(recv_if->soft_iface);
1821 struct batadv_unicast_packet *unicast_packet;
1822 struct batadv_coded_packet *coded_packet;
1823 struct batadv_nc_packet *nc_packet;
1824 struct ethhdr *ethhdr;
1825 int hdr_size = sizeof(*coded_packet);
1827 /* Check if network coding is enabled */
1828 if (!atomic_read(&bat_priv->network_coding))
1829 goto free_skb;
1831 /* Make sure we can access (and remove) header */
1832 if (unlikely(!pskb_may_pull(skb, hdr_size)))
1833 goto free_skb;
1835 coded_packet = (struct batadv_coded_packet *)skb->data;
1836 ethhdr = eth_hdr(skb);
1838 /* Verify frame is destined for us */
1839 if (!batadv_is_my_mac(bat_priv, ethhdr->h_dest) &&
1840 !batadv_is_my_mac(bat_priv, coded_packet->second_dest))
1841 goto free_skb;
1843 /* Update stat counter */
1844 if (batadv_is_my_mac(bat_priv, coded_packet->second_dest))
1845 batadv_inc_counter(bat_priv, BATADV_CNT_NC_SNIFFED);
1847 nc_packet = batadv_nc_find_decoding_packet(bat_priv, ethhdr,
1848 coded_packet);
1849 if (!nc_packet) {
1850 batadv_inc_counter(bat_priv, BATADV_CNT_NC_DECODE_FAILED);
1851 goto free_skb;
1852 }
1854 /* Make skb's linear, because decoding accesses the entire buffer */
1855 if (skb_linearize(skb) < 0)
1856 goto free_nc_packet;
1858 if (skb_linearize(nc_packet->skb) < 0)
1859 goto free_nc_packet;
1861 /* Decode the packet */
1862 unicast_packet = batadv_nc_skb_decode_packet(bat_priv, skb, nc_packet);
1863 if (!unicast_packet) {
1864 batadv_inc_counter(bat_priv, BATADV_CNT_NC_DECODE_FAILED);
1865 goto free_nc_packet;
1866 }
1868 /* Mark packet as decoded to do correct recoding when forwarding */
1869 BATADV_SKB_CB(skb)->decoded = true;
1870 batadv_inc_counter(bat_priv, BATADV_CNT_NC_DECODE);
1871 batadv_add_counter(bat_priv, BATADV_CNT_NC_DECODE_BYTES,
1872 skb->len + ETH_HLEN);
1873 return batadv_recv_unicast_packet(skb, recv_if);
1875 free_nc_packet:
1876 batadv_nc_packet_free(nc_packet, true);
1877 free_skb:
1878 kfree_skb(skb);
1880 return NET_RX_DROP;
1881 }
1883 /**
1884 * batadv_nc_mesh_free() - clean up network coding memory
1885 * @bat_priv: the bat priv with all the soft interface information
1886 */
1887 void batadv_nc_mesh_free(struct batadv_priv *bat_priv)
1888 {
1889 batadv_tvlv_container_unregister(bat_priv, BATADV_TVLV_NC, 1);
1890 batadv_tvlv_handler_unregister(bat_priv, BATADV_TVLV_NC, 1);
1891 cancel_delayed_work_sync(&bat_priv->nc.work);
1893 batadv_nc_purge_paths(bat_priv, bat_priv->nc.coding_hash, NULL);
1894 batadv_hash_destroy(bat_priv->nc.coding_hash);
1895 batadv_nc_purge_paths(bat_priv, bat_priv->nc.decoding_hash, NULL);
1896 batadv_hash_destroy(bat_priv->nc.decoding_hash);
1897 }
1899 #ifdef CONFIG_BATMAN_ADV_DEBUGFS
1900 /**
1901 * batadv_nc_nodes_seq_print_text() - print the nc node information
1902 * @seq: seq file to print on
1903 * @offset: not used
1904 *
1905 * Return: always 0
1906 */
1907 int batadv_nc_nodes_seq_print_text(struct seq_file *seq, void *offset)
1908 {
1909 struct net_device *net_dev = (struct net_device *)seq->private;
1910 struct batadv_priv *bat_priv = netdev_priv(net_dev);
1911 struct batadv_hashtable *hash = bat_priv->orig_hash;
1912 struct batadv_hard_iface *primary_if;
1913 struct hlist_head *head;
1914 struct batadv_orig_node *orig_node;
1915 struct batadv_nc_node *nc_node;
1916 int i;
1918 primary_if = batadv_seq_print_text_primary_if_get(seq);
1919 if (!primary_if)
1920 goto out;
1922 /* Traverse list of originators */
1923 for (i = 0; i < hash->size; i++) {
1924 head = &hash->table[i];
1926 /* For each orig_node in this bin */
1927 rcu_read_lock();
1928 hlist_for_each_entry_rcu(orig_node, head, hash_entry) {
1929 /* no need to print the orig node if it does not have
1930 * network coding neighbors
1931 */
1932 if (list_empty(&orig_node->in_coding_list) &&
1933 list_empty(&orig_node->out_coding_list))
1934 continue;
1936 seq_printf(seq, "Node: %pM\n", orig_node->orig);
1938 seq_puts(seq, " Ingoing: ");
1939 /* For each in_nc_node to this orig_node */
1940 list_for_each_entry_rcu(nc_node,
1941 &orig_node->in_coding_list,
1942 list)
1943 seq_printf(seq, "%pM ",
1944 nc_node->addr);
1945 seq_puts(seq, "\n Outgoing: ");
1946 /* For out_nc_node to this orig_node */
1947 list_for_each_entry_rcu(nc_node,
1948 &orig_node->out_coding_list,
1949 list)
1950 seq_printf(seq, "%pM ",
1951 nc_node->addr);
1952 seq_puts(seq, "\n\n");
1953 }
1954 rcu_read_unlock();
1955 }
1957 out:
1958 if (primary_if)
1959 batadv_hardif_put(primary_if);
1960 return 0;
1961 }
1963 /**
1964 * batadv_nc_init_debugfs() - create nc folder and related files in debugfs
1965 * @bat_priv: the bat priv with all the soft interface information
1966 *
1967 * Return: 0 on success or negative error number in case of failure
1968 */
1969 int batadv_nc_init_debugfs(struct batadv_priv *bat_priv)
1970 {
1971 struct dentry *nc_dir, *file;
1973 nc_dir = debugfs_create_dir("nc", bat_priv->debug_dir);
1974 if (!nc_dir)
1975 goto out;
1977 file = debugfs_create_u8("min_tq", 0644, nc_dir, &bat_priv->nc.min_tq);
1978 if (!file)
1979 goto out;
1981 file = debugfs_create_u32("max_fwd_delay", 0644, nc_dir,
1982 &bat_priv->nc.max_fwd_delay);
1983 if (!file)
1984 goto out;
1986 file = debugfs_create_u32("max_buffer_time", 0644, nc_dir,
1987 &bat_priv->nc.max_buffer_time);
1988 if (!file)
1989 goto out;
1991 return 0;
1993 out:
1994 return -ENOMEM;
1995 }
1996 #endif