1 /* (C) 1999-2001 Paul `Rusty' Russell
2 * (C) 2002-2004 Netfilter Core Team <coreteam@netfilter.org>
3 * (C) 2006-2012 Patrick McHardy <kaber@trash.net>
4 *
5 * This program is free software; you can redistribute it and/or modify
6 * it under the terms of the GNU General Public License version 2 as
7 * published by the Free Software Foundation.
8 */
10 #include <linux/types.h>
11 #include <linux/timer.h>
12 #include <linux/module.h>
13 #include <linux/udp.h>
14 #include <linux/seq_file.h>
15 #include <linux/skbuff.h>
16 #include <linux/ipv6.h>
17 #include <net/ip6_checksum.h>
18 #include <net/checksum.h>
20 #include <linux/netfilter.h>
21 #include <linux/netfilter_ipv4.h>
22 #include <linux/netfilter_ipv6.h>
23 #include <net/netfilter/nf_conntrack_l4proto.h>
24 #include <net/netfilter/nf_conntrack_ecache.h>
25 #include <net/netfilter/nf_conntrack_timeout.h>
26 #include <net/netfilter/nf_log.h>
27 #include <net/netfilter/ipv4/nf_conntrack_ipv4.h>
28 #include <net/netfilter/ipv6/nf_conntrack_ipv6.h>
30 static const unsigned int udp_timeouts[UDP_CT_MAX] = {
31 [UDP_CT_UNREPLIED] = 30*HZ,
32 [UDP_CT_REPLIED] = 180*HZ,
33 };
35 static inline struct nf_udp_net *udp_pernet(struct net *net)
36 {
37 return &net->ct.nf_ct_proto.udp;
38 }
40 static unsigned int *udp_get_timeouts(struct net *net)
41 {
42 return udp_pernet(net)->timeouts;
43 }
45 /* Returns verdict for packet, and may modify conntracktype */
46 static int udp_packet(struct nf_conn *ct,
47 const struct sk_buff *skb,
48 unsigned int dataoff,
49 enum ip_conntrack_info ctinfo)
50 {
51 unsigned int *timeouts;
53 timeouts = nf_ct_timeout_lookup(ct);
54 if (!timeouts)
55 timeouts = udp_get_timeouts(nf_ct_net(ct));
57 /* If we've seen traffic both ways, this is some kind of UDP
58 stream. Extend timeout. */
59 if (test_bit(IPS_SEEN_REPLY_BIT, &ct->status)) {
60 nf_ct_refresh_acct(ct, ctinfo, skb,
61 timeouts[UDP_CT_REPLIED]);
62 /* Also, more likely to be important, and not a probe */
63 if (!test_and_set_bit(IPS_ASSURED_BIT, &ct->status))
64 nf_conntrack_event_cache(IPCT_ASSURED, ct);
65 } else {
66 nf_ct_refresh_acct(ct, ctinfo, skb,
67 timeouts[UDP_CT_UNREPLIED]);
68 }
69 return NF_ACCEPT;
70 }
72 /* Called when a new connection for this protocol found. */
73 static bool udp_new(struct nf_conn *ct, const struct sk_buff *skb,
74 unsigned int dataoff)
75 {
76 return true;
77 }
79 #ifdef CONFIG_NF_CT_PROTO_UDPLITE
80 static void udplite_error_log(const struct sk_buff *skb, struct net *net,
81 u8 pf, const char *msg)
82 {
83 nf_l4proto_log_invalid(skb, net, pf, IPPROTO_UDPLITE, "%s", msg);
84 }
86 static int udplite_error(struct net *net, struct nf_conn *tmpl,
87 struct sk_buff *skb,
88 unsigned int dataoff,
89 u8 pf, unsigned int hooknum)
90 {
91 unsigned int udplen = skb->len - dataoff;
92 const struct udphdr *hdr;
93 struct udphdr _hdr;
94 unsigned int cscov;
96 /* Header is too small? */
97 hdr = skb_header_pointer(skb, dataoff, sizeof(_hdr), &_hdr);
98 if (!hdr) {
99 udplite_error_log(skb, net, pf, "short packet");
100 return -NF_ACCEPT;
101 }
103 cscov = ntohs(hdr->len);
104 if (cscov == 0) {
105 cscov = udplen;
106 } else if (cscov < sizeof(*hdr) || cscov > udplen) {
107 udplite_error_log(skb, net, pf, "invalid checksum coverage");
108 return -NF_ACCEPT;
109 }
111 /* UDPLITE mandates checksums */
112 if (!hdr->check) {
113 udplite_error_log(skb, net, pf, "checksum missing");
114 return -NF_ACCEPT;
115 }
117 /* Checksum invalid? Ignore. */
118 if (net->ct.sysctl_checksum && hooknum == NF_INET_PRE_ROUTING &&
119 nf_checksum_partial(skb, hooknum, dataoff, cscov, IPPROTO_UDP,
120 pf)) {
121 udplite_error_log(skb, net, pf, "bad checksum");
122 return -NF_ACCEPT;
123 }
125 return NF_ACCEPT;
126 }
127 #endif
129 static void udp_error_log(const struct sk_buff *skb, struct net *net,
130 u8 pf, const char *msg)
131 {
132 nf_l4proto_log_invalid(skb, net, pf, IPPROTO_UDP, "%s", msg);
133 }
135 static int udp_error(struct net *net, struct nf_conn *tmpl, struct sk_buff *skb,
136 unsigned int dataoff,
137 u_int8_t pf,
138 unsigned int hooknum)
139 {
140 unsigned int udplen = skb->len - dataoff;
141 const struct udphdr *hdr;
142 struct udphdr _hdr;
144 /* Header is too small? */
145 hdr = skb_header_pointer(skb, dataoff, sizeof(_hdr), &_hdr);
146 if (hdr == NULL) {
147 udp_error_log(skb, net, pf, "short packet");
148 return -NF_ACCEPT;
149 }
151 /* Truncated/malformed packets */
152 if (ntohs(hdr->len) > udplen || ntohs(hdr->len) < sizeof(*hdr)) {
153 udp_error_log(skb, net, pf, "truncated/malformed packet");
154 return -NF_ACCEPT;
155 }
157 /* Packet with no checksum */
158 if (!hdr->check)
159 return NF_ACCEPT;
161 /* Checksum invalid? Ignore.
162 * We skip checking packets on the outgoing path
163 * because the checksum is assumed to be correct.
164 * FIXME: Source route IP option packets --RR */
165 if (net->ct.sysctl_checksum && hooknum == NF_INET_PRE_ROUTING &&
166 nf_checksum(skb, hooknum, dataoff, IPPROTO_UDP, pf)) {
167 udp_error_log(skb, net, pf, "bad checksum");
168 return -NF_ACCEPT;
169 }
171 return NF_ACCEPT;
172 }
174 #ifdef CONFIG_NF_CONNTRACK_TIMEOUT
176 #include <linux/netfilter/nfnetlink.h>
177 #include <linux/netfilter/nfnetlink_cttimeout.h>
179 static int udp_timeout_nlattr_to_obj(struct nlattr *tb[],
180 struct net *net, void *data)
181 {
182 unsigned int *timeouts = data;
183 struct nf_udp_net *un = udp_pernet(net);
185 if (!timeouts)
186 timeouts = un->timeouts;
188 /* set default timeouts for UDP. */
189 timeouts[UDP_CT_UNREPLIED] = un->timeouts[UDP_CT_UNREPLIED];
190 timeouts[UDP_CT_REPLIED] = un->timeouts[UDP_CT_REPLIED];
192 if (tb[CTA_TIMEOUT_UDP_UNREPLIED]) {
193 timeouts[UDP_CT_UNREPLIED] =
194 ntohl(nla_get_be32(tb[CTA_TIMEOUT_UDP_UNREPLIED])) * HZ;
195 }
196 if (tb[CTA_TIMEOUT_UDP_REPLIED]) {
197 timeouts[UDP_CT_REPLIED] =
198 ntohl(nla_get_be32(tb[CTA_TIMEOUT_UDP_REPLIED])) * HZ;
199 }
200 return 0;
201 }
203 static int
204 udp_timeout_obj_to_nlattr(struct sk_buff *skb, const void *data)
205 {
206 const unsigned int *timeouts = data;
208 if (nla_put_be32(skb, CTA_TIMEOUT_UDP_UNREPLIED,
209 htonl(timeouts[UDP_CT_UNREPLIED] / HZ)) ||
210 nla_put_be32(skb, CTA_TIMEOUT_UDP_REPLIED,
211 htonl(timeouts[UDP_CT_REPLIED] / HZ)))
212 goto nla_put_failure;
213 return 0;
215 nla_put_failure:
216 return -ENOSPC;
217 }
219 static const struct nla_policy
220 udp_timeout_nla_policy[CTA_TIMEOUT_UDP_MAX+1] = {
221 [CTA_TIMEOUT_UDP_UNREPLIED] = { .type = NLA_U32 },
222 [CTA_TIMEOUT_UDP_REPLIED] = { .type = NLA_U32 },
223 };
224 #endif /* CONFIG_NF_CONNTRACK_TIMEOUT */
226 #ifdef CONFIG_SYSCTL
227 static struct ctl_table udp_sysctl_table[] = {
228 {
229 .procname = "nf_conntrack_udp_timeout",
230 .maxlen = sizeof(unsigned int),
231 .mode = 0644,
232 .proc_handler = proc_dointvec_jiffies,
233 },
234 {
235 .procname = "nf_conntrack_udp_timeout_stream",
236 .maxlen = sizeof(unsigned int),
237 .mode = 0644,
238 .proc_handler = proc_dointvec_jiffies,
239 },
240 { }
241 };
242 #endif /* CONFIG_SYSCTL */
244 static int udp_kmemdup_sysctl_table(struct nf_proto_net *pn,
245 struct nf_udp_net *un)
246 {
247 #ifdef CONFIG_SYSCTL
248 if (pn->ctl_table)
249 return 0;
250 pn->ctl_table = kmemdup(udp_sysctl_table,
251 sizeof(udp_sysctl_table),
252 GFP_KERNEL);
253 if (!pn->ctl_table)
254 return -ENOMEM;
255 pn->ctl_table[0].data = &un->timeouts[UDP_CT_UNREPLIED];
256 pn->ctl_table[1].data = &un->timeouts[UDP_CT_REPLIED];
257 #endif
258 return 0;
259 }
261 static int udp_init_net(struct net *net, u_int16_t proto)
262 {
263 struct nf_udp_net *un = udp_pernet(net);
264 struct nf_proto_net *pn = &un->pn;
266 if (!pn->users) {
267 int i;
269 for (i = 0; i < UDP_CT_MAX; i++)
270 un->timeouts[i] = udp_timeouts[i];
271 }
273 return udp_kmemdup_sysctl_table(pn, un);
274 }
276 static struct nf_proto_net *udp_get_net_proto(struct net *net)
277 {
278 return &net->ct.nf_ct_proto.udp.pn;
279 }
281 const struct nf_conntrack_l4proto nf_conntrack_l4proto_udp4 =
282 {
283 .l3proto = PF_INET,
284 .l4proto = IPPROTO_UDP,
285 .allow_clash = true,
286 .packet = udp_packet,
287 .new = udp_new,
288 .error = udp_error,
289 #if IS_ENABLED(CONFIG_NF_CT_NETLINK)
290 .tuple_to_nlattr = nf_ct_port_tuple_to_nlattr,
291 .nlattr_to_tuple = nf_ct_port_nlattr_to_tuple,
292 .nlattr_tuple_size = nf_ct_port_nlattr_tuple_size,
293 .nla_policy = nf_ct_port_nla_policy,
294 #endif
295 #ifdef CONFIG_NF_CONNTRACK_TIMEOUT
296 .ctnl_timeout = {
297 .nlattr_to_obj = udp_timeout_nlattr_to_obj,
298 .obj_to_nlattr = udp_timeout_obj_to_nlattr,
299 .nlattr_max = CTA_TIMEOUT_UDP_MAX,
300 .obj_size = sizeof(unsigned int) * CTA_TIMEOUT_UDP_MAX,
301 .nla_policy = udp_timeout_nla_policy,
302 },
303 #endif /* CONFIG_NF_CONNTRACK_TIMEOUT */
304 .init_net = udp_init_net,
305 .get_net_proto = udp_get_net_proto,
306 };
307 EXPORT_SYMBOL_GPL(nf_conntrack_l4proto_udp4);
309 #ifdef CONFIG_NF_CT_PROTO_UDPLITE
310 const struct nf_conntrack_l4proto nf_conntrack_l4proto_udplite4 =
311 {
312 .l3proto = PF_INET,
313 .l4proto = IPPROTO_UDPLITE,
314 .allow_clash = true,
315 .packet = udp_packet,
316 .new = udp_new,
317 .error = udplite_error,
318 #if IS_ENABLED(CONFIG_NF_CT_NETLINK)
319 .tuple_to_nlattr = nf_ct_port_tuple_to_nlattr,
320 .nlattr_to_tuple = nf_ct_port_nlattr_to_tuple,
321 .nlattr_tuple_size = nf_ct_port_nlattr_tuple_size,
322 .nla_policy = nf_ct_port_nla_policy,
323 #endif
324 #ifdef CONFIG_NF_CONNTRACK_TIMEOUT
325 .ctnl_timeout = {
326 .nlattr_to_obj = udp_timeout_nlattr_to_obj,
327 .obj_to_nlattr = udp_timeout_obj_to_nlattr,
328 .nlattr_max = CTA_TIMEOUT_UDP_MAX,
329 .obj_size = sizeof(unsigned int) * CTA_TIMEOUT_UDP_MAX,
330 .nla_policy = udp_timeout_nla_policy,
331 },
332 #endif /* CONFIG_NF_CONNTRACK_TIMEOUT */
333 .init_net = udp_init_net,
334 .get_net_proto = udp_get_net_proto,
335 };
336 EXPORT_SYMBOL_GPL(nf_conntrack_l4proto_udplite4);
337 #endif
339 const struct nf_conntrack_l4proto nf_conntrack_l4proto_udp6 =
340 {
341 .l3proto = PF_INET6,
342 .l4proto = IPPROTO_UDP,
343 .allow_clash = true,
344 .packet = udp_packet,
345 .new = udp_new,
346 .error = udp_error,
347 #if IS_ENABLED(CONFIG_NF_CT_NETLINK)
348 .tuple_to_nlattr = nf_ct_port_tuple_to_nlattr,
349 .nlattr_to_tuple = nf_ct_port_nlattr_to_tuple,
350 .nlattr_tuple_size = nf_ct_port_nlattr_tuple_size,
351 .nla_policy = nf_ct_port_nla_policy,
352 #endif
353 #ifdef CONFIG_NF_CONNTRACK_TIMEOUT
354 .ctnl_timeout = {
355 .nlattr_to_obj = udp_timeout_nlattr_to_obj,
356 .obj_to_nlattr = udp_timeout_obj_to_nlattr,
357 .nlattr_max = CTA_TIMEOUT_UDP_MAX,
358 .obj_size = sizeof(unsigned int) * CTA_TIMEOUT_UDP_MAX,
359 .nla_policy = udp_timeout_nla_policy,
360 },
361 #endif /* CONFIG_NF_CONNTRACK_TIMEOUT */
362 .init_net = udp_init_net,
363 .get_net_proto = udp_get_net_proto,
364 };
365 EXPORT_SYMBOL_GPL(nf_conntrack_l4proto_udp6);
367 #ifdef CONFIG_NF_CT_PROTO_UDPLITE
368 const struct nf_conntrack_l4proto nf_conntrack_l4proto_udplite6 =
369 {
370 .l3proto = PF_INET6,
371 .l4proto = IPPROTO_UDPLITE,
372 .allow_clash = true,
373 .packet = udp_packet,
374 .new = udp_new,
375 .error = udplite_error,
376 #if IS_ENABLED(CONFIG_NF_CT_NETLINK)
377 .tuple_to_nlattr = nf_ct_port_tuple_to_nlattr,
378 .nlattr_to_tuple = nf_ct_port_nlattr_to_tuple,
379 .nlattr_tuple_size = nf_ct_port_nlattr_tuple_size,
380 .nla_policy = nf_ct_port_nla_policy,
381 #endif
382 #ifdef CONFIG_NF_CONNTRACK_TIMEOUT
383 .ctnl_timeout = {
384 .nlattr_to_obj = udp_timeout_nlattr_to_obj,
385 .obj_to_nlattr = udp_timeout_obj_to_nlattr,
386 .nlattr_max = CTA_TIMEOUT_UDP_MAX,
387 .obj_size = sizeof(unsigned int) * CTA_TIMEOUT_UDP_MAX,
388 .nla_policy = udp_timeout_nla_policy,
389 },
390 #endif /* CONFIG_NF_CONNTRACK_TIMEOUT */
391 .init_net = udp_init_net,
392 .get_net_proto = udp_get_net_proto,
393 };
394 EXPORT_SYMBOL_GPL(nf_conntrack_l4proto_udplite6);
395 #endif