1 /* iptables module for the packet checksum mangling
2 *
3 * (C) 2002 by Harald Welte <laforge@netfilter.org>
4 * (C) 2010 Red Hat, Inc.
5 *
6 * Author: Michael S. Tsirkin <mst@redhat.com>
7 *
8 * This program is free software; you can redistribute it and/or modify
9 * it under the terms of the GNU General Public License version 2 as
10 * published by the Free Software Foundation.
11 */
12 #define pr_fmt(fmt) KBUILD_MODNAME ": " fmt
13 #include <linux/module.h>
14 #include <linux/skbuff.h>
16 #include <linux/netfilter/x_tables.h>
17 #include <linux/netfilter/xt_CHECKSUM.h>
19 #include <linux/netfilter_ipv4/ip_tables.h>
20 #include <linux/netfilter_ipv6/ip6_tables.h>
22 MODULE_LICENSE("GPL");
23 MODULE_AUTHOR("Michael S. Tsirkin <mst@redhat.com>");
24 MODULE_DESCRIPTION("Xtables: checksum modification");
25 MODULE_ALIAS("ipt_CHECKSUM");
26 MODULE_ALIAS("ip6t_CHECKSUM");
28 static unsigned int
29 checksum_tg(struct sk_buff *skb, const struct xt_action_param *par)
30 {
31 if (skb->ip_summed == CHECKSUM_PARTIAL && !skb_is_gso(skb))
32 skb_checksum_help(skb);
34 return XT_CONTINUE;
35 }
37 static int checksum_tg_check(const struct xt_tgchk_param *par)
38 {
39 const struct xt_CHECKSUM_info *einfo = par->targinfo;
40 const struct ip6t_ip6 *i6 = par->entryinfo;
41 const struct ipt_ip *i4 = par->entryinfo;
43 if (einfo->operation & ~XT_CHECKSUM_OP_FILL) {
44 pr_info_ratelimited("unsupported CHECKSUM operation %x\n",
45 einfo->operation);
46 return -EINVAL;
47 }
48 if (!einfo->operation)
49 return -EINVAL;
51 switch (par->family) {
52 case NFPROTO_IPV4:
53 if (i4->proto == IPPROTO_UDP &&
54 (i4->invflags & XT_INV_PROTO) == 0)
55 return 0;
56 break;
57 case NFPROTO_IPV6:
58 if ((i6->flags & IP6T_F_PROTO) &&
59 i6->proto == IPPROTO_UDP &&
60 (i6->invflags & XT_INV_PROTO) == 0)
61 return 0;
62 break;
63 }
65 pr_warn_once("CHECKSUM should be avoided. If really needed, restrict with \"-p udp\" and only use in OUTPUT\n");
66 return 0;
67 }
69 static struct xt_target checksum_tg_reg __read_mostly = {
70 .name = "CHECKSUM",
71 .family = NFPROTO_UNSPEC,
72 .target = checksum_tg,
73 .targetsize = sizeof(struct xt_CHECKSUM_info),
74 .table = "mangle",
75 .checkentry = checksum_tg_check,
76 .me = THIS_MODULE,
77 };
79 static int __init checksum_tg_init(void)
80 {
81 return xt_register_target(&checksum_tg_reg);
82 }
84 static void __exit checksum_tg_exit(void)
85 {
86 xt_unregister_target(&checksum_tg_reg);
87 }
89 module_init(checksum_tg_init);
90 module_exit(checksum_tg_exit);