]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - rpmsg/rpmsg.git/blob - net/sched/act_sample.c
Merge tag 'alloc-args-v4.19-rc8' of https://git.kernel.org/pub/scm/linux/kernel/git...
[rpmsg/rpmsg.git] / net / sched / act_sample.c
1 /*
2  * net/sched/act_sample.c - Packet sampling tc action
3  * Copyright (c) 2017 Yotam Gigi <yotamg@mellanox.com>
4  *
5  * This program is free software; you can redistribute it and/or modify
6  * it under the terms of the GNU General Public License version 2 as
7  * published by the Free Software Foundation.
8  */
10 #include <linux/types.h>
11 #include <linux/kernel.h>
12 #include <linux/string.h>
13 #include <linux/errno.h>
14 #include <linux/skbuff.h>
15 #include <linux/rtnetlink.h>
16 #include <linux/module.h>
17 #include <linux/init.h>
18 #include <linux/gfp.h>
19 #include <net/net_namespace.h>
20 #include <net/netlink.h>
21 #include <net/pkt_sched.h>
22 #include <linux/tc_act/tc_sample.h>
23 #include <net/tc_act/tc_sample.h>
24 #include <net/psample.h>
26 #include <linux/if_arp.h>
28 static unsigned int sample_net_id;
29 static struct tc_action_ops act_sample_ops;
31 static const struct nla_policy sample_policy[TCA_SAMPLE_MAX + 1] = {
32         [TCA_SAMPLE_PARMS]              = { .len = sizeof(struct tc_sample) },
33         [TCA_SAMPLE_RATE]               = { .type = NLA_U32 },
34         [TCA_SAMPLE_TRUNC_SIZE]         = { .type = NLA_U32 },
35         [TCA_SAMPLE_PSAMPLE_GROUP]      = { .type = NLA_U32 },
36 };
38 static int tcf_sample_init(struct net *net, struct nlattr *nla,
39                            struct nlattr *est, struct tc_action **a, int ovr,
40                            int bind, bool rtnl_held,
41                            struct netlink_ext_ack *extack)
42 {
43         struct tc_action_net *tn = net_generic(net, sample_net_id);
44         struct nlattr *tb[TCA_SAMPLE_MAX + 1];
45         struct psample_group *psample_group;
46         struct tc_sample *parm;
47         u32 psample_group_num;
48         struct tcf_sample *s;
49         bool exists = false;
50         int ret, err;
52         if (!nla)
53                 return -EINVAL;
54         ret = nla_parse_nested(tb, TCA_SAMPLE_MAX, nla, sample_policy, NULL);
55         if (ret < 0)
56                 return ret;
57         if (!tb[TCA_SAMPLE_PARMS] || !tb[TCA_SAMPLE_RATE] ||
58             !tb[TCA_SAMPLE_PSAMPLE_GROUP])
59                 return -EINVAL;
61         parm = nla_data(tb[TCA_SAMPLE_PARMS]);
63         err = tcf_idr_check_alloc(tn, &parm->index, a, bind);
64         if (err < 0)
65                 return err;
66         exists = err;
67         if (exists && bind)
68                 return 0;
70         if (!exists) {
71                 ret = tcf_idr_create(tn, parm->index, est, a,
72                                      &act_sample_ops, bind, true);
73                 if (ret) {
74                         tcf_idr_cleanup(tn, parm->index);
75                         return ret;
76                 }
77                 ret = ACT_P_CREATED;
78         } else if (!ovr) {
79                 tcf_idr_release(*a, bind);
80                 return -EEXIST;
81         }
83         psample_group_num = nla_get_u32(tb[TCA_SAMPLE_PSAMPLE_GROUP]);
84         psample_group = psample_group_get(net, psample_group_num);
85         if (!psample_group) {
86                 tcf_idr_release(*a, bind);
87                 return -ENOMEM;
88         }
90         s = to_sample(*a);
92         spin_lock_bh(&s->tcf_lock);
93         s->tcf_action = parm->action;
94         s->rate = nla_get_u32(tb[TCA_SAMPLE_RATE]);
95         s->psample_group_num = psample_group_num;
96         RCU_INIT_POINTER(s->psample_group, psample_group);
98         if (tb[TCA_SAMPLE_TRUNC_SIZE]) {
99                 s->truncate = true;
100                 s->trunc_size = nla_get_u32(tb[TCA_SAMPLE_TRUNC_SIZE]);
101         }
102         spin_unlock_bh(&s->tcf_lock);
104         if (ret == ACT_P_CREATED)
105                 tcf_idr_insert(tn, *a);
106         return ret;
109 static void tcf_sample_cleanup(struct tc_action *a)
111         struct tcf_sample *s = to_sample(a);
112         struct psample_group *psample_group;
114         /* last reference to action, no need to lock */
115         psample_group = rcu_dereference_protected(s->psample_group, 1);
116         RCU_INIT_POINTER(s->psample_group, NULL);
117         if (psample_group)
118                 psample_group_put(psample_group);
121 static bool tcf_sample_dev_ok_push(struct net_device *dev)
123         switch (dev->type) {
124         case ARPHRD_TUNNEL:
125         case ARPHRD_TUNNEL6:
126         case ARPHRD_SIT:
127         case ARPHRD_IPGRE:
128         case ARPHRD_VOID:
129         case ARPHRD_NONE:
130                 return false;
131         default:
132                 return true;
133         }
136 static int tcf_sample_act(struct sk_buff *skb, const struct tc_action *a,
137                           struct tcf_result *res)
139         struct tcf_sample *s = to_sample(a);
140         struct psample_group *psample_group;
141         int retval;
142         int size;
143         int iif;
144         int oif;
146         tcf_lastuse_update(&s->tcf_tm);
147         bstats_cpu_update(this_cpu_ptr(s->common.cpu_bstats), skb);
148         retval = READ_ONCE(s->tcf_action);
150         psample_group = rcu_dereference_bh(s->psample_group);
152         /* randomly sample packets according to rate */
153         if (psample_group && (prandom_u32() % s->rate == 0)) {
154                 if (!skb_at_tc_ingress(skb)) {
155                         iif = skb->skb_iif;
156                         oif = skb->dev->ifindex;
157                 } else {
158                         iif = skb->dev->ifindex;
159                         oif = 0;
160                 }
162                 /* on ingress, the mac header gets popped, so push it back */
163                 if (skb_at_tc_ingress(skb) && tcf_sample_dev_ok_push(skb->dev))
164                         skb_push(skb, skb->mac_len);
166                 size = s->truncate ? s->trunc_size : skb->len;
167                 psample_sample_packet(psample_group, skb, size, iif, oif,
168                                       s->rate);
170                 if (skb_at_tc_ingress(skb) && tcf_sample_dev_ok_push(skb->dev))
171                         skb_pull(skb, skb->mac_len);
172         }
174         return retval;
177 static int tcf_sample_dump(struct sk_buff *skb, struct tc_action *a,
178                            int bind, int ref)
180         unsigned char *b = skb_tail_pointer(skb);
181         struct tcf_sample *s = to_sample(a);
182         struct tc_sample opt = {
183                 .index      = s->tcf_index,
184                 .refcnt     = refcount_read(&s->tcf_refcnt) - ref,
185                 .bindcnt    = atomic_read(&s->tcf_bindcnt) - bind,
186         };
187         struct tcf_t t;
189         spin_lock_bh(&s->tcf_lock);
190         opt.action = s->tcf_action;
191         if (nla_put(skb, TCA_SAMPLE_PARMS, sizeof(opt), &opt))
192                 goto nla_put_failure;
194         tcf_tm_dump(&t, &s->tcf_tm);
195         if (nla_put_64bit(skb, TCA_SAMPLE_TM, sizeof(t), &t, TCA_SAMPLE_PAD))
196                 goto nla_put_failure;
198         if (nla_put_u32(skb, TCA_SAMPLE_RATE, s->rate))
199                 goto nla_put_failure;
201         if (s->truncate)
202                 if (nla_put_u32(skb, TCA_SAMPLE_TRUNC_SIZE, s->trunc_size))
203                         goto nla_put_failure;
205         if (nla_put_u32(skb, TCA_SAMPLE_PSAMPLE_GROUP, s->psample_group_num))
206                 goto nla_put_failure;
207         spin_unlock_bh(&s->tcf_lock);
209         return skb->len;
211 nla_put_failure:
212         spin_unlock_bh(&s->tcf_lock);
213         nlmsg_trim(skb, b);
214         return -1;
217 static int tcf_sample_walker(struct net *net, struct sk_buff *skb,
218                              struct netlink_callback *cb, int type,
219                              const struct tc_action_ops *ops,
220                              struct netlink_ext_ack *extack)
222         struct tc_action_net *tn = net_generic(net, sample_net_id);
224         return tcf_generic_walker(tn, skb, cb, type, ops, extack);
227 static int tcf_sample_search(struct net *net, struct tc_action **a, u32 index,
228                              struct netlink_ext_ack *extack)
230         struct tc_action_net *tn = net_generic(net, sample_net_id);
232         return tcf_idr_search(tn, a, index);
235 static struct tc_action_ops act_sample_ops = {
236         .kind     = "sample",
237         .type     = TCA_ACT_SAMPLE,
238         .owner    = THIS_MODULE,
239         .act      = tcf_sample_act,
240         .dump     = tcf_sample_dump,
241         .init     = tcf_sample_init,
242         .cleanup  = tcf_sample_cleanup,
243         .walk     = tcf_sample_walker,
244         .lookup   = tcf_sample_search,
245         .size     = sizeof(struct tcf_sample),
246 };
248 static __net_init int sample_init_net(struct net *net)
250         struct tc_action_net *tn = net_generic(net, sample_net_id);
252         return tc_action_net_init(tn, &act_sample_ops);
255 static void __net_exit sample_exit_net(struct list_head *net_list)
257         tc_action_net_exit(net_list, sample_net_id);
260 static struct pernet_operations sample_net_ops = {
261         .init = sample_init_net,
262         .exit_batch = sample_exit_net,
263         .id   = &sample_net_id,
264         .size = sizeof(struct tc_action_net),
265 };
267 static int __init sample_init_module(void)
269         return tcf_register_action(&act_sample_ops, &sample_net_ops);
272 static void __exit sample_cleanup_module(void)
274         tcf_unregister_action(&act_sample_ops, &sample_net_ops);
277 module_init(sample_init_module);
278 module_exit(sample_cleanup_module);
280 MODULE_AUTHOR("Yotam Gigi <yotam.gi@gmail.com>");
281 MODULE_DESCRIPTION("Packet sampling action");
282 MODULE_LICENSE("GPL v2");