]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - rpmsg/rpmsg.git/blob - samples/rpmsg/rpmsg_client_sample.c
f161dfd3e70a7aaf575e022f4390762f0608a9bc
[rpmsg/rpmsg.git] / samples / rpmsg / rpmsg_client_sample.c
1 /*
2  * Remote processor messaging - sample client driver
3  *
4  * Copyright (C) 2011 Texas Instruments, Inc.
5  * Copyright (C) 2011 Google, Inc.
6  *
7  * Ohad Ben-Cohen <ohad@wizery.com>
8  * Brian Swetland <swetland@google.com>
9  *
10  * This software is licensed under the terms of the GNU General Public
11  * License version 2, as published by the Free Software Foundation, and
12  * may be copied, distributed, and modified under those terms.
13  *
14  * This program is distributed in the hope that it will be useful,
15  * but WITHOUT ANY WARRANTY; without even the implied warranty of
16  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the
17  * GNU General Public License for more details.
18  */
20 #include <linux/kernel.h>
21 #include <linux/module.h>
22 #include <linux/rpmsg.h>
24 #define MSG             "hello world!"
25 #define MSG_LIMIT       100
27 struct instance_data {
28         int rx_count;
29 };
31 static int rpmsg_sample_cb(struct rpmsg_device *rpdev, void *data, int len,
32                                                 void *priv, u32 src)
33 {
34         int ret;
35         struct instance_data *idata = dev_get_drvdata(&rpdev->dev);
37         dev_info(&rpdev->dev, "incoming msg %d (src: 0x%x)\n",
38                  ++idata->rx_count, src);
40         print_hex_dump(KERN_DEBUG, __func__, DUMP_PREFIX_NONE, 16, 1,
41                        data, len,  true);
43         /* samples should not live forever */
44         if (idata->rx_count >= MSG_LIMIT) {
45                 dev_info(&rpdev->dev, "goodbye!\n");
46                 return 0;
47         }
49         /* send a new message now */
50         ret = rpmsg_send(rpdev->ept, MSG, strlen(MSG));
51         if (ret)
52                 dev_err(&rpdev->dev, "rpmsg_send failed: %d\n", ret);
54         return 0;
55 }
57 static int rpmsg_sample_probe(struct rpmsg_device *rpdev)
58 {
59         int ret;
60         struct instance_data *idata;
62         dev_info(&rpdev->dev, "new channel: 0x%x -> 0x%x!\n",
63                                         rpdev->src, rpdev->dst);
65         idata = devm_kzalloc(&rpdev->dev, sizeof(*idata), GFP_KERNEL);
66         if (!idata)
67                 return -ENOMEM;
69         dev_set_drvdata(&rpdev->dev, idata);
71         /* send a message to our remote processor */
72         ret = rpmsg_send(rpdev->ept, MSG, strlen(MSG));
73         if (ret) {
74                 dev_err(&rpdev->dev, "rpmsg_send failed: %d\n", ret);
75                 return ret;
76         }
78         return 0;
79 }
81 static void rpmsg_sample_remove(struct rpmsg_device *rpdev)
82 {
83         dev_info(&rpdev->dev, "rpmsg sample client driver is removed\n");
84 }
86 static struct rpmsg_device_id rpmsg_driver_sample_id_table[] = {
87         { .name = "rpmsg-client-sample" },
88         { },
89 };
90 MODULE_DEVICE_TABLE(rpmsg, rpmsg_driver_sample_id_table);
92 static struct rpmsg_driver rpmsg_sample_client = {
93         .drv.name       = KBUILD_MODNAME,
94         .id_table       = rpmsg_driver_sample_id_table,
95         .probe          = rpmsg_sample_probe,
96         .callback       = rpmsg_sample_cb,
97         .remove         = rpmsg_sample_remove,
98 };
99 module_rpmsg_driver(rpmsg_sample_client);
101 MODULE_DESCRIPTION("Remote processor messaging sample client driver");
102 MODULE_LICENSE("GPL v2");