1 /*
2 * Remote processor messaging - sample client driver
3 *
4 * Copyright (C) 2011 Texas Instruments, Inc.
5 * Copyright (C) 2011 Google, Inc.
6 *
7 * Ohad Ben-Cohen <ohad@wizery.com>
8 * Brian Swetland <swetland@google.com>
9 *
10 * This software is licensed under the terms of the GNU General Public
11 * License version 2, as published by the Free Software Foundation, and
12 * may be copied, distributed, and modified under those terms.
13 *
14 * This program is distributed in the hope that it will be useful,
15 * but WITHOUT ANY WARRANTY; without even the implied warranty of
16 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
17 * GNU General Public License for more details.
18 */
20 #include <linux/kernel.h>
21 #include <linux/module.h>
22 #include <linux/rpmsg.h>
24 #define MSG "hello world!"
25 #define MSG_LIMIT 100
27 struct instance_data {
28 int rx_count;
29 };
31 static int rpmsg_sample_cb(struct rpmsg_device *rpdev, void *data, int len,
32 void *priv, u32 src)
33 {
34 int ret;
35 struct instance_data *idata = dev_get_drvdata(&rpdev->dev);
37 dev_info(&rpdev->dev, "incoming msg %d (src: 0x%x)\n",
38 ++idata->rx_count, src);
40 print_hex_dump(KERN_DEBUG, __func__, DUMP_PREFIX_NONE, 16, 1,
41 data, len, true);
43 /* samples should not live forever */
44 if (idata->rx_count >= MSG_LIMIT) {
45 dev_info(&rpdev->dev, "goodbye!\n");
46 return 0;
47 }
49 /* send a new message now */
50 ret = rpmsg_send(rpdev->ept, MSG, strlen(MSG));
51 if (ret)
52 dev_err(&rpdev->dev, "rpmsg_send failed: %d\n", ret);
54 return 0;
55 }
57 static int rpmsg_sample_probe(struct rpmsg_device *rpdev)
58 {
59 int ret;
60 struct instance_data *idata;
62 dev_info(&rpdev->dev, "new channel: 0x%x -> 0x%x!\n",
63 rpdev->src, rpdev->dst);
65 idata = devm_kzalloc(&rpdev->dev, sizeof(*idata), GFP_KERNEL);
66 if (!idata)
67 return -ENOMEM;
69 dev_set_drvdata(&rpdev->dev, idata);
71 /* send a message to our remote processor */
72 ret = rpmsg_send(rpdev->ept, MSG, strlen(MSG));
73 if (ret) {
74 dev_err(&rpdev->dev, "rpmsg_send failed: %d\n", ret);
75 return ret;
76 }
78 return 0;
79 }
81 static void rpmsg_sample_remove(struct rpmsg_device *rpdev)
82 {
83 dev_info(&rpdev->dev, "rpmsg sample client driver is removed\n");
84 }
86 static struct rpmsg_device_id rpmsg_driver_sample_id_table[] = {
87 { .name = "rpmsg-client-sample" },
88 { },
89 };
90 MODULE_DEVICE_TABLE(rpmsg, rpmsg_driver_sample_id_table);
92 static struct rpmsg_driver rpmsg_sample_client = {
93 .drv.name = KBUILD_MODNAME,
94 .id_table = rpmsg_driver_sample_id_table,
95 .probe = rpmsg_sample_probe,
96 .callback = rpmsg_sample_cb,
97 .remove = rpmsg_sample_remove,
98 };
99 module_rpmsg_driver(rpmsg_sample_client);
101 MODULE_DESCRIPTION("Remote processor messaging sample client driver");
102 MODULE_LICENSE("GPL v2");