]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - rpmsg/rpmsg.git/blob - sound/firewire/oxfw/oxfw.c
Merge tag 'alloc-args-v4.19-rc8' of https://git.kernel.org/pub/scm/linux/kernel/git...
[rpmsg/rpmsg.git] / sound / firewire / oxfw / oxfw.c
1 /*
2  * oxfw.c - a part of driver for OXFW970/971 based devices
3  *
4  * Copyright (c) Clemens Ladisch <clemens@ladisch.de>
5  * Licensed under the terms of the GNU General Public License, version 2.
6  */
8 #include "oxfw.h"
10 #define OXFORD_FIRMWARE_ID_ADDRESS      (CSR_REGISTER_BASE + 0x50000)
11 /* 0x970?vvvv or 0x971?vvvv, where vvvv = firmware version */
13 #define OXFORD_HARDWARE_ID_ADDRESS      (CSR_REGISTER_BASE + 0x90020)
14 #define OXFORD_HARDWARE_ID_OXFW970      0x39443841
15 #define OXFORD_HARDWARE_ID_OXFW971      0x39373100
17 #define VENDOR_LOUD             0x000ff2
18 #define VENDOR_GRIFFIN          0x001292
19 #define VENDOR_BEHRINGER        0x001564
20 #define VENDOR_LACIE            0x00d04b
21 #define VENDOR_TASCAM           0x00022e
22 #define OUI_STANTON             0x001260
24 #define MODEL_SATELLITE         0x00200f
26 #define SPECIFIER_1394TA        0x00a02d
27 #define VERSION_AVC             0x010001
29 MODULE_DESCRIPTION("Oxford Semiconductor FW970/971 driver");
30 MODULE_AUTHOR("Clemens Ladisch <clemens@ladisch.de>");
31 MODULE_LICENSE("GPL v2");
32 MODULE_ALIAS("snd-firewire-speakers");
33 MODULE_ALIAS("snd-scs1x");
35 struct compat_info {
36         const char *driver_name;
37         const char *vendor_name;
38         const char *model_name;
39 };
41 static bool detect_loud_models(struct fw_unit *unit)
42 {
43         const char *const models[] = {
44                 "Onyxi",
45                 "Onyx-i",
46                 "Onyx 1640i",
47                 "d.Pro",
48                 "Mackie Onyx Satellite",
49                 "Tapco LINK.firewire 4x6",
50                 "U.420"};
51         char model[32];
52         int err;
54         err = fw_csr_string(unit->directory, CSR_MODEL,
55                             model, sizeof(model));
56         if (err < 0)
57                 return false;
59         return match_string(models, ARRAY_SIZE(models), model) >= 0;
60 }
62 static int name_card(struct snd_oxfw *oxfw)
63 {
64         struct fw_device *fw_dev = fw_parent_device(oxfw->unit);
65         const struct compat_info *info;
66         char vendor[24];
67         char model[32];
68         const char *d, *v, *m;
69         u32 firmware;
70         int err;
72         /* get vendor name from root directory */
73         err = fw_csr_string(fw_dev->config_rom + 5, CSR_VENDOR,
74                             vendor, sizeof(vendor));
75         if (err < 0)
76                 goto end;
78         /* get model name from unit directory */
79         err = fw_csr_string(oxfw->unit->directory, CSR_MODEL,
80                             model, sizeof(model));
81         if (err < 0)
82                 goto end;
84         err = snd_fw_transaction(oxfw->unit, TCODE_READ_QUADLET_REQUEST,
85                                  OXFORD_FIRMWARE_ID_ADDRESS, &firmware, 4, 0);
86         if (err < 0)
87                 goto end;
88         be32_to_cpus(&firmware);
90         /* to apply card definitions */
91         if (oxfw->entry->vendor_id == VENDOR_GRIFFIN ||
92             oxfw->entry->vendor_id == VENDOR_LACIE) {
93                 info = (const struct compat_info *)oxfw->entry->driver_data;
94                 d = info->driver_name;
95                 v = info->vendor_name;
96                 m = info->model_name;
97         } else {
98                 d = "OXFW";
99                 v = vendor;
100                 m = model;
101         }
103         strcpy(oxfw->card->driver, d);
104         strcpy(oxfw->card->mixername, m);
105         strcpy(oxfw->card->shortname, m);
107         snprintf(oxfw->card->longname, sizeof(oxfw->card->longname),
108                  "%s %s (OXFW%x %04x), GUID %08x%08x at %s, S%d",
109                  v, m, firmware >> 20, firmware & 0xffff,
110                  fw_dev->config_rom[3], fw_dev->config_rom[4],
111                  dev_name(&oxfw->unit->device), 100 << fw_dev->max_speed);
112 end:
113         return err;
116 static void oxfw_free(struct snd_oxfw *oxfw)
118         unsigned int i;
120         snd_oxfw_stream_destroy_simplex(oxfw, &oxfw->rx_stream);
121         if (oxfw->has_output)
122                 snd_oxfw_stream_destroy_simplex(oxfw, &oxfw->tx_stream);
124         fw_unit_put(oxfw->unit);
126         for (i = 0; i < SND_OXFW_STREAM_FORMAT_ENTRIES; i++) {
127                 kfree(oxfw->tx_stream_formats[i]);
128                 kfree(oxfw->rx_stream_formats[i]);
129         }
131         kfree(oxfw->spec);
132         mutex_destroy(&oxfw->mutex);
133         kfree(oxfw);
136 /*
137  * This module releases the FireWire unit data after all ALSA character devices
138  * are released by applications. This is for releasing stream data or finishing
139  * transactions safely. Thus at returning from .remove(), this module still keep
140  * references for the unit.
141  */
142 static void oxfw_card_free(struct snd_card *card)
144         oxfw_free(card->private_data);
147 static int detect_quirks(struct snd_oxfw *oxfw)
149         struct fw_device *fw_dev = fw_parent_device(oxfw->unit);
150         struct fw_csr_iterator it;
151         int key, val;
152         int vendor, model;
154         /*
155          * Add ALSA control elements for two models to keep compatibility to
156          * old firewire-speaker module.
157          */
158         if (oxfw->entry->vendor_id == VENDOR_GRIFFIN)
159                 return snd_oxfw_add_spkr(oxfw, false);
160         if (oxfw->entry->vendor_id == VENDOR_LACIE)
161                 return snd_oxfw_add_spkr(oxfw, true);
163         /*
164          * Stanton models supports asynchronous transactions for unique MIDI
165          * messages.
166          */
167         if (oxfw->entry->vendor_id == OUI_STANTON) {
168                 /* No physical MIDI ports. */
169                 oxfw->midi_input_ports = 0;
170                 oxfw->midi_output_ports = 0;
172                 /* Output stream exists but no data channels are useful. */
173                 oxfw->has_output = false;
175                 return snd_oxfw_scs1x_add(oxfw);
176         }
178         /*
179          * TASCAM FireOne has physical control and requires a pair of additional
180          * MIDI ports.
181          */
182         if (oxfw->entry->vendor_id == VENDOR_TASCAM) {
183                 oxfw->midi_input_ports++;
184                 oxfw->midi_output_ports++;
185                 return 0;
186         }
188         /* Seek from Root Directory of Config ROM. */
189         vendor = model = 0;
190         fw_csr_iterator_init(&it, fw_dev->config_rom + 5);
191         while (fw_csr_iterator_next(&it, &key, &val)) {
192                 if (key == CSR_VENDOR)
193                         vendor = val;
194                 else if (key == CSR_MODEL)
195                         model = val;
196         }
198         /*
199          * Mackie Onyx Satellite with base station has a quirk to report a wrong
200          * value in 'dbs' field of CIP header against its format information.
201          */
202         if (vendor == VENDOR_LOUD && model == MODEL_SATELLITE)
203                 oxfw->wrong_dbs = true;
205         return 0;
208 static void do_registration(struct work_struct *work)
210         struct snd_oxfw *oxfw = container_of(work, struct snd_oxfw, dwork.work);
211         int i;
212         int err;
214         if (oxfw->registered)
215                 return;
217         err = snd_card_new(&oxfw->unit->device, -1, NULL, THIS_MODULE, 0,
218                            &oxfw->card);
219         if (err < 0)
220                 return;
222         err = name_card(oxfw);
223         if (err < 0)
224                 goto error;
226         err = snd_oxfw_stream_discover(oxfw);
227         if (err < 0)
228                 goto error;
230         err = detect_quirks(oxfw);
231         if (err < 0)
232                 goto error;
234         err = snd_oxfw_stream_init_simplex(oxfw, &oxfw->rx_stream);
235         if (err < 0)
236                 goto error;
237         if (oxfw->has_output) {
238                 err = snd_oxfw_stream_init_simplex(oxfw, &oxfw->tx_stream);
239                 if (err < 0)
240                         goto error;
241         }
243         err = snd_oxfw_create_pcm(oxfw);
244         if (err < 0)
245                 goto error;
247         snd_oxfw_proc_init(oxfw);
249         err = snd_oxfw_create_midi(oxfw);
250         if (err < 0)
251                 goto error;
253         err = snd_oxfw_create_hwdep(oxfw);
254         if (err < 0)
255                 goto error;
257         err = snd_card_register(oxfw->card);
258         if (err < 0)
259                 goto error;
261         /*
262          * After registered, oxfw instance can be released corresponding to
263          * releasing the sound card instance.
264          */
265         oxfw->card->private_free = oxfw_card_free;
266         oxfw->card->private_data = oxfw;
267         oxfw->registered = true;
269         return;
270 error:
271         snd_oxfw_stream_destroy_simplex(oxfw, &oxfw->rx_stream);
272         if (oxfw->has_output)
273                 snd_oxfw_stream_destroy_simplex(oxfw, &oxfw->tx_stream);
274         for (i = 0; i < SND_OXFW_STREAM_FORMAT_ENTRIES; ++i) {
275                 kfree(oxfw->tx_stream_formats[i]);
276                 oxfw->tx_stream_formats[i] = NULL;
277                 kfree(oxfw->rx_stream_formats[i]);
278                 oxfw->rx_stream_formats[i] = NULL;
279         }
280         snd_card_free(oxfw->card);
281         kfree(oxfw->spec);
282         oxfw->spec = NULL;
283         dev_info(&oxfw->unit->device,
284                  "Sound card registration failed: %d\n", err);
287 static int oxfw_probe(struct fw_unit *unit,
288                       const struct ieee1394_device_id *entry)
290         struct snd_oxfw *oxfw;
292         if (entry->vendor_id == VENDOR_LOUD && !detect_loud_models(unit))
293                 return -ENODEV;
295         /* Allocate this independent of sound card instance. */
296         oxfw = kzalloc(sizeof(struct snd_oxfw), GFP_KERNEL);
297         if (oxfw == NULL)
298                 return -ENOMEM;
300         oxfw->entry = entry;
301         oxfw->unit = fw_unit_get(unit);
302         dev_set_drvdata(&unit->device, oxfw);
304         mutex_init(&oxfw->mutex);
305         spin_lock_init(&oxfw->lock);
306         init_waitqueue_head(&oxfw->hwdep_wait);
308         /* Allocate and register this sound card later. */
309         INIT_DEFERRABLE_WORK(&oxfw->dwork, do_registration);
310         snd_fw_schedule_registration(unit, &oxfw->dwork);
312         return 0;
315 static void oxfw_bus_reset(struct fw_unit *unit)
317         struct snd_oxfw *oxfw = dev_get_drvdata(&unit->device);
319         if (!oxfw->registered)
320                 snd_fw_schedule_registration(unit, &oxfw->dwork);
322         fcp_bus_reset(oxfw->unit);
324         if (oxfw->registered) {
325                 mutex_lock(&oxfw->mutex);
327                 snd_oxfw_stream_update_simplex(oxfw, &oxfw->rx_stream);
328                 if (oxfw->has_output)
329                         snd_oxfw_stream_update_simplex(oxfw, &oxfw->tx_stream);
331                 mutex_unlock(&oxfw->mutex);
333                 if (oxfw->entry->vendor_id == OUI_STANTON)
334                         snd_oxfw_scs1x_update(oxfw);
335         }
338 static void oxfw_remove(struct fw_unit *unit)
340         struct snd_oxfw *oxfw = dev_get_drvdata(&unit->device);
342         /*
343          * Confirm to stop the work for registration before the sound card is
344          * going to be released. The work is not scheduled again because bus
345          * reset handler is not called anymore.
346          */
347         cancel_delayed_work_sync(&oxfw->dwork);
349         if (oxfw->registered) {
350                 /* No need to wait for releasing card object in this context. */
351                 snd_card_free_when_closed(oxfw->card);
352         } else {
353                 /* Don't forget this case. */
354                 oxfw_free(oxfw);
355         }
358 static const struct compat_info griffin_firewave = {
359         .driver_name = "FireWave",
360         .vendor_name = "Griffin",
361         .model_name = "FireWave",
362 };
364 static const struct compat_info lacie_speakers = {
365         .driver_name = "FWSpeakers",
366         .vendor_name = "LaCie",
367         .model_name = "FireWire Speakers",
368 };
370 static const struct ieee1394_device_id oxfw_id_table[] = {
371         {
372                 .match_flags  = IEEE1394_MATCH_VENDOR_ID |
373                                 IEEE1394_MATCH_MODEL_ID |
374                                 IEEE1394_MATCH_SPECIFIER_ID |
375                                 IEEE1394_MATCH_VERSION,
376                 .vendor_id    = VENDOR_GRIFFIN,
377                 .model_id     = 0x00f970,
378                 .specifier_id = SPECIFIER_1394TA,
379                 .version      = VERSION_AVC,
380                 .driver_data  = (kernel_ulong_t)&griffin_firewave,
381         },
382         {
383                 .match_flags  = IEEE1394_MATCH_VENDOR_ID |
384                                 IEEE1394_MATCH_MODEL_ID |
385                                 IEEE1394_MATCH_SPECIFIER_ID |
386                                 IEEE1394_MATCH_VERSION,
387                 .vendor_id    = VENDOR_LACIE,
388                 .model_id     = 0x00f970,
389                 .specifier_id = SPECIFIER_1394TA,
390                 .version      = VERSION_AVC,
391                 .driver_data  = (kernel_ulong_t)&lacie_speakers,
392         },
393         /* Behringer,F-Control Audio 202 */
394         {
395                 .match_flags    = IEEE1394_MATCH_VENDOR_ID |
396                                   IEEE1394_MATCH_MODEL_ID,
397                 .vendor_id      = VENDOR_BEHRINGER,
398                 .model_id       = 0x00fc22,
399         },
400         /*
401          * Any Mackie(Loud) models (name string/model id):
402          *  Onyx-i series (former models):      0x081216
403          *  Mackie Onyx Satellite:              0x00200f
404          *  Tapco LINK.firewire 4x6:            0x000460
405          *  d.2 pro:                            Unknown
406          *  d.4 pro:                            Unknown
407          *  U.420:                              Unknown
408          *  U.420d:                             Unknown
409          */
410         {
411                 .match_flags    = IEEE1394_MATCH_VENDOR_ID |
412                                   IEEE1394_MATCH_SPECIFIER_ID |
413                                   IEEE1394_MATCH_VERSION,
414                 .vendor_id      = VENDOR_LOUD,
415                 .specifier_id   = SPECIFIER_1394TA,
416                 .version        = VERSION_AVC,
417         },
418         /* TASCAM, FireOne */
419         {
420                 .match_flags    = IEEE1394_MATCH_VENDOR_ID |
421                                   IEEE1394_MATCH_MODEL_ID,
422                 .vendor_id      = VENDOR_TASCAM,
423                 .model_id       = 0x800007,
424         },
425         /* Stanton, Stanton Controllers & Systems 1 Mixer (SCS.1m) */
426         {
427                 .match_flags    = IEEE1394_MATCH_VENDOR_ID |
428                                   IEEE1394_MATCH_MODEL_ID,
429                 .vendor_id      = OUI_STANTON,
430                 .model_id       = 0x001000,
431         },
432         /* Stanton, Stanton Controllers & Systems 1 Deck (SCS.1d) */
433         {
434                 .match_flags    = IEEE1394_MATCH_VENDOR_ID |
435                                   IEEE1394_MATCH_MODEL_ID,
436                 .vendor_id      = OUI_STANTON,
437                 .model_id       = 0x002000,
438         },
439         { }
440 };
441 MODULE_DEVICE_TABLE(ieee1394, oxfw_id_table);
443 static struct fw_driver oxfw_driver = {
444         .driver   = {
445                 .owner  = THIS_MODULE,
446                 .name   = KBUILD_MODNAME,
447                 .bus    = &fw_bus_type,
448         },
449         .probe    = oxfw_probe,
450         .update   = oxfw_bus_reset,
451         .remove   = oxfw_remove,
452         .id_table = oxfw_id_table,
453 };
455 static int __init snd_oxfw_init(void)
457         return driver_register(&oxfw_driver.driver);
460 static void __exit snd_oxfw_exit(void)
462         driver_unregister(&oxfw_driver.driver);
465 module_init(snd_oxfw_init);
466 module_exit(snd_oxfw_exit);