]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - rpmsg/rpmsg.git/blob - virt/kvm/coalesced_mmio.c
Merge remote-tracking branches 'asoc/topic/rt5514', 'asoc/topic/rt5645', 'asoc/topic...
[rpmsg/rpmsg.git] / virt / kvm / coalesced_mmio.c
1 // SPDX-License-Identifier: GPL-2.0
2 /*
3  * KVM coalesced MMIO
4  *
5  * Copyright (c) 2008 Bull S.A.S.
6  * Copyright 2009 Red Hat, Inc. and/or its affiliates.
7  *
8  *  Author: Laurent Vivier <Laurent.Vivier@bull.net>
9  *
10  */
12 #include <kvm/iodev.h>
14 #include <linux/kvm_host.h>
15 #include <linux/slab.h>
16 #include <linux/kvm.h>
18 #include "coalesced_mmio.h"
20 static inline struct kvm_coalesced_mmio_dev *to_mmio(struct kvm_io_device *dev)
21 {
22         return container_of(dev, struct kvm_coalesced_mmio_dev, dev);
23 }
25 static int coalesced_mmio_in_range(struct kvm_coalesced_mmio_dev *dev,
26                                    gpa_t addr, int len)
27 {
28         /* is it in a batchable area ?
29          * (addr,len) is fully included in
30          * (zone->addr, zone->size)
31          */
32         if (len < 0)
33                 return 0;
34         if (addr + len < addr)
35                 return 0;
36         if (addr < dev->zone.addr)
37                 return 0;
38         if (addr + len > dev->zone.addr + dev->zone.size)
39                 return 0;
40         return 1;
41 }
43 static int coalesced_mmio_has_room(struct kvm_coalesced_mmio_dev *dev)
44 {
45         struct kvm_coalesced_mmio_ring *ring;
46         unsigned avail;
48         /* Are we able to batch it ? */
50         /* last is the first free entry
51          * check if we don't meet the first used entry
52          * there is always one unused entry in the buffer
53          */
54         ring = dev->kvm->coalesced_mmio_ring;
55         avail = (ring->first - ring->last - 1) % KVM_COALESCED_MMIO_MAX;
56         if (avail == 0) {
57                 /* full */
58                 return 0;
59         }
61         return 1;
62 }
64 static int coalesced_mmio_write(struct kvm_vcpu *vcpu,
65                                 struct kvm_io_device *this, gpa_t addr,
66                                 int len, const void *val)
67 {
68         struct kvm_coalesced_mmio_dev *dev = to_mmio(this);
69         struct kvm_coalesced_mmio_ring *ring = dev->kvm->coalesced_mmio_ring;
71         if (!coalesced_mmio_in_range(dev, addr, len))
72                 return -EOPNOTSUPP;
74         spin_lock(&dev->kvm->ring_lock);
76         if (!coalesced_mmio_has_room(dev)) {
77                 spin_unlock(&dev->kvm->ring_lock);
78                 return -EOPNOTSUPP;
79         }
81         /* copy data in first free entry of the ring */
83         ring->coalesced_mmio[ring->last].phys_addr = addr;
84         ring->coalesced_mmio[ring->last].len = len;
85         memcpy(ring->coalesced_mmio[ring->last].data, val, len);
86         smp_wmb();
87         ring->last = (ring->last + 1) % KVM_COALESCED_MMIO_MAX;
88         spin_unlock(&dev->kvm->ring_lock);
89         return 0;
90 }
92 static void coalesced_mmio_destructor(struct kvm_io_device *this)
93 {
94         struct kvm_coalesced_mmio_dev *dev = to_mmio(this);
96         list_del(&dev->list);
98         kfree(dev);
99 }
101 static const struct kvm_io_device_ops coalesced_mmio_ops = {
102         .write      = coalesced_mmio_write,
103         .destructor = coalesced_mmio_destructor,
104 };
106 int kvm_coalesced_mmio_init(struct kvm *kvm)
108         struct page *page;
109         int ret;
111         ret = -ENOMEM;
112         page = alloc_page(GFP_KERNEL | __GFP_ZERO);
113         if (!page)
114                 goto out_err;
116         ret = 0;
117         kvm->coalesced_mmio_ring = page_address(page);
119         /*
120          * We're using this spinlock to sync access to the coalesced ring.
121          * The list doesn't need it's own lock since device registration and
122          * unregistration should only happen when kvm->slots_lock is held.
123          */
124         spin_lock_init(&kvm->ring_lock);
125         INIT_LIST_HEAD(&kvm->coalesced_zones);
127 out_err:
128         return ret;
131 void kvm_coalesced_mmio_free(struct kvm *kvm)
133         if (kvm->coalesced_mmio_ring)
134                 free_page((unsigned long)kvm->coalesced_mmio_ring);
137 int kvm_vm_ioctl_register_coalesced_mmio(struct kvm *kvm,
138                                          struct kvm_coalesced_mmio_zone *zone)
140         int ret;
141         struct kvm_coalesced_mmio_dev *dev;
143         dev = kzalloc(sizeof(struct kvm_coalesced_mmio_dev), GFP_KERNEL);
144         if (!dev)
145                 return -ENOMEM;
147         kvm_iodevice_init(&dev->dev, &coalesced_mmio_ops);
148         dev->kvm = kvm;
149         dev->zone = *zone;
151         mutex_lock(&kvm->slots_lock);
152         ret = kvm_io_bus_register_dev(kvm, KVM_MMIO_BUS, zone->addr,
153                                       zone->size, &dev->dev);
154         if (ret < 0)
155                 goto out_free_dev;
156         list_add_tail(&dev->list, &kvm->coalesced_zones);
157         mutex_unlock(&kvm->slots_lock);
159         return 0;
161 out_free_dev:
162         mutex_unlock(&kvm->slots_lock);
163         kfree(dev);
165         return ret;
168 int kvm_vm_ioctl_unregister_coalesced_mmio(struct kvm *kvm,
169                                            struct kvm_coalesced_mmio_zone *zone)
171         struct kvm_coalesced_mmio_dev *dev, *tmp;
173         mutex_lock(&kvm->slots_lock);
175         list_for_each_entry_safe(dev, tmp, &kvm->coalesced_zones, list)
176                 if (coalesced_mmio_in_range(dev, zone->addr, zone->size)) {
177                         kvm_io_bus_unregister_dev(kvm, KVM_MMIO_BUS, &dev->dev);
178                         kvm_iodevice_destructor(&dev->dev);
179                 }
181         mutex_unlock(&kvm->slots_lock);
183         return 0;