1 /*
2 * irqchip.c: Common API for in kernel interrupt controllers
3 * Copyright (c) 2007, Intel Corporation.
4 * Copyright 2010 Red Hat, Inc. and/or its affiliates.
5 * Copyright (c) 2013, Alexander Graf <agraf@suse.de>
6 *
7 * This program is free software; you can redistribute it and/or modify it
8 * under the terms and conditions of the GNU General Public License,
9 * version 2, as published by the Free Software Foundation.
10 *
11 * This program is distributed in the hope it will be useful, but WITHOUT
12 * ANY WARRANTY; without even the implied warranty of MERCHANTABILITY or
13 * FITNESS FOR A PARTICULAR PURPOSE. See the GNU General Public License for
14 * more details.
15 *
16 * You should have received a copy of the GNU General Public License along with
17 * this program; if not, write to the Free Software Foundation, Inc., 59 Temple
18 * Place - Suite 330, Boston, MA 02111-1307 USA.
19 *
20 * This file is derived from virt/kvm/irq_comm.c.
21 *
22 * Authors:
23 * Yaozu (Eddie) Dong <Eddie.dong@intel.com>
24 * Alexander Graf <agraf@suse.de>
25 */
27 #include <linux/kvm_host.h>
28 #include <linux/slab.h>
29 #include <linux/srcu.h>
30 #include <linux/export.h>
31 #include <trace/events/kvm.h>
32 #include "irq.h"
34 int kvm_irq_map_gsi(struct kvm *kvm,
35 struct kvm_kernel_irq_routing_entry *entries, int gsi)
36 {
37 struct kvm_irq_routing_table *irq_rt;
38 struct kvm_kernel_irq_routing_entry *e;
39 int n = 0;
41 irq_rt = srcu_dereference_check(kvm->irq_routing, &kvm->irq_srcu,
42 lockdep_is_held(&kvm->irq_lock));
43 if (irq_rt && gsi < irq_rt->nr_rt_entries) {
44 hlist_for_each_entry(e, &irq_rt->map[gsi], link) {
45 entries[n] = *e;
46 ++n;
47 }
48 }
50 return n;
51 }
53 int kvm_irq_map_chip_pin(struct kvm *kvm, unsigned irqchip, unsigned pin)
54 {
55 struct kvm_irq_routing_table *irq_rt;
57 irq_rt = srcu_dereference(kvm->irq_routing, &kvm->irq_srcu);
58 return irq_rt->chip[irqchip][pin];
59 }
61 int kvm_send_userspace_msi(struct kvm *kvm, struct kvm_msi *msi)
62 {
63 struct kvm_kernel_irq_routing_entry route;
65 if (!irqchip_in_kernel(kvm) || (msi->flags & ~KVM_MSI_VALID_DEVID))
66 return -EINVAL;
68 route.msi.address_lo = msi->address_lo;
69 route.msi.address_hi = msi->address_hi;
70 route.msi.data = msi->data;
71 route.msi.flags = msi->flags;
72 route.msi.devid = msi->devid;
74 return kvm_set_msi(&route, kvm, KVM_USERSPACE_IRQ_SOURCE_ID, 1, false);
75 }
77 /*
78 * Return value:
79 * < 0 Interrupt was ignored (masked or not delivered for other reasons)
80 * = 0 Interrupt was coalesced (previous irq is still pending)
81 * > 0 Number of CPUs interrupt was delivered to
82 */
83 int kvm_set_irq(struct kvm *kvm, int irq_source_id, u32 irq, int level,
84 bool line_status)
85 {
86 struct kvm_kernel_irq_routing_entry irq_set[KVM_NR_IRQCHIPS];
87 int ret = -1, i, idx;
89 trace_kvm_set_irq(irq, level, irq_source_id);
91 /* Not possible to detect if the guest uses the PIC or the
92 * IOAPIC. So set the bit in both. The guest will ignore
93 * writes to the unused one.
94 */
95 idx = srcu_read_lock(&kvm->irq_srcu);
96 i = kvm_irq_map_gsi(kvm, irq_set, irq);
97 srcu_read_unlock(&kvm->irq_srcu, idx);
99 while (i--) {
100 int r;
101 r = irq_set[i].set(&irq_set[i], kvm, irq_source_id, level,
102 line_status);
103 if (r < 0)
104 continue;
106 ret = r + ((ret < 0) ? 0 : ret);
107 }
109 return ret;
110 }
112 static void free_irq_routing_table(struct kvm_irq_routing_table *rt)
113 {
114 int i;
116 if (!rt)
117 return;
119 for (i = 0; i < rt->nr_rt_entries; ++i) {
120 struct kvm_kernel_irq_routing_entry *e;
121 struct hlist_node *n;
123 hlist_for_each_entry_safe(e, n, &rt->map[i], link) {
124 hlist_del(&e->link);
125 kfree(e);
126 }
127 }
129 kfree(rt);
130 }
132 void kvm_free_irq_routing(struct kvm *kvm)
133 {
134 /* Called only during vm destruction. Nobody can use the pointer
135 at this stage */
136 struct kvm_irq_routing_table *rt = rcu_access_pointer(kvm->irq_routing);
137 free_irq_routing_table(rt);
138 }
140 static int setup_routing_entry(struct kvm *kvm,
141 struct kvm_irq_routing_table *rt,
142 struct kvm_kernel_irq_routing_entry *e,
143 const struct kvm_irq_routing_entry *ue)
144 {
145 struct kvm_kernel_irq_routing_entry *ei;
146 int r;
148 /*
149 * Do not allow GSI to be mapped to the same irqchip more than once.
150 * Allow only one to one mapping between GSI and non-irqchip routing.
151 */
152 hlist_for_each_entry(ei, &rt->map[ue->gsi], link)
153 if (ei->type != KVM_IRQ_ROUTING_IRQCHIP ||
154 ue->type != KVM_IRQ_ROUTING_IRQCHIP ||
155 ue->u.irqchip.irqchip == ei->irqchip.irqchip)
156 return -EINVAL;
158 e->gsi = ue->gsi;
159 e->type = ue->type;
160 r = kvm_set_routing_entry(kvm, e, ue);
161 if (r)
162 return r;
163 if (e->type == KVM_IRQ_ROUTING_IRQCHIP)
164 rt->chip[e->irqchip.irqchip][e->irqchip.pin] = e->gsi;
166 hlist_add_head(&e->link, &rt->map[e->gsi]);
168 return 0;
169 }
171 void __attribute__((weak)) kvm_arch_irq_routing_update(struct kvm *kvm)
172 {
173 }
175 bool __weak kvm_arch_can_set_irq_routing(struct kvm *kvm)
176 {
177 return true;
178 }
180 int kvm_set_irq_routing(struct kvm *kvm,
181 const struct kvm_irq_routing_entry *ue,
182 unsigned nr,
183 unsigned flags)
184 {
185 struct kvm_irq_routing_table *new, *old;
186 struct kvm_kernel_irq_routing_entry *e;
187 u32 i, j, nr_rt_entries = 0;
188 int r;
190 for (i = 0; i < nr; ++i) {
191 if (ue[i].gsi >= KVM_MAX_IRQ_ROUTES)
192 return -EINVAL;
193 nr_rt_entries = max(nr_rt_entries, ue[i].gsi);
194 }
196 nr_rt_entries += 1;
198 new = kzalloc(sizeof(*new) + (nr_rt_entries * sizeof(struct hlist_head)),
199 GFP_KERNEL);
201 if (!new)
202 return -ENOMEM;
204 new->nr_rt_entries = nr_rt_entries;
205 for (i = 0; i < KVM_NR_IRQCHIPS; i++)
206 for (j = 0; j < KVM_IRQCHIP_NUM_PINS; j++)
207 new->chip[i][j] = -1;
209 for (i = 0; i < nr; ++i) {
210 r = -ENOMEM;
211 e = kzalloc(sizeof(*e), GFP_KERNEL);
212 if (!e)
213 goto out;
215 r = -EINVAL;
216 switch (ue->type) {
217 case KVM_IRQ_ROUTING_MSI:
218 if (ue->flags & ~KVM_MSI_VALID_DEVID)
219 goto free_entry;
220 break;
221 default:
222 if (ue->flags)
223 goto free_entry;
224 break;
225 }
226 r = setup_routing_entry(kvm, new, e, ue);
227 if (r)
228 goto free_entry;
229 ++ue;
230 }
232 mutex_lock(&kvm->irq_lock);
233 old = rcu_dereference_protected(kvm->irq_routing, 1);
234 rcu_assign_pointer(kvm->irq_routing, new);
235 kvm_irq_routing_update(kvm);
236 kvm_arch_irq_routing_update(kvm);
237 mutex_unlock(&kvm->irq_lock);
239 kvm_arch_post_irq_routing_update(kvm);
241 synchronize_srcu_expedited(&kvm->irq_srcu);
243 new = old;
244 r = 0;
245 goto out;
247 free_entry:
248 kfree(e);
249 out:
250 free_irq_routing_table(new);
252 return r;
253 }