// SPDX-License-Identifier: GPL-2.0 /* * Device Tree Source for the iWave-RZ-G1M/N Daughter Board Camera Module * * Copyright (C) 2017 Renesas Electronics Corp. */ / { aliases { serial1 = &scif1; serial4 = &hscif1; }; cec_clock: cec-clock { compatible = "fixed-clock"; #clock-cells = <0>; clock-frequency = <12000000>; }; hdmi-out { compatible = "hdmi-connector"; type = "a"; port { hdmi_con_out: endpoint { remote-endpoint = <&adv7511_out>; }; }; }; }; &can1 { pinctrl-0 = <&can1_pins>; pinctrl-names = "default"; status = "okay"; }; &du { pinctrl-0 = <&du_pins>; pinctrl-names = "default"; status = "okay"; ports { port@0 { endpoint { remote-endpoint = <&adv7511_in>; }; }; }; }; &hscif1 { pinctrl-0 = <&hscif1_pins>; pinctrl-names = "default"; uart-has-rtscts; status = "okay"; }; &i2c5 { status = "okay"; clock-frequency = <400000>; hdmi@39 { compatible = "adi,adv7511w"; reg = <0x39>; interrupt-parent = <&gpio0>; interrupts = <13 IRQ_TYPE_LEVEL_LOW>; clocks = <&cec_clock>; clock-names = "cec"; adi,input-depth = <8>; adi,input-colorspace = "rgb"; adi,input-clock = "1x"; adi,input-style = <1>; adi,input-justification = "evenly"; ports { #address-cells = <1>; #size-cells = <0>; port@0 { reg = <0>; adv7511_in: endpoint { remote-endpoint = <&du_out_rgb>; }; }; port@1 { reg = <1>; adv7511_out: endpoint { remote-endpoint = <&hdmi_con_out>; }; }; }; }; }; &pfc { can1_pins: can1 { groups = "can1_data_d"; function = "can1"; }; du_pins: du { groups = "du_rgb888", "du_sync", "du_oddf", "du_clk_out_0"; function = "du"; }; hscif1_pins: hscif1 { groups = "hscif1_data_c", "hscif1_ctrl_c"; function = "hscif1"; }; scif1_pins: scif1 { groups = "scif1_data_d"; function = "scif1"; }; }; &scif1 { pinctrl-0 = <&scif1_pins>; pinctrl-names = "default"; status = "okay"; };