/* * Copyright (C) 2011 Texas Instruments Incorporated - http://www.ti.com/ * * This program is free software; you can redistribute it and/or modify * it under the terms of the GNU General Public License version 2 as * published by the Free Software Foundation. */ #include #include #include #include #include #include / { compatible = "ti,omap4430", "ti,omap4"; interrupt-parent = <&wakeupgen>; #address-cells = <1>; #size-cells = <1>; chosen { }; aliases { i2c0 = &i2c1; i2c1 = &i2c2; i2c2 = &i2c3; i2c3 = &i2c4; serial0 = &uart1; serial1 = &uart2; serial2 = &uart3; serial3 = &uart4; rproc0 = &dsp; rproc1 = &ipu; }; cpus { #address-cells = <1>; #size-cells = <0>; cpu@0 { compatible = "arm,cortex-a9"; device_type = "cpu"; next-level-cache = <&L2>; reg = <0x0>; clocks = <&dpll_mpu_ck>; clock-names = "cpu"; clock-latency = <300000>; /* From omap-cpufreq driver */ }; cpu@1 { compatible = "arm,cortex-a9"; device_type = "cpu"; next-level-cache = <&L2>; reg = <0x1>; }; }; /* * Note that 4430 needs cross trigger interface (CTI) supported * before we can configure the interrupts. This means sampling * events are not supported for pmu. Note that 4460 does not use * CTI, see also 4460.dtsi. */ pmu { compatible = "arm,cortex-a9-pmu"; ti,hwmods = "debugss"; }; gic: interrupt-controller@48241000 { compatible = "arm,cortex-a9-gic"; interrupt-controller; #interrupt-cells = <3>; reg = <0x48241000 0x1000>, <0x48240100 0x0100>; interrupt-parent = <&gic>; }; L2: l2-cache-controller@48242000 { compatible = "arm,pl310-cache"; reg = <0x48242000 0x1000>; cache-unified; cache-level = <2>; }; local-timer@48240600 { compatible = "arm,cortex-a9-twd-timer"; clocks = <&mpu_periphclk>; reg = <0x48240600 0x20>; interrupts = ; interrupt-parent = <&gic>; }; wakeupgen: interrupt-controller@48281000 { compatible = "ti,omap4-wugen-mpu"; interrupt-controller; #interrupt-cells = <3>; reg = <0x48281000 0x1000>; interrupt-parent = <&gic>; }; /* * The soc node represents the soc top level view. It is used for IPs * that are not memory mapped in the MPU view or for the MPU itself. */ soc { compatible = "ti,omap-infra"; mpu { compatible = "ti,omap4-mpu"; ti,hwmods = "mpu"; sram = <&ocmcram>; }; iva { compatible = "ti,ivahd"; ti,hwmods = "iva"; }; }; /* * XXX: Use a flat representation of the OMAP4 interconnect. * The real OMAP interconnect network is quite complex. * Since it will not bring real advantage to represent that in DT for * the moment, just use a fake OCP bus entry to represent the whole bus * hierarchy. */ ocp { compatible = "ti,omap4-l3-noc", "simple-bus"; #address-cells = <1>; #size-cells = <1>; ranges; ti,hwmods = "l3_main_1", "l3_main_2", "l3_main_3"; reg = <0x44000000 0x1000>, <0x44800000 0x2000>, <0x45000000 0x1000>; interrupts = , ; l4_wkup: interconnect@4a300000 { }; l4_cfg: interconnect@4a000000 { }; l4_per: interconnect@48000000 { }; ocmcram: ocmcram@40304000 { compatible = "mmio-sram"; reg = <0x40304000 0xa000>; /* 40k */ }; gpmc: gpmc@50000000 { compatible = "ti,omap4430-gpmc"; reg = <0x50000000 0x1000>; #address-cells = <2>; #size-cells = <1>; interrupts = ; dmas = <&sdma 4>; dma-names = "rxtx"; gpmc,num-cs = <8>; gpmc,num-waitpins = <4>; ti,hwmods = "gpmc"; ti,no-idle-on-init; clocks = <&l3_div_ck>; clock-names = "fck"; interrupt-controller; #interrupt-cells = <2>; gpio-controller; #gpio-cells = <2>; }; mmu_dsp: mmu@4a066000 { compatible = "ti,omap4-iommu"; reg = <0x4a066000 0x100>; interrupts = ; ti,hwmods = "mmu_dsp"; #iommu-cells = <0>; }; target-module@52000000 { compatible = "ti,sysc-omap4", "ti,sysc"; ti,hwmods = "iss"; reg = <0x52000000 0x4>, <0x52000010 0x4>; reg-names = "rev", "sysc"; ti,sysc-mask = ; ti,sysc-midle = , , , ; ti,sysc-sidle = , , , ; ti,sysc-delay-us = <2>; clocks = <&iss_clkctrl OMAP4_ISS_CLKCTRL 0>; clock-names = "fck"; #address-cells = <1>; #size-cells = <1>; ranges = <0 0x52000000 0x1000000>; /* No child device binding, driver in staging */ }; mmu_ipu: mmu@55082000 { compatible = "ti,omap4-iommu"; reg = <0x55082000 0x100>; interrupts = ; ti,hwmods = "mmu_ipu"; #iommu-cells = <0>; ti,iommu-bus-err-back; }; target-module@40130000 { compatible = "ti,sysc-omap2", "ti,sysc"; ti,hwmods = "wd_timer3"; reg = <0x40130000 0x4>, <0x40130010 0x4>, <0x40130014 0x4>; reg-names = "rev", "sysc", "syss"; ti,sysc-mask = <(SYSC_OMAP2_EMUFREE | SYSC_OMAP2_SOFTRESET)>; ti,sysc-sidle = , , , ; ti,syss-mask = <1>; /* Domains (V, P, C): abe, abe_pwrdm, abe_clkdm */ clocks = <&abe_clkctrl OMAP4_WD_TIMER3_CLKCTRL 0>; clock-names = "fck"; #address-cells = <1>; #size-cells = <1>; ranges = <0x00000000 0x40130000 0x1000>, /* MPU private access */ <0x49030000 0x49030000 0x0080>; /* L3 Interconnect */ wdt3: wdt@0 { compatible = "ti,omap4-wdt", "ti,omap3-wdt"; reg = <0x0 0x80>; interrupts = ; }; }; mcpdm: mcpdm@40132000 { compatible = "ti,omap4-mcpdm"; reg = <0x40132000 0x7f>, /* MPU private access */ <0x49032000 0x7f>; /* L3 Interconnect */ reg-names = "mpu", "dma"; interrupts = ; ti,hwmods = "mcpdm"; dmas = <&sdma 65>, <&sdma 66>; dma-names = "up_link", "dn_link"; status = "disabled"; }; dmic: dmic@4012e000 { compatible = "ti,omap4-dmic"; reg = <0x4012e000 0x7f>, /* MPU private access */ <0x4902e000 0x7f>; /* L3 Interconnect */ reg-names = "mpu", "dma"; interrupts = ; ti,hwmods = "dmic"; dmas = <&sdma 67>; dma-names = "up_link"; status = "disabled"; }; mcbsp1: mcbsp@40122000 { compatible = "ti,omap4-mcbsp"; reg = <0x40122000 0xff>, /* MPU private access */ <0x49022000 0xff>; /* L3 Interconnect */ reg-names = "mpu", "dma"; interrupts = ; interrupt-names = "common"; ti,buffer-size = <128>; ti,hwmods = "mcbsp1"; dmas = <&sdma 33>, <&sdma 34>; dma-names = "tx", "rx"; status = "disabled"; }; mcbsp2: mcbsp@40124000 { compatible = "ti,omap4-mcbsp"; reg = <0x40124000 0xff>, /* MPU private access */ <0x49024000 0xff>; /* L3 Interconnect */ reg-names = "mpu", "dma"; interrupts = ; interrupt-names = "common"; ti,buffer-size = <128>; ti,hwmods = "mcbsp2"; dmas = <&sdma 17>, <&sdma 18>; dma-names = "tx", "rx"; status = "disabled"; }; mcbsp3: mcbsp@40126000 { compatible = "ti,omap4-mcbsp"; reg = <0x40126000 0xff>, /* MPU private access */ <0x49026000 0xff>; /* L3 Interconnect */ reg-names = "mpu", "dma"; interrupts = ; interrupt-names = "common"; ti,buffer-size = <128>; ti,hwmods = "mcbsp3"; dmas = <&sdma 19>, <&sdma 20>; dma-names = "tx", "rx"; status = "disabled"; }; target-module@40128000 { compatible = "ti,sysc-mcasp", "ti,sysc"; ti,hwmods = "mcasp"; reg = <0x40128000 0x4>, <0x40128004 0x4>; reg-names = "rev", "sysc"; ti,sysc-sidle = , , , ; clocks = <&abe_clkctrl OMAP4_MCASP_CLKCTRL 0>; clock-names = "fck"; #address-cells = <1>; #size-cells = <1>; ranges = <0x00000000 0x40128000 0x1000>, /* MPU */ <0x49028000 0x49028000 0x1000>; /* L3 */ /* * Child device unsupported by davinci-mcasp. At least * RX path is disabled for omap4, and only DIT mode * works with no I2S. See also old Android kernel * omap-mcasp driver for more information. */ }; target-module@4012c000 { compatible = "ti,sysc-omap4", "ti,sysc"; ti,hwmods = "slimbus1"; reg = <0x4012c000 0x4>, <0x4012c010 0x4>; reg-names = "rev", "sysc"; ti,sysc-mask = ; ti,sysc-sidle = , , , ; clocks = <&abe_clkctrl OMAP4_SLIMBUS1_CLKCTRL 0>; clock-names = "fck"; #address-cells = <1>; #size-cells = <1>; ranges = <0x00000000 0x4012c000 0x1000>, /* MPU */ <0x4902c000 0x4902c000 0x1000>; /* L3 */ /* No child device binding or driver in mainline */ }; target-module@401f1000 { compatible = "ti,sysc-omap4", "ti,sysc"; ti,hwmods = "aess"; reg = <0x401f1000 0x4>, <0x401f1010 0x4>; reg-names = "rev", "sysc"; ti,sysc-midle = , , , ; ti,sysc-sidle = , , ; clocks = <&abe_clkctrl OMAP4_AESS_CLKCTRL 0>; clock-names = "fck"; #address-cells = <1>; #size-cells = <1>; ranges = <0x00000000 0x401f1000 0x1000>, /* MPU */ <0x490f1000 0x490f1000 0x1000>; /* L3 */ /* * No child device binding or driver in mainline. * See Android tree and related upstreaming efforts * for the old driver. */ }; dmm@4e000000 { compatible = "ti,omap4-dmm"; reg = <0x4e000000 0x800>; interrupts = <0 113 0x4>; ti,hwmods = "dmm"; }; emif1: emif@4c000000 { compatible = "ti,emif-4d"; reg = <0x4c000000 0x100>; interrupts = ; ti,hwmods = "emif1"; ti,no-idle-on-init; phy-type = <1>; hw-caps-read-idle-ctrl; hw-caps-ll-interface; hw-caps-temp-alert; }; emif2: emif@4d000000 { compatible = "ti,emif-4d"; reg = <0x4d000000 0x100>; interrupts = ; ti,hwmods = "emif2"; ti,no-idle-on-init; phy-type = <1>; hw-caps-read-idle-ctrl; hw-caps-ll-interface; hw-caps-temp-alert; }; timer5: timer@40138000 { compatible = "ti,omap4430-timer"; reg = <0x40138000 0x80>, <0x49038000 0x80>; interrupts = ; ti,hwmods = "timer5"; ti,timer-dsp; clocks = <&abe_clkctrl OMAP4_TIMER5_CLKCTRL 24>; clock-names = "fck"; }; timer6: timer@4013a000 { compatible = "ti,omap4430-timer"; reg = <0x4013a000 0x80>, <0x4903a000 0x80>; interrupts = ; ti,hwmods = "timer6"; ti,timer-dsp; clocks = <&abe_clkctrl OMAP4_TIMER6_CLKCTRL 24>; clock-names = "fck"; }; timer7: timer@4013c000 { compatible = "ti,omap4430-timer"; reg = <0x4013c000 0x80>, <0x4903c000 0x80>; interrupts = ; ti,hwmods = "timer7"; ti,timer-dsp; clocks = <&abe_clkctrl OMAP4_TIMER7_CLKCTRL 24>; clock-names = "fck"; }; timer8: timer@4013e000 { compatible = "ti,omap4430-timer"; reg = <0x4013e000 0x80>, <0x4903e000 0x80>; interrupts = ; ti,hwmods = "timer8"; ti,timer-pwm; ti,timer-dsp; clocks = <&abe_clkctrl OMAP4_TIMER8_CLKCTRL 24>; clock-names = "fck"; }; dsp: dsp { compatible = "ti,omap4-dsp"; ti,hwmods = "dsp"; syscon-bootreg = <&scm_conf 0x304>; iommus = <&mmu_dsp>; ti,rproc-standby-info = <0x4a004420>; mboxes = <&mailbox &mbox_dsp>; status = "disabled"; }; ipu: ipu@55020000 { compatible = "ti,omap4-ipu"; reg = <0x55020000 0x10000>; reg-names = "l2ram"; ti,hwmods = "ipu"; iommus = <&mmu_ipu>; ti,rproc-standby-info = <0x4a008920>; mboxes = <&mailbox &mbox_ipu>; status = "disabled"; }; aes1: aes@4b501000 { compatible = "ti,omap4-aes"; ti,hwmods = "aes1"; reg = <0x4b501000 0xa0>; interrupts = ; dmas = <&sdma 111>, <&sdma 110>; dma-names = "tx", "rx"; }; aes2: aes@4b701000 { compatible = "ti,omap4-aes"; ti,hwmods = "aes2"; reg = <0x4b701000 0xa0>; interrupts = ; dmas = <&sdma 114>, <&sdma 113>; dma-names = "tx", "rx"; }; des: des@480a5000 { compatible = "ti,omap4-des"; ti,hwmods = "des"; reg = <0x480a5000 0xa0>; interrupts = ; dmas = <&sdma 117>, <&sdma 116>; dma-names = "tx", "rx"; }; sham: sham@4b100000 { compatible = "ti,omap4-sham"; ti,hwmods = "sham"; reg = <0x4b100000 0x300>; interrupts = ; dmas = <&sdma 119>; dma-names = "rx"; }; abb_mpu: regulator-abb-mpu { compatible = "ti,abb-v2"; regulator-name = "abb_mpu"; #address-cells = <0>; #size-cells = <0>; ti,tranxdone-status-mask = <0x80>; clocks = <&sys_clkin_ck>; ti,settling-time = <50>; ti,clock-cycles = <16>; status = "disabled"; }; abb_iva: regulator-abb-iva { compatible = "ti,abb-v2"; regulator-name = "abb_iva"; #address-cells = <0>; #size-cells = <0>; ti,tranxdone-status-mask = <0x80000000>; clocks = <&sys_clkin_ck>; ti,settling-time = <50>; ti,clock-cycles = <16>; status = "disabled"; }; target-module@56000000 { compatible = "ti,sysc-omap4", "ti,sysc"; ti,hwmods = "gpu"; reg = <0x5601fc00 0x4>, <0x5601fc10 0x4>; reg-names = "rev", "sysc"; ti,sysc-midle = , , , ; ti,sysc-sidle = , , , ; clocks = <&l3_gfx_clkctrl OMAP4_GPU_CLKCTRL 0>; clock-names = "fck"; #address-cells = <1>; #size-cells = <1>; ranges = <0 0x56000000 0x2000000>; /* * Closed source PowerVR driver, no child device * binding or driver in mainline */ }; dss: dss@58000000 { compatible = "ti,omap4-dss"; reg = <0x58000000 0x80>; status = "disabled"; ti,hwmods = "dss_core"; clocks = <&l3_dss_clkctrl OMAP4_DSS_CORE_CLKCTRL 8>; clock-names = "fck"; #address-cells = <1>; #size-cells = <1>; ranges; dispc@58001000 { compatible = "ti,omap4-dispc"; reg = <0x58001000 0x1000>; interrupts = ; ti,hwmods = "dss_dispc"; clocks = <&l3_dss_clkctrl OMAP4_DSS_CORE_CLKCTRL 8>; clock-names = "fck"; }; rfbi: encoder@58002000 { compatible = "ti,omap4-rfbi"; reg = <0x58002000 0x1000>; status = "disabled"; ti,hwmods = "dss_rfbi"; clocks = <&l3_dss_clkctrl OMAP4_DSS_CORE_CLKCTRL 8>, <&l3_div_ck>; clock-names = "fck", "ick"; }; venc: encoder@58003000 { compatible = "ti,omap4-venc"; reg = <0x58003000 0x1000>; status = "disabled"; ti,hwmods = "dss_venc"; clocks = <&l3_dss_clkctrl OMAP4_DSS_CORE_CLKCTRL 11>; clock-names = "fck"; }; dsi1: encoder@58004000 { compatible = "ti,omap4-dsi"; reg = <0x58004000 0x200>, <0x58004200 0x40>, <0x58004300 0x20>; reg-names = "proto", "phy", "pll"; interrupts = ; status = "disabled"; ti,hwmods = "dss_dsi1"; clocks = <&l3_dss_clkctrl OMAP4_DSS_CORE_CLKCTRL 8>, <&l3_dss_clkctrl OMAP4_DSS_CORE_CLKCTRL 10>; clock-names = "fck", "sys_clk"; }; dsi2: encoder@58005000 { compatible = "ti,omap4-dsi"; reg = <0x58005000 0x200>, <0x58005200 0x40>, <0x58005300 0x20>; reg-names = "proto", "phy", "pll"; interrupts = ; status = "disabled"; ti,hwmods = "dss_dsi2"; clocks = <&l3_dss_clkctrl OMAP4_DSS_CORE_CLKCTRL 8>, <&l3_dss_clkctrl OMAP4_DSS_CORE_CLKCTRL 10>; clock-names = "fck", "sys_clk"; }; hdmi: encoder@58006000 { compatible = "ti,omap4-hdmi"; reg = <0x58006000 0x200>, <0x58006200 0x100>, <0x58006300 0x100>, <0x58006400 0x1000>; reg-names = "wp", "pll", "phy", "core"; interrupts = ; status = "disabled"; ti,hwmods = "dss_hdmi"; clocks = <&l3_dss_clkctrl OMAP4_DSS_CORE_CLKCTRL 9>, <&l3_dss_clkctrl OMAP4_DSS_CORE_CLKCTRL 10>; clock-names = "fck", "sys_clk"; dmas = <&sdma 76>; dma-names = "audio_tx"; }; }; }; }; #include "omap4-l4.dtsi" #include "omap44xx-clocks.dtsi"