Merge tag 'kbuild-fixes-v4.19-2' of git://git.kernel.org/pub/scm/linux/kernel/git...
[rpmsg/rpmsg.git] / Makefile
index d5de2db4b5490bc57ac02fd02a9137925b1557ab..e8b599b4dcde4075f8a5060cdff2b38fb5c2bab6 100644 (file)
--- a/Makefile
+++ b/Makefile
@@ -2,7 +2,7 @@
 VERSION = 4
 PATCHLEVEL = 19
 SUBLEVEL = 0
-EXTRAVERSION = -rc3
+EXTRAVERSION = -rc7
 NAME = Merciless Moray
 
 # *DOCUMENTATION*
@@ -299,19 +299,7 @@ KERNELRELEASE = $(shell cat include/config/kernel.release 2> /dev/null)
 KERNELVERSION = $(VERSION)$(if $(PATCHLEVEL),.$(PATCHLEVEL)$(if $(SUBLEVEL),.$(SUBLEVEL)))$(EXTRAVERSION)
 export VERSION PATCHLEVEL SUBLEVEL KERNELRELEASE KERNELVERSION
 
-# SUBARCH tells the usermode build what the underlying arch is.  That is set
-# first, and if a usermode build is happening, the "ARCH=um" on the command
-# line overrides the setting of ARCH below.  If a native build is happening,
-# then ARCH is assigned, getting whatever value it gets normally, and
-# SUBARCH is subsequently ignored.
-
-SUBARCH := $(shell uname -m | sed -e s/i.86/x86/ -e s/x86_64/x86/ \
-                                 -e s/sun4u/sparc64/ \
-                                 -e s/arm.*/arm/ -e s/sa110/arm/ \
-                                 -e s/s390x/s390/ -e s/parisc64/parisc/ \
-                                 -e s/ppc.*/powerpc/ -e s/mips.*/mips/ \
-                                 -e s/sh[234].*/sh/ -e s/aarch64.*/arm64/ \
-                                 -e s/riscv.*/riscv/)
+include scripts/subarch.include
 
 # Cross compiling and selecting different set of gcc/bin-utils
 # ---------------------------------------------------------------------------
@@ -618,6 +606,11 @@ CFLAGS_GCOV        := -fprofile-arcs -ftest-coverage \
        $(call cc-disable-warning,maybe-uninitialized,)
 export CFLAGS_GCOV
 
+# The arch Makefiles can override CC_FLAGS_FTRACE. We may also append it later.
+ifdef CONFIG_FUNCTION_TRACER
+  CC_FLAGS_FTRACE := -pg
+endif
+
 # The arch Makefile can set ARCH_{CPP,A,C}FLAGS to override the default
 # values of the respective KBUILD_* variables
 ARCH_CPPFLAGS :=
@@ -757,9 +750,6 @@ KBUILD_CFLAGS       += $(call cc-option, -femit-struct-debug-baseonly) \
 endif
 
 ifdef CONFIG_FUNCTION_TRACER
-ifndef CC_FLAGS_FTRACE
-CC_FLAGS_FTRACE := -pg
-endif
 ifdef CONFIG_FTRACE_MCOUNT_RECORD
   # gcc 5 supports generating the mcount tables directly
   ifeq ($(call cc-option-yn,-mrecord-mcount),y)