]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - rpmsg/rpmsg.git/blobdiff - arch/arm/boot/dts/am437x-gp-evm.dts
Merge branch 'mailbox-linux-4.19.y' of git://git.ti.com/rpmsg/mailbox into topic...
[rpmsg/rpmsg.git] / arch / arm / boot / dts / am437x-gp-evm.dts
index b93a3c8282ca3df7c1bc5282b7f8477f678351a5..9e34ce39c259754d6dd1117d7488e1f312581dd8 100644 (file)
                debounce-delay-ms = <5>;
                col-scan-delay-us = <2>;
 
-               row-gpios = <&gpio3 21 GPIO_ACTIVE_HIGH /* Bank3, pin21 */
+               pinctrl-names = "default", "sleep";
+               pinctrl-0 = <&matrix_keypad_default>;
+               pinctrl-1 = <&matrix_keypad_sleep>;
+
+               linux,wakeup;
+
+               row-gpios = <&gpio0 3 GPIO_ACTIVE_HIGH /* Bank0, pin3 */
                                &gpio4 3 GPIO_ACTIVE_HIGH /* Bank4, pin3 */
                                &gpio4 2 GPIO_ACTIVE_HIGH>; /* Bank4, pin2 */
 
        beeper: beeper {
                compatible = "gpio-beeper";
                pinctrl-names = "default";
-               pinctrl-0 = <&beeper_pins>;
+               pinctrl-0 = <&beeper_pins_default>;
+               pinctrl-1 = <&beeper_pins_sleep>;
                gpios = <&gpio4 12 GPIO_ACTIVE_HIGH>;
        };
 };
 
 &am43xx_pinmux {
        pinctrl-names = "default", "sleep";
-       pinctrl-0 = <&wlan_pins_default>;
+       pinctrl-0 = <&wlan_pins_default &ddr3_vtt_toggle_default &unused_pins &debugss_pins>;
        pinctrl-1 = <&wlan_pins_sleep>;
 
+       ddr3_vtt_toggle_default: ddr_vtt_toggle_default {
+               pinctrl-single,pins = <
+                       0x25C (DS0_PULL_UP_DOWN_EN | PIN_OUTPUT_PULLUP | DS0_FORCE_OFF_MODE | MUX_MODE7) /* spi0_cs0.gpio5_7 */
+               >;
+       };
+
        i2c0_pins: i2c0_pins {
                pinctrl-single,pins = <
                        AM4372_IOPAD(0x988, PIN_INPUT_PULLUP | SLEWCTRL_FAST | MUX_MODE0)  /* i2c0_sda.i2c0_sda */
                >;
        };
 
+       beeper_pins_default: beeper_pins_default {
+               pinctrl-single,pins = <
+                       AM4372_IOPAD(0x9e0, PIN_OUTPUT_PULLUP | MUX_MODE7)      /* cam1_field.gpio4_12 */
+               >;
+       };
+
+       beeper_pins_sleep: beeper_pins_sleep {
+               pinctrl-single,pins = <
+                       AM4372_IOPAD(0x9e0, PIN_INPUT_PULLDOWN | MUX_MODE7)     /* cam1_field.gpio4_12 */
+               >;
+       };
+
+       unused_pins: unused_pins {
+               pinctrl-single,pins = <
+                       AM4372_IOPAD(0x854, PIN_INPUT_PULLDOWN | MUX_MODE7)
+                       AM4372_IOPAD(0x858, PIN_INPUT_PULLDOWN | MUX_MODE7)
+                       AM4372_IOPAD(0x860, PIN_INPUT_PULLDOWN | MUX_MODE7)
+                       AM4372_IOPAD(0x864, PIN_INPUT_PULLDOWN | MUX_MODE7)
+                       AM4372_IOPAD(0x868, PIN_INPUT_PULLDOWN | MUX_MODE7)
+                       AM4372_IOPAD(0x86c, PIN_INPUT_PULLDOWN | MUX_MODE7)
+                       AM4372_IOPAD(0x950, PIN_INPUT_PULLDOWN | MUX_MODE7)
+                       AM4372_IOPAD(0x990, PIN_INPUT_PULLDOWN | MUX_MODE7)
+                       AM4372_IOPAD(0x994, PIN_INPUT_PULLDOWN | MUX_MODE7)
+                       AM4372_IOPAD(0x998, PIN_INPUT_PULLDOWN | MUX_MODE7)
+                       AM4372_IOPAD(0x99c, PIN_INPUT_PULLDOWN | MUX_MODE7)
+                       AM4372_IOPAD(0x9a0, PIN_INPUT_PULLDOWN | MUX_MODE7)
+                       AM4372_IOPAD(0xa3c, PIN_INPUT | PULL_DISABLE | MUX_MODE7)
+                       AM4372_IOPAD(0xa40, PIN_INPUT_PULLDOWN | MUX_MODE7)
+                       AM4372_IOPAD(0xa44, PIN_INPUT_PULLDOWN | MUX_MODE7)
+                       AM4372_IOPAD(0xa48, PIN_INPUT_PULLDOWN | MUX_MODE7)
+                       AM4372_IOPAD(0xa4c, PIN_INPUT_PULLDOWN | MUX_MODE7)
+                       AM4372_IOPAD(0xa50, PIN_INPUT_PULLDOWN | MUX_MODE7)
+                       AM4372_IOPAD(0xa54, PIN_INPUT | PULL_DISABLE | MUX_MODE7)
+                       AM4372_IOPAD(0xa58, PIN_INPUT_PULLDOWN | MUX_MODE7)
+                       AM4372_IOPAD(0xa60, PIN_INPUT | PULL_DISABLE | MUX_MODE7)
+                       AM4372_IOPAD(0xa68, PIN_INPUT_PULLDOWN | MUX_MODE7)
+                       AM4372_IOPAD(0xa70, PIN_INPUT_PULLDOWN | MUX_MODE7)
+                       AM4372_IOPAD(0xa78, PIN_INPUT_PULLDOWN | MUX_MODE7)
+                       AM4372_IOPAD(0xa7c, PIN_INPUT | PULL_DISABLE)
+                       AM4372_IOPAD(0xac8, PIN_INPUT_PULLDOWN)
+                       AM4372_IOPAD(0xad4, PIN_INPUT_PULLDOWN)
+                       AM4372_IOPAD(0xad8, PIN_INPUT_PULLDOWN | MUX_MODE7)
+                       AM4372_IOPAD(0xadc, PIN_INPUT_PULLDOWN | MUX_MODE7)
+                       AM4372_IOPAD(0xae0, PIN_INPUT_PULLDOWN | MUX_MODE7)
+                       AM4372_IOPAD(0xae4, PIN_INPUT_PULLDOWN | MUX_MODE7)
+                       AM4372_IOPAD(0xae8, PIN_INPUT_PULLDOWN | MUX_MODE7)
+                       AM4372_IOPAD(0xaec, PIN_INPUT_PULLDOWN | MUX_MODE7)
+                       AM4372_IOPAD(0xaf0, PIN_INPUT_PULLDOWN | MUX_MODE7)
+                       AM4372_IOPAD(0xaf4, PIN_INPUT_PULLDOWN | MUX_MODE7)
+                       AM4372_IOPAD(0xaf8, PIN_INPUT_PULLDOWN | MUX_MODE7)
+                       AM4372_IOPAD(0xafc, PIN_INPUT_PULLDOWN | MUX_MODE7)
+                       AM4372_IOPAD(0xb00, PIN_INPUT_PULLDOWN | MUX_MODE7)
+                       AM4372_IOPAD(0xb04, PIN_INPUT_PULLDOWN | MUX_MODE7)
+                       AM4372_IOPAD(0xb08, PIN_INPUT_PULLDOWN | MUX_MODE7)
+                       AM4372_IOPAD(0xb0c, PIN_INPUT_PULLDOWN | MUX_MODE7)
+                       AM4372_IOPAD(0xb10, PIN_INPUT_PULLDOWN | MUX_MODE7)
+                       AM4372_IOPAD(0xb14, PIN_INPUT_PULLDOWN | MUX_MODE7)
+                       AM4372_IOPAD(0xb18, PIN_INPUT_PULLDOWN | MUX_MODE7)
+               >;
+       };
+
+       debugss_pins: pinmux_debugss_pins {
+               pinctrl-single,pins = <
+                       AM4372_IOPAD(0xa90, PIN_INPUT_PULLDOWN)
+                       AM4372_IOPAD(0xa94, PIN_INPUT_PULLDOWN)
+                       AM4372_IOPAD(0xa98, PIN_INPUT_PULLDOWN)
+                       AM4372_IOPAD(0xa9c, PIN_INPUT_PULLDOWN)
+                       AM4372_IOPAD(0xaa0, PIN_INPUT_PULLDOWN)
+                       AM4372_IOPAD(0xaa4, PIN_INPUT_PULLDOWN)
+                       AM4372_IOPAD(0xaa8, PIN_INPUT_PULLDOWN)
+               >;
+       };
+
        uart0_pins_default: uart0_pins_default {
                pinctrl-single,pins = <
-                       AM4372_IOPAD(0x968, PIN_INPUT | MUX_MODE0)              /* uart0_ctsn.uart0_ctsn */
-                       AM4372_IOPAD(0x96C, PIN_OUTPUT_PULLDOWN | MUX_MODE0)    /* uart0_rtsn.uart0_rtsn */
-                       AM4372_IOPAD(0x970, PIN_INPUT_PULLUP | MUX_MODE0)       /* uart0_rxd.uart0_rxd */
-                       AM4372_IOPAD(0x974, PIN_OUTPUT_PULLDOWN | MUX_MODE0)    /* uart0_txd.uart0_txd */
+                       AM4372_IOPAD(0x968, DS0_PULL_UP_DOWN_EN | INPUT_EN | MUX_MODE0) /* uart0_ctsn.uart0_ctsn */
+                       AM4372_IOPAD(0x96C, DS0_PULL_UP_DOWN_EN | INPUT_EN | MUX_MODE0) /* uart0_rtsn.uart0_rtsn */
+                       AM4372_IOPAD(0x970, PIN_INPUT_PULLUP | SLEWCTRL_FAST | DS0_PULL_UP_DOWN_EN | MUX_MODE0) /* uart0_rxd.uart0_rxd */
+                       AM4372_IOPAD(0x974, PIN_INPUT | PULL_DISABLE | SLEWCTRL_FAST | DS0_PULL_UP_DOWN_EN | MUX_MODE0) /* uart0_txd.uart0_txd */
                >;
        };
 
-       beeper_pins: beeper_pins {
+       uart0_pins_sleep: uart0_pins_sleep {
                pinctrl-single,pins = <
-                       AM4372_IOPAD(0x9e0, PIN_OUTPUT_PULLUP | MUX_MODE7)      /* cam1_field.gpio4_12 */
+                       AM4372_IOPAD(0x968, DS0_PULL_UP_DOWN_EN | INPUT_EN | MUX_MODE7) /* uart0_ctsn.uart0_ctsn */
+                       AM4372_IOPAD(0x96C, DS0_PULL_UP_DOWN_EN | INPUT_EN | MUX_MODE7) /* uart0_rtsn.uart0_rtsn */
+                       AM4372_IOPAD(0x970, PIN_INPUT_PULLUP | SLEWCTRL_FAST | DS0_PULL_UP_DOWN_EN | MUX_MODE0) /* uart0_rxd.uart0_rxd */
+                       AM4372_IOPAD(0x974, PIN_INPUT_PULLDOWN | SLEWCTRL_FAST | DS0_PULL_UP_DOWN_EN | MUX_MODE0) /* uart0_txd.uart0_txd */
+               >;
+       };
+
+       matrix_keypad_default: matrix_keypad_default {
+               pinctrl-single,pins = <
+                       AM4372_IOPAD(0x9a4, PIN_OUTPUT | MUX_MODE7)
+                       AM4372_IOPAD(0x9a8, PIN_OUTPUT | MUX_MODE7)
+                       AM4372_IOPAD(0x9ac, PIN_INPUT | PULL_DISABLE | MUX_MODE9)
+                       AM4372_IOPAD(0x954, PIN_INPUT_PULLDOWN | MUX_MODE0)
                >;
        };
 
+       matrix_keypad_sleep: matrix_keypad_sleep {
+               pinctrl-single,pins = <
+                       AM4372_IOPAD(0x9a4, PULL_UP | MUX_MODE7)
+                       AM4372_IOPAD(0x9a8, PULL_UP | MUX_MODE7)
+                       AM4372_IOPAD(0x9ac, PIN_INPUT | PULL_DISABLE | MUX_MODE9)
+                       AM4372_IOPAD(0x954, PIN_INPUT_PULLDOWN | MUX_MODE0)
+               >;
+       };
 };
 
 &uart0 {
        };
 };
 
+&uart0 {
+       status = "okay";
+       pinctrl-names = "default", "sleep";
+       pinctrl-0 = <&uart0_pins_default>;
+       pinctrl-1 = <&uart0_pins_sleep>;
+};
+
 &dss {
        status = "ok";
 
        cpu0-supply = <&dcdc2>;
 };
 
+&wkup_m3_ipc {
+       ti,set-io-isolation;
+       ti,scale-data-fw = "am43x-evm-scale-data.bin";
+};
+
 &pruss_soc_bus {
        status = "okay";