index 9ab8f8dee942e3f29b0289e71edc8686c0c2f112..b8ce939fac21df4fe8da98197a1c103014281fef 100644 (file)
--- a/drivers/mmc/host/Kconfig
+++ b/drivers/mmc/host/Kconfig
YMMV.
+config MMC_SDHCI_BCM_KONA
+ tristate "SDHCI support on Broadcom KONA platform"
+ depends on ARCH_BCM
+ select MMC_SDHCI_PLTFM
+ help
+ This selects the Broadcom Kona Secure Digital Host Controller
+ Interface(SDHCI) support.
+ This is used in Broadcom mobile SoCs.
+
+ If you have a controller with this interface, say Y or M here.
+
config MMC_SDHCI_BCM2835
tristate "SDHCI platform support for the BCM2835 SD/MMC Controller"
depends on ARCH_BCM2835
config MMC_OMAP_HS
tristate "TI OMAP High Speed Multimedia Card Interface support"
- depends on SOC_OMAP2430 || ARCH_OMAP3 || ARCH_OMAP4
+ depends on ARCH_OMAP2PLUS || COMPILE_TEST
help
This selects the TI OMAP High Speed Multimedia card Interface.
- If you have an OMAP2430 or OMAP3 board or OMAP4 board with a
- Multimedia Card slot, say Y or M here.
+ If you have an omap2plus board with a Multimedia Card slot,
+ say Y or M here.
If unsure, say N.
Synopsys DesignWare Memory Card Interface driver. Select this option
for platforms based on Exynos4 and Exynos5 SoC's.
+config MMC_DW_SOCFPGA
+ tristate "SOCFPGA specific extensions for Synopsys DW Memory Card Interface"
+ depends on MMC_DW && MFD_SYSCON
+ select MMC_DW_PLTFM
+ help
+ This selects support for Altera SoCFPGA specific extensions to the
+ Synopsys DesignWare Memory Card Interface driver.
+
config MMC_DW_PCI
tristate "Synopsys Designware MCI support on PCI bus"
depends on MMC_DW && PCI