index 90bccae7015ba5a0f121e032007241ee9c183b42..4e915b62342c3cadd644672bbd4c08e5d2773135 100644 (file)
if (len <= 0)
return NULL;
- /* handle R5-view of ATCM addresses first using address 0 */
- size = core->mem[0].size;
- if (da >= 0 && ((da + len) <= size)) {
- offset = da;
- va = core->mem[0].cpu_addr + offset;
- return (__force void *)va;
- }
-
- /* handle SoC-view addresses for ATCM and BTCM */
+ /* handle both R5 and SoC views of ATCM and BTCM */
for (i = 0; i < core->num_mems; i++) {
bus_addr = core->mem[i].bus_addr;
dev_addr = core->mem[i].dev_addr;
size = core->mem[i].size;
- if (da >= bus_addr &&
- ((da + len) <= (bus_addr + size))) {
+ /* handle R5-view addresses of TCMs */
+ if (da >= dev_addr && ((da + len) <= (dev_addr + size))) {
+ offset = da - dev_addr;
+ va = core->mem[i].cpu_addr + offset;
+ return (__force void *)va;
+ }
+
+ /* handle SoC-view addresses of TCMs */
+ if (da >= bus_addr && ((da + len) <= (bus_addr + size))) {
offset = da - bus_addr;
va = core->mem[i].cpu_addr + offset;
return (__force void *)va;
for (i = 0; i < num_mems; i++) {
res = platform_get_resource_byname(pdev, IORESOURCE_MEM,
mem_names[i]);
- core->mem[i].cpu_addr = devm_ioremap_resource(dev, res);
- if (IS_ERR(core->mem[i].cpu_addr)) {
- dev_err(dev, "failed to parse and map %s memory\n",
+ if (!res) {
+ dev_err(dev, "found no memory resource for %s\n",
mem_names[i]);
+ ret = -EINVAL;
+ goto fail;
+ }
+ if (!devm_request_mem_region(dev, res->start,
+ resource_size(res),
+ dev_name(dev))) {
+ dev_err(dev, "could not request %s region for resource\n",
+ mem_names[i]);
+ ret = -EBUSY;
+ goto fail;
+ }
+
+ core->mem[i].cpu_addr = devm_ioremap_wc(dev, res->start,
+ resource_size(res));
+ if (IS_ERR(core->mem[i].cpu_addr)) {
+ dev_err(dev, "failed to map %s memory\n", mem_names[i]);
ret = PTR_ERR(core->mem[i].cpu_addr);
+ devm_release_mem_region(dev, res->start,
+ resource_size(res));
goto fail;
}
core->mem[i].bus_addr = res->start;