index 6eb21982cda9bfe72ff2249d29fd53598aa234cb..afa55c9c9d94c201f9d5e1a9d50142ee0af0794e 100644 (file)
* Keerthy <j-keerthy@ti.com>
*/
+#include <linux/delay.h>
#include <linux/io.h>
#include <linux/module.h>
#include <linux/of_platform.h>
#include <linux/platform_data/ti-pruss.h>
+#define SYSCFG_STANDBY_INIT BIT(4)
+#define SYSCFG_SUB_MWAIT_READY BIT(5)
+
/**
* struct pruss_soc_bus - PRUSS SoC bus structure
* @syscfg: kernel mapped address for SYSCFG register
+ * @in_standby: flag for storing standby status
* @has_reset: cached variable for storing global module reset flag
*/
struct pruss_soc_bus {
void __iomem *syscfg;
+ bool in_standby;
bool has_reset;
};
bool has_reset;
};
+static inline void pruss_soc_bus_rmw(void __iomem *reg, u32 mask, u32 set)
+{
+ u32 val;
+
+ val = readl_relaxed(reg);
+ val &= ~mask;
+ val |= (set & mask);
+ writel_relaxed(val, reg);
+}
+
+/*
+ * This function programs the PRUSS_SYSCFG.STANDBY_INIT bit to achieve dual
+ * functionalities - one is to deassert the MStandby signal to the device
+ * PRCM, and the other is to enable OCP master ports to allow accesses
+ * outside of the PRU-ICSS. The function has to wait for the PRCM to
+ * acknowledge through the monitoring of the PRUSS_SYSCFG.SUB_MWAIT bit.
+ */
+static
+int __maybe_unused pruss_soc_bus_enable_ocp_master_ports(struct device *dev)
+{
+ struct pruss_soc_bus *psoc_bus = dev_get_drvdata(dev);
+ u32 syscfg_val, i;
+ bool ready = false;
+
+ pruss_soc_bus_rmw(psoc_bus->syscfg, SYSCFG_STANDBY_INIT, 0);
+
+ /* wait till we are ready for transactions - delay is arbitrary */
+ for (i = 0; i < 10; i++) {
+ syscfg_val = readl_relaxed(psoc_bus->syscfg);
+ ready = !(syscfg_val & SYSCFG_SUB_MWAIT_READY);
+ if (ready)
+ break;
+ udelay(5);
+ }
+
+ if (!ready) {
+ dev_err(dev, "timeout waiting for SUB_MWAIT_READY\n");
+ return -ETIMEDOUT;
+ }
+
+ return 0;
+}
+
+static int __maybe_unused pruss_soc_bus_suspend(struct device *dev)
+{
+ struct pruss_soc_bus *psoc_bus = dev_get_drvdata(dev);
+ u32 syscfg_val;
+
+ syscfg_val = readl_relaxed(psoc_bus->syscfg);
+ psoc_bus->in_standby = syscfg_val & SYSCFG_STANDBY_INIT;
+
+ /* initiate MStandby, undo the MStandby config in probe */
+ if (!psoc_bus->in_standby) {
+ pruss_soc_bus_rmw(psoc_bus->syscfg, SYSCFG_STANDBY_INIT,
+ SYSCFG_STANDBY_INIT);
+ }
+
+ return 0;
+}
+
+static int __maybe_unused pruss_soc_bus_resume(struct device *dev)
+{
+ struct pruss_soc_bus *psoc_bus = dev_get_drvdata(dev);
+ int ret = 0;
+
+ /* re-enable OCP master ports/disable MStandby */
+ if (!psoc_bus->in_standby) {
+ ret = pruss_soc_bus_enable_ocp_master_ports(dev);
+ if (ret)
+ dev_err(dev, "%s failed\n", __func__);
+ }
+
+ return ret;
+}
+
static int pruss_soc_bus_probe(struct platform_device *pdev)
{
struct device *dev = &pdev->dev;
};
MODULE_DEVICE_TABLE(of, pruss_soc_bus_of_match);
+static SIMPLE_DEV_PM_OPS(pruss_soc_bus_pm_ops,
+ pruss_soc_bus_suspend, pruss_soc_bus_resume);
+
static struct platform_driver pruss_soc_bus_driver = {
.driver = {
.name = "pruss-soc-bus",
+ .pm = &pruss_soc_bus_pm_ops,
.of_match_table = pruss_soc_bus_of_match,
},
.probe = pruss_soc_bus_probe,