author | Greg Kroah-Hartman <gregkh@linuxfoundation.org> | |
Mon, 24 Jul 2017 03:54:31 +0000 (20:54 -0700) | ||
committer | Greg Kroah-Hartman <gregkh@linuxfoundation.org> | |
Mon, 24 Jul 2017 03:54:31 +0000 (20:54 -0700) | ||
commit | 055655a9f0fefef2256310a128a4cdaff8b8c432 | |
tree | 2f7371e23c2aab9cf5134b372a0c4bdf673ed16d | tree | snapshot (tar.xz tar.gz zip) |
parent | 520eccdfe187591a51ea9ab4c1a024ae4d0f68d9 | commit | diff |
parent | 737cc2a593782df6846b3cab7e0f64384f58364a | commit | diff |
Merge tag 'iio-fixes-for-4.13a' of git://git.kernel.org/pub/scm/linux/kernel/git/jic23/iio into staging-linus
Jonathan writes:
First set of IIO fixes for the 4.13 cycle.
* ad2s1210
- Fix negative angular velocity reads (identified by a gcc 7 warning)
* aspeed-adc
- Wait for initialization sequence to finish before enabling channels.
Without it no channels work.
* axp288
- Revert a patch that dropped some bogus register mods. No one is entirely
sure why but it breaks charging on some devices.
- Fix GPADC pin read returning 0. Turns out a small sleep is needed.
* bmc150
- Make sure device is restored to normal state after suspend / resume
cycle. Otherwise, simple sysfs reads are broken.
* tsl2563
- fix wrong event code.
* st-accel
- add spi 3-wire support. Needed to fix the lsm303agr accelerometer
which only had 3 wires in all cases. Side effect is to enable optional
3-wire support for other devices.
* st-pressure
- disable multiread by default for LPS22HB (only effects SPI)
* sun4i-gpadc-iio
- fix unbalanced irq enable / disable
* vf610
- Fix VALT slection for REFSEL bits - ensures we are using the
right reference pins.
Jonathan writes:
First set of IIO fixes for the 4.13 cycle.
* ad2s1210
- Fix negative angular velocity reads (identified by a gcc 7 warning)
* aspeed-adc
- Wait for initialization sequence to finish before enabling channels.
Without it no channels work.
* axp288
- Revert a patch that dropped some bogus register mods. No one is entirely
sure why but it breaks charging on some devices.
- Fix GPADC pin read returning 0. Turns out a small sleep is needed.
* bmc150
- Make sure device is restored to normal state after suspend / resume
cycle. Otherwise, simple sysfs reads are broken.
* tsl2563
- fix wrong event code.
* st-accel
- add spi 3-wire support. Needed to fix the lsm303agr accelerometer
which only had 3 wires in all cases. Side effect is to enable optional
3-wire support for other devices.
* st-pressure
- disable multiread by default for LPS22HB (only effects SPI)
* sun4i-gpadc-iio
- fix unbalanced irq enable / disable
* vf610
- Fix VALT slection for REFSEL bits - ensures we are using the
right reference pins.
drivers/iio/accel/st_accel_core.c | diff1 | | diff2 | | blob | history |
drivers/iio/adc/aspeed_adc.c | diff1 | | diff2 | | blob | history |
drivers/iio/pressure/st_pressure_core.c | diff1 | | diff2 | | blob | history |