]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - rpmsg/rpmsg.git/commit
ARM: dts: am335x-bone-common: Enable PRU-ICSS nodes
authorSuman Anna <s-anna@ti.com>
Tue, 30 Jan 2018 19:36:42 +0000 (13:36 -0600)
committerSuman Anna <s-anna@ti.com>
Sun, 24 Feb 2019 01:20:49 +0000 (19:20 -0600)
commit13a7b9765f60d9675c0663294b118267b72cbae3
tree19e381d8831a8589522baade94fad22cc7fcf877
parentd7da1cae0372643978066723f98fed32b057fe41
ARM: dts: am335x-bone-common: Enable PRU-ICSS nodes

The PRU-ICSS processor bus node and subsystem nodes were left in
disabled state in the base am33xx.dtsi file. Enable both these
PRU-ICSS nodes on all the AM335x beaglebone boards as they mostly
use a AM3358 or a AM3359 SoC which do contain the PRU-ICSS IP.
The PRU nodes are already enabled in the base dts file, and so
become effective automatically with the enabling of these PRU-ICSS
nodes.

The corresponding PRU nodes can be disabled later on if there are
no use-cases defined to use a particular PRU core or the whole
PRU-ICSS subsystem itself if both its PRU cores are unused.

Signed-off-by: Suman Anna <s-anna@ti.com>
arch/arm/boot/dts/am335x-bone-common.dtsi