]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - rpmsg/rpmsg.git/commit
ARM: dts: am335x-icev2: Enable PRU-ICSS nodes
authorSuman Anna <s-anna@ti.com>
Tue, 30 Jan 2018 19:40:45 +0000 (13:40 -0600)
committerSuman Anna <s-anna@ti.com>
Sun, 24 Feb 2019 01:20:49 +0000 (19:20 -0600)
commit3321dd9e019de7f7431b59191d86b1945a112dc4
treebed5251e18b0860335aed8d36ad55744fa4fb4d9
parent4bbfdecfdd7fe089f8b9929428ca334a32753819
ARM: dts: am335x-icev2: Enable PRU-ICSS nodes

The PRU-ICSS processor bus node and subsystem nodes were left in
disabled state in the base am33xx.dtsi file. PRU-ICSS is supported
on the AM335x ICEv2 board, so enable both these PRU-ICSS nodes. The
PRU nodes are already enabled in the base dts file, and so become
effective automatically with the enabling of these PRU-ICSS nodes.

The corresponding PRU nodes can be disabled later on if there are
no use-cases defined to use a particular PRU core or the whole
PRU-ICSS subsystem itself if both its PRU cores are unused.

Signed-off-by: Suman Anna <s-anna@ti.com>
arch/arm/boot/dts/am335x-icev2.dts