]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - rpmsg/rpmsg.git/commit
soc: ti: pruss: Configure different internal ICSSG source clocks
authorSuman Anna <s-anna@ti.com>
Thu, 21 Feb 2019 02:47:05 +0000 (20:47 -0600)
committerSuman Anna <s-anna@ti.com>
Mon, 25 Feb 2019 19:31:39 +0000 (13:31 -0600)
commit427241acbe266a9c0f0309b2b4809faf98d1d528
tree41dd99b6772270f04bc6bbb6aa5f3af18e93d7df
parent34eaa69029748b10823694d84983a87e919f48c1
soc: ti: pruss: Configure different internal ICSSG source clocks

The ICSSG processor subsystems has multiple functional and interface
clock inputs like CORE_CLK, IEP_CLK, UART_CLK, ICLK etc that are sourced
from different PLLs and run at different frequences. Some of these
input clocks are configurable through external muxes, while further
muxing can be achieved on the actual internal ICSSG Core and IEP clocks
used by the ICSSG sub-modules through registers in the CFG space to
choose between the different IP-level input clocks.

The default functional source clock for IEP module within ICSSG
instances on K3 AM65x SoCs is CPSWHWDIV_CLKOUT2, which runs at a
frequency of 200 MHz. The default CORE_CLK is derived from
PER1HSDIV_CLKOUT1 and runs at a frequency of 225 MHz. The ICLK
is derived from the SYSCLK0 and runs at a frequency of 250 MHz.

Configure the internal clock muxes so that both the internal ICSSG
Core Clock and the IEP functional clock are sourced from the ICLK
(VBUSP Clock) clock input so that they run at identical speeds and
at the highest frequency of 250 MHz. This one-time configuration is
performed during the probe (resetting would require a hardware reset
of the ICSSG). This is required to get the lowest latency and achieve
high speed for various ICSSG functionalities (eg: mandatory for
achieving 1G speeds on the ICSSG Ethernet ports).

Signed-off-by: Suman Anna <s-anna@ti.com>
drivers/soc/ti/pruss.c
include/linux/pruss.h