]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - rpmsg/rpmsg.git/commit
ARM: dts: am335x-evmsk: Enable PRU-ICSS nodes
authorSuman Anna <s-anna@ti.com>
Tue, 30 Jan 2018 19:39:00 +0000 (13:39 -0600)
committerSuman Anna <s-anna@ti.com>
Sun, 24 Feb 2019 01:20:49 +0000 (19:20 -0600)
commit4bbfdecfdd7fe089f8b9929428ca334a32753819
tree3ba484b6e504c8d06cb1369b0df17deaa8d455d2
parenteebb00e6f02b5520d98dac02180227facff61fec
ARM: dts: am335x-evmsk: Enable PRU-ICSS nodes

The PRU-ICSS processor bus node and subsystem nodes were left in
disabled state in the base am33xx.dtsi file. PRU-ICSS is supported
on the AM335x SK EVM board, so enable both these PRU-ICSS nodes. The
PRU nodes are already enabled in the base dts file, and so become
effective automatically with the enabling of these PRU-ICSS nodes.

The corresponding PRU nodes can be disabled later on if there are
no use-cases defined to use a particular PRU core or the whole
PRU-ICSS subsystem itself if both its PRU cores are unused.

Signed-off-by: Suman Anna <s-anna@ti.com>
arch/arm/boot/dts/am335x-evmsk.dts