]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - rpmsg/rpmsg.git/commit
ARM: dts: AM4372: Add the PRU-ICSS0 DT node
authorSuman Anna <s-anna@ti.com>
Mon, 18 Feb 2019 19:42:52 +0000 (13:42 -0600)
committerSuman Anna <s-anna@ti.com>
Sun, 24 Feb 2019 01:20:49 +0000 (19:20 -0600)
commit9518252590d63b66af1f68d07e522500d8b175fa
tree702726869a60f3e3512116004dde684abae7bb05
parentcd9c6f5d345124421bbe15d9b5bc53eee3262ea1
ARM: dts: AM4372: Add the PRU-ICSS0 DT node

The AM437x SoC has a second smaller PRU-ICSS subsystem (PRUSS0)
in addition to the primary PRUSS1 instance. The PRUSS0 has less
DRAM per PRU, and no Shared DRAM among other minor differences.
The IEP and MII_RT modules even though present within the IP are
are not pinned out.

This PRUSS0 instance has a weird SoC integration. It shares the
same L3 OCP interconnect interface with PRUSS1, and also shares
its reset line and clocks. Any external accesses from PRUSS0
requires the PRUSS1's PRUSS_SYSCFG register to be programmed
properly. That said, it is its own IP instance (a cut-down version),
and so it has been added as an independent node (sibling node to
PRUSS1 node) and a child node of the PRUSS SoC bus node. This
allows the PRUSS0 instance to be enabled/disabled independently
of the PRUSS1 instance.

The nodes are added in disabled state as not every SoC in the
AM437x family has the PRU-ICSSs (AM4372 SoC lacks the support).
They need to be enabled in the respective board dts file based
on the SoC being used.

The default names for the firmware images for each PRU core are
defined as follows (these can be adjusted either in derivative
board dts files or through sysfs at runtime if required):
     PRU-ICSS0 PRU0 Core: am437x-pru0_0-fw
     PRU-ICSS0 PRU1 Core: am437x-pru0_1-fw

Signed-off-by: Suman Anna <s-anna@ti.com>
arch/arm/boot/dts/am4372.dtsi