]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - rpmsg/rpmsg.git/commit
Merge branch 'i2c/for-4.18' of git://git.kernel.org/pub/scm/linux/kernel/git/wsa...
authorLinus Torvalds <torvalds@linux-foundation.org>
Thu, 14 Jun 2018 07:21:46 +0000 (16:21 +0900)
committerLinus Torvalds <torvalds@linux-foundation.org>
Thu, 14 Jun 2018 07:21:46 +0000 (16:21 +0900)
commit9bca19a01d50143b736f0f59eb3ccc05b1106172
tree3321118b4a6bd4c949634bbdbb3d2c03454ae33b
parent463f202172c31b9c36278001cabfbad4e12da42e
parent53e39628ac228fada53cc0106be62c6f65f67501
Merge branch 'i2c/for-4.18' of git://git.kernel.org/pub/scm/linux/kernel/git/wsa/linux

Pull i2c updates from Wolfram Sang:

 - mainly feature additions to drivers (stm32f7, qup, xlp9xx, mlxcpld, ...)

 - conversion to use the i2c_8bit_addr_from_msg macro consistently

 - move includes to platform_data

 - core updates to allow the (still in review) I3C subsystem to connect

 - and the regular share of smaller driver updates

* 'i2c/for-4.18' of git://git.kernel.org/pub/scm/linux/kernel/git/wsa/linux: (68 commits)
  i2c: qup: fix building without CONFIG_ACPI
  i2c: tegra: Remove suspend-resume
  i2c: imx-lpi2c: Switch to SPDX identifier
  i2c: mxs: Switch to SPDX identifier
  i2c: busses: make use of i2c_8bit_addr_from_msg
  i2c: algos: make use of i2c_8bit_addr_from_msg
  i2c: rcar: document R8A77980 bindings
  i2c: qup: Add command-line parameter to override SCL frequency
  i2c: qup: Correct duty cycle for FM and FM+
  i2c: qup: Add support for Fast Mode Plus
  i2c: qup: add probe path for Centriq ACPI devices
  i2c: robotfuzz-osif: drop pointless test
  i2c: robotfuzz-osif: remove pointless local variable
  i2c: rk3x: Don't print visible virtual mapping MMIO address
  i2c: opal: don't check number of messages in the driver
  i2c: ibm_iic: don't check number of messages in the driver
  i2c: imx: Switch to SPDX identifier
  i2c: mux: pca954x: merge calls to of_match_device and of_device_get_match_data
  i2c: mux: demux-pinctrl: use proper parent device for demux adapter
  i2c: mux: improve error message for failed symlink
  ...
19 files changed:
Documentation/i2c/busses/i2c-ocores
MAINTAINERS
arch/arm/mach-omap2/common.h
arch/arm/mach-omap2/omap_hwmod_3xxx_data.c
arch/arm/mach-omap2/omap_hwmod_44xx_data.c
arch/arm/mach-omap2/omap_hwmod_54xx_data.c
arch/arm/mach-omap2/omap_hwmod_7xx_data.c
arch/arm/mach-pxa/palmz72.c
arch/arm/mach-pxa/viper.c
arch/arm/mach-sa1100/simpad.c
drivers/i2c/busses/Kconfig
drivers/i2c/busses/i2c-ocores.c
drivers/i2c/busses/i2c-qup.c
drivers/i2c/i2c-core-base.c
drivers/i2c/muxes/i2c-mux-gpio.c
drivers/i2c/muxes/i2c-mux-reg.c
drivers/media/platform/marvell-ccic/mmp-driver.c
drivers/mfd/sm501.c
drivers/mfd/timberdale.c