]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - rpmsg/rpmsg.git/commit
ARM: dts: keystone-k2g: Add PRUSS GPIO controller nodes
authorSuman Anna <s-anna@ti.com>
Wed, 20 Feb 2019 16:22:05 +0000 (10:22 -0600)
committerSuman Anna <s-anna@ti.com>
Sun, 24 Feb 2019 01:20:51 +0000 (19:20 -0600)
commita7c3fb30e0a0830f8906a728267d0ebc6d976115
tree654259ee0abcc4852173636cab48c3bb6ed00fb5
parentb04d8e425a60ed2172fd1277a6ca313fbb173cd7
ARM: dts: keystone-k2g: Add PRUSS GPIO controller nodes

Add the PRUSS GPIO controller nodes on the 66AK2G SoC. These can
be used to send interrupts to specific PRUSS subsystem instances
present on the SoC. Each PRUSS is capable of receiving an interrupt
each from two such nodes. The IP is identical to that of the
equivalent node for the DSP present on 66AK2G SoC.

Signed-off-by: Suman Anna <s-anna@ti.com>
arch/arm/boot/dts/keystone-k2g.dtsi