author | Suman Anna <s-anna@ti.com> | |
Tue, 30 Jan 2018 19:38:00 +0000 (13:38 -0600) | ||
committer | Suman Anna <s-anna@ti.com> | |
Sun, 24 Feb 2019 01:20:49 +0000 (19:20 -0600) | ||
commit | eebb00e6f02b5520d98dac02180227facff61fec | |
tree | e9a7b56b0536820f554eb77d26cb7044fd09dfd2 | tree | snapshot (tar.xz tar.gz zip) |
parent | 13a7b9765f60d9675c0663294b118267b72cbae3 | commit | diff |
ARM: dts: am335x-evm: Enable PRU-ICSS nodes
The PRU-ICSS processor bus node and subsystem nodes were left in
disabled state in the base am33xx.dtsi file. PRU-ICSS is supported
on the AM335x EVM, so enable both these PRU-ICSS nodes. The PRU
nodes are already enabled in the base dts file, and so become
effective automatically with the enabling of these PRU-ICSS nodes.
The corresponding PRU nodes can be disabled later on if there are
no use-cases defined to use a particular PRU core or the whole
PRU-ICSS subsystem itself if both its PRU cores are unused.
Signed-off-by: Suman Anna <s-anna@ti.com>
The PRU-ICSS processor bus node and subsystem nodes were left in
disabled state in the base am33xx.dtsi file. PRU-ICSS is supported
on the AM335x EVM, so enable both these PRU-ICSS nodes. The PRU
nodes are already enabled in the base dts file, and so become
effective automatically with the enabling of these PRU-ICSS nodes.
The corresponding PRU nodes can be disabled later on if there are
no use-cases defined to use a particular PRU core or the whole
PRU-ICSS subsystem itself if both its PRU cores are unused.
Signed-off-by: Suman Anna <s-anna@ti.com>
arch/arm/boot/dts/am335x-evm.dts | diff | blob | history |