]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - rpmsg/rpmsg.git/commit
ARM: dts: omap5-uevm: Add CMA reserved memory nodes for rprocs
authorSuman Anna <s-anna@ti.com>
Wed, 6 Sep 2017 18:46:16 +0000 (13:46 -0500)
committerSuman Anna <s-anna@ti.com>
Tue, 27 Feb 2018 03:32:29 +0000 (21:32 -0600)
commitf401f30add6a4af0cd50815a62eea7db83b95a51
treea5528ba064d9663aacbdf9d936dfefddb4bc1bdc
parentc0e9ec7aa3c86fd36f36824fdd2104eb609c2a8c
ARM: dts: omap5-uevm: Add CMA reserved memory nodes for rprocs

The CMA reserved memory nodes have been added for the IPU and DSP
remoteproc devices on OMAP5 uEVM board. The current CMA pools and
sizes are defined statically for each device. The starting addresses
are fixed to meet current dependencies on the remote processor
firmwares, and will go away when the remote-side code has been
improved to gather this information runtime during its initialization.

The nodes are assigned to the respective rproc device nodes, but are
disabled so that they are not created unnecessarily without enabling
the corresponding rproc devices.

Signed-off-by: Suman Anna <s-anna@ti.com>
arch/arm/boot/dts/omap5-uevm.dts