]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - rpmsg/rpmsg.git/commitdiff
ata: ahci_platform: Manage SATA PHY
authorRoger Quadros <rogerq@ti.com>
Sat, 22 Feb 2014 15:53:40 +0000 (16:53 +0100)
committerDan Murphy <DMurphy@ti.com>
Mon, 9 Jun 2014 13:02:07 +0000 (08:02 -0500)
[ Upstream commit 21b5faeec229d4f70a7f60a7b0b065c98198f491 ]

Some platforms have a PHY hooked up to the SATA controller. The PHY
needs to be initialized and powered up for SATA to work. We do that
using the PHY framework.

tj: Minor comment formatting updates.

CC: Balaji T K <balajitk@ti.com>
Signed-off-by: Roger Quadros <rogerq@ti.com>
Signed-off-by: Hans de Goede <hdegoede@redhat.com>
Signed-off-by: Tejun Heo<tj@kernel.org>
Signed-off-by: Dan Murphy <DMurphy@ti.com>
drivers/ata/ahci.h
drivers/ata/ahci_platform.c

index bf8100c51142bd1c7a6757290c8a1c5e2ce9e4c5..3ab7ac9bb6a79a14a4c82a062d2b8217114d783f 100644 (file)
@@ -37,6 +37,7 @@
 
 #include <linux/clk.h>
 #include <linux/libata.h>
+#include <linux/phy/phy.h>
 #include <linux/regulator/consumer.h>
 
 /* Enclosure Management Control */
@@ -325,6 +326,7 @@ struct ahci_host_priv {
        u32                     em_msg_type;    /* EM message type */
        struct clk              *clks[AHCI_MAX_CLKS]; /* Optional */
        struct regulator        *target_pwr;    /* Optional */
+       struct phy              *phy;           /* If platform uses phy */
        void                    *plat_data;     /* Other platform data */
        /*
         * Optional ahci_start_engine override, if not set this gets set to the
index 968e7d94af17778b4f114211ba74385b962b2de2..243dde36cd98cacae952185942922e1667f83d66 100644 (file)
@@ -22,6 +22,7 @@
 #include <linux/platform_device.h>
 #include <linux/libata.h>
 #include <linux/ahci_platform.h>
+#include <linux/phy/phy.h>
 #include "ahci.h"
 
 static void ahci_host_stop(struct ata_host *host);
@@ -140,6 +141,7 @@ EXPORT_SYMBOL_GPL(ahci_platform_disable_clks);
  * following order:
  * 1) Regulator
  * 2) Clocks (through ahci_platform_enable_clks)
+ * 3) Phy
  *
  * If resource enabling fails at any point the previous enabled resources
  * are disabled in reverse order.
@@ -161,8 +163,23 @@ int ahci_platform_enable_resources(struct ahci_host_priv *hpriv)
        if (rc)
                goto disable_regulator;
 
+       if (hpriv->phy) {
+               rc = phy_init(hpriv->phy);
+               if (rc)
+                       goto disable_clks;
+
+               rc = phy_power_on(hpriv->phy);
+               if (rc) {
+                       phy_exit(hpriv->phy);
+                       goto disable_clks;
+               }
+       }
+
        return 0;
 
+disable_clks:
+       ahci_platform_disable_clks(hpriv);
+
 disable_regulator:
        if (hpriv->target_pwr)
                regulator_disable(hpriv->target_pwr);
@@ -176,11 +193,17 @@ EXPORT_SYMBOL_GPL(ahci_platform_enable_resources);
  *
  * This function disables all ahci_platform managed resources in the
  * following order:
- * 1) Clocks (through ahci_platform_disable_clks)
- * 2) Regulator
+ * 1) Phy
+ * 2) Clocks (through ahci_platform_disable_clks)
+ * 3) Regulator
  */
 void ahci_platform_disable_resources(struct ahci_host_priv *hpriv)
 {
+       if (hpriv->phy) {
+               phy_power_off(hpriv->phy);
+               phy_exit(hpriv->phy);
+       }
+
        ahci_platform_disable_clks(hpriv);
 
        if (hpriv->target_pwr)
@@ -208,6 +231,7 @@ static void ahci_platform_put_resources(struct device *dev, void *res)
  * 2) regulator for controlling the targets power (optional)
  * 3) 0 - AHCI_MAX_CLKS clocks, as specified in the devs devicetree node,
  *    or for non devicetree enabled platforms a single clock
+ *     4) phy (optional)
  *
  * RETURNS:
  * The allocated ahci_host_priv on success, otherwise an ERR_PTR value
@@ -266,6 +290,25 @@ struct ahci_host_priv *ahci_platform_get_resources(
                hpriv->clks[i] = clk;
        }
 
+       hpriv->phy = devm_phy_get(dev, "sata-phy");
+       if (IS_ERR(hpriv->phy)) {
+               rc = PTR_ERR(hpriv->phy);
+               switch (rc) {
+               case -ENODEV:
+               case -ENOSYS:
+                       /* continue normally */
+                       hpriv->phy = NULL;
+                       break;
+
+               case -EPROBE_DEFER:
+                       goto err_out;
+
+               default:
+                       dev_err(dev, "couldn't get sata-phy\n");
+                       goto err_out;
+               }
+       }
+
        devres_remove_group(dev, NULL);
        return hpriv;