summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 4fbd8d1)
raw | patch | inline | side by side (parent: 4fbd8d1)
author | Dave Gerlach <d-gerlach@ti.com> | |
Wed, 17 Jun 2015 19:52:09 +0000 (14:52 -0500) | ||
committer | Santosh Shilimkar <santosh.shilimkar@oracle.com> | |
Sun, 3 Dec 2017 03:27:17 +0000 (19:27 -0800) |
Update the Texas Instruments EMIF binding document to include the device
tree bindings for ti,emif-am3352 and ti,emif-am4372 which are used by
the ti-emif-sram driver to provide low-level PM functionality.
Acked-by: Rob Herring <robh@kernel.org>
Acked-by: Tony Lindgren <tony@atomide.com>
Signed-off-by: Dave Gerlach <d-gerlach@ti.com>
Signed-off-by: Santosh Shilimkar <santosh.shilimkar@oracle.com>
tree bindings for ti,emif-am3352 and ti,emif-am4372 which are used by
the ti-emif-sram driver to provide low-level PM functionality.
Acked-by: Rob Herring <robh@kernel.org>
Acked-by: Tony Lindgren <tony@atomide.com>
Signed-off-by: Dave Gerlach <d-gerlach@ti.com>
Signed-off-by: Santosh Shilimkar <santosh.shilimkar@oracle.com>
Documentation/devicetree/bindings/memory-controllers/ti/emif.txt | patch | blob | history |
diff --git a/Documentation/devicetree/bindings/memory-controllers/ti/emif.txt b/Documentation/devicetree/bindings/memory-controllers/ti/emif.txt
index fd823d6091b29514e0db29a3b73b1c47edbf064f..29a99871e808c5ca146dd8f04407f9b0b6f7b30c 100644 (file)
the value shall be "emif<n>" where <n> is the number of the EMIF
instance with base 1.
+Required only for "ti,emif-am3352" and "ti,emif-am4372":
+- sram : Phandles for generic sram driver nodes,
+ first should be type 'protect-exec' for the driver to use to copy
+ and run PM functions, second should be regular pool to be used for
+ data region for code. See Documentation/devicetree/bindings/sram/sram.txt
+ for more details.
+
Optional properties:
- cs1-used : Have this property if CS1 of this EMIF
instance has a memory part attached to it. If there is a memory
- hw-caps-temp-alert : Have this property if the controller
has capability for generating SDRAM temperature alerts
-Example:
+-Examples:
emif1: emif@0x4c000000 {
compatible = "ti,emif-4d";
hw-caps-ll-interface;
hw-caps-temp-alert;
};
+
+/* From am33xx.dtsi */
+emif: emif@4c000000 {
+ compatible = "ti,emif-am3352";
+ reg = <0x4C000000 0x1000>;
+ sram = <&pm_sram_code
+ &pm_sram_data>;
+};