summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: dbd54fd)
raw | patch | inline | side by side (parent: dbd54fd)
author | Suman Anna <s-anna@ti.com> | |
Wed, 16 Mar 2016 22:15:31 +0000 (17:15 -0500) | ||
committer | Suman Anna <s-anna@ti.com> | |
Mon, 4 Mar 2019 16:02:36 +0000 (10:02 -0600) |
The compatible property for the DSP node is updated to match
the OMAP remoteproc bindings. The node is moved from the soc
node to the ocp node, as this is better suited to use with
pdata-quirks.
The node is updated with the 'syscon-bootreg', 'iommus' and
'mboxes' properties. Note that the node does not have any
'reg' or 'reg-names' properties since it doesn't have any
L2 RAM memory, but only Unicaches.
The node is disabled for now, and should be enabled as per
the individual product configuration in the corresponding
board dts files.
Signed-off-by: Suman Anna <s-anna@ti.com>
the OMAP remoteproc bindings. The node is moved from the soc
node to the ocp node, as this is better suited to use with
pdata-quirks.
The node is updated with the 'syscon-bootreg', 'iommus' and
'mboxes' properties. Note that the node does not have any
'reg' or 'reg-names' properties since it doesn't have any
L2 RAM memory, but only Unicaches.
The node is disabled for now, and should be enabled as per
the individual product configuration in the corresponding
board dts files.
Signed-off-by: Suman Anna <s-anna@ti.com>
arch/arm/boot/dts/omap4.dtsi | patch | blob | history |
index b3ec1e4668204b18a2785ef0bfc9d68914f8d809..fb364d7b13a90e9433ea71d9dba51b3acae8b70e 100644 (file)
sram = <&ocmcram>;
};
- dsp {
- compatible = "ti,omap3-c64";
- ti,hwmods = "dsp";
- };
-
iva {
compatible = "ti,ivahd";
ti,hwmods = "iva";
clock-names = "fck";
};
+ dsp: dsp {
+ compatible = "ti,omap4-dsp";
+ ti,hwmods = "dsp";
+ syscon-bootreg = <&scm_conf 0x304>;
+ iommus = <&mmu_dsp>;
+ mboxes = <&mailbox &mbox_dsp>;
+ status = "disabled";
+ };
+
aes1: aes@4b501000 {
compatible = "ti,omap4-aes";
ti,hwmods = "aes1";