summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: d7da1ca)
raw | patch | inline | side by side (parent: d7da1ca)
author | Suman Anna <s-anna@ti.com> | |
Tue, 30 Jan 2018 19:36:42 +0000 (13:36 -0600) | ||
committer | Suman Anna <s-anna@ti.com> | |
Sun, 24 Feb 2019 01:20:49 +0000 (19:20 -0600) |
The PRU-ICSS processor bus node and subsystem nodes were left in
disabled state in the base am33xx.dtsi file. Enable both these
PRU-ICSS nodes on all the AM335x beaglebone boards as they mostly
use a AM3358 or a AM3359 SoC which do contain the PRU-ICSS IP.
The PRU nodes are already enabled in the base dts file, and so
become effective automatically with the enabling of these PRU-ICSS
nodes.
The corresponding PRU nodes can be disabled later on if there are
no use-cases defined to use a particular PRU core or the whole
PRU-ICSS subsystem itself if both its PRU cores are unused.
Signed-off-by: Suman Anna <s-anna@ti.com>
disabled state in the base am33xx.dtsi file. Enable both these
PRU-ICSS nodes on all the AM335x beaglebone boards as they mostly
use a AM3358 or a AM3359 SoC which do contain the PRU-ICSS IP.
The PRU nodes are already enabled in the base dts file, and so
become effective automatically with the enabling of these PRU-ICSS
nodes.
The corresponding PRU nodes can be disabled later on if there are
no use-cases defined to use a particular PRU core or the whole
PRU-ICSS subsystem itself if both its PRU cores are unused.
Signed-off-by: Suman Anna <s-anna@ti.com>
arch/arm/boot/dts/am335x-bone-common.dtsi | patch | blob | history |
index 73b514dddf65b281b0c3093f40b05496240b5455..e279f0f33c0053203cd6a505c175e03d48b92ddf 100644 (file)
clocks = <&clk_32768_ck>, <&l4_per_clkctrl AM3_CLKDIV32K_CLKCTRL 0>;
clock-names = "ext-clk", "int-clk";
};
+
+&pruss_soc_bus {
+ status = "okay";
+
+ pruss: pruss@4a300000 {
+ status = "okay";
+ };
+};