summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 9c6ccd1)
raw | patch | inline | side by side (parent: 9c6ccd1)
author | Dave Gerlach <d-gerlach@ti.com> | |
Fri, 2 Nov 2018 10:29:10 +0000 (15:59 +0530) | ||
committer | Tero Kristo <t-kristo@ti.com> | |
Tue, 6 Nov 2018 13:25:28 +0000 (15:25 +0200) |
Add pinctrl data for ddr_vtt_toggle pin so that it is configured
for proper state during DeepSleep0. The pin should enter DS0 off mode
and hold the line low so VTT regulator is kept off while suspended.
It is also important for the PULLUP to be set on this pin so that
on removal of isolation, the VTT line is pulled high as a requirement
for bringing the DDR3 out of self-refresh.
This toggling is dependent on the IO isolation controlled by the
wkup_m3. Without placing the IOs into isolation the DS0 states set for
the pin will not be latched into effect during suspend.
Signed-off-by: Dave Gerlach <d-gerlach@ti.com>
Signed-off-by: Keerthy <j-keerthy@ti.com>
for proper state during DeepSleep0. The pin should enter DS0 off mode
and hold the line low so VTT regulator is kept off while suspended.
It is also important for the PULLUP to be set on this pin so that
on removal of isolation, the VTT line is pulled high as a requirement
for bringing the DDR3 out of self-refresh.
This toggling is dependent on the IO isolation controlled by the
wkup_m3. Without placing the IOs into isolation the DS0 states set for
the pin will not be latched into effect during suspend.
Signed-off-by: Dave Gerlach <d-gerlach@ti.com>
Signed-off-by: Keerthy <j-keerthy@ti.com>
arch/arm/boot/dts/am437x-gp-evm.dts | patch | blob | history |
index 5b97c20c5ed49c2de9432742442a322e4e127728..fb7ba0cfaf2989d82c1e492eca49abd74ce2b2a4 100644 (file)
&am43xx_pinmux {
pinctrl-names = "default", "sleep";
- pinctrl-0 = <&wlan_pins_default>;
+ pinctrl-0 = <&wlan_pins_default &ddr3_vtt_toggle_default>;
pinctrl-1 = <&wlan_pins_sleep>;
+ ddr3_vtt_toggle_default: ddr_vtt_toggle_default {
+ pinctrl-single,pins = <
+ 0x25C (DS0_PULL_UP_DOWN_EN | PIN_OUTPUT_PULLUP | DS0_FORCE_OFF_MODE | MUX_MODE7) /* spi0_cs0.gpio5_7 */
+ >;
+ };
+
i2c0_pins: i2c0_pins {
pinctrl-single,pins = <
AM4372_IOPAD(0x988, PIN_INPUT_PULLUP | SLEWCTRL_FAST | MUX_MODE0) /* i2c0_sda.i2c0_sda */