summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 7d58456)
raw | patch | inline | side by side (parent: 7d58456)
author | Niklas Cassel <niklas.cassel@linaro.org> | |
Wed, 31 Oct 2018 15:08:10 +0000 (16:08 +0100) | ||
committer | Greg Kroah-Hartman <gregkh@linuxfoundation.org> | |
Sun, 4 Nov 2018 13:52:49 +0000 (14:52 +0100) |
[ Upstream commit 30549aab146ccb1275230c3b4b4bc6b4181fd54e ]
When building stmmac, it is only possible to select CONFIG_DWMAC_GENERIC,
or any of the glue drivers, when CONFIG_STMMAC_PLATFORM is set.
The only exception is CONFIG_STMMAC_PCI.
When calling of_mdiobus_register(), it will call our ->reset()
callback, which is set to stmmac_mdio_reset().
Most of the code in stmmac_mdio_reset() is protected by a
"#if defined(CONFIG_STMMAC_PLATFORM)", which will evaluate
to false when CONFIG_STMMAC_PLATFORM=m.
Because of this, the phy reset gpio will only be pulled when
stmmac is built as built-in, but not when built as modules.
Fix this by using "#if IS_ENABLED()" instead of "#if defined()".
Signed-off-by: Niklas Cassel <niklas.cassel@linaro.org>
Signed-off-by: David S. Miller <davem@davemloft.net>
Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
When building stmmac, it is only possible to select CONFIG_DWMAC_GENERIC,
or any of the glue drivers, when CONFIG_STMMAC_PLATFORM is set.
The only exception is CONFIG_STMMAC_PCI.
When calling of_mdiobus_register(), it will call our ->reset()
callback, which is set to stmmac_mdio_reset().
Most of the code in stmmac_mdio_reset() is protected by a
"#if defined(CONFIG_STMMAC_PLATFORM)", which will evaluate
to false when CONFIG_STMMAC_PLATFORM=m.
Because of this, the phy reset gpio will only be pulled when
stmmac is built as built-in, but not when built as modules.
Fix this by using "#if IS_ENABLED()" instead of "#if defined()".
Signed-off-by: Niklas Cassel <niklas.cassel@linaro.org>
Signed-off-by: David S. Miller <davem@davemloft.net>
Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
drivers/net/ethernet/stmicro/stmmac/stmmac_mdio.c | patch | blob | history |
diff --git a/drivers/net/ethernet/stmicro/stmmac/stmmac_mdio.c b/drivers/net/ethernet/stmicro/stmmac/stmmac_mdio.c
index f5f37bfa1d588a639c311b75accad5e6033bca86..ff2eeddf588e5631b632d53d13af634b5e3a6cd3 100644 (file)
*/
int stmmac_mdio_reset(struct mii_bus *bus)
{
-#if defined(CONFIG_STMMAC_PLATFORM)
+#if IS_ENABLED(CONFIG_STMMAC_PLATFORM)
struct net_device *ndev = bus->priv;
struct stmmac_priv *priv = netdev_priv(ndev);
unsigned int mii_address = priv->hw->mii.addr;