summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 385d11b)
raw | patch | inline | side by side (parent: 385d11b)
author | Paolo Bonzini <pbonzini@redhat.com> | |
Tue, 16 Jan 2018 15:42:25 +0000 (16:42 +0100) | ||
committer | Ingo Molnar <mingo@kernel.org> | |
Wed, 17 Jan 2018 06:38:39 +0000 (07:38 +0100) |
Processor tracing is already enumerated in word 9 (CPUID[7,0].EBX),
so do not duplicate it in the scattered features word.
Besides being more tidy, this will be useful for KVM when it presents
processor tracing to the guests. KVM selects host features that are
supported by both the host kernel (depending on command line options,
CPU errata, or whatever) and KVM. Whenever a full feature word exists,
KVM's code is written in the expectation that the CPUID bit number
matches the X86_FEATURE_* bit number, but this is not the case for
X86_FEATURE_INTEL_PT.
Signed-off-by: Paolo Bonzini <pbonzini@redhat.com>
Cc: Borislav Petkov <bp@suse.de>
Cc: Linus Torvalds <torvalds@linux-foundation.org>
Cc: Luwei Kang <luwei.kang@intel.com>
Cc: Peter Zijlstra <peterz@infradead.org>
Cc: Radim Krčmář <rkrcmar@redhat.com>
Cc: Thomas Gleixner <tglx@linutronix.de>
Cc: kvm@vger.kernel.org
Link: http://lkml.kernel.org/r/1516117345-34561-1-git-send-email-pbonzini@redhat.com
Signed-off-by: Ingo Molnar <mingo@kernel.org>
so do not duplicate it in the scattered features word.
Besides being more tidy, this will be useful for KVM when it presents
processor tracing to the guests. KVM selects host features that are
supported by both the host kernel (depending on command line options,
CPU errata, or whatever) and KVM. Whenever a full feature word exists,
KVM's code is written in the expectation that the CPUID bit number
matches the X86_FEATURE_* bit number, but this is not the case for
X86_FEATURE_INTEL_PT.
Signed-off-by: Paolo Bonzini <pbonzini@redhat.com>
Cc: Borislav Petkov <bp@suse.de>
Cc: Linus Torvalds <torvalds@linux-foundation.org>
Cc: Luwei Kang <luwei.kang@intel.com>
Cc: Peter Zijlstra <peterz@infradead.org>
Cc: Radim Krčmář <rkrcmar@redhat.com>
Cc: Thomas Gleixner <tglx@linutronix.de>
Cc: kvm@vger.kernel.org
Link: http://lkml.kernel.org/r/1516117345-34561-1-git-send-email-pbonzini@redhat.com
Signed-off-by: Ingo Molnar <mingo@kernel.org>
arch/x86/include/asm/cpufeatures.h | patch | blob | history | |
arch/x86/kernel/cpu/scattered.c | patch | blob | history |
index aa09559b2c0bffdc498ab3210711ec57c93c4b92..25b9375c1484b48f37c5e8f1d7fb286203491d1d 100644 (file)
#define X86_FEATURE_RETPOLINE ( 7*32+12) /* Generic Retpoline mitigation for Spectre variant 2 */
#define X86_FEATURE_RETPOLINE_AMD ( 7*32+13) /* AMD Retpoline mitigation for Spectre variant 2 */
#define X86_FEATURE_INTEL_PPIN ( 7*32+14) /* Intel Processor Inventory Number */
-#define X86_FEATURE_INTEL_PT ( 7*32+15) /* Intel Processor Trace */
#define X86_FEATURE_AVX512_4VNNIW ( 7*32+16) /* AVX-512 Neural Network Instructions */
#define X86_FEATURE_AVX512_4FMAPS ( 7*32+17) /* AVX-512 Multiply Accumulation Single precision */
#define X86_FEATURE_AVX512IFMA ( 9*32+21) /* AVX-512 Integer Fused Multiply-Add instructions */
#define X86_FEATURE_CLFLUSHOPT ( 9*32+23) /* CLFLUSHOPT instruction */
#define X86_FEATURE_CLWB ( 9*32+24) /* CLWB instruction */
+#define X86_FEATURE_INTEL_PT ( 9*32+25) /* Intel Processor Trace */
#define X86_FEATURE_AVX512PF ( 9*32+26) /* AVX-512 Prefetch */
#define X86_FEATURE_AVX512ER ( 9*32+27) /* AVX-512 Exponential and Reciprocal */
#define X86_FEATURE_AVX512CD ( 9*32+28) /* AVX-512 Conflict Detection */
index 05459ad3db46e2139b7d97514899d398c321c541..d0e69769abfd39efea1d3b15fbf4f49b742b700f 100644 (file)
static const struct cpuid_bit cpuid_bits[] = {
{ X86_FEATURE_APERFMPERF, CPUID_ECX, 0, 0x00000006, 0 },
{ X86_FEATURE_EPB, CPUID_ECX, 3, 0x00000006, 0 },
- { X86_FEATURE_INTEL_PT, CPUID_EBX, 25, 0x00000007, 0 },
{ X86_FEATURE_AVX512_4VNNIW, CPUID_EDX, 2, 0x00000007, 0 },
{ X86_FEATURE_AVX512_4FMAPS, CPUID_EDX, 3, 0x00000007, 0 },
{ X86_FEATURE_CAT_L3, CPUID_EBX, 1, 0x00000010, 0 },