]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - rpmsg/rpmsg.git/commitdiff
Merge branch 'x86-fixes-for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git...
authorLinus Torvalds <torvalds@linux-foundation.org>
Sat, 26 Sep 2009 17:13:35 +0000 (10:13 -0700)
committerLinus Torvalds <torvalds@linux-foundation.org>
Sat, 26 Sep 2009 17:13:35 +0000 (10:13 -0700)
* 'x86-fixes-for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/tip/linux-2.6-tip:
  x86: Remove redundant non-NUMA topology functions
  x86: early_printk: Protect against using the same device twice
  x86: Reduce verbosity of "PAT enabled" kernel message
  x86: Reduce verbosity of "TSC is reliable" message
  x86: mce: Use safer ways to access MCE registers
  x86: mce, inject: Use real inject-msg in raise_local
  x86: mce: Fix thermal throttling message storm
  x86: mce: Clean up thermal throttling state tracking code
  x86: split NX setup into separate file to limit unstack-protected code
  xen: check EFER for NX before setting up GDT mapping
  x86: Cleanup linker script using new linker script macros.
  x86: Use section .data.page_aligned for the idt_table.
  x86: convert to use __HEAD and HEAD_TEXT macros.
  x86: convert compressed loader to use __HEAD and HEAD_TEXT macros.
  x86: fix fragile computation of vsyscall address

1  2 
arch/x86/kernel/head_32.S
arch/x86/kernel/head_64.S
arch/x86/kernel/traps.c

Simple merge
Simple merge
Simple merge