]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - rpmsg/rpmsg.git/commitdiff
remoteproc/omap: Check for undefined mailbox messages
authorSuman Anna <s-anna@ti.com>
Thu, 22 Feb 2018 21:07:43 +0000 (15:07 -0600)
committerSuman Anna <s-anna@ti.com>
Wed, 27 Feb 2019 20:35:18 +0000 (14:35 -0600)
Add some checks in the mailbox callback function to limit
any processing in the mailbox callback function to only
certain currently valid messages, and drop all the remaining
messages. A debug message is added to print any such invalid
messages when the appropriate trace control is enabled.

Signed-off-by: Subramaniam Chanderashekarapuram <subramaniam.ca@ti.com>
Signed-off-by: Suman Anna <s-anna@ti.com>
drivers/remoteproc/omap_remoteproc.c
drivers/remoteproc/omap_remoteproc.h

index a96ce9083f7faba98f460aa8cfdde8a6f55dd0d3..a4d7c69be377d0557dd960acec6b028a22d7cbaf 100644 (file)
@@ -80,6 +80,12 @@ static void omap_rproc_mbox_callback(struct mbox_client *client, void *data)
                dev_info(dev, "received echo reply from %s\n", name);
                break;
        default:
+               if (msg >= RP_MBOX_READY && msg < RP_MBOX_END_MSG)
+                       return;
+               if (msg > oproc->rproc->max_notifyid) {
+                       dev_dbg(dev, "dropping unknown message 0x%x", msg);
+                       return;
+               }
                /* msg contains the index of the triggered vring */
                if (rproc_vq_interrupt(oproc->rproc, msg) == IRQ_NONE)
                        dev_dbg(dev, "no message was found in vqid %d\n", msg);
index f6d2036d383d671a14167160a721bde820e910d6..72f656c93caa63e2378f8ef5d3b6dd93ff9008cb 100644 (file)
  *
  * @RP_MBOX_ABORT_REQUEST: a "please crash" request, used for testing the
  * recovery mechanism (to some extent).
+ *
+ * Introduce new message definitions if any here.
+ *
+ * @RP_MBOX_END_MSG: Indicates end of known/defined messages from remote core
+ * This should be the last definition.
+ *
  */
 enum omap_rp_mbox_messages {
        RP_MBOX_READY           = 0xFFFFFF00,
@@ -64,6 +70,7 @@ enum omap_rp_mbox_messages {
        RP_MBOX_ECHO_REQUEST    = 0xFFFFFF03,
        RP_MBOX_ECHO_REPLY      = 0xFFFFFF04,
        RP_MBOX_ABORT_REQUEST   = 0xFFFFFF05,
+       RP_MBOX_END_MSG         = 0xFFFFFF06,
 };
 
 #endif /* _OMAP_RPMSG_H */