]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - rpmsg/rpmsg.git/commitdiff
ARM: dts: am437x-sk: Enable PRU-ICSS nodes
authorSuman Anna <s-anna@ti.com>
Tue, 30 Jan 2018 19:43:20 +0000 (13:43 -0600)
committerSuman Anna <s-anna@ti.com>
Sun, 24 Feb 2019 01:20:50 +0000 (19:20 -0600)
The AM437x SK EVM board uses a AM437x SoC that supports two PRU-ICSS
instances. The PRU-ICSS processor bus nodes and subsystem nodes were
left in disabled state in the base am4372.dtsi file. All these nodes
(both PRU-ICSS1 and PRU-ICSS0 instances) have been enabled now. The
PRU nodes are already enabled in the base dts file, and so become
effective automatically with the enabling of these PRU-ICSS nodes.

The corresponding PRU nodes can be disabled later on if there are
no use-cases defined to use a particular PRU core or the whole
PRU-ICSS subsystem itself if both its PRU cores are unused.

Signed-off-by: Suman Anna <s-anna@ti.com>
arch/arm/boot/dts/am437x-sk-evm.dts

index d4be3fd0b6f4094643ef98660e0f2dbcb5edca9d..026a0f28f734fd973cc43c1b9228814ad8a584b2 100644 (file)
                };
        };
 };
+
+&pruss_soc_bus {
+       status = "okay";
+
+       pruss1: pruss@54400000 {
+               status = "okay";
+       };
+
+       pruss0: pruss@54440000 {
+               status = "okay";
+       };
+};