summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 545401f)
raw | patch | inline | side by side (parent: 545401f)
author | Thomas Gleixner <tglx@linutronix.de> | |
Tue, 5 Jun 2018 22:55:39 +0000 (00:55 +0200) | ||
committer | Thomas Gleixner <tglx@linutronix.de> | |
Thu, 21 Jun 2018 12:20:59 +0000 (14:20 +0200) |
To support force disabling of SMT it's required to know the number of
thread siblings early. detect_extended_topology() cannot be called before
the APIC driver is selected, so split out the part which initializes
smp_num_siblings.
Signed-off-by: Thomas Gleixner <tglx@linutronix.de>
Reviewed-by: Konrad Rzeszutek Wilk <konrad.wilk@oracle.com>
Acked-by: Ingo Molnar <mingo@kernel.org>
thread siblings early. detect_extended_topology() cannot be called before
the APIC driver is selected, so split out the part which initializes
smp_num_siblings.
Signed-off-by: Thomas Gleixner <tglx@linutronix.de>
Reviewed-by: Konrad Rzeszutek Wilk <konrad.wilk@oracle.com>
Acked-by: Ingo Molnar <mingo@kernel.org>
arch/x86/kernel/cpu/cpu.h | patch | blob | history | |
arch/x86/kernel/cpu/topology.c | patch | blob | history |
index 898da0b974e217041467b00a93f72525d7841491..e59c0ea82a33ac5eda46b0f012cbc9b3dbd95def 100644 (file)
extern void init_amd_cacheinfo(struct cpuinfo_x86 *c);
extern void detect_num_cpu_cores(struct cpuinfo_x86 *c);
+extern int detect_extended_topology_early(struct cpuinfo_x86 *c);
extern int detect_extended_topology(struct cpuinfo_x86 *c);
extern int detect_ht_early(struct cpuinfo_x86 *c);
extern void detect_ht(struct cpuinfo_x86 *c);
index 1072b5eda607764f57970cbfcae627372a1ab82d..71ca064e379488f072468f0d3bc57a37beec7855 100644 (file)
#define BITS_SHIFT_NEXT_LEVEL(eax) ((eax) & 0x1f)
#define LEVEL_MAX_SIBLINGS(ebx) ((ebx) & 0xffff)
-/*
- * Check for extended topology enumeration cpuid leaf 0xb and if it
- * exists, use it for populating initial_apicid and cpu topology
- * detection.
- */
-int detect_extended_topology(struct cpuinfo_x86 *c)
+int detect_extended_topology_early(struct cpuinfo_x86 *c)
{
#ifdef CONFIG_SMP
- unsigned int eax, ebx, ecx, edx, sub_index;
- unsigned int ht_mask_width, core_plus_mask_width;
- unsigned int core_select_mask, core_level_siblings;
+ unsigned int eax, ebx, ecx, edx;
if (c->cpuid_level < 0xb)
return -1;
* initial apic id, which also represents 32-bit extended x2apic id.
*/
c->initial_apicid = edx;
+ smp_num_siblings = LEVEL_MAX_SIBLINGS(ebx);
+#endif
+ return 0;
+}
+
+/*
+ * Check for extended topology enumeration cpuid leaf 0xb and if it
+ * exists, use it for populating initial_apicid and cpu topology
+ * detection.
+ */
+int detect_extended_topology(struct cpuinfo_x86 *c)
+{
+#ifdef CONFIG_SMP
+ unsigned int eax, ebx, ecx, edx, sub_index;
+ unsigned int ht_mask_width, core_plus_mask_width;
+ unsigned int core_select_mask, core_level_siblings;
+
+ if (detect_extended_topology_early(c) < 0)
+ return -1;
/*
* Populate HT related information from sub-leaf level 0.
*/
+ cpuid_count(0xb, SMT_LEVEL, &eax, &ebx, &ecx, &edx);
core_level_siblings = smp_num_siblings = LEVEL_MAX_SIBLINGS(ebx);
core_plus_mask_width = ht_mask_width = BITS_SHIFT_NEXT_LEVEL(eax);