summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 211e3a9)
raw | patch | inline | side by side (parent: 211e3a9)
author | Anna, Suman <s-anna@ti.com> | |
Fri, 12 Aug 2016 23:42:28 +0000 (18:42 -0500) | ||
committer | Bjorn Andersson <bjorn.andersson@linaro.org> | |
Sat, 13 Aug 2016 04:26:21 +0000 (21:26 -0700) |
The current rpmsg_client_sample is a very simple example and
is not designed to handle multiple instances. Add support for
multiple instances, so that the same number of pings are sent
to each instance. The instances can be on one or multiple
remote processors.
Signed-off-by: Suman Anna <s-anna@ti.com>
Signed-off-by: Bjorn Andersson <bjorn.andersson@linaro.org>
is not designed to handle multiple instances. Add support for
multiple instances, so that the same number of pings are sent
to each instance. The instances can be on one or multiple
remote processors.
Signed-off-by: Suman Anna <s-anna@ti.com>
Signed-off-by: Bjorn Andersson <bjorn.andersson@linaro.org>
samples/rpmsg/rpmsg_client_sample.c | patch | blob | history |
index d0e249c9066868ea8c121860b4da493405e710ac..7e17d1c0aaf2d967ccfcd7a63ca8642df55ada2f 100644 (file)
#define MSG "hello world!"
#define MSG_LIMIT 100
+struct instance_data {
+ int rx_count;
+};
+
static void rpmsg_sample_cb(struct rpmsg_channel *rpdev, void *data, int len,
void *priv, u32 src)
{
int ret;
- static int rx_count;
+ struct instance_data *idata = dev_get_drvdata(&rpdev->dev);
- dev_info(&rpdev->dev, "incoming msg %d (src: 0x%x)\n", ++rx_count, src);
+ dev_info(&rpdev->dev, "incoming msg %d (src: 0x%x)\n",
+ ++idata->rx_count, src);
print_hex_dump(KERN_DEBUG, __func__, DUMP_PREFIX_NONE, 16, 1,
data, len, true);
/* samples should not live forever */
- if (rx_count >= MSG_LIMIT) {
+ if (idata->rx_count >= MSG_LIMIT) {
dev_info(&rpdev->dev, "goodbye!\n");
return;
}
static int rpmsg_sample_probe(struct rpmsg_channel *rpdev)
{
int ret;
+ struct instance_data *idata;
dev_info(&rpdev->dev, "new channel: 0x%x -> 0x%x!\n",
rpdev->src, rpdev->dst);
+ idata = devm_kzalloc(&rpdev->dev, sizeof(*idata), GFP_KERNEL);
+ if (!idata)
+ return -ENOMEM;
+
+ dev_set_drvdata(&rpdev->dev, idata);
+
/* send a message to our remote processor */
ret = rpmsg_send(rpdev, MSG, strlen(MSG));
if (ret) {