summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 0f416d1)
raw | patch | inline | side by side (parent: 0f416d1)
author | Dave Gerlach <d-gerlach@ti.com> | |
Wed, 14 Sep 2016 23:26:53 +0000 (16:26 -0700) | ||
committer | Tony Lindgren <tony@atomide.com> | |
Wed, 14 Sep 2016 23:26:53 +0000 (16:26 -0700) |
This reverts commit f80bc97fd0a9711ef11bdb3e63c2c01115a82c47.
The original commit updated the cpufreq operating points tables for
dra7xx but was merged before the driver making use of the node was
merged, which breaks the existing cpufreq implementation on the system,
so revert the patch until the ti-cpufreq driver is merged.
Signed-off-by: Dave Gerlach <d-gerlach@ti.com>
Signed-off-by: Tony Lindgren <tony@atomide.com>
The original commit updated the cpufreq operating points tables for
dra7xx but was merged before the driver making use of the node was
merged, which breaks the existing cpufreq implementation on the system,
so revert the patch until the ti-cpufreq driver is merged.
Signed-off-by: Dave Gerlach <d-gerlach@ti.com>
Signed-off-by: Tony Lindgren <tony@atomide.com>
arch/arm/boot/dts/dra7.dtsi | patch | blob | history | |
arch/arm/boot/dts/dra74x.dtsi | patch | blob | history |
index d9bfb94a2992a212c03a8bdac038213e93c27eac..a0fbbf18d50c9e636d8d6db04e0a8dbac9c98e3e 100644 (file)
compatible = "arm,cortex-a15";
reg = <0>;
- operating-points-v2 = <&cpu0_opp_table>;
- ti,syscon-efuse = <&scm_wkup 0x20c 0xf80000 19>;
- ti,syscon-rev = <&scm_wkup 0x204>;
+ operating-points = <
+ /* kHz uV */
+ 1000000 1060000
+ 1176000 1160000
+ >;
clocks = <&dpll_mpu_ck>;
clock-names = "cpu";
};
};
- cpu0_opp_table: opp_table0 {
- compatible = "operating-points-v2";
- opp-shared;
-
- opp_nom@1000000000 {
- opp-hz = /bits/ 64 <1000000000>;
- opp-microvolt = <1060000 850000 1150000>;
- opp-supported-hw = <0xFF 0x01>;
- opp-suspend;
- };
-
- opp_od@1176000000 {
- opp-hz = /bits/ 64 <1176000000>;
- opp-microvolt = <1160000 885000 1160000>;
- opp-supported-hw = <0xFF 0x02>;
- };
- };
-
/*
* The soc node represents the soc top level view. It is used for IPs
* that are not memory mapped in the MPU view or for the MPU itself.
index 8987b3e180a165a472df7c3911fed95bae5f7072..0a78347e6615651b16bf0b50bff32c50f55103b8 100644 (file)
device_type = "cpu";
compatible = "arm,cortex-a15";
reg = <1>;
- operating-points-v2 = <&cpu0_opp_table>;
};
};