summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 0ecebdf)
raw | patch | inline | side by side (parent: 0ecebdf)
author | Heiner Kallweit <hkallweit1@gmail.com> | |
Thu, 18 Oct 2018 17:56:01 +0000 (19:56 +0200) | ||
committer | Greg Kroah-Hartman <gregkh@linuxfoundation.org> | |
Sun, 4 Nov 2018 13:52:49 +0000 (14:52 +0100) |
[ Upstream commit 6b839b6cf9eada30b086effb51e5d6076bafc761 ]
rtl_rx() and rtl_tx() are called only if the respective bits are set
in the interrupt status register. Under high load NAPI may not be
able to process all data (work_done == budget) and it will schedule
subsequent calls to the poll callback.
rtl_ack_events() however resets the bits in the interrupt status
register, therefore subsequent calls to rtl8169_poll() won't call
rtl_rx() and rtl_tx() - chip interrupts are still disabled.
Fix this by calling rtl_rx() and rtl_tx() independent of the bits
set in the interrupt status register. Both functions will detect
if there's nothing to do for them.
Fixes: da78dbff2e05 ("r8169: remove work from irq handler.")
Signed-off-by: Heiner Kallweit <hkallweit1@gmail.com>
Signed-off-by: David S. Miller <davem@davemloft.net>
Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
rtl_rx() and rtl_tx() are called only if the respective bits are set
in the interrupt status register. Under high load NAPI may not be
able to process all data (work_done == budget) and it will schedule
subsequent calls to the poll callback.
rtl_ack_events() however resets the bits in the interrupt status
register, therefore subsequent calls to rtl8169_poll() won't call
rtl_rx() and rtl_tx() - chip interrupts are still disabled.
Fix this by calling rtl_rx() and rtl_tx() independent of the bits
set in the interrupt status register. Both functions will detect
if there's nothing to do for them.
Fixes: da78dbff2e05 ("r8169: remove work from irq handler.")
Signed-off-by: Heiner Kallweit <hkallweit1@gmail.com>
Signed-off-by: David S. Miller <davem@davemloft.net>
Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
drivers/net/ethernet/realtek/r8169.c | patch | blob | history |
index f7e540eeb877ebbc2128a422a9b79d5b0f107c0d..1b61ce310132271c2005e598b00636761b965d26 100644 (file)
struct rtl8169_private *tp = container_of(napi, struct rtl8169_private, napi);
struct net_device *dev = tp->dev;
u16 enable_mask = RTL_EVENT_NAPI | tp->event_slow;
- int work_done= 0;
+ int work_done;
u16 status;
status = rtl_get_events(tp);
rtl_ack_events(tp, status & ~tp->event_slow);
- if (status & RTL_EVENT_NAPI_RX)
- work_done = rtl_rx(dev, tp, (u32) budget);
+ work_done = rtl_rx(dev, tp, (u32) budget);
- if (status & RTL_EVENT_NAPI_TX)
- rtl_tx(dev, tp);
+ rtl_tx(dev, tp);
if (status & tp->event_slow) {
enable_mask &= ~tp->event_slow;