summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 2a4f6b1)
raw | patch | inline | side by side (parent: 2a4f6b1)
author | Laurent Pinchart <laurent.pinchart+renesas@ideasonboard.com> | |
Thu, 8 Aug 2013 10:38:34 +0000 (12:38 +0200) | ||
committer | Chris Ball <cjb@laptop.org> | |
Sun, 25 Aug 2013 03:45:30 +0000 (23:45 -0400) |
Pass the CD and RO GPIO numbers to the MMC SPI and SDHI drivers and
remove the custom .get_cd() and .get_ro() callback functions.
Signed-off-by: Laurent Pinchart <laurent.pinchart+renesas@ideasonboard.com>
Acked-by: Guennadi Liakhovetski <g.liakhovetski@gmx.de>
Signed-off-by: Chris Ball <cjb@laptop.org>
remove the custom .get_cd() and .get_ro() callback functions.
Signed-off-by: Laurent Pinchart <laurent.pinchart+renesas@ideasonboard.com>
Acked-by: Guennadi Liakhovetski <g.liakhovetski@gmx.de>
Signed-off-by: Chris Ball <cjb@laptop.org>
arch/sh/boards/mach-ecovec24/setup.c | patch | blob | history |
index 61fade0ffa965736427b2b2091ad50d097b59d39..a1557ec4833fe6a0b7bf6603eabc4e8ee60f0d50 100644 (file)
gpio_set_value(GPIO_PTB6, state);
}
-static int sdhi0_get_cd(struct platform_device *pdev)
-{
- return !gpio_get_value(GPIO_PTY7);
-}
-
static struct sh_mobile_sdhi_info sdhi0_info = {
.dma_slave_tx = SHDMA_SLAVE_SDHI0_TX,
.dma_slave_rx = SHDMA_SLAVE_SDHI0_RX,
.set_pwr = sdhi0_set_pwr,
.tmio_caps = MMC_CAP_SDIO_IRQ | MMC_CAP_POWER_OFF_CARD |
MMC_CAP_NEEDS_POLL,
- .get_cd = sdhi0_get_cd,
+ .tmio_flags = TMIO_MMC_USE_GPIO_CD,
+ .cd_gpio = GPIO_PTY7,
};
static struct resource sdhi0_resources[] = {
#if !defined(CONFIG_MMC_SH_MMCIF) && !defined(CONFIG_MMC_SH_MMCIF_MODULE)
/* SDHI1 */
-static int sdhi1_get_cd(struct platform_device *pdev)
-{
- return !gpio_get_value(GPIO_PTW7);
-}
-
static struct sh_mobile_sdhi_info sdhi1_info = {
.dma_slave_tx = SHDMA_SLAVE_SDHI1_TX,
.dma_slave_rx = SHDMA_SLAVE_SDHI1_RX,
.tmio_caps = MMC_CAP_SDIO_IRQ | MMC_CAP_POWER_OFF_CARD |
MMC_CAP_NEEDS_POLL,
+ .tmio_flags = TMIO_MMC_USE_GPIO_CD,
+ .cd_gpio = GPIO_PTW7,
.set_pwr = cn12_set_pwr,
- .get_cd = sdhi1_get_cd,
};
static struct resource sdhi1_resources[] = {
#else
/* MMC SPI */
-static int mmc_spi_get_ro(struct device *dev)
-{
- return gpio_get_value(GPIO_PTY6);
-}
-
-static int mmc_spi_get_cd(struct device *dev)
-{
- return !gpio_get_value(GPIO_PTY7);
-}
-
static void mmc_spi_setpower(struct device *dev, unsigned int maskval)
{
gpio_set_value(GPIO_PTB6, maskval ? 1 : 0);
}
static struct mmc_spi_platform_data mmc_spi_info = {
- .get_ro = mmc_spi_get_ro,
- .get_cd = mmc_spi_get_cd,
.caps = MMC_CAP_NEEDS_POLL,
+ .caps2 = MMC_CAP2_RO_ACTIVE_HIGH,
.ocr_mask = MMC_VDD_32_33 | MMC_VDD_33_34, /* 3.3V only */
.setpower = mmc_spi_setpower,
+ .flags = MMC_SPI_USE_CD_GPIO | MMC_SPI_USE_RO_GPIO,
+ .cd_gpio = GPIO_PTY7,
+ .ro_gpio = GPIO_PTY6,
};
static struct spi_board_info spi_bus[] = {
gpio_direction_input(GPIO_PTR6);
/* SD-card slot CN11 */
- /* Card-detect, used on CN11, either with SDHI0 or with SPI */
- gpio_request(GPIO_PTY7, NULL);
- gpio_direction_input(GPIO_PTY7);
-
#if defined(CONFIG_MMC_SDHI) || defined(CONFIG_MMC_SDHI_MODULE)
/* enable SDHI0 on CN11 (needs DS2.4 set to ON) */
gpio_request(GPIO_FN_SDHI0WP, NULL);
gpio_direction_output(GPIO_PTM4, 1); /* active low CS */
gpio_request(GPIO_PTB6, NULL); /* 3.3V power control */
gpio_direction_output(GPIO_PTB6, 0); /* disable power by default */
- gpio_request(GPIO_PTY6, NULL); /* write protect */
- gpio_direction_input(GPIO_PTY6);
spi_register_board_info(spi_bus, ARRAY_SIZE(spi_bus));
#endif
gpio_request(GPIO_FN_SDHI1D1, NULL);
gpio_request(GPIO_FN_SDHI1D0, NULL);
- /* Card-detect, used on CN12 with SDHI1 */
- gpio_request(GPIO_PTW7, NULL);
- gpio_direction_input(GPIO_PTW7);
-
cn12_enabled = true;
#endif